Small Limit Switch [D4C]

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Compact limit switch excelling in compact size, thin and high seal properties.
[Features]
· Approved by EN (TÜV), UL, CSA, CCC standard. (ask your manufacturer for information on approved models)
· High sealing property compliant with IEC Standard IP67.
· The plunger has a seal packing, a diaphragm and the built-in switch has a protective cap and a triple seal structure.
· 3 m and 5 m cords are used as a standard. Series with cords certified by UL and CSA standards.
· Plunger type enables multiple mountings.
· A series of LED indicator lights (red) is made to facilitate confirmation during operation. (Lights up when not operating as a standard)
· VCTF oil-resistant cord type and pre-wired type products confirm with CE marking. (However this is applicable to the Standard type only)
Drawing
D4C-**01

Product Specification
Performance
| Protective Structure | IP67 | |
|---|---|---|
| Durability*1 | Mechanical*3 | More than 10 million times |
| Electrical*2 | More than 200,000 times (125 V AC 5 A resistant load) | |
| Allowable operation speed | 0.1 mm to 0.5 m/s (for plunger type) 1 mm to 1 m/s (for roller lever type) | |
| Allowable operation frequency | Mechanical | 120 times/min |
| Electrical | 30 times/min | |
| Rated frequency | 50/60 Hz | |
| Insulation resistance | 100 MΩ or more (500 V DC insulation resistance tester) | |
| Contact resistance (initial value) | 250 mΩ or less (with a 2 m cord) 300 mΩ or less (with a 3 m cord) 400 mΩ or less (with a 5 m cord) | |
| Withstand voltage | Between terminals of the same polarity | 1,000 V AC 50/60 Hz for 1 min |
| Between current-carrying metal parts and ground | 1,500 V AC 50/60 Hz for 1 min Uimp 2.5 kV (EN60947-5-1) | |
| Between each terminal and non-current-carrying metal part | 1,500 V AC 50/60 Hz for 1 min Uimp 2.5 kV (EN60947-5-1) | |
| Rated insulation voltage (Ui) | 300 V (EN60947-5-1) *5 | |
| Pollution degree (operating environment) | 3 (EN60947-5-1) | |
| Short circuit protection device | 10 A fuse gI or gG (IEC60269) | |
| Conditional short circuit current | 100 A (EN60947-5-1) | |
| Conventional enclosed thermal current (I the) | 5 A, 4 A, 0.5 A (EN60947-5-1) | |
| Appliance Class | Class I (with ground wire) *6 | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm *4 |
| Impact resistant | Endurance | Max. 1,000 m/s2 |
| Malfunction | Max. 500 m/s2 *4 | |
| Operating ambient temperature | -10 to +70℃ (no freezing) | |
| Operating ambient humidity | 35 to 95% RH | |
| Weight (D4C-1202) | Approximately 360 g (with 3 m VCTF) Approximately 540 g (with 5 m VCTF) | |
*The values given above are initial values.
* 1. The durability values are based on an ambient temperature of 5 to 35℃ and an ambient humidity of 40 to 70% RH, but durability varies depending on the type of load and magnitude of current.
*2. More than 1 million times for pre-wired type. (DC specification switching current 0.1 A)
* 3. More than 500,000 times for weather resistance type.
* 4.Excluding plastic rod type.
* 5. 250 V for pre-wired type.
* 6. class III for pre-wired type
Structure
