Smart Fiber Amplifier E3NX-FA

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Smart fiber amplifier that achieves ultra-stable detection and ultra-easy setup.
[Features]
· Detection distance: 1.5 times greater, smallest detectable object: approximately 1/10 the size—two fundamental performance improvements
· Ultra-simple setup with "Smart Tuning" has evolved, offering a light intensity adjustment range 40,000 times wider. Even when light intensity is saturated, optimal adjustment ensures stable detection.
· Adopts a "white display" for clear, highly visible readings
· Peace of mind with the "Solution Viewer," which displays the passage time and received light difference, and the "Change Finder," which shows the display values for high-speed workpieces.
Drawing
Pre-Wired Type

*Cord specifications
| Part number | Outer diameter | Number of wires | Others |
|---|---|---|---|
| Model E3NX-FA11 (-5) | ⌀4.0 | 3 contacts | Conductor cross-sectional area: 0.2 mm2 Insulator diameter: ⌀0.9 mm Standard length: 2 m Minimum bending radius: 12 mm |
| Model E3NX-FA41 | |||
| Model E3NX-FAH*1 | |||
| Model E3NX-FA*1AN | |||
| Model E3NX-FA21 | ⌀4.0 | 5 Pins | |
| Model E3NX-FA51 |
Reduced wiring connector type

*Cord specifications
| Part number | Outer diameter | Number of wires |
|---|---|---|
| E3X-CN12 | ⌀2.6 | Simplex |
| E3X-CN22 | ⌀4.0 | 2 contacts |
| E3X-CN11 | 3 contacts | |
| Model E3X-CN21 | 4 contacts |
M8 connector type

Connector type for sensor communication unit

Product Specification
Standard type, high-performance type, infrared type
| Items | Type | Standard | High-function | Infrared Type | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| NPN output | Model E3NX-FA11 | Model E3NX-FA6 | Model E3NX-FA11-5*1 | Model E3NX-FA21 | Model E3NX-FA7 | Model E3NX-FA7TW | Model E3NX-FA24 | - | Model E3NX-FAH11 | Model E3NX-FAH6 | |
| PNP output | Model E3NX-FA41 | Model E3NX-FA8 | - | Model E3NX-FA51 | Model E3NX-FA9 | Model E3NX-FA9TW | Model E3NX-FA54 | Model E3NX-FA54TW | Model E3NX-FAH41 | Model E3NX-FAH8 | |
| Connection method | Pre-wired | Connector for simplified wiring | Pre-wired | Pre-wired | Connector for simplified wiring | M8 Connector | Pre-wired | Connector for simplified wiring | |||
| Input/output | Output | 1 output | 2 output | 1 output | 2 output | 1 output | 2 output | 1 output | |||
| External input | - | 1 input | 1 input | - | 1 input | - | - | ||||
| Light source (emission wavelength) | Red 4-element light emitting diode (625 nm) | Infrared emitting diode (870 nm) | |||||||||
| Power supply voltage | 10 to 30 V DC, including 10% ripple (pp) | ||||||||||
| Power consumption*2 | At 24 V power supply voltage [Standard type] Normal mode: 840 mW or less (current consumption 35 mA or less), Eco function ON: 650 mW or less (current consumption 27 mA or less), Eco function LO: 750 mW or less (current consumption 31 mA or less) [High-performance type / Sensor communication unit type] Normal mode: 920 mW or less (current consumption: 38 mA or less), Eco function ON: 680 mW or less (current consumption: 28 mA or less), Eco function LO: 800 mW or less (current consumption: 33 mA or less) [Infrared Type] Normal mode: 1080 mW or less (current consumption: 45 mA or less) Eco mode ON: 920 mW or less (current consumption 38 mA or less), Eco mode LO: 1020 mW or less (current consumption 42 mA or less) | ||||||||||
| Control output | Load power supply voltage: 30 V DC or less, open collector output type (varies depending on NPN/PNP output type) Load current: 100 mA or less when connecting 1 to 3 units, 20 mA or less when connecting 4 or more units (residual voltage, less than 10 mA load current: 1 V or less, 10 to 100 mA load current: 2 V or less) Off-state current: 0.1 mA or less | ||||||||||
| External input | - | See *3 | - | See *3 | - | ||||||
| Indicator light | 7-segment display (sub-digital display: green, main digital display: white) Display direction: Normal / reverse display switchable OUT indicator light (orange), L/D indicator light (orange), ST indicator light (blue), DPC indicator light (green) OUT selection indicator light (orange) (2 output only) | ||||||||||
| Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | ||||||||||
| Response time | Fastest mode (SHS) | Operation and recovery: 30 μs each for single output type (60 μs each in fastest mode (SHS2) for model E3NX-FA11-5) 32 μs each for dual output type | |||||||||
| High-speed mode (HS) | Operation and recovery: 250 μs each | ||||||||||
| Standard mode (Stnd) | Operation and recovery: 1 ms each | ||||||||||
| Giga Power mode (GIGA) | Operation and recovery: 16 ms each | ||||||||||
| Sensitivity Adjustment | Smart tuning (2-point tuning, full auto tuning, positioning tuning, maximum sensitivity tuning, power tuning, percent tuning (-99% to +99%)) or manual adjustment | ||||||||||
| Maximum number of units that can be connected | 30 units | ||||||||||
| Mutual interference prevention units*4 | Fastest mode (SHS) | 0 units Note: When the detection function is set to the fastest mode (SHS2), the E3NX-FA11-5 model supports 2 units. When other models are set to the fastest mode (SHS), the mutual interference prevention function is disabled. | |||||||||
| High-speed mode (HS) | 10 units | ||||||||||
| Standard mode (Stnd) | 10 units | ||||||||||
| Giga Power mode (GIGA) | 10 units | ||||||||||
| function | Auto power control (APC) | Available (always enabled) | |||||||||
| Dynamic power control (DPC) | available | ||||||||||
| Timer | Selectable from timer function disabled, off-delay, on-delay, one-shot, and on/off-delay. 1 ms to 9,999 ms | ||||||||||
| Zero reset | Negative display possible (The threshold also shifts) | ||||||||||
| Reset settings*5 | Selectable from initial reset (factory default) and user reset (saved state) | ||||||||||
| Eco mode*6 | Selectable from OFF (digital display lit), ECO ON (digital display off), and ECO LO (digital display dimly lit) | ||||||||||
| Bank switching settings | Selectable from BANK1 to 4 | ||||||||||
| Power tuning at the time of shipment | Selectable from ON/OFF and execute at power start | Selectable from ON/OFF | |||||||||
| Output 1 Settings | Selectable from normal detection mode, area detection mode, and differential detection mode | Selectable from normal detection mode, area detection mode | |||||||||
| Output 2 settings | - | Normal detection mode, alarm output mode, error output mode, differential detection mode can be selected | - | Normal detection mode, alarm output mode, error output mode, differential detection mode can be selected | - | Normal detection mode, alarm output mode, error output mode, differential detection mode can be selected | - | ||||
| External input settings | - | Input OFF, tuning, power tuning, light emission OFF, zero reset, BANK switching can be selected | - | Input OFF, tuning, power tuning, light emission OFF, zero reset, BANK switching can be selected | - | ||||||
| Hysteresis width setting | Selectable from standard settings or user settings. In case of user settings, hysteresis width can be set from 0 to 9,999 | ||||||||||
| Operating ambient illuminance | Light receiving surface illuminance, Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less | ||||||||||
| Ambient temperature range*7 | During operation: When connecting 1 to 2 units: -25°C to +55°C, When connecting 3 to 10 units: -25°C to +50°C, When connecting 11 to 16 units: -25°C to +45°C, When connecting 17 to 30 units: -25°C to +40°C When storing: -30 to +70°C (no freezing or condensation) | ||||||||||
| Ambient humidity range | When operating/storing: 35 to 85% RH each in the above ambient temperature range (no condensation) | ||||||||||
| High | 2,000 m or less | ||||||||||
| Installation environment | Pollution Level 3 | ||||||||||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||||||||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||||||||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z | ||||||||||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | ||||||||||
| Weight (packaging state/main body only) | approx. 115 g/ approx. 75 g | approx. 60 g/ approx. 20 g | approx. 115 g/ approx. 75 g | approx. 115 g/ approx. 75 g | approx. 60 g / approx. 20 g | approx. 65 g / approx. 25 g | approx. 115 g/ approx. 75 g | approx. 60 g/ approx. 20 g | |||
| Material | Case | Polycarbonate (PC) | |||||||||
| cover | Polycarbonate (PC) | ||||||||||
| Cord | PVC | ||||||||||
| Accessory | Instruction manual | ||||||||||
*1. In SHS2 mode, this type supports mutual interference prevention for up to two units.
*2. When the power supply voltage is 10 V to 30 V
[Standard type]
Normal mode: 990 mW or less (33 mA or less current consumption at 30 V power supply voltage / 65 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 780 mW or less (26 mA or less current consumption at 30 V power supply voltage / 42 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 840 mW or less (28 mA or less current consumption at 30 V power supply voltage / 45 mA or less current consumption at 10 V power supply voltage)
[Advanced Function Type]
Normal mode: 1,020 mW or less (34 mA or less current consumption at 30 V power supply voltage / 67 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 810 mW or less (27 mA or less current consumption at 30 V power supply voltage / 44 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 870 mW or less (29 mA or less current consumption at 30 V power supply voltage / 48 mA or less current consumption at 10 V power supply voltage)
[Infrared type]
Normal mode: 1,260 mW or less (42 mA or less current consumption at 30 V power supply voltage / 80 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 1,050 mW or less (35 mA or less current consumption at 30 V power supply voltage / 60 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 1,140 mW or less (38 mA or less current consumption at 30 V power supply voltage / 70 mA or less current consumption at 10 V power supply voltage)
*3. The details regarding input are as follows.
| - | Contact input (relay, switch) | Non-contact input (transistor) | Input time *3-1 |
|---|---|---|---|
| NPN type | When ON: short-circuit to 0 V (outflow current: 1 mA or less) When OFF: open, or short-circuit to Vcc | When ON: 1.5 V or less (outflow current: 1 mA or less) When OFF: Vcc - 1.5 V to Vcc (leakage current: 0.1 mA or less) | ON: 9 ms or more OFF: 20 ms or more |
| PNP type | When ON: short-circuit to Vcc (sink current: 3 mA or less) When OFF: open, or short-circuit to 0 V | When ON: Vcc - 1.5 V to Vcc (sink current: 3 mA or less) When OFF: 1.5 V or less (leakage current: 0.1 mA or less) |
*3-1. Only when tuning or power tuning is selected by external input, both ON and OFF must be 25 ms or more.
* 4. Tuning does not change the number of units. This is the smallest number of mutual interference prevention units for the models E3NX and E3NC.
Check the number of mutual interference prevention units and response speed for each model.
* 5. BANK is not reset by user reset and is not saved by user save.
*6. The Eco function LO has been added from the July 2014 production lot.
*7. If the number of connected units is 11 or more, the ambient temperature range will be less than 50°C.
Analog output type, sensor communication unit type
| Items | Type | Analog output type | For sensor communication unit | ||
|---|---|---|---|---|---|
| NPN output | Model E3NX-FA11AN | Model E3NX-FA10 | Model E3NX-FA0 | Model E3NX-FAH0 | |
| PNP output | Model E3NX-FA41AN | Model E3NX-FA40 | |||
| Connection method | Pre-wired | For sensor communication unit Pre-wired with connector | Connection connector for sensor communication unit | ||
| Input/output | Output | 2 output | 1 output | - *1 | |
| External input | - | - | |||
| Light source (emission wavelength) | Red 4-element light emitting diode (625 nm) | Infrared emitting diode (870 nm) | |||
| Power supply voltage | 10 to 30 V DC, including 10% ripple (pp) | Supplied from the connector through the sensor communication unit | |||
| Power consumption*2 | At 24 V power supply voltage Normal mode: 960 mW or less (current consumption: 40 mA or less) Eco mode ON: 770 mW or less (current consumption: 32 mA or less) Eco mode LO: 870 mW or less (current consumption: 36 mA or less) | At 24 V power supply voltage Normal mode: 920 mW or less (current consumption: 38 mA or less) Eco function ON: 680 mW or less (current consumption: 26 mA or less) Eco function LO: 800 mW or less (current consumption: 33 mA or less) | At 24 V power supply voltage Normal mode: 1,080 mW or less (current consumption: 45 mA or less) Eco function ON: 920 mW or less (current consumption: 38 mA or less) Eco function LO: 1020 mW or less (current consumption: 42 mA or less) | ||
| Control output | Load power supply voltage: 30 V DC or less, open collector output type (Depends on NPN/PNP output format) Load current: 100 mA or less when connecting 1 to 3 units, 20 mA or less when connecting 4 or more units (residual voltage less than 10 mA load current: 1 V or less, 10 to 100 mA load current: 2 V or less) Off-state current: 0.1 mA or less | - | |||
| Analog output (reference value) | Voltage output: DC 1–5 V (Load of 10 kΩ or more connected) Temperature characteristics: 0.3% F.S./°C | - | |||
| Indicator light | 7-segment display (sub-digital display: green, main digital display: white) Display direction: Normal / reverse display switchable OUT indicator light (orange), L/D indicator light (orange), ST indicator light (blue), DPC indicator light (green) OUT selection indicator light (orange) (2 output only) | ||||
| Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | Power supply reverse connection protection, output short circuit protection | |||
| Control output Response time | Fastest mode (SHS) | Operation and recovery: 80 μs each | Operation and recovery: 32 μs each | ||
| High-speed mode (HS) | Operation and recovery: 250 μs each | Operation and recovery: 250 μs each | |||
| Standard mode (Stnd) | Operation and recovery: 1 ms each | Operation and recovery: 1 ms each | |||
| Giga Power mode (GIGA) | Operation and recovery: 16 ms each | Operation and recovery: 16 ms each | |||
| Sensitivity Adjustment | Smart tuning (2-point tuning, full auto tuning, positioning tuning, maximum sensitivity tuning, power tuning, percent tuning (-99% to +99%)) or manual adjustment | ||||
| Maximum number of units that can be connected | 30 units | 16 units | 30 units when using model E3NW-ECT (When connected to the Omron NJ series) 16 units when using model E3NW-CRT (Note: Model E3NX-FAH0 cannot be connected.) 16 units when using model E3NW-CCL | ||
| Mutual interference prevention units*3 | Fastest mode (SHS) | 0 units (Note: When the detection function is set to the fastest mode (SHS), the mutual interference prevention function is disabled.) | |||
| High-speed mode (HS) | 10 units | ||||
| Standard mode (Stnd) | 10 units | ||||
| Giga Power Mode (GIGA) | 10 units | ||||
| function | Auto power control (APC) | Available (always enabled) | |||
| Dynamic power control (DPC) | available | ||||
| Timer | Selectable from timer function disabled, off-delay, on-delay, one-shot, and on/off-delay. 1 ms to 9,999 ms | ||||
| Zero reset | Negative display possible (The threshold also shifts) | ||||
| Reset settings*4 | Selectable from initial reset (factory default) and user reset (saved state) | ||||
| Eco mode | Selectable from OFF (digital display lit), ECO ON (digital display off), and ECO LO (digital display dimly lit) | ||||
| Bank switching settings | Selectable from BANK1 to 4 | ||||
| Power tuning settings | Selectable from ON/OFF | ||||
| Output 1 Settings | Selectable from Normal detection mode, Area detection mode, and Differential detection mode (only for models E3NX-FA10/40) | ||||
| Output 2 settings | Selectable from analog scaling, analog offset, and more | - | Selectable from Normal detection mode, Alarm output mode, Error output mode, or Differential detection mode (E3NX-FA0 model only) . | ||
| Hysteresis width setting | Selectable from standard settings or user settings. In case of user settings, hysteresis width can be set from 0 to 9,999 | ||||
| Operating ambient illuminance | Light receiving surface illuminance, Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less | ||||
| Ambient temperature range*5 | During operation: When connecting 1 to 2 units: -25°C to +55°C, When connecting 3 to 10 units: -25°C to +50°C, When connecting 11 to 16 units: -25°C to +45°C, When connecting 17 to 30 units: -25 to +40°C When storing: -30 to +70°C (no freezing or condensation ) | During operation: When 1 to 2 units are connected: 0 to 55°C, When 3 to 10 units are connected: 0 to 50°C, When 11 to 16 units are connected: 0 to 45°C When storing: -30 to +70°C (no freezing or condensation ) | During operation: When connecting 1 to 2 units: 0 to 55°C, When connecting 3 to 10 units: 0 to 50°C, When connecting 11 to 16 units: 0 to 45°C, When connecting 17 to 30 units: 0 to 40°C When storing: -30 to +70°C (no freezing or condensation) | ||
| Ambient humidity range | When operating/storing: 35 to 85% RH each in the above ambient temperature range (no condensation) | ||||
| High | 2,000 m or less | ||||
| Installation environment | Pollution Level 3 | ||||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude for 2 hours in each of X, Y, and Z directions | ||||
| Shock (endurance) | 500 m/s2 X, Y, Z directions 3 times each | 150 m/s2 in each X, Y, Z direction 3 times | |||
| Weight (Packaging state / Main body only) | approx. 115 g / approx. 75 g | approx. 95 g / approx. 45 g | approx. 65 g / approx. 25 g | approx. 65 g / approx. 25 g | |
| Material | Case | Polycarbonate (PC) | |||
| cover | Polycarbonate (PC) | ||||
| Cord | PVC | ||||
| Accessory | Instruction manual | ||||
* 1. 2 sensor outputs are assigned to the PLC through the network.
By operating via the PLC network, various settings can be changed and detection values can be read.
*2. When the power supply voltage is 10 V to 30 V
[Analog output type]
Normal mode: 1,080 mW or less (36 mA or less current consumption at 30 V power supply voltage / 75 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 840 mW or less (28 mA or less current consumption at 30 V power supply voltage / 55 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 960 mW or less (32 mA or less current consumption at 30 V power supply voltage / 65 mA or less current consumption at 10 V power supply voltage)
*3. Tuning does not change the number of units.
This is the smallest number of mutual interference prevention units for the models E3NX and E3NC. Check the number of mutual interference prevention units and response speed for each model.
*4. BANK is not reset by user reset and is not saved by user save.
*5. If the number of connected units is 11 or more, the ambient temperature range will be less than 50°C.