All-metal & long distance type proximity sensor E2 V

Brand :
OMRON

Caution

    Product Description

    Long distance detection of both aluminum and iron.
    [Features]
    · Twice the aluminum detection distance compared to conventional models
    · Equipped with a function that does not detect aluminum chips
    · Visualization of detection achieved
    · Recessed mounting in metal is possible

    Drawing

    Pre-Wired Type

    Model E2 V-X2/X4
    Model E2 V-X5/X8
    All-metal & long-distance type proximity sensor E2 V, pre-wired type, model E2 V-X2/X4, drawing
    All-metal & long distance type proximity sensor E2 V, pre-wired type, model E2 V-X5/X8, drawing
    Model E2 V-X10/X15
     
    All-metal & long distance type proximity sensor E2 V, pre-wired type, model E2 V-X10/X15, drawing
     

    Inline connector type

    Model E2 V-X4-M1TJ
    Model E2 V-X8-M1TJ
    All-metal & long-distance type proximity sensor E2 V inline connector type Model E2 V-X4-M1TJ external shape
    All-metal & long-distance type proximity sensor E2 V inline connector type Model E2 V-X8-M1TJ external shape
    Model E2 V-X15-M1TJ
     
    All-metal & long distance type proximity sensor E2 V inline connector type Model E2 V-X15-M1TJ external shape diagram
     

    Product Specification

    Rating / Performance

    SizePart number
    M12M18M30
    ItemsModel E2 V-X2**Model E2 V-X4**Model E2 V-X5**Model E2 V-X8**Model E2 V-X10**Model E2 V-X15**
    Sensing Distance2 mm +/- 10%4 mm +/- 10%5 mm +/- 10%8 mm +/- 10%10 mm +/- 10%15 mm +/- 10%
    Set distance0 to 1.6 mm0 to 3.2 mm0 to 4.0 mm0 to 6.4 mm0 to 8.0 mm0 to 12.0 mm
    Hysteresis10% or less of detection distance
    Detectable objectsMagnetic metals, non-magnetic metals (Sensing distance changes depending on material.)
    Standard detected object12 x 12 x 3
    (Aluminum) mm
    12 x 12 x 3
    (Aluminum) mm
    18 x 18 x 3
    (Aluminum) mm
    24 x 24 x 3
    (Aluminum) mm
    30 x 30 x 3
    (Aluminum) mm
    45 x 45 x 3
    (Aluminum) mm
    Response frequency*150 Hz40 Hz70 Hz40 Hz70 Hz30 Hz
    Power supply voltage (operating voltage range)12 to 24 V DC, ripple (p-p) 10% or less (DC10 to 30 V)
    Power consumption450 mW or less (15 mA or less current consumption at 30 V power supply voltage)
    Control
    output
    Contact Capacityopen collector output 100 mA or less
    Residual voltage2 V or less (when load current is 100 mA, cord length is 2 m)
    Indicator lightNO type: operation indicator light (yellow) (blinking), setting indicator light (yellow) (lit), NC type: operation indicator light (yellow) (lit)
    Operating modeB1/C1 type: NO
    B2/C2 type: NC
    Protection circuitPower reverse connection protection, output reverse connection protection, load short-circuit protection, surge absorb
    Ambient temperature rangeWhen operating, when storing: -25 to +70°C each (no freezing or condensation)
    Ambient humidity rangeWhen operating, when storing: 35 to 95% RH each (no condensation)
    Effect of temperatureBased on the detection distance at +23°C within the temperature range of -25 to +70°C
    +/- 10% or less+/- 15% or less+/- 10% or less+/- 15% or less+/- 10% or less+/- 15% or less
    Effect of voltageWithin +/-15% of the rated power supply voltage, within +/-1.5% of the sensing distance at the rated power supply voltage
    Insulation resistance50 MΩ or more (500 V DC insulation resistance tester) between all live parts and the case
    Withstand voltage1,000 V AC 50/60 Hz for 1 min between all live parts and the case
    Vibration (endurance)10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z
    Shock (endurance)1,000 m/s2 in each X, Y, Z direction 10 times
    Protective StructureIEC standard IP67 (pre-wired type and inline connector type are OMRON internal oil-resistant standards)
    Connection methodPre-wired type (standard cord length: 2 m), connector type, inline connector type (standard cord length: 300 mm)
    Weight
    (packing
    state)
    CordApprox. 120 gapprox. 150 gApprox. 200 g
    ConnectorApprox. 30 gApprox. 45 gApprox. 120 g
    Inline connector typeApprox. 50 gApproximately 70 gapprox. 140 g
    MaterialCaseBrass, nickel plating
    Detecting surfaceHeat-resistant ABS
    Mounting nutBrass, nickel plating
    Toothed washerIron, zinc plating
    AccessoryInstruction manual

    *The response frequency is an average value.
    The measurement conditions are to use the standard detected object, set the interval between the detected objects to twice that of the standard detected object, and set the distance to 1/2 of the sensing distance.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat