E2E Small-Diameter Proximity Sensor

Brand :
OMRON

Caution

    Product Description

    Even though it is an ultra-compact proximity sensor, the installation is surprisingly "easy."
    [Features]
    · High-speed response frequency of Max. 5 kHz for stable detection of moving workpieces.
    · Number of indicator lights is 4, allowing their easy positioning.
    · Standard cord 5 m and robot (flex-resistant) cord type are also available.

    Dimensional Drawing of OMRON Proximity Sensors

    Pull-Out Cord Type OMRON Proximity Sensors (Shielded Type)

    Small diameter proximity sensor E2E Pre-wired type (shielded type) outline drawing

    M8 Connector Relay Type OMRON Proximity Sensors (0.3m) (Shielded Type)

    Small diameter proximity sensor E2E M8 connector relay type (0.3m) (shielded type) outline drawing

    M8 Connector Type OMRON Proximity Sensors (Shielded Type)

    Small diameter proximity sensor E2E M8 connector type (shielded type) outline drawing

    Pre-Wired Type OMRON Proximity Sensors (Non-Shielded Type)

    Small diameter proximity sensor E2E Pre-wired type (non-shielded type) outline drawing

    Specification Table of OMRON Proximity Sensors

    OMRON Proximity Sensors Ratings/Performance

    Proximity Sensors itemProximity Sensors format
    Model E2E-C03SR8□Model E2E-C03N02□Model E2E-C04S12□Model E2E-C04N03□Model E2E-C05S01□
    sizeφ3φ4φ5.4
    shieldshieldUnshieldedshieldUnshieldedshield
    Detection distance (at 23°C)0.8mm±10%2mm±10%1.2mm±10%3mm±10%1mm±10%
    Set distance *1
    (detection distance x 0.7)
    0 to 0.56 mm0 to 1.4 mm0 to 0.84 mm0 to 2.1 mm0 to 0.7 mm
    Hysteresis15% or less of detection distance
    Detectable ObjectsMagnetic metals (The detection distance decreases for non-magnetic metals. See page 7 of the digital catalog for "Characteristics Data")
    Standard detection objectIron 3×3×1mmIron 6×6×1mmIron 4×4×1mmIron 9×9×1mmIron 5.4 x 5.4 x 1 mm
    Response frequency *25kHz3.5kHz4kHz2kHz4kHz
    Power supply voltage
    (operating voltage range) *3
    DC10 to 30V (including ripple (pp) 10%)
    Current consumption10mA or less
    Control output
    *4
    Opening and closing capacityOpen collector 50mA or lessOpen collector 100mA or less
    Residual voltage2V or less *5
    Indicator LightOperation indicator: Yellow (compliant with European standard EN60947-5-2) lights up when outputting.
    Operational ModeC1/C2: NPN type (negative common), B1/B2: PNP type (positive common)
    C1/B1 type: NO (ON when approaching), C2/B2 type: NC (ON when away)
    Protection CircuitPower supply reverse connection protection, surge absorption, load short circuit protection, output reverse connection protection
    Ambient Temperature RangeDuring operation and storage: -25 to +70°C (but do not freeze or condense)
    Ambient Humidity RangeDuring operation and storage: 35 to 95% RH (but no condensation)
    Temperature effectsWithin ±15% of detection distance at +23°C within the temperature range of -25 to +70°C
    Voltage effectWithin ±15% of the rated power supply voltage, within ±2.5% of the detection distance at the rated power supply voltage
    Insulation resistance50MΩ or more (DC500V megger) between live parts and case
    Withstand voltageAC500V 50/60Hz 1min Between live parts and case
    Vibration (durability)10-55Hz double amplitude 1.5mm X, Y, Z 2 hours each direction
    Impact (durability)500m/s210 times each in X, Y, and Z directions
    Protective structureIEC standard IP67, Omron in-house standard oil resistance *6
    Connection methodCord pull-out type Proximity Sensorscan becan becan be
    M8 connector relay type Proximity Sensorscan becan benone
    M8 connector typenonecan benone
    Weight
    (packaged
    )
    Cord pull-out typeApprox. 25gApprox. 30gApprox. 35gApprox. 35gApprox. 35g
    M8 connector relay typeApprox. 20gApprox. 20gApprox. 15gApprox. 20g-
    M8 connector type--Approx. 10gApprox. 10g-
    MaterialcaseSUS303 (EN1.4305) *7Brass, nickel plated
    Detection surfaceHeat-resistant ABS
    Fastening nut *8none
    Toothed washer *8none
    codePolyvinyl chloride (PVC)
    accessoriesoperating instructionscan be
    Model Labelcan be
    Mounting bracketSold separately
    Proximity Sensors itemProximity Sensors format
    Model E2E-C06S02□Model E2E-C06N04□Model E2E-S04SR8□Model E2E-S04N02□Model E2E-S05S12□Model E2E-S05N03□
    sizeφ6.5M4M5
    shieldshieldUnshieldedshieldUnshieldedshieldUnshielded
    Detection distance (at 23°C)2mm±10%4mm±10%0.8mm±10%2mm±10%1.2mm±10%3mm±10%
    Set distance *1
    (detection distance x 0.7)
    0 to 1.4 mm0 to 2.8 mm0 to 0.56 mm0 to 1.4 mm0 to 0.84 mm0 to 2.1 mm
    Hysteresis15% or less of detection distance
    Detectable ObjectsMagnetic metals (The detection distance decreases for non-magnetic metals. See page 7 of the digital catalog for "Characteristics Data")
    Standard detection objectIron 6.5 x 6.5 x 1 mmIron 12 x 12 x 1 mmIron 3×3×1mmIron 6×6×1mmIron 4×4×1mmIron 9×9×1mm
    Response frequency *23kHz3kHz5kHz3.5kHz4kHz2kHz
    Power supply voltage
    (operating voltage range) *3
    DC10 to 30V (including ripple (pp) 10%)
    Current consumption10mA or less
    Control output
    *4
    Opening and closing capacityOpen collector
    200mA or less
    (60 to 70℃: 100mA)
    Open collector
    50mA or less
    Open collector
    100mA or less
    Residual voltage2V or less *5
    Indicator LightOperation indicator: Yellow (compliant with European standard EN60947-5-2) lights up when outputting.
    Operational ModeC1/C2: NPN type (negative common), B1/B2: PNP type (positive common)
    C1/B1 type: NO (ON when approaching), C2/B2 type: NC (ON when away)
    Protection Circuit Proximity SensorsPower supply reverse connection protection, surge absorption, load short circuit protection, output reverse connection protection
    Ambient Temperature RangeDuring operation and storage: -25 to +70°C (but do not freeze or condense)
    Ambient Humidity RangeDuring operation and storage: 35 to 95% RH (but no condensation)
    Temperature effectsWithin ±15% of detection distance at +23°C within the temperature range of -25 to +70°C
    Voltage effectWithin ±15% of the rated power supply voltage, within ±2.5% of the detection distance at the rated power supply voltage
    Insulation resistance50MΩ or more (DC500V megger) between live parts and case
    Withstand voltageAC500V 50/60Hz 1min Between live parts and case
    Vibration (durability)10-55Hz double amplitude 1.5mm X, Y, Z 2 hours each direction
    Impact (durability)500m/s210 times each in X, Y, and Z directions
    Protective structureIEC standard IP67, Omron in-house standard oil resistance *6
    Connection methodCord pull-out typecan becan becan be
    M8 connector relay typecan becan becan be
    M8 connector typecan benonecan be
    Weight
    (packaged
    )
    Cord pull-out typeApprox. 55gApprox. 55gApprox. 30gApprox. 30gApprox. 35gApprox. 40g
    M8 connector relay typeApprox. 20gApprox. 25gApprox. 20gApprox. 20gApprox. 20gApprox. 20g
    M8 connector typeApprox. 10gApprox. 15g--Approx. 15gApprox. 15g
    Proximity Sensors MaterialcaseSUS303 (EN1.4305) *7
    Detection surfaceHeat-resistant ABS
    Fastening nut *8noneSUS430 (EN1.4016) *7
    Toothed washer *8noneSUS430 (EN1.4016) *7
    codePolyvinyl chloride (PVC)
    accessoriesoperating instructionscan be
    Model Labelcan be
    Mounting bracketSold separately

    *1.Using Proximity Sensors within the set distance will provide high-speed response and more stable repeatability.
    *2.The response frequency is the average value.
    *3.Using a 12V power supply will provide more stable repeatability because it is less susceptible to internal self-heating.
    *4.A control output of 20mA or less will provide more stable repeatability because it is less susceptible to internal self-heating.
    *5.φ3, M4: Load current 50mA, when the cord length is
        2mφ4, φ5.4, M5: Load current 100mA, when the cord length is 2mφ6.5
        : Load current 200mA when the cord length is 2m
    *6.Omron's in-house oil resistance standard: Performance against non-soluble oil. (Test conditions are shown in the figure below)
    *7.Material name of the Proximity Sensors EN standard.
    *8.Two tightening nuts, one toothed washer.

    Oil resistance test condition of Proximity Sensors

    After the test time has elapsed, we have confirmed that there are no problems with the following characteristics:
    (1) Appearance (no damage that affects product characteristics)
    (2) Proximity Sensors Operation check (ON/OFF)
    (3) Proximity Sensors Insulation resistance (50MΩ or more, 500VDC megger)
    (4) Withstand voltage (AC500V for 1 minute)
    (5) Water resistance (IP67)
    Small diameter type proximity sensor E2E Oil resistance test condition

    OMRON Proximity Sensors

    E2E (Small-diameter) Data Sheet for Proximity Sensors

    Proximity Sensors
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    E2E Small-Diameter Proximity Sensor | OMRON | MISUMI Thailand