Compact Basic Switch V

Caution
- The product images are representative only.
Product Description
Compact basic switch thoroughly pursuing reliability and safety.
[Features]
· Omron's best-selling micro switch, available in a wide variety of types from 10 A to 21 A
· Can be used for applications such as current interruption when opening or closing doors
· Available in two types of cases: thermoplastic and thermoset Meets a variety of requirements, including heat resistance and tracking resistance
Drawing
Thermoplastic case V-21/V-16/V-11/V-21 (IN)


*1. The dimensional tolerance of the parts not specified in the above drawing is +/- 0.4 mm.
*2. The values for operating characteristics apply to operation in the A direction (down).
Specifications Table
Performance
| Items | Part number | ||||||
|---|---|---|---|---|---|---|---|
| V-10 series | V-11 series | V-15 series | V-16 Series | V-21 Series | V-21 (IN) Series | ||
| Allowable operation speed | 0.1 mm to 1 m/s (for pin push button type) | ||||||
| Allowable operation Frequency | Mechanical | 600 times/min (for pin push button type) | |||||
| Electrical | 60 times/min | ||||||
| Insulation resistance | 100 MΩ or higher (at 500 V DC with insulation resistance tester) | ||||||
| Contact resistance (initial value) | 15 mΩ or less | ||||||
| Withstand voltage*1 | Between terminals of the same polarity | 1,000 V AC 50/60 Hz for 1 min | |||||
| Between current-carrying metal parts and ground | AC1,500V 50/60 Hz 1 min | AC2,000V 50/60 Hz 1 min | AC1,500V 50/60 Hz 1 min | 2,000 V AC 50/60 Hz for 1 min | |||
| Between each terminal and non-current-carrying metal parts | AC1,500V 50/60 Hz 1 min | AC2,000V 50/60 Hz 1 min | AC1,500V 50/60 Hz 1 min | 2,000 V AC 50/60 Hz for 1 min | |||
| Vibration*2 | Malfunction | Frequency 10 to 55 Hz double amplitude 1.5 mm | |||||
| Impact*2 | Endurance | Max. 1,000 m/s2 | |||||
| Malfunction | Max. 200 m/s2 | Max. 300 m/s2 | |||||
| Durability | Mechanical | More than 50 million times (60 times/min) | |||||
| Electrical | More than 300,000 times (30 times/min) Heat Resistant type: more than 50,000 times (30 times/min) | More than 300,000 times (30 times/min) | More than 100,000 times (30 times/min) Heat Resistant type: more than 20,000 times (30 times/min) | More than 100,000 times (30 times/min) | |||
| Protective Structure | IEC standard IP40 | ||||||
| Appliance Class | Class I | ||||||
| PTI (Proof tracking index) | 175 | ||||||
| Operating temperature range | -25 to +105℃ * V-21 series: -25 to +80℃ (heat-resistant type: -25 to +150℃) 60% RH or less (no freezing or condensation) | ||||||
| Operating humidity range | 85% RH or less (at +5 to +35℃) | ||||||
| Weight | Approximately 62 g (for pin push button type) | ||||||
*The values given above are initial values.
* 1. The withstanding voltages are those when a separator is used.
*2. The given values apply to the free position and total travel position for the pin push button type; the total travel position for the lever type. The closed or open circuit of the contact is within 1 ms.
Product Specification
Operating characteristics
| Type | Operating characteristics | |||||
|---|---|---|---|---|---|---|
| Operating force | Release force | Pre travel | Over travel | Movement differential | Operating position | |
| max.OF | min. RF | max. PT | min. OT | max. MD | OP | |
| V-21-1*6 V-16-1*6 | 3.92N | 0.78N | 1.2 mm | 1.0 mm | 0.4 mm | 14.7 +/- 0.4 mm |
| V-16-1*5 | 1.96 N | 0.49 N | ||||
| V-11-1*4 | 0.98 N | 0.20 N | ||||
| V-211-1*6 V-161-1*6 | 3.92N | 0.49 N | 1.6 mm | 0.8 mm | 0.6 mm | 15.2 +/- 0.5 mm |
| V-161-1*5 | 1.96 N | 0.49 N | ||||
| V-111-1*4 | 0.98 N | 0.15 N | ||||
| V-212-1*6 V-162-1*6 | 2.45 N | 0.25 N | 4.0 mm | 1.6 mm | 1.5 mm | 15.2 +/- 1.2 mm |
| V-162-1*5 | 1.23 N | 0.14 N | ||||
| V-112-1*4 | 0.59 N | 0.06 N | ||||
| V-213-1*6 V-163-1*6 | 1.27N | 0.12N | 9.0 mm | 2.0 mm | 2.8 mm | 15.2 (-3.2 to +2.6) mm |
| V-163-1*5 | 0.69N | 0.06 N | ||||
| V-113-1*4 | 0.34N | - | 9.0 mm | 3.2 mm | 2.8 mm | 15.2+/-2.6 mm |
| V-214-1*6 V-164-1*6 | 2.45 N | 0.25 N | 4.0 mm | 1.6 mm | 1.5 mm | 18.7+/-12 mm |
| V-164-1*5 | 1.23 N | 0.14 N | ||||
| V-114-1*4 | 0.59 N | 0.06 N | ||||
| V-215-1*6 V-165-1*6 | 4.71N | 0.49 N | 1.6 mm | 0.8 mm | 0.6 mm | 20.7+/-0.6 mm |
| V-165-1*5 | 2.35N | 0.49 N | ||||
| V-115-1*4 | 1.18 N | 0.15 N | ||||
| V-216-1*6 V-166-1*6 | 2.45 N | 0.25 N | 4.0 mm | 1.6 mm | 1.5 mm | 20.7+/-1.2 mm |
| V-166-1*5 | 1.23 N | 0.14 N | ||||
| V-116-1*4 | 0.59 N | 0.06 N | ||||
*The values for operating characteristics apply to operation in the A direction (down).
Model number display
Model Standard

Contact Specifications



Terminal Type/Shape

*The above is for a contact specification of 1c. 1a and 1b have 2 terminals. For terminal locations, see "Contact Specifications."
Technical Information
Contact Specifications
| Items | Type | ||||||
|---|---|---|---|---|---|---|---|
| V-21 | V-16 | V-15 | V-11 | V-10 | V-21 (IN) | ||
| Contact | Specifications | Rivet | |||||
| Material | Silver Alloy | Silver | Indium alloy | ||||
| Interval (standard value) | 1 mm (F gap) | ||||||
| Inrush Current | Normally closed | Max. 50 A | Max. 40 A | Max. 36 A | Max. 24 A | Max. 50 A | |
| Normally open | |||||||
| Minimum applicable load (reference value) | 5 V DC 160 mA | ||||||
Rated conditions
| Model | Rated Voltage | Items |
|---|---|---|
| Resistant load | ||
| V-21 series | AC250V | 21A |
| DC125V DC250V | 0.6 A 0.3 A | |
| V-16 series | AC250V | 16A |
| DC125V DC250V | 0.6 A 0.3 A | |
| V-15 series | AC250V | 15A |
| DC125V DC250V | 0.6 A 0.3 A | |
| V-11 series | AC250V | 11A |
| DC125V DC250V | 0.6 A 0.3 A | |
| V-10 series | AC250V | 10A |
| DC125V DC250V | 0.6 A 0.3 A | |
| V-21 (IN) series | DC30V | 12A |
*The above ratings are based on tests conducted under the following conditions.
(1) Ambient temperature: 20+/-2°C
(2) Ambient humidity: 65 +/- 5% RH
(3) Operation frequency: 30 times/min
Usage Examples
Installation
The switch should be securely installed using M3 screws and plain washers or spring lock washers, etc. The tightening torque should be 0.39 to 0.59 N⋅m.
Mounting Hole Dimensions

Cautions and Prohibitions
Safety Precautions
About Soldering
- Connection to soldering terminals
As a general rule, the processing time for soldering should be 5 seconds or less at a soldering iron tip of 60 W (iron tip temperature +250 to 350℃), and no external force should be applied for 1 minute after soldering.
Flux should be used in minimum quantities. If flux enters inside the switch, it may cause contact failure. - Connection to #187 tab terminal
Use a #187 tab receptacle and insert it straight into the terminal.
Excessive external force applied to the terminals from the horizontal or vertical direction may cause deformation of the terminals and damage to the housing. - Connection to #250 tab terminal
Use a #250 tab receptacle and insert it straight into the terminal.
Excessive external force applied to the terminals from the horizontal or vertical direction may cause deformation of the terminals and damage to the housing.