AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK

Brand :
OMRON

Caution

  • Product images, including shape and color, may differ from the actual product.

Product Description

Photoelectric sensor compatible with AC/DC power supply.
[Features]
E3JK
· Approximately 8 times longer detection distance compared to conventional models (transmittance type, diffuse reflection type) (transmittance type: 40 m, retroreflective: 7 m, diffuse reflection: 2.5 m)
· Equipped with a red LED that makes the spot visible
· A large indicator light that can be seen even from a distance
· Improved operability (sensitivity adjustment volume, larger operating mode selector switch)
· Free power supply input (DC24-240 V/AC24-240 V) (DC type also available)
· Infrared LED type is also available
E3JM
· Achieves Total Cost Reduction
· Thoroughly pursues ease of wiring and adjustment

Drawing

Model E3JK-T*1*

AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK Model E3JK-T*1* external shape

Model E3JK-R*1*/Model E3JK-D*1*

AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK Model E3JK-R*1*/Model E3JK-D*1* external shape

Model E3JM-10*4 (T) -NN

AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK Model E3JM-10*4(T)-NN external shape

*1. Emitter: power supply indicator light
    Receiver: light indicator (without timer function)
              operation indicator light (with timer function)
*2. Mounting brackets can also be used on the (A) surface

Model E3JM-R4*4 (T) / Model E3JM-DS70*4 (T)

AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK Model E3JM-R4*4(T)/Model E3JM-DS70*4(T) external shape diagram

*1. Light indicator (without timer function)
    Operation indicator light (with timer function)
*2. Metal fitting can also be used for installation on surface (A)

Product Specification

E3JK Rating / Performance

ItemsSensing methodTransmittance type
TypeType E3JK-TR11-*Type E3JK-TR12-*Type E3JK-TR14-*
Sensing Distance40 m5 m5 m
Standard detected object⌀17 mm or larger opaque object
Hysteresis-
Direction angleEmitter and receiver: 3° or more each
Light source (emission wavelength)Red light emitting diode (624 nm)Infrared emitting diode (850 nm)
Power supply voltage24 to 240 V DC +/- 10%
Ripple (p-p) 10% or less
24 to 240 V AC +/- 10%, 50/60 Hz
Power consumption/currentDC3 W or less (projector: 1.5 W or less, receiver: 1.5 W or less)
AC3 W or less (projector: 1.5 W or less, receiver: 1.5 W or less)
Control outputRelay output: 1c contact
250 V AC 3 A (cos ⌀ = 1) or less,
5 V DC 10 mA or more
Light-ON/Dark-ON
switch changeover type
Protection circuit-
Lifespan (relay output)Mechanical50,000,000 times or more (opening and closing frequency 18,000 times/hour)
Electrical100,000 times or more (opening and closing frequency 1,800 times/hour)
Response time20 ms or less
Sensitivity AdjustmentSingle-turn volume, receiver (Model E3JK-TR1*-D) only
Operating ambient illuminanceLight-receiving surface illuminance, incandescent lamp: 3,000 lx or less, sunlight: 11,000 lx or less
Ambient temperature rangeDuring operation: -25 to +55°C, when stored: -40 to +70°C (no freezing or condensation)
Ambient humidity rangeDuring operation: 35 to 85% RH, when stored: 35 to 95%RH (no condensation)
Insulation resistance20 MΩ or more (500 V DC insulation resistance tester)
Withstand voltage1,500 V AC 50/60 Hz for 1 min
VibrationEndurance10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z
Malfunction10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z
ImpactEndurance500 m/s2  in each direction of X, Y, and Z, 3 times
Malfunction100 m/s2  3 times for each X, Y, Z direction
Protective StructureIEC standard IP64
Connection methodPre-wired type (standard cord length 2 m)
Weight (packed state)Approx. 350 g
MaterialCaseABS
Lens section/
Display window section
Metacrylate resin
VolumePOM
CablePVC
Cable bending radiusR18
AccessoryInstruction manual, mounting metal fitting (only for model E3JK-TR1*-C)

 

E3JM Rating / Performance

ItemsSensing methodTransmittance typeRetroreflective model (with M.S.R function)Diffuse reflection model
TypeModel E3JM-10*4 (T) -NNModel E3JM-R4*4(T)Model E3JM-DS70*4(T)
Sensing Distance10 m4 m (when using Model E39-R1)700 mm (White Paper 200 x 200 mm)
Standard detected object⌀14.8 mm or larger opaque object⌀75 mm or larger opaque object-
Hysteresis-20% or less of detection distance
Direction angleEmitter and receiver: 3 to 20° each1 to 5°-
Light source (emission wavelength)Infrared emitting diode (950 nm)Red light emitting diode (660 nm)Infrared emitting diode (950 nm)
Power supply voltageDC12–240 V +/-10% ripple (p-p) 10% or less, AC24–240 V +/-10% 50/60 Hz
Power consumptionDC3 W or less
(Projector: 1 W or less, receiver: 2 W or less)
2 W or less
AC3 W or less
(Projector: 1 W or less, receiver: 2 W or less)
2 W or less
Control outputRelay output (Model E3JM-**M4 (T) type): 1c contact 250 V AC 3 A (cos ⌀ = 1) max., 5 V DC 10 mA min.
DC non-contact output (Model E3JM-**S4 (T) type): 48 V DC 100 mA max. (residual voltage 2 V max.)
Light-ON/Dark-ON switch changeover type
Lifespan (relay output)Mechanical50,000,000 times or more (opening and closing frequency 18,000 times/hour)
Electrical100,000 times or more (opening and closing frequency 1,800 times/hour)
Response timerelay output(Model E3JM-**M4 (T) type) Operation/Reset: 30 ms or less each
DC no contact output(Model E3JM-**S4 (T) type) Operation/Reset: 5 ms or less each
Sensitivity Adjustment-1-rotation potentiometer
Timer function *ON delay, OFF delay, one-shot delay, switch-selectable
Timer time: 0.1 to 5 s (adjustable) (E3JM-***4T type only)
Operating ambient illuminanceLight-receiving surface illuminance, incandescent lamp: 3,000 lx or less
Ambient temperature rangeDuring operation: -25 to +55°C, when stored: -30 to +70°C (no freezing or condensation)
Ambient humidity rangeDuring operation: 45 to 85% RH, when stored: 35 to 95%RH (no condensation)
Insulation resistance20 MΩ or more (500 V DC insulation resistance tester)
Withstand voltage2,000 V AC 50/60 Hz for 1 min
VibrationEndurance10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z
Malfunction10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z
ImpactEndurance500 m/s2 in Each X, Y, Z Direction 3 times
Malfunction100 m/s2 3 times for XYZ direction each
Protective StructureIEC standard IP66
Connection methodTerminal block type
Weight (packed state)Approx. 270 gApprox. 160 g
MaterialCaseABS
Lens sectionMetacrylate resin
coverpolycarbonate
Mounting bracketSteel
AccessoryMounting bracket (with screws), nut, terminal protective cover, complete set of cord installation nuts (except for "-US" type), instruction manual,
reflector (retroreflective type only)

*For sensors with timer function (Model E3JM-***4T), the timer cannot be disabled.

Usage Example

E3JK

AC/DC universal voltage power supply type photoelectric sensor E3JM/E3JK E3JK application examples
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat