(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A proximity sensor that's resistant to cutting fluid and suppresses breakdown due to ingress of cutting fluid
[Features]
· Uses a fluorine resin cable that's resistant to cutting fluid
· Cutting fluid ingress is prevented by a sealing method with no gaps at the cable joint and resin filling
· Protection Degree IP67G (JIS C 0920 Annex 1)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Case Material | Screw Detection Head Size | Types | Operation Mode | Connection Method | Cable Length (m) | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,360.00 ฿ 4,769.36 | PROXIMITY SENSORS | 1 Piece(s) | 6 Day(s) | ~2 | [Stainless Steel] Stainless Steel (SUS303) | M8 | Standard Type | NO | Pre-wired model | 2 | 2±10% | ||
฿ 7,717.00 ฿ 6,165.88 | OMRON PROXIMITY SENSOR | 1 Piece(s) | 6 Day(s) | ~2 | [Stainless Steel] Stainless Steel (SUS303) | M8 | Standard Type | NO | Pre-wired model | 5 | 2±10% | ||
฿ 7,225.00 ฿ 5,779.28 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~2 | [Stainless Steel] Stainless Steel (SUS303) | M8 | Standard Type | NO | Pre-wired smartclick connector model (M12) | 0.3 | 2±10% | ||
฿ 9,013.00 ฿ 7,211.30 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~2 | [Stainless Steel] Stainless Steel (SUS303) | M8 | Standard Type | NC | Pre-wired model | 2 | 2±10% | ||
฿ 6,888.00 ฿ 3,899.30 | OMRON PROXIMITY SENSOR | 1 Piece(s) | Same day | ~3 | Brass Nickel Plated | M12 | Standard Type | NO | Pre-wired model | 2 | 3±10% | ||
฿ 8,244.00 ฿ 4,842.53 | OMRON PROXIMITY SENSOR | 1 Piece(s) | Same day | ~3 | Brass Nickel Plated | M12 | Standard Type | NO | Pre-wired model | 5 | 3±10% | ||
฿ 9,759.00 ฿ 6,636.12 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~3 | Brass Nickel Plated | M12 | Standard Type | NO | Pre-wired smartclick connector model (M12) | 0.3 | 3±10% | ||
฿ 8,470.00 ฿ 6,776.00 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~3 | Brass Nickel Plated | M12 | Standard Type | NC | Pre-wired model | 2 | 3±10% | ||
฿ 7,777.00 ฿ 5,999.96 | OMRON PROXIMITY SENSOR | 1 Piece(s) | Same day | ~10 | Brass Nickel Plated | M18 | Standard Type | NO | Pre-wired model | 2 | 7±10% | ||
฿ 11,118.00 ฿ 7,560.24 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~10 | Brass Nickel Plated | M18 | Standard Type | NO | Pre-wired smartclick connector model (M12) | 0.3 | 7±10% | ||
฿ 11,183.00 ฿ 8,947.52 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | ~10 | Brass Nickel Plated | M30 | Standard Type | NO | Pre-wired model | 2 | 10±10% | ||
฿ 9,566.00 ฿ 7,648.02 | PROXIMITY SENSORS | 1 Piece(s) | 6 Day(s) | ~2 | Brass Nickel Plated | M12 | Aluminum Chip Countermeasure Type | NO | Pre-wired model | 2 | 2±10% | ||
฿ 10,605.00 ฿ 8,481.88 | PROXIMITY SENSORS | 1 Piece(s) | 6 Day(s) | ~2 | Brass Nickel Plated | M12 | Aluminum Chip Countermeasure Type | NO | Pre-wired smartclick connector model (M12) | 0.3 | 2±10% |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Oil Resistance Reinforcement |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front Surface | Detecting Surface Material | Polybutylene Terephthalate |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Protection Structure (DIN40050-9) | IP67G |
Power Supply Voltage | 10-30 VDC |
How can we improve?
How can we improve?