EE-SX77/SX87 Slim Compact Photomicrosensor

Brand :
OMRON

Caution

    Product Description

    [Features]
    · Small and thin, close attachment possible.
    · Easy to use as the indicator lights are visible from both sides.
    · Power supply voltage is 5 V DC to 24 V DC extensive.

    Slim Compact Photomicrosensor with Attached Cable

    EE-SX770 Series Catalog Page

    Key Specifications for Slim Compact Photomicrosensor with Attached Cable (EE-SX770/771/772/870/871/872 Series)

    Sensing MethodThrough-beam (slot type)
    Sensing Distance5 mm (slot width)
    Output TypeNPN / PNP (Light-ON / Dark-ON)
    Power Supply Voltage5 to 24 VDC ±10%
    Current ConsumptionNPN: 35 mA max / PNP: 30 mA max
    Response Frequency1 kHz (typ.)
    Light SourceGaAs infrared LED (peak wavelength: 940 nm)
    ProtectionOvercurrent protection built-in
    Ambient TemperatureOperating: -25°C to +55°C, Storage: -30°C to +80°C
    Humidity RangeOperating: 5–85% RH, Storage: 5–95% RH
    Vibration / Shock Resistance20–2,000 Hz, 1.5 mm / 500 m/s² (3 axes, 3 times each)
    Degree of ProtectionIEC60529 IP60
    CablePre-wired 2 m (PVC sheath)
    Casing MaterialPBT (polybutylene terephthalate)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    EE-SX77/SX87 Slim Compact Photomicrosensor | OMRON | MISUMI Thailand