Small Solenoid Lock / Safety Door Switch [D4SL-N]

Brand :
OMRON

Caution

    Product Description

    General-purpose enclosed switch with high shut-off capacity and high durability
    [Features]
    · ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
    · Highly durable and has a large shutoff capacity.
    · There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
    · Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
    · Models with ground terminals support CE Marking.
    · UL/CSA/CCC certified (contact the manufacturer for the certification format).

    Drawing

    Model D4SL-N****-*N (connector type)

    Compact Electromagnetic Lock Safety Door Switch D4SL-N Model D4SL-N****-*N (Connector Type) External Shape

    *If you insert a pin or similar protruding shape into the ⌀4.5 hole for fixing, you can mount it more securely.  

    Model D4SL-N****-* (Terminal Block Type)

    Compact Electromagnetic Lock Safety Door Switch D4SL-N Model D4SL-N****-* (Terminal Block Type) External Shape

    *If you insert a pin or similar protruding shape into the ⌀4.5 hole for fixing, you can mount it more securely.  

    Product Specification

    Performance

    Interlock typeType 2 (EN ISO 14119)
    Encoding levelLow level coded (EN ISO 14119)
    Protective structureIP67 *1
    TYPE 4X Indoor use only (UL, CSA)
    Durability*2MechanicalMore than 1 million times
    ElectricalMore than 150,000 times
    (at 125 V AC 1 A resistive load) *3
    Allowable operation speed0.05 to 1 m/s
    Allowable operation frequency4, 5 contact type: 30 times/min
    6 contact type: 5 times/min
    Direct opening force*4Minimum 60 N (EN60947-5-1)
    Direct opening stroke*4Minimum 15 mm (EN60947-5-1)
    Lock strength (Fzh) *5Minimum {1300} N
    Contact resistance200 mΩ or less
    Minimum applicable load*65 V DC 1 mA resistive load (N-level reference value)
    Rated insulation voltage (Ui)150 V (EN60947-5-1)
    Rated frequency50/60 Hz
    Appliance ClassClass II (double insulation)
    Pollution degree (operating environment)Pollution degree 3 (EN60947-5-1)
    Impulse
    Withstand voltage (Uimp)
    (EN60947-5-1)
    Between terminals of the same polarity1.5 kV
    Between different pole terminals1.5 kV
    Between each terminal and non-current-carrying metal part2.5 kV
    Insulation resistance100 MΩ or more (500 V DC insulation resistance tester)
    VibrationMalfunction10 to 55 Hz half amplitude 0.35 mm
    ImpactMalfunction80 m/s2 or more
    Endurance1000 m/s2 or more
    Conditional short circuit current100 A (EN60947-5-1)
    Rated contact current (Ith)2.5 A (11-42, 21-52, 21-22) 1 A  (others)
    Operating ambient temperature-10 to 55℃ (no freezing)
    Operating Ambient Humidity95% RH or less
    WeightResin head
    Approx. 290 g (connector type)
    Approx. 330 g (terminal block type)
    Metal head
    Approx. 370 g (connector type)
    Approx. 410 g (terminal block type)

    *1. The values given above are initial values.
    2. The switch contacts can be used for both general and micro loads; however, once a contact has switched a load, it cannot be used with a load of smaller capacity.
    The contact surface may become rough, which could compromise contact reliability.
    *1. This protective structure is based on test methods according to the standard (EN60947-5-1). Please confirm the sealing performance in advance under the actual operating environment and usage conditions.
    The switch box body is protected against the ingress of dust and water; however, please use it in a location where chips, oil, water, or chemicals will not come into contact with the operation key insertion opening of the head section.
    Otherwise, it may cause early wear, damage, or malfunction.
    *2. The durability conditions are based on an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH. For other detailed conditions, please contact the manufacturer.
    *3. Do not apply 125 V AC 1 A to more than three circuits.
    *4. Be sure to secure it to ensure safe use.
    *5. Based on the evaluation method of ISO 14119.
    *6. This value may vary depending on switching frequency, environmental conditions, and reliability level. Please check with the actual load in advance.

    Structure

    Model D4SL-N****-D*N connector type
    Model D4SL-N****-D* terminal block type
    Compact Electromagnetic Lock Safety Door Switch D4SL-N Model D4SL-N****-D*N Connector Type Structural Drawing
    Compact Electromagnetic Lock Safety Door Switch D4SL-N Model D4SL-N****-D* Terminal Block Type Structural Drawing

    *If you insert a pin or similar protruding shape into the ⌀4.5 hole for fixing, you can mount it more securely.

    Specifications Table

    Model D4SL-N****-*N (connector type)

    Model D4SL-N****-* (Terminal Block Type)

    Operating CharacteristicsModel D4SL-N***-***N
    Operation Key Insertion Force
    Operation Key Withdrawal Force
    Max 15N
    Max 30N
    Movement Until OperationMax 15mm
    Movement Until Mechanical LockMin 3mm
    Operating CharacteristicsModel D4SL-N****-*
    Operation Key Insertion Force
    Operation Key Withdrawal Force
    Max 15N
    Max 30N
    Movement Until OperationMax 15mm
    Movement Until Mechanical LockMin 3mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small Solenoid Lock / Safety Door Switch [D4SL-N] | OMRON | MISUMI Thailand