• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M Class Insert (with MW Breaker) DNMX○○○-MW (Part Numbers)

Part Number
DNMX150408-MW-UC5105
DNMX150408-MW-UC5115
DNMX150408-MW-UE6105
DNMX150408-MW-UE6110
DNMX150412-MW-UC5105
DNMX150412-MW-UC5115
DNMX150412-MW-UE6105
DNMX150412-MW-UE6110
DNMX150608-MW-UC5105
DNMX150608-MW-UC5115
DNMX150608-MW-UE6105
DNMX150608-MW-UE6110
DNMX150608-MW-US7020
DNMX150612-MW-UE6105
DNMX150612-MW-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Breaker
3 Day(s) or more Cast Iron0.80.8DNMX150408-MWUC5105CoatingWith Breaker
3 Day(s) or more Cast Iron0.80.8DNMX150408-MWUC5115CoatingWith Breaker
3 Day(s) or more Steel0.80.8DNMX150408-MWUE6105CoatingWith Breaker
3 Day(s) or more Steel0.80.8DNMX150408-MWUE6110CoatingWith Breaker
3 Day(s) or more Cast Iron1.21.2DNMX150412-MWUC5105CoatingWith Breaker
3 Day(s) or more Cast Iron1.21.2DNMX150412-MWUC5115CoatingWith Breaker
3 Day(s) or more Steel1.21.2DNMX150412-MWUE6105CoatingWith Breaker
3 Day(s) or more Steel1.21.2DNMX150412-MWUE6110CoatingWith Breaker
3 Day(s) or more Cast Iron0.80.8DNMX150608-MWUC5105CoatingWith Breaker
3 Day(s) or more Cast Iron0.80.8DNMX150608-MWUC5115CoatingWith Breaker
3 Day(s) or more Steel0.80.8DNMX150608-MWUE6105CoatingWith Breaker
3 Day(s) or more Steel0.80.8DNMX150608-MWUE6110CoatingWith Breaker
3 Day(s) or more Stainless Steel0.80.8DNMX150608-MWUS7020CoatingWith Breaker
3 Day(s) or more Steel1.21.2DNMX150612-MWUE6105CoatingWith Breaker
3 Day(s) or more Steel1.21.2DNMX150612-MWUE6110CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)