(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’. เนื่องจาก Microsoft จะหยุดให้การสนับสนุนระบบปฏิบัติการ Windows 7 ตั้งแต่วันที่ 14 มกราคม 2563 และอาจส่งผลให้ผู้ใช้ระบบปฏิบัติการ Windows 7 ไม่สามารถใช้งานเว็บไซต์มิซูมิได้อย่างสมบูรณ์ กรุณาอัพเดทระบบและบราวเซอร์ตามเงื่อนไขระบบที่รองรับมิซูมิเว็บไซต์

  • เนื่องจากวันหยุดเทศกาลตรุษจีน ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 22 - 30 มกราคม 2563 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ >>คลิก
    According to upcoming Chinese's New Year, Some suppliers will be holiday during 22 - 30 January 2020 and it may cause some of product take longer than standard lead time. >>click

Drive equipment high rigidity cylinder mini guide slide

Drive equipment high rigidity cylinder mini guide slide

Compact design with integrated table, guide and cylinder, high precision mounting and you can change the direction of sensor switch and piping after purchase.

PDF

Japanese Only

Part Number
MGA4.5X5-L
MGA4.5X5-R
MGA4.5X10-L
MGA4.5X10-R
MGA6X5-L
MGA6X5-R
MGA6X10-L
MGA6X10-R
MGA6X15-L
MGA6X15-R
MGA8X10-L
MGA8X10-R
MGA8X20-L
MGA8X20-R
MGA8X30-L
MGA8X30-R
MGA10X10-L
MGA10X10-R
MGA10X20-L
MGA10X30-R
MGA12X10-L
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Piping Specification
2 Day(s) or more 5424.530~50018103926730.70.20.240.220.29Left hand side as seen from the rod side
6 Day(s) or more 5424.530~50018103926730.70.20.240.220.29Right hand side as seen from the rod side
2 Day(s) or more 10424.530~50018103926730.70.20.240.220.29Left hand side as seen from the rod side
8 Day(s) or more 10424.530~50018103926730.70.20.240.220.29Right hand side as seen from the rod side
6 Day(s) or more 544630~50020124177340.70.20.280.230.34Left hand side as seen from the rod side
6 Day(s) or more 544630~50020124177340.70.20.280.230.34Right hand side as seen from the rod side
6 Day(s) or more 1044630~50020124177340.70.20.280.230.34Left hand side as seen from the rod side
6 Day(s) or more 1044630~50020124177340.70.20.280.230.34Right hand side as seen from the rod side
6 Day(s) or more 1549630~50020124177340.70.20.280.230.34Left hand side as seen from the rod side
6 Day(s) or more 1549630~50020124177340.70.20.280.230.34Right hand side as seen from the rod side
6 Day(s) or more 1044830~50024144177340.70.150.280.380.34Left hand side as seen from the rod side
6 Day(s) or more 1044830~50024144177340.70.150.280.380.34Right hand side as seen from the rod side
6 Day(s) or more 2054830~50024144177340.70.150.280.380.34Left hand side as seen from the rod side
15 Day(s) or more 2054830~50024144177340.70.150.280.380.34Right hand side as seen from the rod side
2 Day(s) or more 3064830~50024144177340.70.150.280.380.34Left hand side as seen from the rod side
6 Day(s) or more 3064830~50024144177340.70.150.280.380.34Right hand side as seen from the rod side
15 Day(s) or more 10471030~50026164177340.70.150.280.380.34Left hand side as seen from the rod side
2 Day(s) or more 10471030~50026164177340.70.150.280.380.34Right hand side as seen from the rod side
2 Day(s) or more 20571030~50026164177340.70.150.280.380.34Left hand side as seen from the rod side
6 Day(s) or more 30671030~50026164177340.70.150.280.380.34Right hand side as seen from the rod side
2 Day(s) or more 10671220~5003418171026900.70.11.52.61.7Left hand side as seen from the rod side

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type L-Shaped Table Type Table Material Stainless Steel Environment General Purpose
Guide Type Linear Guide Table Parallelism(µm) 30 Cylinder Function Standard
Magnet/Sensor Rail No Connection Dia. M3X0.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)