Features
- 1.All models fully comply with IEC regulations
- 2.Units can be mounted on a standard 35mm IEC rail
- 3.Residual current circuit breakers use an original Mitsubishi Electric IC securing reliable earth-leakage protection
- 4.High current-limiting performance
- 5.Compliance with IP2X protection rating
- 6.All models are compatible with reverse connection
- 7.DC circuit-compatible model (BH-D10) added to product line-up
Product Line-up
| Model type | No of poles (P) | Rating | Instantaneous tripping |
Voltage (V) | Short-Circuit capacity (kA) |
Compliance standard |
|
|---|---|---|---|---|---|---|---|
| MBC | BH-D6 | 1, 2, 3, 4(3+N) | 0.5∼63A | TYPE B, C, D | 230/400AC | 6 | IEC60898-1 |
| 1+N | 0.5∼40A | TYPE B, C | 230AC | ||||
| BH-D10 | 1, 2, 3, 4(3+N) | 0.5∼63A | TYPE B, C, D | 230/400AC | 10 | IEC60898-1 | |
| BH-D10 (For DC) |
1 | 0.5∼63A | TYPE B, C | 125DC | 10 | IEC60898-2 | |
| 2 | 250DC | ||||||
| BH-DN | 1+N | 6∼20A | TYPE C | 230AC | 4.5 | IEC60898-1 | |
| RCCB | BV-D | 2(1+N), 4(3+N) | 25, 40, 63A | - | 230/400AC | - | IEC61008 |
| RCBO | BV-DN | 1+N | 6∼40A | TYPE C | 230AC | 4.5 | IEC61009 |
| Isolating Switch |
KB-D | 1, 2, 3, 4(3+N) | 32, 63, 80A | - | 230/400AC | - | IEC60947-3 |




