(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งปรับราคาสินค้า | Price Adjustment Effective from 1 July 2026 > คลิก
  • แจ้งวันหยุดทำการเดือนกรกฎาคมและสิงหาคม 2569 | Notice holiday in July and August 2026 > คลิก

Gear Motors

Gear motors are drive devices that combine an induction motor and gears, and have an added reduction drive mechanism. The reduction drive gear ratio can increase the torque by reducing the speed of the motor's output shaft. This technique enables relatively large torques to be extracted from small-capacity motors. Models can be selected to match various operating environments, such as waterproof, dust-proof and low-noise types. Mounting space has been reduced to make the motors suitable for applications requiring smaller and lighter equipment.
Filter By
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 14 Day(s) or Less
  • Others
32 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Small Gear Motor 0.1-3.7KW

    Recommended

    MiSUMi C-VALUE

    Small Gear Motor 0.1-3.7KW

    MiSUMi C-VALUE

    Small Gear Motor 0.1-3.7KW launched as MISUMI Economy series
    【Outline drawings】
    Detailed outline drawings
    Detailed wiring diagrams
    Detailed technical data
    【Usage】
    - Geared motors used in various industrial fields, from general drives such as industrial automation equipment, food packaging machines, and conveyors to low-speed, high-torque drives.
    【Product Features】
    - Provides stable torque output and long service life with high-precision helical gears and a low-noise structure,
     and can be widely applied to various equipment with multiple gear ratios and power options.
    - Compatible with both single-phase and three-phase power, a general-purpose induction geared motor that meets global standards.



    Recommended
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GTR gear motor (15W–90W) concentric hollow shaft/concentric solid shaft with motor

    GTR gear motor (15W–90W) concentric hollow shaft/concentric solid shaft with motor

    NISSEI

    This is a compact gear motor with an integrated gear head. Please select based on ease of use.
    From: ฿ 6,600.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W to 90W) Parallel Shaft Motor Mounted

    Gear Motor GTR (15W to 90W) Parallel Shaft Motor Mounted

    NISSEI

    A compact gear motor that integrates a gear head.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 6,600.00
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W to 90W) Parallel Shaft Brake Motor Mounted

    Gear Motor GTR (15W to 90W) Parallel Shaft Brake Motor Mounted

    NISSEI

    A compact gear motor that integrates a gear head.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 12,583.33
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gear Motor Enclosed Fan Cooled SF-QRGH
    Until 31/03/2027
    Gear Motor Enclosed Fan Cooled SF-QRGH
    Gear Motor Enclosed Fan Cooled SF-QRGH
    Gear Motor Enclosed Fan Cooled SF-QRGH

    Sale
    Until 31/03/2027

    Gear Motor Enclosed Fan Cooled SF-QRGH

    MITSUBISHI

    Gear motor SF-QRGH is steel frame three phase motor class
    IE1 coupled with Mitsubishi Electric gear box. High technology
    and precision gear cutting make the product to be realized in low
    noise operation.
    From: ฿ 15,683.33
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W to 90W) Orthogonal Shaft Motor Mounted

    Gear Motor GTR (15W to 90W) Orthogonal Shaft Motor Mounted

    NISSEI

    A compact gear motor that integrates a gear head.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 6,600.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor, GA Series (Horizontal Type Leg Mounting)

    Gear Motor, GA Series (Horizontal Type Leg Mounting)

    HITACHISANKI

    Hitachi brand grease lubricated gear motors are available for use in various fields. Its low noise and compact long life design, which coming from combination of specially designed gear head and high quality level of motors, will enable smooth operation without having less troubles. GA models are ideal for general purpose use which covers medium impact loads.
    From: ฿ 15,196.09
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR Orthogonal Axis・ Waterproof Brake Motor Mounted(IP65)

    Gear Motor GTR Orthogonal Axis・ Waterproof Brake Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 14,966.67
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Astero Gear Motor

    Astero Gear Motor

    SUMITOMO

    Structure with motor and gearhead that are easy to use. Customer can independently and freely assemble the gearhead.
    From: ฿ 3,667.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gear Motor Enclosed Fan Cooled SF-QRGC
    Until 31/03/2027
    Gear Motor Enclosed Fan Cooled SF-QRGC
    Gear Motor Enclosed Fan Cooled SF-QRGC
    Gear Motor Enclosed Fan Cooled SF-QRGC

    Sale
    Until 31/03/2027

    Gear Motor Enclosed Fan Cooled SF-QRGC

    MITSUBISHI

    Gear Motor SF-QRGC is steel frame three phase motor class
    IE1 coupled with Sumitomo Cyclo-Drive gear box. Rollers
    structure of gear system can absorb 500% shock load without
    damage.
    From: ฿ 20,383.33
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    SG-P1 Three-Phase Parallel Shaft Gear Motor

    SG-P1 Three-Phase Parallel Shaft Gear Motor

    SIGMAGIKEN

    [Features]
    · Casing design is totally new, with improved strength. Internal gears have been given a tough and low noise finishing by using a unique machining technology.
    · Use of aluminum extrusion in the three-phase motor makes it significantly lightweight and compact.
    · All three-phase and single-phase models come with standard terminal boxes. Can be freely positioned. Ease of use of the three-phase motor has been improvised by attaching a terminal block.
    From: ฿ 10,217.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor, GH Series (Horizontal Type Leg Mounting)

    Gear Motor, GH Series (Horizontal Type Leg Mounting)

    HITACHISANKI

    Hitachi brand grease lubricated gear motors are available for use in various fields. Its low noise and compact long life design, which coming from combination of specially designed gear head and high quality level of motors, will enable smooth operation without having less troubles. GH models are ideal for general purpose use which covers medium impact loads.
    From: ฿ 16,716.67
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three-Phase Geared Motor Parallel Shaft VX Series

    Three-Phase Geared Motor Parallel Shaft VX Series

    FUJI HENSOKUKI

    [Features]
    · Inverter operation.
    · Comes with manual brake release device.
    · The terminal BOX position can be changed in 90° increments.
    · Low noise and long lifespan.
    · Maintenance-free.
    · Standard type
    Geared motor compatible with top runner standards.
    Variable voltage motor.
    Uses low noise fanless motor.
    Enhanced grease leakage prevention.
    Small and weight reduced.
    · Waterproof type
    Strong waterproof structure.
    High level rust-prevention effect.
    7-voltage motor.
    [Applications]
    · Environments in which there are jets of water (indoor, outdoor, waterproof type).
    · Environments in which there is a lot of dust (indoor, outdoor, waterproof type).
    From: ฿ 10,384.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W~90W) Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted

    Gear Motor GTR (15W~90W) Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted

    NISSEI

    A compact gear motor that integrates a gear head.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 12,583.33
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W~90W) Parallel Axis・ Waterproof Motor Mounted(IP65)

    Gear Motor GTR (15W~90W) Parallel Axis・ Waterproof Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 9,016.67
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65)

    Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 14,817.44
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (0.05kW~0.4kW) Hollow Shaft/Solid Axis・ Motor Mounted

    Gear Motor GTR (0.05kW~0.4kW) Hollow Shaft/Solid Axis・ Motor Mounted

    NISSEI

    We offer a wide range of products and products with various gear ratios on the same delivery date.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 13,283.33
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Efficiency Gear Motor CA Series

    Standard Efficiency Gear Motor CA Series

    HITACHISANKI

    The gear motor is made by Hitachi. The manufacturer can meet a wide range of needs with the manufacturer's extensive lineup.
    From: ฿ 11,667.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Motor Mounted(IP65)

    Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 10,383.33
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SG-P1 - Three-Phase Gear Motor with Clutch Brake

    SG-P1 - Three-Phase Gear Motor with Clutch Brake

    SIGMAGIKEN

    Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
    From: ฿ 47,500.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W to 90W) Orthogonal Shaft Brake Motor Mounted

    Gear Motor GTR (15W to 90W) Orthogonal Shaft Brake Motor Mounted

    NISSEI

    A compact gear motor that integrates a gear head.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 12,583.33
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (0.1kW~0.4kW) Hollow Shaft/Solid Axis・ Brake Motor Mounted

    Gear Motor GTR (0.1kW~0.4kW) Hollow Shaft/Solid Axis・ Brake Motor Mounted

    NISSEI

    We offer a wide range of products and products with various gear ratios on the same delivery date.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 22,100.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SG-P1 Single Phase Gear Motor

    SG-P1 Single Phase Gear Motor

    SIGMAGIKEN

    Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
    From: ฿ 25,067.00
    Days to Ship: day to ship 30 Day(s)
    day to ship 30 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor, TA Series Motor, Leg Mounting Type

    Gear Motor, TA Series Motor, Leg Mounting Type

    TSUBAKI_E_AND_M

    Retains deceleration components that are low-noise and long-life due to low-noise design and machining technology that boast results achieved over a long time. Uses aluminum extrusion motor to achieve small size and light weight. Uses environmentally-friendly lead-free grease and "green" paint hues that blend in with the environment (Munsell 2.5G6/3). Output shaft terminals have been given standard tapping.
    From: ฿ 26,367.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)

    Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 16,333.33
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hypoid Motor, TA Series Motor, Face Mounting Type

    Hypoid Motor, TA Series Motor, Face Mounting Type

    TSUBAKI_E_AND_M

    The hypoid motor TA series special emphasis on height dimensions for an extremely low and compact reducer. Has little slip and is high-efficiency compared with worm gear type. An economical drive with little power consumption provided the output is the same. Makes active use of machining technology refined with gear motors and promises low noise and high reliability. Lubricated with grease and can be used as-is. Mounting direction is also free, with no restrictions. Output shaft terminals have been given standard tapping.
    From: ฿ 44,958.00
    Days to Ship: day to ship 27 Day(s)
    day to ship 27 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SACE Emax 2 Geared Motor Device, 220-250 VAC/DC, M Series

    SACE Emax 2 Geared Motor Device, 220-250 VAC/DC, M Series

    ABB

    GEARED MOTOR DEVICE 220...250V AC-DC E2.2...E6.2
    From: ฿ 16,954.00
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor GTR (15W~90W) Orthogonal Axis・ Waterproof Motor Mounted(IP65)

    Gear Motor GTR (15W~90W) Orthogonal Axis・ Waterproof Motor Mounted(IP65)

    NISSEI

    [Features]·Gear motor compliant with IEC standard waterproof IP65.
    From: ฿ 9,016.67
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    16mm Epicyclic Geared Motor 941D Series

    16mm Epicyclic Geared Motor 941D Series

    RS Pro

    Designed for use within industrial applications where robust construction is key
    Premium materials boasting high quality construction for use within heavy duty environments
    16mm Epicyclic geared motor
    Metal housing material
    Operating temperature: -10°C → +60°C
    From: ฿ 1,700.27
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・Speed-controller Motor Mounted(Controller Set)

    Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・Speed-controller Motor Mounted(Controller Set)

    NISSEI

    It is a compact gear motor that unitizes controller (U-type) required for variable speed.
    •Related Keywords: Nissei, Gear Motor, Motor
    From: ฿ 14,550.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Geared motor GM-SHY series

    Geared motor GM-SHY series

    MITSUBISHI

    [Features]
    · Achieves longer lifespan through the super helicross gear design and the use of a unique dedicated grease.
    · Compared to the previous product, the optimal super helicross gear design and smooth power transmission result in even lower noise.
    · With the full series of face-mount installation types, you now have even more selection options.
    · A wide selection is available with reduction ratios from 1/5 to 1/1440.
    From: ฿ 127,500.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Geared motor GM-S series
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Geared motor GM-S series

    MITSUBISHI

    [Features]
    · Excellent inverter drive characteristics
    · A wide specified torque range is achieved as a standard product when combined with a Mitsubishi inverter
    · Expanded lineup of specified torque motors for V/F control (GM-SZ series)
    · Adoption of aluminum extrusion motors and structural analysis enables a compact and lightweight design
    · Achieves low noise by adopting RGC processing and special precision processing for the first and second gears
    · Reduces impact noise during brake operation by adopting a brake cover and optimizing the brake gap
    · Applies dynamic balance processing to the motor to achieve low vibration
    From: ฿ 10,200.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
Mounting Category
Number of Phases
Reduction Ratio
Capacity(W)
Output Shaft Dia.
Voltage (AC)
You can add up to 6 items per a category to the compare list.
Small Gear Motor 0.1-3.7KW
You can add up to 6 items per a category to the compare list.
GTR gear motor (15W–90W) concentric hollow shaft/concentric solid shaft with motor
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W to 90W) Parallel Shaft Motor Mounted
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W to 90W) Parallel Shaft Brake Motor Mounted
You can add up to 6 items per a category to the compare list.
Sale
Gear Motor Enclosed Fan Cooled SF-QRGH
Until 31/03/2027
Gear Motor Enclosed Fan Cooled SF-QRGH
Gear Motor Enclosed Fan Cooled SF-QRGH
Gear Motor Enclosed Fan Cooled SF-QRGH
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W to 90W) Orthogonal Shaft Motor Mounted
You can add up to 6 items per a category to the compare list.
Gear Motor, GA Series (Horizontal Type Leg Mounting)
You can add up to 6 items per a category to the compare list.
Gear Motor GTR Orthogonal Axis・ Waterproof Brake Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
Astero Gear Motor
You can add up to 6 items per a category to the compare list.
Sale
Gear Motor Enclosed Fan Cooled SF-QRGC
Until 31/03/2027
Gear Motor Enclosed Fan Cooled SF-QRGC
Gear Motor Enclosed Fan Cooled SF-QRGC
Gear Motor Enclosed Fan Cooled SF-QRGC
You can add up to 6 items per a category to the compare list.
SG-P1 Three-Phase Parallel Shaft Gear Motor
You can add up to 6 items per a category to the compare list.
Gear Motor, GH Series (Horizontal Type Leg Mounting)
You can add up to 6 items per a category to the compare list.
Three-Phase Geared Motor Parallel Shaft VX Series
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W~90W) Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W~90W) Parallel Axis・ Waterproof Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (0.05kW~0.4kW) Hollow Shaft/Solid Axis・ Motor Mounted
You can add up to 6 items per a category to the compare list.
Standard Efficiency Gear Motor CA Series
You can add up to 6 items per a category to the compare list.
Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
SG-P1 - Three-Phase Gear Motor with Clutch Brake
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W to 90W) Orthogonal Shaft Brake Motor Mounted
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (0.1kW~0.4kW) Hollow Shaft/Solid Axis・ Brake Motor Mounted
You can add up to 6 items per a category to the compare list.
SG-P1 Single Phase Gear Motor
You can add up to 6 items per a category to the compare list.
Gear Motor, TA Series Motor, Leg Mounting Type
You can add up to 6 items per a category to the compare list.
Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
Hypoid Motor, TA Series Motor, Face Mounting Type
You can add up to 6 items per a category to the compare list.
SACE Emax 2 Geared Motor Device, 220-250 VAC/DC, M Series
You can add up to 6 items per a category to the compare list.
Gear Motor GTR (15W~90W) Orthogonal Axis・ Waterproof Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.
16mm Epicyclic Geared Motor 941D Series
You can add up to 6 items per a category to the compare list.
Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・Speed-controller Motor Mounted(Controller Set)
You can add up to 6 items per a category to the compare list.
Geared motor GM-SHY series
You can add up to 6 items per a category to the compare list.
Sale
Geared motor GM-S series
Until 31/03/2027
Brand

MiSUMi C-VALUE

NISSEI

NISSEI

NISSEI

MITSUBISHI

NISSEI

HITACHISANKI

NISSEI

SUMITOMO

MITSUBISHI

SIGMAGIKEN

HITACHISANKI

FUJI HENSOKUKI

NISSEI

NISSEI

NISSEI

NISSEI

HITACHISANKI

NISSEI

SIGMAGIKEN

NISSEI

NISSEI

SIGMAGIKEN

TSUBAKI_E_AND_M

NISSEI

TSUBAKI_E_AND_M

ABB

NISSEI

RS Pro

NISSEI

MITSUBISHI

MITSUBISHI

Product Series

Small Gear Motor 0.1-3.7KW

GTR gear motor (15W–90W) concentric hollow shaft/concentric solid shaft with motor

Gear Motor GTR (15W to 90W) Parallel Shaft Motor Mounted

Gear Motor GTR (15W to 90W) Parallel Shaft Brake Motor Mounted

Gear Motor Enclosed Fan Cooled SF-QRGH

Gear Motor GTR (15W to 90W) Orthogonal Shaft Motor Mounted

Gear Motor, GA Series (Horizontal Type Leg Mounting)

Gear Motor GTR Orthogonal Axis・ Waterproof Brake Motor Mounted(IP65)

Astero Gear Motor

Gear Motor Enclosed Fan Cooled SF-QRGC

SG-P1 Three-Phase Parallel Shaft Gear Motor

Gear Motor, GH Series (Horizontal Type Leg Mounting)

Three-Phase Geared Motor Parallel Shaft VX Series

Gear Motor GTR (15W~90W) Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted

Gear Motor GTR (15W~90W) Parallel Axis・ Waterproof Motor Mounted(IP65)

Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65)

Gear Motor GTR (0.05kW~0.4kW) Hollow Shaft/Solid Axis・ Motor Mounted

Standard Efficiency Gear Motor CA Series

Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Motor Mounted(IP65)

SG-P1 - Three-Phase Gear Motor with Clutch Brake

Gear Motor GTR (15W to 90W) Orthogonal Shaft Brake Motor Mounted

Gear Motor GTR (0.1kW~0.4kW) Hollow Shaft/Solid Axis・ Brake Motor Mounted

SG-P1 Single Phase Gear Motor

Gear Motor, TA Series Motor, Leg Mounting Type

Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)

Hypoid Motor, TA Series Motor, Face Mounting Type

SACE Emax 2 Geared Motor Device, 220-250 VAC/DC, M Series

Gear Motor GTR (15W~90W) Orthogonal Axis・ Waterproof Motor Mounted(IP65)

16mm Epicyclic Geared Motor 941D Series

Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・Speed-controller Motor Mounted(Controller Set)

Geared motor GM-SHY series

Geared motor GM-S series

CAD
  • 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 6,600.00

฿ 6,600.00

฿ 12,583.33

฿ 15,683.33

Special Price

On Sale Until 31/03/2027

฿ 6,600.00

฿ 15,196.09

฿ 14,966.67

฿ 3,667.00

฿ 20,383.33

Special Price

On Sale Until 31/03/2027

฿ 10,217.00

฿ 16,716.67

฿ 10,384.00

฿ 12,583.33

฿ 9,016.67

฿ 14,817.44

฿ 13,283.33

฿ 11,667.00

฿ 10,383.33

฿ 47,500.00

฿ 12,583.33

฿ 22,100.00

฿ 25,067.00

฿ 26,367.00

฿ 16,333.33

฿ 44,958.00

฿ 16,954.00

฿ 9,016.67

฿ 1,700.27

฿ 14,550.00

฿ 127,500.00

฿ 10,200.00

Special Price

On Sale Until 31/03/2027

Days to Ship 14 Day(s) 14 Day(s) 9 Day(s) 14 Day(s) Quote 18 Day(s) 60 Day(s) 18 Day(s) 15 Day(s) Quote 35 Day(s) 60 Day(s) 10 Day(s) 18 Day(s) 18 Day(s) 9 Day(s) 18 Day(s) 60 Day(s) 18 Day(s) 35 Day(s) 18 Day(s) 18 Day(s) 30 Day(s) Quote 18 Day(s) 27 Day(s) 2 Day(s) 18 Day(s) 8 Day(s) 14 Day(s) 61 Day(s) Quote
Mounting CategoryFlange Mounting Type / Leg Mounting TypeFlange Mounting Type / Hollow Shaft, Flange Mounting TypeFlange Mounting Type / Leg Mounting TypeFlange Mounting Type / Leg Mounting Type-Flange Mounting Type / Leg Mounting TypeLeg Mounting TypeFlange Mounting Type / Leg Mounting TypeFlange Mounting Type-Flange Mounting TypeLeg Mounting TypeLeg Mounting TypeFlange Mounting TypeFlange Mounting Type / Leg Mounting TypeFlange Mounting Type / Leg Mounting TypeFlange Mounting TypeLeg Mounting TypeFlange Mounting TypeLeg Mounting TypeFlange Mounting Type / Leg Mounting TypeFlange Mounting TypeLeg Mounting TypeLeg Mounting TypeFlange Mounting TypeFlange Mounting Type-Flange Mounting Type / Leg Mounting Type-Flange Mounting TypeFlange Mounting TypeLeg Mounting Type
Number of PhasesSingle-Phase / 3-PhaseSingle-Phase / 3-PhaseSingle-Phase / 3-PhaseSingle-Phase / 3-Phase-Single-Phase / 3-Phase3-PhaseSingle-Phase / 3-PhaseSingle-Phase / 3-Phase-3-Phase3-Phase3-PhaseSingle-Phase / 3-PhaseSingle-Phase / 3-PhaseSingle-Phase / 3-Phase3-Phase3-PhaseSingle-Phase / 3-Phase3-PhaseSingle-Phase / 3-Phase3-PhaseSingle-Phase3-PhaseSingle-Phase / 3-Phase3-Phase-Single-Phase / 3-Phase-Single-Phase3-Phase3-Phase
Reduction Ratio3 ~ 180010 ~ 2405 ~ 18005 ~ 1800-10 ~ 18005 ~ 4510 ~ 240No-5 ~ 12005 ~ 451/10 ~ 1/10010 ~ 2405 ~ 2405 ~ 24010 ~ 18001/1510 ~ 24020 ~ 6010 ~ 180010 ~ 180010 ~ 200510 ~ 240100-10 ~ 240-10 ~ 240205 ~ 15
Capacity(W)100 ~ 150015 ~ 9015 ~ 9015 ~ 90-15 ~ 90400 ~ 750015 ~ 906 ~ 90-100400 ~ 7500100 ~ 75015 ~ 9015 ~ 9015 ~ 905040015 ~ 9020015 ~ 9050100 ~ 75020015 ~ 90200-15 ~ 90-15 ~ 901,500200 ~ 750
Output Shaft Dia.18 ~ 5012 ~ 1812 ~ 4012 ~ 40-15 ~ 4024 ~ 7015 ~ 186 ~ 10-18 ~ 3224 ~ 7019 ~ 3212 ~ 1812 ~ 1812 ~ 1818 ~ 352412 ~ 1518 ~ 2215 ~ 4018 ~ 3518 ~ 281812 ~ 1528-15 ~ 18-12 ~ 184516 ~ 22
Voltage (AC)110 ~ 380100 ~ 400100 ~ 400100 ~ 400-100 ~ 400-100 ~ 200200 ~ 220-200 ~ 220-200100 ~ 400100 ~ 200100 ~ 200200 ~ 400200 ~ 220100 ~ 200200 ~ 220100 ~ 400200 ~ 400100 ~ 200200 ~ 220100 ~ 200200 ~ 220-100 ~ 200-100 ~ 200200 ~ 220200

Loading...

  1. 1

Application example related to this category

Related Categories to Gear Motors

FAQ Gear Motors

Question: Which specifications are important when selecting gear motors?
Answer: Check motor output, gear ratio, output speed, torque, shaft direction, mounting style, and shaft size together with the actual load, such as conveyors, rollers, rotary tables, or mechanisms with high inertia. Selecting gear motors only by wattage or outside dimensions may result in incorrect speed, insufficient torque, or early gear wear.
Question: What should be checked when gear motors drive conveyors or rollers?
Answer: Check starting torque, conveyor speed, workpiece weight, and shaft loads such as radial load or overhung load from pulleys, sprockets, or couplings. If loads shock the drive or start and stop frequently, allow a suitable service factor and check alignment between the gear motor and rollers to reduce noise, vibration, and bearing or gear wear.
Question: How should gear ratio and shaft direction be compared before replacing gear motors?
Answer: Compare motor output, gear ratio, output speed, torque, shaft direction, shaft size, mounting-hole pitch, and terminal box position. A wrong gear ratio changes conveyor speed and torque immediately, while a wrong shaft direction or mounting style may prevent installation or cause coupling misalignment. Also check the original failure cause, such as overload, gear oil leakage, or bearing wear.
Question: How can gear motors be inspected to reduce noise, vibration, and gear oil leakage?
Answer: Set inspection intervals for gear noise, vibration, housing temperature, base tightness, oil seal condition, gear oil seepage, and increasing backlash. If whining noise, impact noise, oil leakage, or abnormal heat appears, check oil level, breather condition, alignment, and shaft load before major damage occurs. Recording location and model number helps speed up replacement orders.
Question: How does MISUMI help select gear motors for Quality, Cost, and Time?
Answer: MISUMI helps users compare gear motors by key specifications such as motor output, gear ratio, output speed, torque, shaft direction, mounting, and shaft size. For Quality, users can select products with speed and torque that match the actual load. For Cost, correct selection reduces wrong gear ratios, downtime, and repeated gear motor replacement. For Time, structured product data helps engineering and purchasing teams find and confirm replacement models faster.