GTR gear motor (15W–90W) concentric hollow shaft/concentric solid shaft with motor

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
This is a compact gear motor with an integrated gear head. Please select based on ease of use.
Drawing
F2SM Type
Shaft diameter 12, flange mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W

Shaft diameter 15, flange mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W

F2FM Type
Shaft diameter 15, flange mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W

Shaft diameter 18, flange mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W

Product Specification
| Motor | Phases | three-phase | single-phase |
|---|---|---|---|
| Capacity | 15W to 90W | 15W to 90W | |
| Power supply | Standard voltage (3 ratings): 200 V/50 Hz, 200 V/60 Hz, 220 V/60 Hz Double voltage (4 ratings): 380 V/50 Hz, 400 V/50 Hz, 400 V/60 Hz, 440 V/60 Hz | Standard voltage: 100 V/50 Hz, 100 V/60 Hz Double voltage 200 V/50 Hz, 200 V/60 Hz | |
| Heat-resistant class | Type B | Type B | |
| Startup system | Direct-on-line | Capacitor run | |
| Protection and cooling method | Fully closed self-cooled or totally enclosed fan-cooled | ||
| Number of Positions | 4 | ||
| Rated conditions | Continuous | ||
| Speed Reducer Section | Reduction Method | Hypoid gear and helical gear | |
| Lubrication method | Grease lubrication (maintenance free) | ||
| Output shaft | New JIS key (JIS B 1301-1996 standard type) | ||
| Output shaft material | S43C | ||
| Case material | Die-cast aluminum | ||
| Ambient conditions | Ambient temperature | -10°C to 40°C | |
| Ambient humidity | 85% or less (no condensation) | ||
| High | 1,000 m or less | ||
| Environment | No Corrosive or Explosive Gases, Steam, or Similar Substances in Surroundings. A well-ventilated location free from dust. | ||
| Installation Location | Indoor | ||
| Painting | Painting Method | Anion painting, acrylic paint | |
| Coating Color | Gray (Munsell value: 9B6/0.5) | ||
| Mounting Direction | No restrictions on installation angle, such as horizontal, vertical, or inclined | ||
Specifications Table
F2SM Type
| Shaft diameter | Mounting Type | Phases | Capacity | Type | Reduction ratio | Brake | Approximate Mass |
|---|---|---|---|---|---|---|---|
| 12 | Flange mounting | three-phase | 15W | F2SM-12-***-T15 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg |
| F2SM-12-***-T15W | |||||||
| 25W | F2SM-12-***-T25 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | |||
| F2SM-12-***-T25W | |||||||
| 40W | F2SM-12-***-T40 | 10,15,20,25,30 40,50,60,80,100 120 | Without brake | 3 kg | |||
| F2SM-12-***-T40W | Without brake | 3.5 kg | |||||
| 60W | F2SM-12-***-T60 | 10,15,20,25,30 40,50,60 | Without brake | 3.5 kg | |||
| single-phase | 15W | F2SM-12-***-S15 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | ||
| F2SM-12-***-S15W | |||||||
| 25W | F2SM-12-***-S25 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | |||
| F2SM-12-***-S25W | |||||||
| 40W | F2SM-12-***-S40 | 10,15,20,25,30 40,50,60,80,100 120 | Without brake | 3.5 kg | |||
| F2SM-12-***-S40W | |||||||
| 15 | Flange mounting | three-phase | 40W | F2SM-15-***-T40 | 160,200,240 | Without brake | 4 kg |
| F2SM-15-***-T40W | |||||||
| 60W | F2SM-15-***-T60 | 80,100,120,160 200,240 | Without brake | 4 kg | |||
| F2SM-15-***-T60W | |||||||
| 90W | F2SM-15-***-T90 | 10,15,20,25,30,40 50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| F2SM-15-***-T90W | Without brake | 4.5 kg | |||||
| single-phase | 40W | F2SM-15-***-S40 | 160,200,240 | Without brake | 4 kg | ||
| F2SM-15-***-S40W | |||||||
| 60W | F2SM-15-***-S60 | 80,100,120,160 200,240 | Without brake | 4 kg | |||
| F2SM-15-***-S60W | |||||||
| 90W | F2SM-15-***-S90 | 10,15,20,25,30,40 50,60,80,100,120 160,200,240 | Without brake | 4.5 kg | |||
| F2SM-15-***-S90W |
The *** in the model represents the reduction ratio.
F2FM type
| Shaft diameter | Mounting Type | Phases | Capacity | Type | Reduction ratio | Brake | Approximate Mass |
|---|---|---|---|---|---|---|---|
| 15 | Flange mounting | three-phase | 15W | F2FM-15#-***-T15 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg |
| F2FM-15#-***-T15W | |||||||
| 25W | F2FM-15#-***-T25 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | |||
| F2FM-15#-***-T25W | |||||||
| 40W | F2FM-15#-***-T40 | 10,15,20,25,30 40,50,60,80,100 120 | Without brake | 3 kg | |||
| F2FM-15#-***-T40W | Without brake | 3.5 kg | |||||
| 60W | F2FM-15#-***-T60 | 10,15,20,25,30 40,50,60 | Without brake | 3.5 kg | |||
| single-phase | 15W | F2FM-15#-***-S15 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | ||
| F2FM-15#-***-S15W | |||||||
| 25W | F2FM-15#-***-S25 | 10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 3 kg | |||
| F2FM-15#-***-S25W | |||||||
| 40W | F2FM-15#-***-S40 | 10,15,20,25,30 40,50,60,80,100 120 | Without brake | 3.5 kg | |||
| F2FM-15#-***-S40W | |||||||
| 18 | Flange mounting | three-phase | 40W | F2FM-18#-***-T40 | 160,200,240 | Without brake | 4 kg |
| F2FM-18#-***-T40W | |||||||
| 60W | F2FM-18#-***-T60 | 80,100,120,160 200,240 | Without brake | 4 kg | |||
| F2FM-18#-***-T60W | |||||||
| 90W | F2FM-18#-***-T90 | 10,15,20,25,30,40 50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| F2FM-18#-***-T90W | Without brake | 4.5 kg | |||||
| single-phase | 40W | F2FM-18#-***-S40 | 160,200,240 | Without brake | 4 kg | ||
| F2FM-18#-***-S40W | |||||||
| 60W | F2FM-18#-***-S60 | 80,100,120,160 200,240 | Without brake | 4.5 kg | |||
| F2FM-18#-***-S60W | |||||||
| 90W | F2FM-18#-***-S90 | 10,15,20,25,30,40 50,60,80,100,120 160,200,240 | Without brake | 4.5 kg | |||
| F2FM-18#-***-S90W |
*In the model, # will have the shaft arrangement symbol (L, T). **** will have the reduction ratio.
Terminal box specifications
