Small Gear Motor 0.1-3.7KW

Brand :
MISUMI

Caution

    Product Description

    Small Gear Motor 0.1-3.7KW launched as MISUMI Economy series
    【Outline drawings】
    Detailed outline drawings
    Detailed wiring diagrams
    Detailed technical data
    【Usage】
    - Geared motors used in various industrial fields, from general drives such as industrial automation equipment, food packaging machines, and conveyors to low-speed, high-torque drives.
    【Product Features】
    - Provides stable torque output and long service life with high-precision helical gears and a low-noise structure,
     and can be widely applied to various equipment with multiple gear ratios and power options.
    - Compatible with both single-phase and three-phase power, a general-purpose induction geared motor that meets global standards.




    Outline Drawing
    ◇ EA-HN (Horizonal-Leg Mount)

    ◇ EA-VN (Vertical-Flange Mount)

    Output shaft = 18mm, B-type flange
     

    Other output shaft , B-type flange Light-duty Gearbox Type
    Specification Table

    ~ Please select the model and parameters according to the options below before placing your order.

    order ex Part Number
    Type 
    Motor and Gearbox Spec  Output[W]
    -
    Gear Ratio
    -
    Terminal Box
    Position
    -
    Lead-out Shaft Direction
    -
    Mounting Method
    -
    Option
    Brake / Fan
     EA-HNS100-10-G1-LD-Q1-B
     EA-VNEZ200-25-G1-LB-Q3-F3
     EA-VNEZ200-25-G1-LB-Q3-B-F3
     


    ○ Gear Motor
    Part  NumberOutput Power
    [W]
    Gear ratioTerminal box direction
    from output shaft
    Lead direction
    from output shaft
    Installation
    method
    Option
    TypeMotor and Gearbox SpecBrake UnitCooling Fan
    〈Horizonal-Leg Mount〉
    EA-HN

         

    〈Vertical-Flange Mount〉
    EA-VN
    S
    3-Phase
    220-240/380-415V,
    50/60Hz


    C
    Single Phase
    220V, 50/60Hz


    E
    Single Phase
    110V, 50/60Hz
    None:Standard
    Z:Light duty
    1003~1800G1:LEFT
    G2:RIGHT
    G3:TOP
    G4:DOWN
    T:TOP
    D:DOWN
    F:FORWARD
    B:BACK
    L:LEFT
    R:RIGHT
    Q1
    Q2
    Q3
    Q4
    Q5
    Q6
    B:Brake Unit F2:220V axial Fan
    F3:380V axial Fan
    200
    400
    750
    1500
    2200
    3700
     

     Terminal Box Position
    EA-HN
    (Leg Mount)
    EA-VN
    (Flange Mount)
    Lead-out Shaft Direction
     
     
    ※ Terminal Box Position and Lead-out Shaft Direction must be selected to be compatible.
          EX) If the Terminal Box Position is selected G1, the Lead-out Shaft Direction can only select one of LD, LT, LF, LB.


     Mounting Method
        EA-HN  
        EA-VN  
     
    Specification Overview
    ■ Gearbox Standard Type
    VoltagePowerOutput Shaft
    Diameter
    RatioABDEFGHJKLMXYZSPQWT
    1-Phase
    (Single-phase)
    100W183-502509940(50)110(140)135(120)65(120)91650(40)10.5(12)133138(/)88.5(2)105183027520.2
    2260-200280E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)133152(/)97.5(3)105224035725
    28250-1800375E/√290(170)140(220)178(205)120(195)123968(58)17(13)133178(/)116(3)120284540731.1
    200W183-10285E/√240(50)110(140)135(120)65(120)91650(40)10.5(12)133138(/)88.5(2)105183027520.2
    2215-903159965/148130(185)158(175)90(1651217.560(48)13(12)133152(/)97.5(3)105224035725
    28100-200350E/√290(170)140(220)178(205)120(195)122368(58)17(13)133178(/)116(3)105284540731.1
    32250-1800470E/√2130(185)170(255)210(239)165(216)1347.570(66.5)18(13)133216(/)138.5(3)1203255501035.5
    400W223-10360E/√265/148130(185)158(175)90(165)1217.560(48)13(12)167152(/)97.5(3)135224035725
    2815-90390E/√290(170)140(220)178(205)120(195)122368(58)17(13)167178(/)116(3)135284540731.1
    32100-200430E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)167216(/)138.5(3)1353255501035.5
    40250-1800580E/√2150(230)210(310)265(277)203(255)15598320(18)167255(/)160(5)1354065601043.5
    750W283-25410E/√290(170)140(220)178(205)120(195)122368(58)17(13)167178(/)116(3)135284540731.1
    3230-120450E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)167216(/)138.5(3)1353255501035.5
    40125-200500E/√2150(230)210(310)265(277)203(255)15368320(18)167255(/)160(5)1354065601043.5
    1500W323-30452E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)192216(/)138.5(3)1393255501035.5
    4040-100503E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)1394065601043.5
    50110-180560E/√2170(280)265(390)335(367)230(342)185197(92)25192312(/)200(5)1465080751454
    3-Phase
    (Three-phase)
    100W183-502549940(50)110(140)135(120)65(120)91650(39.5)10(12)130.5143(/)88.5(2)100183027520.2
    2260-200281E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)130.5161(/)97.5(3)100224035725
    28250-1800376E/√290(170)140(220)178(205)120(195)123968(58)17(13)130.5184(/)116(3)100284540731.1
    200W183-102799940(50)110(140)135(120)65(120)91650(39.5)10(12)130.5143(/)88.5(2)100183027520.2
    2215-90306E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)130.5161(/)97.5(3)100224035725
    28100-200339E/√290(170)140(220)178(205)120(195)122368(58)17(13)130.5184(/)116(3)100284540731.1
    32250-1800456E/√2130(185)170(255)210(239)165(216)1347.570(66.5)18(13)130.5216(/)138.5(3)1003255501035.5
    400W223-10320E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)146168(/)97.5(3)114224035725
    2815-90352E/√290(170)140(220)178(205)120(195)122368(58)17(13)146184(/)116(3)114284540731.1
    32100-200396E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)146216(/)138.5(3)1143255501035.5
    40250-1800539E/√2150(230)210(310)265(277)203(255)15598320(18)146255(/)160(5)1144065601043.5
    750W283-25367E/√290(170)140(220)178(205)120(195)122368(58)17(13)172184(/)116(3)126284540731.1
    3230-12040E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)172216(/)138.5(3)1263255501035.5
    40125-200455E/√2150(230)210(310)265(277)203(255)15368320(18)172255(/)160(5)1264065601043.5
    1500W323-3044E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)192216(/)138.5(3)1373255501035.5
    4040-100498E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)1374065601043.5
    50110-180555E/√2170(280)265(390)335(367)238(342)185197(92)25192312(/)200(5)1375080751454
    2200W403-40518E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)1374065601043.5
    5045-100575E/√2170(280)265(390)335(367)238(342)185197(92)25192312(/)200(5)1375080751454
    3700W403-10548E/√2150(230)210(310)265(277)203(255)15368320(18)213255(/)160(5)1604065601043.5
    5015-60605E/√2170(280)265(390)335(367)238(342)185197(92)25213312(/)200(5)1605080751454
     ( ) values indicate the dimensions for the EA-VN (Vertical) type.

    ■ Light-duty Gearbox Type
    VoltagePowerOutput Shaft
    Diameter
    RatioABDEFGHJKLMXYZSPQWT
    1-Phase
    (Single-phase)
    100W1860-2002509940(50)110(140)135(120)65(120)91650(40)10.5(12)133138(/)88.5(2)105183027520.2
    22250-1800345E/√265(148)130(185)158(175)90(165)1233.560(48)13(12)133152(/)97.5(3)105224035725
    200W1815-902859940(50)110(140)135(120)65(120)91650(40)10.5(12)133138(/)88.5(2)105183027520.2
    22100-200315E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)133152(/)97.5(3)105224035725
    28250-1800410E/√290(170)140(220)178(205)120(195)123968(58)17(13)167178(/)116(3)105284540731.1
    400W2215-90360E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)167152(/)97.5(3)135224035725
    28100-200390E/√290(170)140(220)178(205)120(195)122368(58)17(13)167178(/)116(3)135284540731.1
    32250-1800510E/√2130(185)170(255)210(239)165(216)1347.570(66.5)18(13)167216(/)138.5(3)1353255501035.5
    750W223-25380E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)167152(/)97.5(3)135224035725
    2830-120410E/√290(170)140(220)178(205)120(195)122368(58)17(13)167178(/)116(3)135284540731.1
    32125-200450E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)167216(/)138.5(3)1353255501035.5
    40250-1800600E/√2150(230)210(310)265(277)203(255)15598320(18)167255(/)160(5)2004065601043.5
    1500W283-30418E/√290(170)140(220)178(205)120(195)122368(58)17(13)192193(/)116(3)139284540731.1
    3240-100452E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)192216(/)138.5(3)1393255501035.5
    40110-150503E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)1394065601043.5
    3-Phase
    (Three-phase)
    100W1860-2002549940(50)110(140)135(120)65(120)91650(39.5)10(12)130.5143//)88.5(2)100183027520.2
    22250-1800341E/√265(148)130(185)158(175)90(165)1233.560(48)13(12)130.5161(/)97.5(3)100224035725
    200W1815-902799940(50)110(140)135(120)65(120)91650(39.5)10(12)130.5143()88.5(2)100183027520.2
    22100-200306E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)130.5161(/)97.5(3)100224035725
    28250-1800401E/√290(170)140(220)178(205)120(195)123068(58)17(13)130.5184(/)116(3)100284540731.1
    400W2215-90320E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)146168(/)97.5(3)114224035725
    28100-200352E/√290(170)140(220)178(205)120(195)122368(58)17(13)146184(/)116(3)114284540731.1
    32250-1800469E/√2130(185)170(255)210(239)165(216)1347.570(66.5)18(13)146216(/)138.5(3)1143255501035.5
    750W223-25337E/√265(148)130(185)158(175)90(165)1217.560(48)13(12)172168(/)97.5(3)126224035725
    2830-120367E/√290(170)140(220)178(205)120(195)122368(58)17(13172184(/)116(3)126284540731.1
    32125-200405E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)172216(/)138.5(3)1263255501035.5
    40250-1800555E/√2150(230)210(310)265(277)203(255)15598320(18)172255(/)160(5)1264065601043.5
    1500W283-30413E/√290(170)140(220)178(205)120(195)122368(58)17(13192193(/)116(3)137284540731.1
    3240-100448E/√2130(185)170(255)210(239)165(216)133070(66.5)18(13)192216(/)138.5(3)1373255501035.5
    40110-150498E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)134065601043.5
    2200W4045-80518E/√2150(230)210(310)265(277)203(255)15368320(18)192255(/)160(5)1374065601043.5
    3700W4015-60548E/√2150(230)210(310)265(277)203(255)15368320(18)213255(/)160(5)604065601043.5
     ( ) values indicate the dimensions for the EA-VN (Vertical) type.

    ■ Type B Gearbox (Flange Type)
    VoltagePowerOutput Shaft
    Diameter
    RatioABDEFGHJKMZSPQWT
    3-Phase
    Three-phase
    100W2260-20027812055170146146122050133120224035725
    200W15-9031512055170146146122050133120224035725
    400W3-1033012055170146146122050167135224035725
     
    Product Features


    Feature 1: A high-precision helical gear structure is employed to achieve low noise, high efficiency, and long service life.
    Feature 2: The compact, integrated design minimizes installation space while delivering stable high-torque output.
    Feature 3: Compatible with both single-phase and three-phase power sources, and available in various model configurations including brake types.

    Wiring Diagram
     

    Motor Type

    Wiring Diagram

    FOR
    3-Phase Motor
    Three-phase Motor
     
    Δ Connection/220V-240V
    Y Connection/220V-240V
    Three-phase Motor and Brake Wiring Method
     
    Δ Connection/220V-240V
    Y Connection/380V-415V
    FOR
    1-Phase Motor
         
    C FOR
    Capacitor
    Single-phase Motor
     
    100W/200W/CCW Connection
    (Counterclockwise Rotation)
    100W/200W/CW Connection
    (Clockwise Rotation)


     
    400W/750W/1500W/CW Connection
    (Clockwise Rotation)
    400W/750W/1500W/CCW Connection
    (Counterclockwise Rotation)

    Single-phase Motor and Brake Wiring Method
     
    100W/200W/CCW Connection
    (Counterclockwise Rotation)
    100W/200W/CW Connection
    (Clockwise Rotation)


     
    400W/750W/1500W/CW Connection
    (Clockwise Rotation)
    400W/750W/1500W/CCW Connection
    (Counterclockwise Rotation)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small Gear Motor 0.1-3.7KW | MISUMI | MISUMI Thailand