Gear Motor Enclosed Fan Cooled SF-QRGH

Brand :
MITSUBISHI

Caution

    Product Description

    Gear motor SF-QRGH is steel frame three phase motor class
    IE1 coupled with Mitsubishi Electric gear box. High technology
    and precision gear cutting make the product to be realized in low
    noise operation.

    Mitsubishi Induction Motor Product Specification Sheet Click.

    NoMitsubishi Product CodeMisumi Product CodePhaseRate Output
    (HP)
    Rate Output
    (kW)
    PoleRate Voltage
    (V)
    Gear RatioDegree of Protection
    1SF-QRGH 1/2HP 4P 1:10 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:1031/20.44220/3801:10IP55
    2SF-QRGH 1/2HP 4P 1:15 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:1531/20.44220/3801:15IP55
    3SF-QRGH 1/2HP 4P 1:20 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:2031/20.44220/3801:20IP55
    4SF-QRGH 1/2HP 4P 1:25 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:2531/20.44220/3801:25IP55
    5SF-QRGH 1/2HP 4P 1:3 (LT)SF-QRGH 1/2HP 4P IP55 220V  1:331/20.44220/3801:3IP55
    6SF-QRGH 1/2HP 4P 1:30 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:3031/20.44220/3801:30IP55
    7SF-QRGH 1/2HP 4P 1:40 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:4031/20.44220/3801:40IP55
    8SF-QRGH 1/2HP 4P 1:5 (LT)SF-QRGH 1/2HP 4P IP55 220V  1:531/20.44220/3801:5IP55
    9SF-QRGH 1/2HP 4P 1:50 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:5031/20.44220/3801:50IP55
    10SF-QRGH 1/2HP 4P 1:60 (LT)SF-QRGH 1/2HP 4P IP55 220V 1:6031/20.44220/3801:60IP55
    11SF-QRGH 1HP 4P 1:10 (LT)SF-QRGH 1HP 4P IP55 220V 1:10310.754220/3801:10IP55
    12SF-QRGH 1HP 4P 1:15 (LT)SF-QRGH 1HP 4P IP55 220V 1:15310.754220/3801:15IP55
    13SF-QRGH 1HP 4P 1:20 (LT)SF-QRGH 1HP 4P IP55 220V 1:20310.754220/3801:20IP55
    14SF-QRGH 1HP 4P 1:25 (LT)SF-QRGH 1HP 4P IP55 220V 1:25310.754220/3801:25IP55
    15SF-QRGH 1HP 4P 1:3 (LT)SF-QRGH 1HP 4P IP55 220V  1:3310.754220/3801:3IP55
    16SF-QRGH 1HP 4P 1:30 (LT)SF-QRGH 1HP 4P IP55 220V 1:30310.754220/3801:30IP55
    17SF-QRGH 1HP 4P 1:40 (LT)SF-QRGH 1HP 4P IP55 220V 1:40310.754220/3801:40IP55
    18SF-QRGH 1HP 4P 1:5 (LT)SF-QRGH 1HP 4P IP55 220V  1:5310.754220/3801:5IP55
    19SF-QRGH 1HP 4P 1:50 (LT)SF-QRGH 1HP 4P IP55 220V 1:50310.754220/3801:50IP55
    20SF-QRGH 1HP 4P 1:60 (LT)SF-QRGH 1HP 4P IP55 220V 1:60310.754220/3801:60IP55
    21SF-QRGH 2HP 4P 1:10 (LT)SF-QRGH 2HP 4P IP55 220V 1:10321.54220/3801:10IP55
    22SF-QRGH 2HP 4P 1:15 (LT)SF-QRGH 2HP 4P IP55 220V 1:15321.54220/3801:15IP55
    23SF-QRGH 2HP 4P 1:20 (LT)SF-QRGH 2HP 4P IP55 220V 1:20321.54220/3801:20IP55
    24SF-QRGH 2HP 4P 1:25 (LT)SF-QRGH 2HP 4P IP55 220V 1:25321.54220/3801:25IP55
    25SF-QRGH 2HP 4P 1:3 (LT)SF-QRGH 2HP 4P IP55 220V  1:3321.54220/3801:3IP55
    26SF-QRGH 2HP 4P 1:30 (LT)SF-QRGH 2HP 4P IP55 220V 1:30321.54220/3801:30IP55
    27SF-QRGH 2HP 4P 1:40 (LT)SF-QRGH 2HP 4P IP55 220V 1:40321.54220/3801:40IP55
    28SF-QRGH 2HP 4P 1:5 (LT)SF-QRGH 2HP 4P IP55 220V  1:5321.54220/3801:5IP55
    29SF-QRGH 2HP 4P 1:50 (LT)SF-QRGH 2HP 4P IP55 220V 1:50321.54220/3801:50IP55
    30SF-QRGH 2HP 4P 1:60 (LT)SF-QRGH 2HP 4P IP55 220V 1:60321.54220/3801:60IP55
    31SF-QRGH 3HP 4P 1:10 (LT)SF-QRGH 3HP 4P IP55 220V 1:10332.24220/3801:10IP55
    32SF-QRGH 3HP 4P 1:15 (LT)SF-QRGH 3HP 4P IP55 220V 1:15332.24220/3801:15IP55
    33SF-QRGH 3HP 4P 1:20 (LT)SF-QRGH 3HP 4P IP55 220V 1:20332.24220/3801:20IP55
    34SF-QRGH 3HP 4P 1:25 (LT)SF-QRGH 3HP 4P IP55 220V 1:25332.24220/3801:25IP55
    35SF-QRGH 3HP 4P 1:3 (LT)SF-QRGH 3HP 4P IP55 220V  1:3332.24220/3801:3IP55
    36SF-QRGH 3HP 4P 1:30 (LT)SF-QRGH 3HP 4P IP55 220V 1:30332.24220/3801:30IP55
    37SF-QRGH 3HP 4P 1:40 (LT)SF-QRGH 3HP 4P IP55 220V 1:40332.24220/3801:40IP55
    38SF-QRGH 3HP 4P 1:5 (LT)SF-QRGH 3HP 4P IP55 220V  1:5332.24220/3801:5IP55
    39SF-QRGH 3HP 4P 1:50 (LT)SF-QRGH 3HP 4P IP55 220V 1:50332.24220/3801:50IP55
    40SF-QRGH 3HP 4P 1:60 (LT)SF-QRGH 3HP 4P IP55 220V 1:60332.24220/3801:60IP55
    41SF-QRGH 5HP 4P 1:10 (HT)SF-QRGH 5HP 4P IP55 380V 1:10353.74380/4151:10IP55
    42SF-QRGH 5HP 4P 1:10 (LT)SF-QRGH 5HP 4P IP55 220V 1:10353.74220/3801:10IP55
    43SF-QRGH 5HP 4P 1:15 (HT)SF-QRGH 5HP 4P IP55 380V 1:15353.74380/4151:15IP55
    44SF-QRGH 5HP 4P 1:15 (LT)SF-QRGH 5HP 4P IP55 220V 1:15353.74220/3801:15IP55
    45SF-QRGH 5HP 4P 1:20 (HT)SF-QRGH 5HP 4P IP55 380V 1:20353.74380/4151:20IP55
    46SF-QRGH 5HP 4P 1:20 (LT)SF-QRGH 5HP 4P IP55 220V 1:20353.74220/3801:20IP55
    47SF-QRGH 5HP 4P 1:25 (HT)SF-QRGH 5HP 4P IP55 380V 1:25353.74380/4151:25IP55
    48SF-QRGH 5HP 4P 1:25 (LT)SF-QRGH 5HP 4P IP55 220V 1:25353.74220/3801:25IP55
    49SF-QRGH 5HP 4P 1:3 (HT)SF-QRGH 5HP 4P IP55 380V  1:3353.74380/4151:3IP55
    50SF-QRGH 5HP 4P 1:3 (LT)SF-QRGH 5HP 4P IP55 220V  1:3353.74220/3801:3IP55
    51SF-QRGH 5HP 4P 1:30 (HT)SF-QRGH 5HP 4P IP55 380V 1:30353.74380/4151:30IP55
    52SF-QRGH 5HP 4P 1:30 (LT)SF-QRGH 5HP 4P IP55 220V 1:30353.74220/3801:30IP55
    53SF-QRGH 5HP 4P 1:40 (HT)SF-QRGH 5HP 4P IP55 380V 1:40353.74380/4151:40IP55
    54SF-QRGH 5HP 4P 1:40 (LT)SF-QRGH 5HP 4P IP55 220V 1:40353.74220/3801:40IP55
    55SF-QRGH 5HP 4P 1:5 (HT)SF-QRGH 5HP 4P IP55 380V  1:5353.74380/4151:5IP55
    56SF-QRGH 5HP 4P 1:5 (LT)SF-QRGH 5HP 4P IP55 220V  1:5353.74220/3801:5IP55
    57SF-QRGH 5HP 4P 1:50 (HT)SF-QRGH 5HP 4P IP55 380V 1:50353.74380/4151:50IP55
    58SF-QRGH 5HP 4P 1:50 (LT)SF-QRGH 5HP 4P IP55 220V 1:50353.74220/3801:50IP55
    59SF-QRGH 5HP 4P 1:60 (HT)SF-QRGH 5HP 4P IP55 380V 1:60353.74380/4151:60IP55
    60SF-QRGH 5HP 4P 1:60 (LT)SF-QRGH 5HP 4P IP55 220V 1:60353.74220/3801:60IP55
    61SF-QRGH 7.5HP 4P 1:10 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:1037.55.54380/4151:10IP55
    62SF-QRGH 7.5HP 4P 1:10 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:1037.55.54220/3801:10IP55
    63SF-QRGH 7.5HP 4P 1:15 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:1537.55.54380/4151:15IP55
    64SF-QRGH 7.5HP 4P 1:15 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:1537.55.54220/3801:15IP55
    65SF-QRGH 7.5HP 4P 1:20 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:2037.55.54380/4151:20IP55
    66SF-QRGH 7.5HP 4P 1:20 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:2037.55.54220/3801:20IP55
    67SF-QRGH 7.5HP 4P 1:25 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:2537.55.54380/4151:25IP55
    68SF-QRGH 7.5HP 4P 1:25 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:2537.55.54220/3801:25IP55
    69SF-QRGH 7.5HP 4P 1:3 (HT)SF-QRGH 7.5HP 4P IP55 380V  1:337.55.54380/4151:3IP55
    70SF-QRGH 7.5HP 4P 1:3 (LT)SF-QRGH 7.5HP 4P IP55 220V  1:337.55.54220/3801:3IP55
    71SF-QRGH 7.5HP 4P 1:30 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:3037.55.54380/4151:30IP55
    72SF-QRGH 7.5HP 4P 1:30 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:3037.55.54220/3801:30IP55
    73SF-QRGH 7.5HP 4P 1:40 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:4037.55.54380/4151:40IP55
    74SF-QRGH 7.5HP 4P 1:40 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:4037.55.54220/3801:40IP55
    75SF-QRGH 7.5HP 4P 1:5 (HT)SF-QRGH 7.5HP 4P IP55 380V  1:537.55.54380/4151:5IP55
    76SF-QRGH 7.5HP 4P 1:5 (LT)SF-QRGH 7.5HP 4P IP55 220V  1:537.55.54220/3801:5IP55
    77SF-QRGH 7.5HP 4P 1:50 (HT)SF-QRGH 7.5HP 4P IP55 380V 1:5037.55.54380/4151:50IP55
    78SF-QRGH 7.5HP 4P 1:50 (LT)SF-QRGH 7.5HP 4P IP55 220V 1:5037.55.54220/3801:50IP55
    79SF-QRGH 10HP 4P 1:10 (HT)SF-QRGH 10HP  4P IP55 380V 1:103107.54380/4151:10IP55
    80SF-QRGH 10HP 4P 1:10 (LT)SF-QRGH 10HP  4P IP55 220V 1:103107.54220/3801:10IP55
    81SF-QRGH 10HP 4P 1:15 (HT)SF-QRGH 10HP  4P IP55 380V 1:153107.54380/4151:15IP55
    82SF-QRGH 10HP 4P 1:15 (LT)SF-QRGH 10HP  4P IP55 220V 1:153107.54220/3801:15IP55
    83SF-QRGH 10HP 4P 1:20 (HT)SF-QRGH 10HP 4P IP55 380V 1:203107.54380/4151:20IP55
    84SF-QRGH 10HP 4P 1:20 (LT)SF-QRGH 10HP  4P IP55 220V 1:203107.54220/3801:20IP55
    85SF-QRGH 10HP 4P 1:25 (HT)SF-QRGH 10HP  4P IP55 380V 1:253107.54380/4151:25IP55
    86SF-QRGH 10HP 4P 1:25 (LT)SF-QRGH 10HP  4P IP55 220V 1:253107.54220/3801:25IP55
    87SF-QRGH 10HP 4P 1:3 (HT)SF-QRGH 10HP  4P IP55 380V  1:33107.54380/4151:3IP55
    88SF-QRGH 10HP 4P 1:3 (LT)SF-QRGH 10HP  4P IP55 220V  1:33107.54220/3801:3IP55
    89SF-QRGH 10HP 4P 1:30 (HT)SF-QRGH 10HP  4P IP55 380V 1:303107.54380/4151:30IP55
    90SF-QRGH 10HP 4P 1:30 (LT)SF-QRGH 10HP  4P IP55 220V 1:303107.54220/3801:30IP55
    91SF-QRGH 10HP 4P 1:5 (HT)SF-QRGH 10HP  4P IP55 380V  1:53107.54380/4151:5IP55
    92SF-QRGH 10HP 4P 1:5 (LT)SF-QRGH 10HP  4P IP55 220V  1:53107.54220/3801:5IP55
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Gear Motor Enclosed Fan Cooled SF-QRGH | MITSUBISHI | MISUMI Thailand