GTR gear motor (15W–90W) parallel shaft, with motor

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
This is a compact gear motor with an integrated gear head. Please select based on ease of use.
Drawing
GLM type




(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)
GFM type

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)
GKM type

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)
Product Specification
| Motor | Phases | three-phase | single-phase |
|---|---|---|---|
| Capacity | 15W to 90W | 15W to 90W | |
| Power supply | Standard voltage (3 ratings): 200 V/50 Hz, 200 V/60 Hz, 220 V/60 Hz Double voltage (4 ratings): 380 V/50 Hz, 400 V/50 Hz, 400 V/60 Hz, 440 V/60 Hz | Standard voltage: 100 V/50 Hz, 100 V/60 Hz Double voltage 200 V/50 Hz, 200 V/60 Hz | |
| Heat-resistant class | Type B | Type B | |
| Startup system | Direct-on-line | Capacitor run | |
| Protection and cooling method | Fully closed self-cooled or totally enclosed fan-cooled | ||
| Number of Positions | 4 | ||
| Rated conditions | Continuous | ||
| Speed Reducer Section | Reduction Method | Helical Gear | |
| Lubrication method | Grease lubrication (maintenance free) | ||
| Output shaft | New JIS key (JIS B 1301-1996 standard type) | ||
| Output shaft material | S43C | ||
| Case material | Die-cast aluminum | ||
| Ambient conditions | Ambient temperature | -10°C to 40°C | |
| Ambient humidity | 85% or less (no condensation) | ||
| High | 1,000 m or less | ||
| Environment | No Corrosive or Explosive Gases, Steam, or Similar Substances in Surroundings. A well-ventilated location free from dust. | ||
| Installation Location | Indoor | ||
| Painting | Painting Method | Anion painting, acrylic paint | |
| Coating Color | Gray (Munsell value: 9B6/0.5) | ||
| Mounting Direction | No restrictions on installation angle, such as horizontal, vertical, or inclined | ||
Specifications Table
GLM type
| Shaft diameter | Mounting Type | Phases | Capacity | Type | Reduction ratio | Brake | Approximate Mass |
|---|---|---|---|---|---|---|---|
| 12 | Leg mounting | three-phase | 15W | GLM-12-***-T15 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 2 kg |
| GLM-12-***-T15W | |||||||
| 25W | GLM-12-***-T25 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120 | Without brake | 2 kg | |||
| GLM-12-***-T25W | |||||||
| 40W | GLM-12-***-T40 | 5,7.5,10,15,20,25,30 40,50,60 | Without brake | 2 kg | |||
| GLM-12-***-T40W | |||||||
| 60W | GLM-12-***-T60 | 5,7.5,10,15,20,25,30 | Without brake | 2 kg | |||
| single-phase | 15W | GLM-12-***-S15 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 2 kg | ||
| GLM-12-***-S15W | |||||||
| 25W | GLM-12-***-S25 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120 | Without brake | 2 kg | |||
| GLM-12-***-S25W | |||||||
| 40W | GLM-12-***-S40 | 5,7.5,10,15,20,25,30 40,50,60 | Without brake | 2 kg | |||
| GLM-12-***-S40W | |||||||
| 15 | Leg mounting | three-phase | 25W | GLM-15-***-T25 | 160,200,240 | Without brake | 3 kg |
| GLM-15-***-T25W | |||||||
| 40W | GLM-15-***-T40 | 80,100,120 | Without brake | 3 kg | |||
| GLM-15-***-T40W | |||||||
| 60W | GLM-15-***-T60 | 40,50,60 | Without brake | 3 kg | |||
| GLM-15-***-T60W | |||||||
| 90W | GLM-15-***-T90 | 5,7.5,10,15,20,25,30 | Without brake | 3 kg | |||
| GLM-15-***-T90W | |||||||
| single-phase | 25W | GLM-15-***-S25 | 160,200,240 | Without brake | 3 kg | ||
| GLM-15-***-S25W | |||||||
| 40W | GLM-15-***-S40 | 80,100,120 | Without brake | 3 kg | |||
| GLM-15-***-S40W | |||||||
| 60W | GLM-15-***-S60 | 40,50,60 | Without brake | 3 kg | |||
| GLM-15-***-S60W | |||||||
| 90W | GLM-15-***-S90 | 5,7.5,10,15,20,25,30 | Without brake | 3 kg | |||
| GLM-15-***-S90W | |||||||
| 18 | Leg mounting | three-phase | 40W | GLM-18-***-T40 | 160,200,240 | Without brake | 4 kg |
| GLM-18-***-T40W | |||||||
| 60W | GLM-18-***-T60 | 80,100,120,160,200 240 | Without brake | 4 kg | |||
| GLM-18-***-T60W | |||||||
| 90W | GLM-18-***-T90 | 40,50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| GLM-18-***-T90W | |||||||
| single-phase | 40W | GLM-18-***-S40 | 160,200,240 | Without brake | 4 kg | ||
| GLM-18-***-S40W | |||||||
| 60W | GLM-18-***-S60 | 80,100,120,160,200 240 | Without brake | 4 kg | |||
| GLM-18-***-S60W | |||||||
| 90W | GLM-18-***-S90 | 40,50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| GLM-18-***-S90W | |||||||
| 22 | Leg mounting | three-phase | 15W | GLM-22-***-T15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg |
| GLM-22-***-T15W | |||||||
| 25W | GLM-22-***-T25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GLM-22-***-T25W | |||||||
| 40W | GLM-22-***-T40 | 300,375,450 | Without brake | 5 kg | |||
| GLM-22-***-T40W | |||||||
| 60W | GLM-22-***-T60 | 300,375,450 | Without brake | 5 kg | |||
| GLM-22-***-T60W | |||||||
| single-phase | 15W | GLM-22-***-S15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg | ||
| GLM-22-***-S15W | |||||||
| 25W | GLM-22-***-S25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GLM-22-***-S25W | |||||||
| 40W | GLM-22-***-S40 | 300,375,450 | Without brake | 5 kg | |||
| GLM-22-***-S40W | |||||||
| 60W | GLM-22-***-S60 | 300,375,450 | Without brake | 5 kg | |||
| GLM-22-***-S60W | |||||||
| 28 | Leg mounting | three-phase | 25W | GLM-28-***-T25 | 1200,1500,1800 | Without brake | 7 kg |
| GLM-28-***-T25W | |||||||
| 40W | GLM-28-***-T40 | 600,750,900 | Without brake | 7 kg | |||
| GLM-28-***-T40W | |||||||
| 60W | GLM-28-***-T60 | 600,750,900 | Without brake | 7 kg | |||
| GLM-28-***-T60W | |||||||
| 90W | GLM-28-***-T90 | 300,375,450 | Without brake | 7 kg | |||
| GLM-28-***-T90W | |||||||
| single-phase | 25W | GLM-28-***-S25 | 1200,1500,1800 | Without brake | 7 kg | ||
| GLM-28-***-S25 | |||||||
| 40W | GLM-28-***-S40 | 600,750,900 | Without brake | 7 kg | |||
| GLM-28-***-S40W | |||||||
| 60W | GLM-28-***-S60 | 600,750,900 | Without brake | 7 kg | |||
| GLM-28-***-S60W | |||||||
| 90W | GLM-28-***-S90 | 300,375,450 | Without brake | 7 kg | |||
| GLM-28-***-S90W | |||||||
| 32 | Leg mounting | three-phase | 40W | GLM-32-***-T40 | 1200,1500,1800 | Without brake | 11 kg |
| GLM-32-***-T40W | |||||||
| 60W | GLM-32-***-T60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GLM-32-***-T60W | |||||||
| 90W | GLM-32-***-T90 | 600,750,900 | Without brake | 11 kg | |||
| GLM-32-***-T90W | |||||||
| single-phase | 40W | GLM-32-***-S40 | 1200,1500,1800 | Without brake | 11 kg | ||
| GLM-32-***-S40W | |||||||
| 60W | GLM-32-***-S60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GLM-32-***-S60W | |||||||
| 90W | GLM-32-***-S90 | 600,750,900 | Without brake | 11 kg | |||
| GLM-32-***-S90W | |||||||
| 40 | Leg mounting | three-phase | 90W | GLM-40-***-T90 | 1200,1500,1800 | Without brake | 15 kg |
| GLM-40-***-T90W | |||||||
| single-phase | 90W | GLM-40-***-S90 | 1200,1500,1800 | Without brake | 15 kg | ||
| GLM-40-***-S90W |
The *** in the model represents the reduction ratio.
GFM type
| Shaft diameter | Mounting Type | Phases | Capacity | Type | Reduction ratio | Brake | Approximate Mass |
|---|---|---|---|---|---|---|---|
| 12 | Flange mounting | three-phase | 15W | GFM-12-***-T15 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 2 kg |
| GFM-12-***-T15W | |||||||
| 25W | GFM-12-***-T25 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120 | Without brake | 2 kg | |||
| GFM-12-***-T25W | |||||||
| 40W | GFM-12-***-T40 | 5,7.5,10,15,20,25,30 40,50,60 | Without brake | 2 kg | |||
| GFM-12-***-T40W | |||||||
| 60W | GFM-12-***-T60 | 5,7.5,10,15,20,25,30 | Without brake | 2 kg | |||
| single-phase | 15W | GFM-12-***-S15 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120,160,200,240 | Without brake | 2 kg | ||
| GFM-12-***-S15W | |||||||
| 25W | GFM-12-***-S25 | 5,7.5,10,15,20,25,30 40,50,60,80,100 120 | Without brake | 2 kg | |||
| GFM-12-***-S25W | |||||||
| 40W | GFM-12-***-S40 | 5,7.5,10,15,20,25,30 40,50,60 | Without brake | 2 kg | |||
| GFM-12-***-S40W | |||||||
| 15 | Flange mounting | three-phase | 25W | GFM-15-***-T25 | 160,200,240 | Without brake | 3 kg |
| GFM-15-***-T25W | |||||||
| 40W | GFM-15-***-T40 | 80,100,120 | Without brake | 3 kg | |||
| GFM-15-***-T40W | |||||||
| 60W | GFM-15-***-T60 | 40,50,60 | Without brake | 3 kg | |||
| GFM-15-***-T60W | |||||||
| 90W | GFM-15-***-T90 | 5,7.5,10,15,20,25,30 | Without brake | 3 kg | |||
| GFM-15-***-T90W | |||||||
| single-phase | 25W | GFM-15-***-S25 | 160,200,240 | Without brake | 3 kg | ||
| GFM-15-***-S25W | |||||||
| 40W | GFM-15-***-S40 | 80,100,120 | Without brake | 3 kg | |||
| GFM-15-***-S40W | |||||||
| 60W | GFM-15-***-S60 | 40,50,60 | Without brake | 3 kg | |||
| GFM-15-***-S60W | |||||||
| 90W | GFM-15-***-S90 | 5,7.5,10,15,20,25,30 | Without brake | 3 kg | |||
| GFM-15-***-S90W | |||||||
| 18 | Flange mounting | three-phase | 40W | GFM-18-***-T40 | 160,200,240 | Without brake | 4 kg |
| GFM-18-***-T40 | |||||||
| 60W | GFM-18-***-T60 | 80,100,120,160,200 240 | Without brake | 4 kg | |||
| GFM-18-***-T60W | |||||||
| 90W | GFM-18-***-T90 | 40,50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| GFM-18-***-T90W | |||||||
| single-phase | 40W | GFM-18-***-S40 | 160,200,240 | Without brake | 4 kg | ||
| GFM-18-***-S40W | |||||||
| 60W | GFM-18-***-S60 | 80,100,120,160,200 240 | Without brake | 4 kg | |||
| GFM-18-***-S60W | |||||||
| 90W | GFM-18-***-S90 | 40,50,60,80,100,120 160,200,240 | Without brake | 4 kg | |||
| GFM-18-***-S90W | |||||||
| 22 | Flange mounting | three-phase | 15W | GFM-22-***-T15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg |
| GFM-22-***-T15W | |||||||
| 25W | GFM-22-***-T25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GFM-22-***-T25W | |||||||
| 40W | GFM-22-***-T40 | 300,375,450 | Without brake | 5 kg | |||
| GFM-22-***-T40W | |||||||
| 60W | GFM-22-***-T60 | 300,375,450 | Without brake | 5 kg | |||
| GFM-22-***-T60W | |||||||
| single-phase | 15W | GFM-22-***-S15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg | ||
| GFM-22-***-S15W | |||||||
| 25W | GFM-22-***-S25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GFM-22-***-S25W | |||||||
| 40W | GFM-22-***-S40 | 300,375,450 | Without brake | 5 kg | |||
| GFM-22-***-S40W | |||||||
| 60W | GFM-22-***-S60 | 300,375,450 | Without brake | 5 kg | |||
| GFM-22-***-S60W | |||||||
| 28 | Flange mounting | three-phase | 25W | GFM-28-***-T25 | 1200,1500,1800 | Without brake | 7 kg |
| GFM-28-***-T25W | |||||||
| 40W | GFM-28-***-T40 | 600,750,900 | Without brake | 7 kg | |||
| GFM-28-***-T40W | |||||||
| 60W | GFM-28-***-T60 | 600,750,900 | Without brake | 7 kg | |||
| GFM-28-***-T60W | |||||||
| 90W | GFM-28-***-T90 | 300,375,450 | Without brake | 7 kg | |||
| GFM-28-***-T90W | |||||||
| single-phase | 25W | GFM-28-***-S25 | 1200,1500,1800 | Without brake | 7 kg | ||
| GFM-28-***-S25W | |||||||
| 40W | GFM-28-***-S40 | 600,750,900 | Without brake | 7 kg | |||
| GFM-28-***-S40W | |||||||
| 60W | GFM-28-***-S60 | 600,750,900 | Without brake | 7 kg | |||
| GFM-28-***-S60W | |||||||
| 90W | GFM-28-***-S90 | 300,375,450 | Without brake | 7 kg | |||
| GFM-28-***-S90W | |||||||
| 32 | Flange mounting | three-phase | 40W | GFM-32-***-T40 | 1200,1500,1800 | Without brake | 11 kg |
| GFM-32-***-T40W | |||||||
| 60W | GFM-32-***-T60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GFM-32-***-T60W | |||||||
| 90W | GFM-32-***-T90 | 600,750,900 | Without brake | 11 kg | |||
| GFM-32-***-T90W | |||||||
| single-phase | 40W | GFM-32-***-S40 | 1200,1500,1800 | Without brake | 11 kg | ||
| GFM-32-***-S40W | |||||||
| 60W | GFM-32-***-S60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GFM-32-***-S60W | |||||||
| 90W | GFM-32-***-S90 | 600,750,900 | Without brake | 11 kg | |||
| GFM-32-***-S90W | |||||||
| 40 | Flange mounting | three-phase | 90W | GFM-40-***-T90 | 1200,1500,1800 | Without brake | 15 kg |
| GFM-40-***-T90W | |||||||
| single-phase | 90W | GFM-40-***-S90 | 1200,1500,1800 | Without brake | 15 kg | ||
| GFM-40-***-S90W |
The *** in the model represents the reduction ratio.
GKM type
| Shaft diameter | Mounting Type | Phases | Capacity | Type | Reduction ratio | Brake | Approximate Mass |
|---|---|---|---|---|---|---|---|
| 22 | Small flange mounting | three-phase | 15W | GKM-22-***-T15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg |
| GKM-22-***-T15W | |||||||
| 25W | GKM-22-***-T25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GKM-22-***-T25W | |||||||
| 40W | GKM-22-***-T40 | 300,375,450 | Without brake | 5 kg | |||
| GKM-22-***-T40W | |||||||
| 60W | GKM-22-***-T60 | 300,375,450 | Without brake | 5 kg | |||
| GKM-22-***-T60W | |||||||
| single-phase | 15W | GKM-22-***-S15 | 300,375,450,600,750 900,1200,1500,1800 | Without brake | 5 kg | ||
| GKM-22-***-S15W | |||||||
| 25W | GKM-22-***-S25 | 300,375,450,600,750 900 | Without brake | 5 kg | |||
| GKM-22-***-S25W | |||||||
| 40W | GKM-22-***-S40 | 300,375,450 | Without brake | 5 kg | |||
| GKM-22-***-S40W | |||||||
| 60W | GKM-22-***-S60 | 300,375,450 | Without brake | 5 kg | |||
| GKM-22-***-S60W | |||||||
| 28 | Small flange mounting | three-phase | 25W | GKM-28-***-T25 | 1200,1500,1800 | Without brake | 7 kg |
| GKM-28-***-T25W | |||||||
| 40W | GKM-28-***-T40 | 600,750,900 | Without brake | 7 kg | |||
| GKM-28-***-T40W | |||||||
| 60W | GKM-28-***-T60 | 600,750,900 | Without brake | 7 kg | |||
| GKM-28-***-T60W | |||||||
| 90W | GKM-28-***-T90 | 300,375,450 | Without brake | 7 kg | |||
| GKM-28-***-T90W | |||||||
| single-phase | 25W | GKM-28-***-S25 | 1200,1500,1800 | Without brake | 7 kg | ||
| GKM-28-***-S25W | |||||||
| 40W | GKM-28-***-S40 | 600,750,900 | Without brake | 7 kg | |||
| GKM-28-***-S40W | |||||||
| 60W | GKM-28-***-S60 | 600,750,900 | Without brake | 7 kg | |||
| GKM-28-***-S60W | |||||||
| 90W | GKM-28-***-S90 | 300,375,450 | Without brake | 7 kg | |||
| GKM-28-***-S90W | |||||||
| 32 | Small flange mounting | three-phase | 40W | GKM-32-***-T40 | 1200,1500,1800 | Without brake | 11 kg |
| GKM-32-***-T40W | |||||||
| 60W | GKM-32-***-T60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GKM-32-***-T60W | |||||||
| 90W | GKM-32-***-T90 | 600,750,900 | Without brake | 11 kg | |||
| GKM-32-***-T90W | |||||||
| single-phase | 40W | GKM-32-***-S40 | 1200,1500,1800 | Without brake | 11 kg | ||
| GKM-32-***-S40W | |||||||
| 60W | GKM-32-***-S60 | 1200,1500,1800 | Without brake | 11 kg | |||
| GKM-32-***-S60W | |||||||
| 90W | GKM-32-***-S90 | 600,750,900 | Without brake | 11 kg | |||
| GKM-32-***-S90W |
The *** in the model represents the reduction ratio.