Geared motor GM-SHY series

Caution
- The product images are representative only.
Product Description
[Features]
· Achieves longer lifespan through the super helicross gear design and the use of a unique dedicated grease.
· Compared to the previous product, the optimal super helicross gear design and smooth power transmission result in even lower noise.
· With the full series of face-mount installation types, you now have even more selection options.
· A wide selection is available with reduction ratios from 1/5 to 1/1440.
Dimensional Drawing
Hollow Shaft Flange Mount (Face Mount) Three-Phase GM-SHY/SHYP (F) (M) (B) -RH Series

☆Dimensions indicate face mount installation.
Solid Shaft Flange Mount (Face Mount) Three-Phase GM-SHY/SHYP (F) (M) (B) -RR (RL) Series

☆Dimensions indicate face mount installation.
Solid Shaft Foot Mount Three-Phase GM-SHY/SHYP (B) -RR (RL) (RT) Series

Product Specifications
Standard Specifications
| Series name | GM-SHY Series | GM-SHYP Series | |
|---|---|---|---|
| Output | 0.1 to 0.4 kW | 0.75–2.2 kW | |
| Number of Positions | 4P | ||
| Number of Phases | 3-Phase | ||
| Voltage | 200/200/220 V | ||
| Frequency | 50/60/60 Hz | ||
| Reduction Ratio | 1/5 to 1/1,440 (See model configuration table) | 1/5 to 1/240 (See model configuration table) | |
| Rated | Continuous | ||
| Heat Resistant Class | 120 (E) | 130 (B) | |
| Start-up method | Direct-on-line | ||
| Enclosure Structure | Totally enclosed fan-cooled (0.1kW: totally enclosed self-cooled only) | ||
| Protective structure | Indoor type (IP44 equivalent) | ||
| Mounting method | Output Shaft: Solid Shaft (with tapped shaft end) | Foot Mount/Face mount/Flange | |
| Output Shaft: Hollow Shaft | Face mount/Flange | ||
| Mounting Direction | Free mounting | ||
| Installation Location | Indoors (no corrosive and flammable gases, oil mist and dust, etc.) | ||
| Ambient temperature | -15 to +40°C (no freezing) | ||
| Ambient humidity | 90% RH or less | ||
| Altitude | 1,000 m or Less above sea level | ||
| Vibration | Continuous: 4.9 m/s2 or less, Instantaneous: 9.8 m/s2 or less | ||
| Brake Type | DC Spring Brake | ||
| Lubrication method | Grease lubrication (filled with Tuflix Grease GM) | Grease lubrication (filled with Pyronoc Universal (SH)) | |
| Paint Color | Silver (Equivalent to Munsell N6.0) | ||
| Accessory | Solid shaft: Shaft end key, Hollow shaft: Output protection cover | ||
Specifications Table

Notes)
- Dimensions in parentheses indicate models with brakes.
- All diagrams of solid shafts show the right shaft (R). For left shaft (L) models, the shaft orientation is opposite to the diagram.
- ML values differ for left and right sides.
- Dimensions and mass are subject to change without notice.
- For models with 0.75 kW or higher, the terminal box is made of steel plate, so the shape is different.
- For negative K dimensions, the motor center and output shaft center are vertically reversed.