SG-P1 Three-Phase Parallel Shaft Gear Motor

Brand :
SIGMAGIKEN

Caution

    Product Description

    [Features]
    · Casing design is totally new, with improved strength. Internal gears have been given a tough and low noise finishing by using a unique machining technology.
    · Use of aluminum extrusion in the three-phase motor makes it significantly lightweight and compact.
    · All three-phase and single-phase models come with standard terminal boxes. Can be freely positioned. Ease of use of the three-phase motor has been improvised by attaching a terminal block.

    Features

    ●At the parallel shaft gear motor, it corresponds to a wide range of applications.
    ●Standardized all model terminal boxes, making it easier to use.
    ●Grease lubrication type and mounting direction is free.
    ●Two oil seals are used for both the input and output section of the casing, and with excellent sealing performance.

    Usage

    ●Machine Tool. 
    ●Transport machine. 
    ●For various automatic machines.

    Specification

    ●Output(W):200
    ●Electricity Consumption(KW/h):0.2
    ●SPQ(piece):1
    ●Power: Three-Phase 200V
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SG-P1 Three-Phase Parallel Shaft Gear Motor | SIGMAGIKEN | MISUMI Thailand