GTR gear motor (15W–90W) with parallel shaft and brake motor

Brand :
NISSEI

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

This is a compact gear motor with an integrated gear head. Please select based on ease of use.

Drawing

GLMN Type

Shaft diameter 12, foot mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W
Shaft diameter 15, foot mounting, three-phase: 25W, 40W, 60W, 90W; single-phase: 25W, 40W, 60W, 90W
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 1
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 2
Shaft diameter 18, foot mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W
Shaft diameter 22, foot mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W, 60W
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 3
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 4
Shaft diameter 28, foot mounting, three-phase: 25W, 40W, 60W, 90W; single-phase: 25W, 40W, 60W, 90W
Shaft diameter 32, foot mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 5
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 6
Shaft diameter 40, foot mounting, three-phase: 90W, single-phase: 90W
 
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 7
 

GFMN Type

Shaft diameter 12, flange mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W
Shaft diameter 15, flange mounting, three-phase: 25W, 40W, 60W, 90W; single-phase: 25W, 40W, 60W, 90W
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 1

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 2

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

Shaft diameter 18, flange mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W
Shaft diameter 22, flange mounting, three-phase: 15W, 25W, 40W, 60W; single-phase: 15W, 25W, 40W, 60W
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 3

(Note) The italicized dimensions have a black oxide finish, so please make the mating hole diameter at least 0.5 mm larger than the dimension shown in parentheses.

GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 4

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

Shaft diameter 28 flange mounting three-phase: 25W, 40W, 60W, 90W single-phase: 25W, 40W, 60W, 90W
Shaft diameter 32 flange mounting three-phase: 40W, 60W, 90W single-phase: 40W, 60W, 90W
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 5

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 6

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)

Shaft diameter 40 flange mounting three-phase: 90W single-phase: 90W
 
GTR gear motor (15W–90W) with parallel shaft and brake motor External Shape Drawing 7

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)

 

GKMN Type

Shaft diameter 22 Small flange mounting Three-phase: 15W, 25W, 40W, 60W Single-phase: 15W, 25W, 40W, 60W
Shaft diameter 28 Small flange mounting Three-phase: 25W, 40W, 60W, 90W Single-phase: 25W, 40W, 60W, 90W
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 1

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 2

(Note) Output shaft tapped is standard. (M8 x P1.25, depth 20)

Shaft diameter 32, small flange mounting, three-phase: 40W, 60W, 90W; single-phase: 40W, 60W, 90W
 
GTR gear motor (15W–90W) parallel shaft, with brake motor, external shape drawing 3

(Note) Output shaft tapped is standard. (M10 x P1.5 depth 25)

 

Product Specification

Motor sectionPhasesthree-phasesingle-phase
Capacity15W to 90W15W to 90W
Power supplyStandard voltage (3 ratings): 200 V/50 Hz, 200 V/60 Hz, 220 V/60 Hz
Double voltage (4 ratings): 380 V/50 Hz, 400 V/50 Hz, 400 V/60 Hz, 440 V/60 Hz
Standard voltage: 100 V/50 Hz, 100 V/60 Hz
Double voltage 200 V/50 Hz, 200 V/60 Hz
Heat-resistant classType BType B
Startup systemDirect-on-lineCapacitor run
Protection and cooling methodFully closed self-cooled or totally enclosed fan-cooled
Number of Positions4
Rated conditionsContinuous
Speed Reducer SectionReduction MethodHelical Gear
Lubrication methodGrease lubrication (maintenance free)
Output shaftNew JIS key (JIS B 1301-1996 standard type)
Output shaft materialS43C
Case materialDie-cast aluminum
Ambient conditionsAmbient temperature-10°C to 40°C
Ambient humidity85% or less (no condensation)
High1,000 m or less
EnvironmentNo Corrosive or Explosive Gases, Steam, or Similar Substances in Surroundings.
A well-ventilated location free from dust.
Installation LocationIndoor
PaintingPainting MethodAnion painting, acrylic paint
Coating ColorGray (Munsell value: 9B6/0.5)
Mounting DirectionNo restrictions on installation angle, such as horizontal, vertical, or inclined

Specifications Table

GLMN Type

Shaft diameterMounting TypePhasesCapacityTypeReduction ratioBrakeApproximate Mass
12Leg mountingthree-phase15WGLMN-12-***-T155,7.5,10,15,20,25,30
40,50,60,80,100
120,160,200,240
With Brake2 kg
GLMN-12-***-T15W
25WGLMN-12-***-T255,7.5,10,15,20,25,30
40,50,60,80,100
120
With Brake2 kg
GLMN-12-***-T25W
40WGLMN-12-***-T405,7.5,10,15,20,25,30
40,50,60
With Brake2 kg
GLMN-12-***-T40W
60WGLMN12-***-T605,7.5,10,15,20,25,30With Brake2 kg
single-phase15WGLMN-12-***-S155,7.5,10,15,20,25,30
40,50,60,80,100
120,160,200,240
With Brake2 kg
GLMN-12-***-S15W
25WGLMN-12-***-S255,7.5,10,15,20,25,30
40,50,60,80,100
120
With Brake2 kg
GLMN-12-***-S25W
40WGLMN-12-***-S405,7.5,10,15,20,25,30
40,50,60
With Brake2 kg
GLMN-12-***-S40W
15Leg mountingthree-phase25WGLMN-15-***-T25160,200,240With Brake3 kg
GLMN-15-***-T25W
40WGLMN-15-***-T4080,100,120With Brake3 kg
GLMN-15-***-T40W
60WGLMN-15-***-T6040,50,60With Brake3 kg
GLMN-15-***-T60W
90WGLMN-15-***-T905,7.5,10,15,20,25,30With Brake3 kg
GLMN-15-***-T90W
single-phase25WGLMN-15-***-S25160,200,240With Brake3 kg
GLMN-15-***-S25W
40WGLMN-15-***-S4080,100,120With Brake3 kg
GLMN-15-***-S40W
60WGLMN-15-***-S6040,50,60With Brake3 kg
GLMN-15-***-S60W
90WGLMN-15-***-S905,7.5,10,15,20,25,30With Brake3 kg
GLMN-15-***-S90W
18Leg mountingthree-phase40WGLMN-18-***-T40160,200,240With Brake4 kg
GLMN-18-***-T40W
60WGLMN-18-***-T6080,100,120,160,200
240
With Brake4 kg
GLMN-18-***-T60W
90WGLMN-18-***-T9040,50,60,80,100,120
160,200,240
With Brake4 kg
GLMN-18-***-T90W
single-phase40WGLMN-18-***-S40160,200,240With Brake4 kg
GLMN-18-***-S40W
60WGLMN-18-***-S6080,100,120,160,200
240
With Brake4 kg
GLMN-18-***-S60W
90WGLMN-18-***-S9040,50,60,80,100,120
160,200,240
With Brake4 kg
GLMN-18-***-S90W
22Leg mountingthree-phase15WGLMN-22-***-T15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GLMN-22-***-T15W
25WGLMN-22-***-T25300,375,450,600,750
900
With Brake5 kg
GLMN-22-***-T25W
40WGLMN-22-***-T40300,375,450With Brake5 kg
GLMN-22-***-T40W
60WGLMN-22-***-T60300,375,450With Brake5 kg
GLMN-22-***-T60W
single-phase15WGLMN-22-***-S15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GLMN-22-***-S15W
25WGLMN-22-***-S25300,375,450,600,750
900
With Brake5 kg
GLMN-22-***-S25W
40WGLMN-22-***-S40300,375,450With Brake5 kg
GLMN-22-***-S40W
60WGLMN-22-***-S60300,375,450With Brake5 kg
GLMN-22-***-S60W
28Leg mountingthree-phase25WGLMN-28-***-T251200,1500,1800With Brake7 kg
GLMN-28-***-T25W
40WGLMN-28-***-T40600,750,900With Brake7 kg
GLMN-28-***-T40W
60WGLMN-28-***-T60600,750,900With Brake7 kg
GLMN-28-***-T60W
90WGLMN-28-***-T90300,375,450With Brake7 kg
GLMN-28-***-T90W
single-phase25WGLMN-28-***-S251200,1500,1800With Brake7 kg
GLMN-28-***-S25W
40WGLMN-28-***-S40600,750,900With Brake7 kg
GLMN-28-***-S40W
60WGLMN-28-***-S60600,750,900With Brake7 kg
GLMN-28-***-S60W
90WGLMN-28-***-S90300,375,450With Brake7 kg
GLMN-28-***-S90W
32Leg mountingthree-phase40WGLMN-32-***-T401200,1500,1800With Brake11 kg
GLMN-32-***-T40W
60WGLMN-32-***-T601200,1500,1800With Brake11 kg
GLMN-32-***-T60W
90WGLMN-32-***-T90600,750,900With Brake11 kg
GLMN-32-***-T90W
single-phase40WGLMN-32-***-S401200,1500,1800With Brake11 kg
GLMN-32-***-S40W
60WGLMN-32-***-S601200,1500,1800With Brake11 kg
GLMN-32-***-S60W
90WGLMN-28-***-S90600,750,900With Brake11 kg
GLMN-28-***-S90W
40Leg mountingthree-phase90WGLMN-40-***-T901200,1500,1800With Brake15 kg
GLMN-40-***-T90W
single-phase90WGLMN-40-***-S901200,1500,1800With Brake15 kg
GLMN-40-***-S90W

The *** in the model represents the reduction ratio.

GFMN Type

Shaft diameterMounting TypePhasesCapacityTypeReduction ratioBrakeApproximate Mass
12Flange mountingthree-phase15WGFMN-12-***-T155,7.5,10,15,20,25,30
40,50,60,80,100
120,160,200,240
With Brake2 kg
GFMN-12-***-T15W
25WGFMN-12-***-T255,7.5,10,15,20,25,30
40,50,60,80,100
120
With Brake2 kg
GFMN-12-***-T25W
40WGFMN-12-***-T405,7.5,10,15,20,25,30
40,50,60
With Brake2 kg
GFMN-12-***-T40W
60WGFMN-12-***-T60W5,7.5,10,15,20,25,30With Brake2 kg
single-phase15WGFMN-12-***-S155,7.5,10,15,20,25,30
40,50,60,80,100
120,160,200,240
With Brake2 kg
GFMN-12-***-S15W
25WGFMN-12-***-S255,7.5,10,15,20,25,30
40,50,60,80,100
120
With Brake2 kg
GFMN-12-***-S25W
40WGFMN-12-***-S405,7.5,10,15,20,25,30
40,50,60
With Brake2 kg
GFMN-12-***-S40W
15Flange mountingthree-phase25WGFMN-15-***-T25160,200,240With Brake3 kg
GFMN-15-***-T25W
40WGFMN-15-***-T4080,100,120With Brake3 kg
GFMN-15-***-T40W
60WGFMN-15-***-T6040,50,60With Brake3 kg
GFMN-15-***-T60W
90WGFMN-15-***-T905,7.5,10,15,20,25,30With Brake3 kg
GFMN-15-***-T90W
single-phase25WGFMN-15-***-S25160,200,240With Brake3 kg
GFMN-15-***-S25W
40WGFMN-15-***-S4080,100,120With Brake3 kg
GFMN-15-***-S40W
60WGFMN-15-***-S6040,50,60With Brake3 kg
GFMN-15-***-S60W
90WGFMN-15-***-S905,7.5,10,15,20,25,30With Brake3 kg
GFMN-15-***-S90W
18Flange mountingthree-phase40WGFMN-18-***-T40160,200,240With Brake4 kg
GFMN-18-***-T40W
60WGFMN-18-***-T6080,100,120,160,200
240
With Brake4 kg
GFMN-18-***-T60W
90WGFMN-18-***-T9040,50,60,80,100,120
160,200,240
With Brake4 kg
GFMN-18-***-T90W
single-phase40WGFMN-18-***-S40160,200,240With Brake4 kg
GFMN-18-***-S40W
60WGFMN-18-***-S6080,100,120,160,200
240
With Brake4 kg
GFMN-18-***-S60W
90WGFMN-18-***-S9040,50,60,80,100,120
160,200,240
With Brake4 kg
GFMN-18-***-S90W
22Flange mountingthree-phase15WGFMN-22-***-T15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GFMN-22-***-T15W
25WGFMN-22-***-T25300,375,450,600,750
900
With Brake5 kg
GFMN-22-***-T25W
40WGFMN-22-***-T40300,375,450With Brake5 kg
GFMN-22-***-T40W
60WGFMN-22-***-T60300,375,450With Brake5 kg
GFMN-22-***-T60W
single-phase15WGFMN-22-***-S15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GFMN-22-***-S15W
25WGFMN-22-***-S25300,375,450,600,750
900
With Brake5 kg
GFMN-22-***-S25W
40WGFMN-22-***-S40300,375,450With Brake5 kg
GFMN-22-***-S40W
60WGFMN-22-***-S60300,375,450With Brake5 kg
GFMN-22-***-S60W
28Flange mountingthree-phase25WGFMN-28-***-T251200,1500,1800With Brake7 kg
GFMN-28-***-T25W
40WGFMN-28-***-T40600,750,900With Brake7 kg
GFMN-28-***-T40W
60WGFMN-28-***-T60600,750,900With Brake7 kg
GFMN-28-***-T60W
90WGFMN-28-***-T90300,375,450With Brake7 kg
GFMN-28-***-T90W
single-phase25WGFMN-28-***-S251200,1500,1800With Brake7 kg
GFMN-28-***-S25W
40WGFMN-28-***-S40600,750,900With Brake7 kg
GFMN-28-***-S40W
60WGFMN-28-***-S60600,750,900With Brake7 kg
GFMN-28-***-S60W
90WGFMN-28-***-S90300,375,450Brake7 kg
GFMN-28-***-S90W
32Flange mountingthree-phase40WGFMN-32-***-T401200,1500,1800With Brake11 kg
GFMN-32-***-T40W
60WGFMN-32-***-T601200,1500,1800With Brake11 kg
GFMN-32-***-T60W
90WGFMN-32-***-T90600,750,900With Brake11 kg
GFMN-32-***-T90W
single-phase40WGFMN-32-***-S401200,1500,1800With Brake11 kg
GFMN-32-***-S40W
60WGFMN-32-***-S601200,1500,1800With Brake11 kg
GFMN-32-***-S60W
90WGFMN-32-***-S90600,750,900With Brake11 kg
GFMN-32-***-S90W
40Flange mountingthree-phase90WGFMN-40-***-T901200,1500,1800With Brake15 kg
GFMN-40-***-T90W
single-phase90WGFMN-40-***-S901200,1500,1800With Brake15 kg
GFMN-40-***-S90W

The *** in the model represents the reduction ratio.

GKMN Type

Shaft diameterMounting TypePhasesCapacityTypeReduction ratioBrakeApproximate Mass
22Small flange mountingthree-phase15WGKMN-22-***-T15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GKMN-22-***-T15W
25WGKMN-22-***-T25300,375,450,600,750
900
With Brake5 kg
GKMN-22-***-T25W
40WGKMN-22-***-T40300,375,450With Brake5 kg
GKMN-22-***-T40W
60WGKMN-22-***-T60300,375,450With Brake5 kg
GKMN-22-***-T60W
single-phase15WGKMN-22-***-S15300,375,450,600,750
900,1200,1500,1800
With Brake5 kg
GKMN-22-***-S15W
25WGKMN-22-***-S25300,375,450,600,750
900
With Brake5 kg
GKMN-22-***-S25W
40WGKMN-22-***-S40300,375,450With Brake5 kg
GKMN-22-***-S40W
60WGKMN-22-***-S60300,375,450With Brake5 kg
GKMN-22-***-S60W
28Small flange mountingthree-phase25WGKMN-28-***-T251200,1500,1800With Brake7 kg
GKMN-28-***-T25W
40WGKMN-28-***-T40600,750,900With Brake7 kg
GKMN-28-***-T40W
60WGKMN-28-***-T60600,750,900With Brake7 kg
GKMN-28-***-T60W
90WGKMN-28-***-T90300,375,450With Brake7 kg
GKMN-28-***-T90W
single-phase25WGKMN-28-***-S251200,1500,1800With Brake7 kg
GKMN-28-***-S25W
40WGKMN-28-***-S40600,750,900With Brake7 kg
GKMN-28-***-S40W
60WGKMN-28-***-S60600,750,900With Brake7 kg
GKMN-28-***-S60W
90WGKMN-28-***-S90300,375,450With Brake7 kg
GKMN-28-***-S90W
32Small flange mountingthree-phase40WGKMN-32-***-T401200,1500,1800With Brake11 kg
GKMN-32-***-T40W
60WGKMN-32-***-T601200,1500,1800With Brake11 kg
GKMN-32-***-T60W
90WGKMN-32-***T90600,750,900With Brake11 kg
GKMN-32-***T90W
single-phase40WGKMN-32-***-S401200,1500,1800With Brake11 kg
GKMN-32-***-S40W
60WGKMN-32-***-S601200,1500,1800With Brake11 kg
GKMN-32-***-S60W
90WGKMN-32-***-S90600,750,900With Brake11 kg
GKMN-32-***-S90W

The *** in the model represents the reduction ratio.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat