(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
|---|---|
Filter By |
|
| CAD |
|
| Days to Ship |
|
MISUMI
| From: ฿ 104.52 |
|---|
|
Days to Ship: |
Instrumentation Cable, FKEV-SB
FUJIDENSEN
| From: ฿ 242.71 |
|---|
|
Days to Ship: |
For K TYPE Thermocouple Normal Grade / Precision Grade / Heat-Resistant Flexible Precision Grade
MISUMI
| From: ฿ 138.40 |
|---|
|
Days to Ship: |
Twisted Pair Instrumentation Cable
TACHIDENSEN
| From: ฿ 179.19 |
|---|
|
Days to Ship: |
NA3VCSB UL Standard with Shield
MISUMI
| From: ฿ 132.58 |
|---|
|
Days to Ship: |
UL Listed Unshielded Instrumentation Cable
TACHIDENSEN
| From: ฿ 140.95 |
|---|
|
Days to Ship: |
Polyethylene Insulation Vinyl Sheath Instrumentation Cable J-KNPEV-SB
NIHONDENSEN
| From: ฿ 269.10 |
|---|
|
Days to Ship: |
Shielded Twisted Pair Multi-Core Cable, SPMC Series
KANEKO CORD
| From: ฿ 172.26 |
|---|
|
Days to Ship: |
VVC Highly Flame-Retardant NEC Standard Cable (Unshielded)
BANDO DENSEN
| From: ฿ 74.52 |
|---|
|
Days to Ship: |
MISUMI
| From: ฿ 109.68 |
|---|
|
Days to Ship: |
MISUMI
| From: ฿ 69.68 |
|---|
| Special Price |
|
Days to Ship: |
NA28WSB UL 300 V 2-Shielded Cable
MISUMI
| From: ฿ 153.67 |
|---|
|
Days to Ship: |
BIO Highly Flame Retardant NEC Standard Cable (Non-Shield)
BANDO DENSEN
| From: ฿ 77.42 |
|---|
|
Days to Ship: |
MVVS Shielded Cord For Microphones, 100 V or Less
FUJIDENSEN
| From: ฿ 113.23 |
|---|
|
Days to Ship: |
NA20276HB Cross-Linked Polyethylene UL with Shield
MISUMI
| From: ฿ 4,838.71 |
|---|
|
Days to Ship: |
CVV-S Vinyl Insulation Vinyl Sheath Cable
FUJIKURADAIA
| From: ฿ 942.90 |
|---|
| Special Price |
|
Days to Ship: |
NASE Series Wire Core ID for Sensor
MISUMI
| From: ฿ 68.71 |
|---|
| Special Price |
|
Days to Ship: |
NAKVVSB 100 V or less with Shield
MISUMI
| From: ฿ 73.55 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - KX-GS-SHVVF Series
FUKUDEN
| From: ฿ 1,970.20 |
|---|
|
Days to Ship: |
Compensating Conductor, Vinyl Flat Type Shield Series
DAIKOUDENKOUSYA
| From: ฿ 2,235.54 |
|---|
|
Days to Ship: |
Twisted Layer Instrumentation Cable
TACHIDENSEN
| From: ฿ 174.35 |
|---|
|
Days to Ship: |
Chainflex Control Cable, TPE (CF140.UL)
IGUS
| From: ฿ 344.21 |
|---|
|
Days to Ship: |
NAVCSB UL Standard with Shield
MISUMI
| From: ฿ 131.61 |
|---|
|
Days to Ship: |
NA20276 UL Standard with Shield AWG28
MISUMI
| From: ฿ 6,922.84 |
|---|
|
Days to Ship: |
MISUMI
| From: ฿ 21,909.68 |
|---|
|
Days to Ship: |
MISUMI
|
Days to Ship: |
NAGAOKATOSHU
| From: ฿ 267.10 |
|---|
|
Days to Ship: |
NINOMIYADENSEN
| From: ฿ 1,549.51 |
|---|
|
Days to Ship: |
Thermocouple K Type - KCB(VX)-2-G-SHVVF-BT Series - New Color Type
FUKUDEN
| From: ฿ 1,481.74 |
|---|
|
Days to Ship: |
Sheathed Thermocouple - Thermocouple K Type - K-CCBF Series
FUKUDEN
| From: ฿ 7,029.79 |
|---|
|
Days to Ship: |
TAIYO CABLETEC
| From: ฿ 254.52 |
|---|
|
Days to Ship: |
TAIYO CABLETEC
| From: ฿ 138.39 |
|---|
|
Days to Ship: |
Twisted Pair Multi-Core Cable PMC Series
KANEKO CORD
| From: ฿ 149.03 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-SA Series
FUKUDEN
| From: ฿ 4,086.91 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple N Type, NX-1-G-SHVVF Series
FUKUDEN
| From: ฿ 3,134.09 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RX-G-VVF Series
FUKUDEN
| From: ฿ 1,095.79 |
|---|
|
Days to Ship: |
Sheathed Thermocouple Wire, Vinyl Flat Type Series
DAIKOUDENKOUSYA
| From: ฿ 1,113.87 |
|---|
|
Days to Ship: |
LAPPKABLE
| From: ฿ 21,564.13 |
|---|
|
Days to Ship: |
RS Pro
| From: ฿ 1,644.39 |
|---|
|
Days to Ship: |
30 V Shielded Cable for Signals
MISUMI
|
Days to Ship: |
Sheathed Thermocouple, Thermocouple J Type, J-FFF Series
FUKUDEN
| From: ฿ 1,988.30 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, KX-GS-VVF-BA
FUKUDEN
| From: ฿ 2,531.04 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - VX-G-VVF Series
FUKUDEN
| From: ฿ 1,128.35 |
|---|
|
Days to Ship: |
CVV Vinyl Insulation Vinyl Sheath Cable
FUJIKURADAIA
| From: ฿ 555.95 |
|---|
|
Days to Ship: |
Sheathed Thermocouple - Thermocouple T Type - T-FFF Series
FUKUDEN
| From: ฿ 1,988.30 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple B Type - BX-G-GGBF Series
FUKUDEN
| From: ฿ 2,265.71 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple J Type, JX-1-G-VVF Series, New Color Type
FUKUDEN
| From: ฿ 1,716.92 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple J Type, JX-G-VVF-BA Series
FUKUDEN
| From: ฿ 2,313.94 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple J Type, JX-G-VVF Series
FUKUDEN
| From: ฿ 1,125.94 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple J Type, JX-G-VVR Series
FUKUDEN
| From: ฿ 2,313.94 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-BA Series
FUKUDEN
| From: ฿ 4,328.12 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - VX-G-VVR-SA Series
FUKUDEN
| From: ฿ 2,862.72 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, WX-H-FEPFEPF Series
FUKUDEN
| From: ฿ 4,563.32 |
|---|
|
Days to Ship: |
FUKUDEN
| From: ฿ 4,925.14 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RX-G-VVF-BA Series
FUKUDEN
| From: ฿ 1,481.74 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RX-G-VVR-SA Series
FUKUDEN
| From: ฿ 2,862.72 |
|---|
|
Days to Ship: |
UL2464SSB UL Standard with Shield
MISUMI
| From: ฿ 1,025.62 |
|---|
|
Days to Ship: |
VSVC Highly Flame-Retardant NEC Standard Cable (Shielded)
BANDO DENSEN
| From: ฿ 135.48 |
|---|
|
Days to Ship: |
BIOS Highly Flame Retardant NEC Standard Cable (Shielded)
BANDO DENSEN
| From: ฿ 143.23 |
|---|
|
Days to Ship: |
Thermocouple Type KCA(WX)-2-H-GGBF-BT Series, New Color Type
FUKUDEN
| From: ฿ 3,134.09 |
|---|
|
Days to Ship: |
Thermocouple K Type, KCB(VX)-2-G-NVVR-SA Series, New Color Type
FUKUDEN
| From: ฿ 2,862.72 |
|---|
|
Days to Ship: |
Thermocouple K Type - KCB(VX)-2-G-SHVVF Series - New Color Type
FUKUDEN
| From: ฿ 1,095.79 |
|---|
|
Days to Ship: |
Compensating Cable, Bending Type, VX Tough, EV3 Series
FUKUDEN
| From: ฿ 5,829.72 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple K Type - KX-1-G-NVVR-SA Series - New Color Type
FUKUDEN
| From: ฿ 4,086.91 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, VX-G-VVF-BA Series
FUKUDEN
| From: ฿ 1,481.74 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RX-H-GGBF-BT Series
FUKUDEN
| From: ฿ 3,134.09 |
|---|
|
Days to Ship: |
UL2482-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire
HITACHI CABLE
| From: ฿ 15,496.64 |
|---|
|
Days to Ship: |
SSCL3SB, UL-Listed (CL3) Support With Shield
MISUMI
| From: ฿ 4,774.19 |
|---|
|
Days to Ship: |
Sheathed Thermocouple - Thermocouple K Type - K-GGBF Series
FUKUDEN
| From: ฿ 1,479.00 |
|---|
|
Days to Ship: |
Compensating Lead Wire - Thermocouple T Type - T-HVVF Series
FUKUDEN
| From: ฿ 926.93 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, KX-GS-VVR Series
FUKUDEN
| From: ฿ 3,520.04 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, VX-G-VVR Series
FUKUDEN
| From: ฿ 2,313.94 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, WX-H-GGBF-BT Series
FUKUDEN
| From: ฿ 2,760.20 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple K Type, WX-H-GGBF-OBS Series
FUKUDEN
| From: ฿ 2,645.62 |
|---|
|
Days to Ship: |
Compensating Lead Cable - Thermocouple N Type - NX-1-H-GGBF Series
FUKUDEN
| From: ฿ 3,845.69 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RCB-2-H-GGBF-BT Series, New Color Type
FUKUDEN
| From: ฿ 3,134.09 |
|---|
|
Days to Ship: |
Compensating Cable, Thermocouple R Type, RX-H-GGBF Series
FUKUDEN
| From: ฿ 1,789.29 |
|---|
|
Days to Ship: |
K Type Compensating Lead Wire - Series for Movable Applications
DAIKOUDENKOUSYA
| From: ฿ 3,875.84 |
|---|
|
Days to Ship: |
Sheathed Thermocouple Wire, FEP Flat Type Series
DAIKOUDENKOUSYA
| From: ฿ 3,188.37 |
|---|
|
Days to Ship: |
PFA Twin Twisted Pair Thermocouple Cables
RS Pro
| From: ฿ 1,384.85 |
|---|
|
Days to Ship: |
RS Pro
| From: ฿ 1,632.48 |
|---|
|
Days to Ship: |
RS PRO Control Cable, 12 Cores, 0.75 mm², SY, Screened, 50m, Transparent PVC Sheath, 18 AWG
RS Pro
| From: ฿ 11,689.52 |
|---|
|
Days to Ship: |
| From: ฿ 12,923.51 |
|---|
|
Days to Ship: |
Connection Cable for Computer Equipment (Spiral Shield) - CHC
NAGAOKATOSHU
| From: ฿ 2,318.32 |
|---|
|
Days to Ship: |
KFPEV-SB Cable for Light Electrical Appliances and Instrumentation
FUJIELECTRICCAB
| From: ฿ 9,001.75 |
|---|
|
Days to Ship: |
Sheathed Thermocouple, Thermocouple K Type, K-HVVF Series
FUKUDEN
| From: ฿ 1,125.94 |
|---|
|
Days to Ship: |
Sheathed Thermocouple - Thermocouple K Type - K-SSBF Series
FUKUDEN
| From: ฿ 7,777.57 |
|---|
|
Days to Ship: |
Compensating Cable, Bending Type, VX Sofler Series
FUKUDEN
| From: ฿ 2,060.66 |
|---|
|
Days to Ship: |
Compensating Conduction Wire - Thermocouple J Type - JX-G-VVR-SA Series
FUKUDEN
| From: ฿ 2,862.72 |
|---|
|
Days to Ship: |
| Brand |
|---|
| Product Series |
| From |
| Days to Ship |
| Specifications |
| Overall Length(m) |
| Specified Length(m) |
| Conductor Cross Section(mm2) |
| AWG size(AWG) |
| Number Of Cores(Core) |
| Logarithm |
| Finished outer diameter(mm) |
| Rated Voltage |
| Shield |
| Properties |
| Representative Standard |
| Sheath (outer coating) color |
| Grounding Wire |
| Sheath (outer coating) material |
| Insulation body materials |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
| Brand | MISUMI | KURAMO ELECTRIC | FUJIDENSEN | MISUMI | TACHIDENSEN | MISUMI | TACHIDENSEN | NIHONDENSEN | KANEKO CORD | BANDO DENSEN | MISUMI | MISUMI | MISUMI | BANDO DENSEN | FUJIDENSEN | MISUMI | FUJIKURADAIA | MISUMI | MISUMI | FUKUDEN | DAIKOUDENKOUSYA | TACHIDENSEN | IGUS | MISUMI | MISUMI | MISUMI | MISUMI | NAGAOKATOSHU | NINOMIYADENSEN | FUKUDEN | FUKUDEN | TAIYO CABLETEC | TAIYO CABLETEC | KANEKO CORD | FUKUDEN | FUKUDEN | FUKUDEN | DAIKOUDENKOUSYA | LAPPKABLE | RS Pro | MISUMI | FUKUDEN | FUKUDEN | FUKUDEN | FUJIKURADAIA | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | MISUMI | BANDO DENSEN | BANDO DENSEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | HITACHI CABLE | MISUMI | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN | DAIKOUDENKOUSYA | DAIKOUDENKOUSYA | RS Pro | RS Pro | RS Pro | MISUMI | NAGAOKATOSHU | FUJIELECTRICCAB | FUKUDEN | FUKUDEN | FUKUDEN | FUKUDEN |
| Product Series | For K TYPE Thermocouple Normal Grade / Precision Grade / Heat-Resistant Flexible Precision Grade | Polyethylene Insulation Vinyl Sheath Instrumentation Cable J-KNPEV-SB | Compensating Lead Wire - Thermocouple K Type - KX-GS-SHVVF Series | Thermocouple K Type - KCB(VX)-2-G-SHVVF-BT Series - New Color Type | Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-SA Series | Compensating Cable, Thermocouple N Type, NX-1-G-SHVVF Series | Compensating Lead Wire - Thermocouple K Type - VX-G-VVF Series | Compensating Lead Wire - Thermocouple B Type - BX-G-GGBF Series | Compensating Cable, Thermocouple J Type, JX-1-G-VVF Series, New Color Type | Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-BA Series | Compensating Lead Wire - Thermocouple K Type - VX-G-VVR-SA Series | Compensating Cable, Thermocouple K Type, WX-H-FEPFEPF Series | Thermocouple Type KCA(WX)-2-H-GGBF-BT Series, New Color Type | Thermocouple K Type, KCB(VX)-2-G-NVVR-SA Series, New Color Type | Thermocouple K Type - KCB(VX)-2-G-SHVVF Series - New Color Type | Compensating Lead Wire - Thermocouple K Type - KX-1-G-NVVR-SA Series - New Color Type | Compensating Cable, Thermocouple R Type, RX-H-GGBF-BT Series | UL2482-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire | Compensating Lead Wire - Thermocouple T Type - T-HVVF Series | Compensating Cable, Thermocouple K Type, WX-H-GGBF-BT Series | Compensating Cable, Thermocouple K Type, WX-H-GGBF-OBS Series | Compensating Lead Cable - Thermocouple N Type - NX-1-H-GGBF Series | Compensating Cable, Thermocouple R Type, RCB-2-H-GGBF-BT Series, New Color Type | K Type Compensating Lead Wire - Series for Movable Applications | RS PRO Control Cable, 12 Cores, 0.75 mm², SY, Screened, 50m, Transparent PVC Sheath, 18 AWG | Connection Cable for Computer Equipment (Spiral Shield) - CHC | KFPEV-SB Cable for Light Electrical Appliances and Instrumentation | Compensating Conduction Wire - Thermocouple J Type - JX-G-VVR-SA Series | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| From | ฿ 104.52 | ฿ 250.48 | ฿ 242.71 | ฿ 138.40 | ฿ 179.19 | ฿ 132.58 | ฿ 140.95 | ฿ 269.10 | ฿ 172.26 | ฿ 74.52 | ฿ 109.68 | ฿ 69.68 Special Price On Sale Until 30/04/2026 | ฿ 153.67 | ฿ 77.42 | ฿ 113.23 | ฿ 4,838.71 | ฿ 942.90 Special Price On Sale Until 30/04/2026 | ฿ 68.71 Special Price On Sale Until 30/04/2026 | ฿ 73.55 | ฿ 1,970.20 | ฿ 2,235.54 | ฿ 174.35 | ฿ 344.21 | ฿ 131.61 | ฿ 6,922.84 | ฿ 21,909.68 | ฿ 267.10 | ฿ 1,549.51 | ฿ 1,481.74 | ฿ 7,029.79 | ฿ 254.52 | ฿ 138.39 | ฿ 149.03 | ฿ 4,086.91 | ฿ 3,134.09 | ฿ 1,095.79 | ฿ 1,113.87 | ฿ 21,564.13 | ฿ 1,644.39 | ฿ 1,988.30 | ฿ 2,531.04 | ฿ 1,128.35 | ฿ 555.95 | ฿ 1,988.30 | ฿ 2,265.71 | ฿ 1,716.92 | ฿ 2,313.94 | ฿ 1,125.94 | ฿ 2,313.94 | ฿ 4,328.12 | ฿ 2,862.72 | ฿ 4,563.32 | ฿ 4,925.14 | ฿ 1,481.74 | ฿ 2,862.72 | ฿ 1,025.62 | ฿ 135.48 | ฿ 143.23 | ฿ 3,134.09 | ฿ 2,862.72 | ฿ 1,095.79 | ฿ 5,829.72 | ฿ 4,086.91 | ฿ 1,481.74 | ฿ 3,134.09 | ฿ 15,496.64 | ฿ 4,774.19 | ฿ 1,479.00 | ฿ 926.93 | ฿ 3,520.04 | ฿ 2,313.94 | ฿ 2,760.20 | ฿ 2,645.62 | ฿ 3,845.69 | ฿ 3,134.09 | ฿ 1,789.29 | ฿ 3,875.84 | ฿ 3,188.37 | ฿ 1,384.85 | ฿ 1,632.48 | ฿ 11,689.52 | ฿ 12,923.51 | ฿ 2,318.32 | ฿ 9,001.75 | ฿ 1,125.94 | ฿ 7,777.57 | ฿ 2,060.66 | ฿ 2,862.72 | ||
| Days to Ship | Same day | 3 Day(s) | 3 Day(s) | Same day | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | Same day | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | Same day | Same day | 3 Day(s) | 7 Day(s) | 7 Day(s) | 3 Day(s) | 5 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | Same day | 5 Day(s) | 3 Day(s) | 7 Day(s) | 7 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 8 Day(s) | 8 Day(s) | 4 Day(s) | 7 Day(s) | 7 Day(s) | 5 Day(s) | 3 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | Same day | 3 Day(s) | 3 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 3 Day(s) | 3 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 3 Day(s) | 6 Day(s) | 8 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) |
| Specifications | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Overall Length(m) | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 100 | 10 ~ 100 | 1 ~ 100 | 1 ~ 100 | 10 ~ 100 | 20 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 100 | 100 | 1 ~ 100 | 1 ~ 100 | 20 ~ 100 | 10 ~ 100 | 10 ~ 100 | 1 ~ 100 | 1 ~ 100 | 1 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 1 ~ 49 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 1 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 | 1 ~ 100 | 1 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 153 | 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 20 ~ 100 | 20 ~ 100 | - | - | - | 100 | 100 | - | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 |
| Specified Length(m) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 | - | - | - | - |
| Conductor Cross Section(mm2) | 0.2 ~ 0.5 | 0.5 | 0.3 ~ 1.25 | 0.3 ~ 1.25 | 0.2 ~ 0.5 | 0.2 ~ 1.25 | 0.22 ~ 0.54 | 0.2 ~ 2 | 0.15 | - | 0.08 | 0.2 ~ 1.25 | 0.08 | - | 0.3 ~ 2 | 0.12 ~ 0.3 | 1.25 ~ 2 | 0.08 ~ 0.5 | 0.2 ~ 0.5 | 0.3 ~ 0.75 | 0.5 | 0.2 ~ 0.3 | 0.34 ~ 2.5 | 0.12 ~ 0.5 | 0.08 | 0.12 ~ 0.32 | 0.12 ~ 0.5 | 0.3 ~ 1.25 | 0.5 ~ 1.3 | 0.5 ~ 1.25 | 0.08 ~ 0.75 | 0.204 ~ 0.823 | 0.0804 | 0.15 | 1.25 ~ 2 | 0.5 | 0.5 ~ 1.25 | - | - | - | 0.08 | 0.08 | 0.5 ~ 2 | 0.5 ~ 2 | 1.25 ~ 3.5 | 0.03 ~ 0.33 | 1.25 | 1.25 | 1.25 | 0.5 ~ 1.25 | 1.25 | 1.25 | 1.25 | 0.5 | 1.25 | 0.5 ~ 1.25 | 1.25 | 0.3 | - | - | 1.25 | 1.25 | 0.5 ~ 1.25 | 0.75 | 1.25 | 0.5 ~ 1.3 | 1.25 ~ 2 | - | 0.2 ~ 0.5 | 0.08 ~ 0.33 | 0.08 ~ 0.33 | 1.25 | 1.25 | 0.75 ~ 1.3 | 0.5 | 0.5 | 1.25 | 0.5 ~ 1.25 | 0.3 | - | - | - | - | 0.08 | 0.3 | 0.5 ~ 1.25 | 0.08 ~ 0.33 | 0.33 | 0.5 | 1.25 |
| AWG size(AWG) | 20 ~ 24 | 20 | - | 16 ~ 22 | 20 ~ 24 | 16 ~ 25 | 20 ~ 24 | 14 ~ 24 | 26 | 20 ~ 24 | 28 | 16 ~ 25 | 28 | 16 ~ 26 | - | 22 ~ 26 | 14 ~ 16 | 20 ~ 28 | 21 ~ 25 | - | - | 22 ~ 24 | - | 21 ~ 27 | 28 | 22 ~ 26 | 21 ~ 27 | 16 ~ 22 | - | - | - | 18 ~ 24 | 28 | 26 | - | - | - | - | - | - | 28 | - | - | - | 12 ~ 16 | - | - | - | - | - | - | - | - | - | - | - | - | 22 | 20 ~ 24 | 16 ~ 26 | - | - | - | - | - | - | - | 22 ~ 24 | 20 ~ 24 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 22 | 16 ~ 20 | - | - | - | - |
| Number Of Cores(Core) | 2 ~ 34 | 2 ~ 30 | 2 ~ 20 | - | 2 ~ 50 | 2 ~ 12 | 2 ~ 50 | 2 ~ 60 | 4 ~ 50 | 2 ~ 14 | - | 2 ~ 12 | - | 2 ~ 10 | 1 ~ 30 | 3 | 2 ~ 10 | 2 ~ 4 | - | 2 | 2 | 2 ~ 40 | 2 ~ 36 | - | - | 4 | - | 2 ~ 14 | 2 | 2 | 2 | - | 4 ~ 40 | 8 ~ 36 | 2 | 2 | 2 | 2 | - | - | - | 2 | 2 | 2 | 2 ~ 30 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 ~ 40 | 2 | 2 | - | 2 ~ 40 | 2 ~ 10 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | - | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | - | - | - | - | 1 | 2 ~ 60 | 2 | 2 | 2 | 2 ~ 24 |
| Logarithm | - | 1P ~ 15P | 1 ~ 10 | - | 1P ~ 25P | 1P ~ 32P | 1P ~ 25P | 1P ~ 30P | 2P ~ 25P | - | 2P ~ 32P | 1P ~ 25P | 1P ~ 20P | 1P ~ 20P | - | 1P ~ 8P | - | - | 1P ~ 20P | 1 | 1 | - | - | 1P ~ 20P | 5P ~ 50P | 2 | 1P ~ 20P | 1P ~ 7P | 1P | 1 | 1 | 1P ~ 5P | 2P ~ 20P | 4P ~ 18P | 1 | 1 | 1 | 1 | - | - | 5P ~ 25P | 1 | 1 | 1 | - | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 ~ 20 | 1 | 1 | 2P | - | 1P ~ 25P | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1P ~ 8P | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | - | - | - | 3P | - | 1P ~ 30P | 1 | 1 | 1 | 1 ~ 12 |
| Finished outer diameter(mm) | 4.1 ~ 11.2 | 4.8 ~ 14 | 5 ~ 20 | 4 | 4.6 ~ 15.9 | 4.4 ~ 14.6 | 4 ~ 15 | 5.5 ~ 28 | 5.5 ~ 11.8 | 4.9 ~ 8.9 | 6 ~ 14.1 | 3.9 ~ 14.1 | 4.5 ~ 11.7 | 4.1 ~ 17.6 | 2.9 ~ 17.7 | 4.3 ~ 11.1 | 10.5 ~ 16 | 2.8 ~ 6 | 4.6 ~ 16.2 | 2.6 x 4.1 ~ 3.5x5.6 | 3.8x5.7 | 4.6 ~ 11.6 | 7.5 ~ 18.5 | 3.7 ~ 14.2 | 5.1 ~ 10.4 | 5.5 ~ 9.3 | 2.9 ~ 15.3 | 5.7 ~ 15.4 | 3.1x5.4 ~ 4.4x7.1 | 3.4x5.2 ~ 5.2x7.7 | 1.1x1.8 ~ 2.4x4.1 | 5.1 ~ 14 | 4.2 ~ 7.5 | 5.8 ~ 10.6 | 7.9 ~ 9 | 2.8x4.6 | 2.8x4.6 ~ 4.6x7.1 | 1.2x1.8 ~ 2.6x4.0 | - | - | 5.1 ~ 8.1 | 1.0x1.6 | 3.4x5.2 ~ 5.6x8.6 | 2.8x4.6 ~ 5.0x8.0 | 9.4 ~ 26 | 0.9x1.4 ~ 1.8x2.9 | 3.0x5.1 ~ 3.9x5.7 | 4.6x7.1 | 5.2x7.7 | 2.8x4.6 ~ 4.6x7.1 | 7.5 | 7.8 | 7.9 | 2.4x4.0 | 11.8 ~ 28.1 | 3.4x5.2 ~ 5.2x7.7 | 7.9 | 7 | 5.5 ~ 13.7 | 4.7 ~ 18.3 | 3.9x5.7 | 7.9 | 2.8x4.6 ~ 4.6x7.1 | 6.7 | 7.9 | 3.4x5.2 ~ 5.4x8.2 | 3.9x5.7 ~ 4.1x6.6 | 5.31 ~ 5.63 | 4.7 ~ 9.6 | 1.4x2.3 ~ 1.8x3.1 | 1.0x1.6 ~ 2.5x3.9 | 7.5 | 7.5 | 3.4x5.3 ~ 3.9x6.2 | 2.7x4.3 | 2.1x3.7 | 3.6x5.7 | 2.1x3.7 ~ 3.0x5.1 | 4 | 0.8x1.2 ~ 1.6x2.8 | - | - | - | 4.6 | 2.9 | 7 ~ 32.5 | 1.9x2.9 ~ 2.5x3.9 | 2.5x4.0 | 5.6 | 7.9 ~ 22.1 |
| Rated Voltage | 300V | For Low Current Circuits | Other | - | Other | 300V | 300V | 31 to 100 V | For High Voltages | 300V | 300V | 300V | 300V | 300V | For Low Current Circuits | For Low Current Circuits | 600V | 300V / For Low Current Circuits | For Low Current Circuits | - | - | Other | 300V | For Low Current Circuits | For Low Current Circuits | 300V / For Low Current Circuits | For Low Current Circuits | Other | - | - | - | For Low Current Circuits | For Low Current Circuits | For High Voltages | - | - | - | - | - | - | For Low Current Circuits | - | - | - | 600V | - | - | - | - | - | - | - | - | - | - | - | - | 300V | 300V | 300V | - | - | - | - | - | - | - | - | 300V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For Low Current Circuits | For Low Current Circuits | - | - | - | - | - |
| Shield | NA | Available | Available | NA | Available | Available | NA | Available | Available | NA | Available | NA | Available | NA | Available | Available | Available | NA | Available | NA | Available | Available | Available | Available | Available | Available | NA | Available | NA | Available | NA | Available | Available | NA | Available | NA | NA | NA | - | - | Available | NA | Available | NA | NA | NA | Available / NA | NA | Available | NA | NA | Available | Available | NA | Available | Available | Available | Available | Available | Available | Available | Available | NA | NA | Available | Available | Available | Available | Available | NA | NA | NA | NA | Available | Available | NA | Available | NA | Available / NA | NA | - | - | - | Available | Available | Available | NA | NA | NA | Available |
| Properties | Oil Resistance | Oil Resistance | Oil Resistance / Heat-Resistance | - | Oil Resistance / Heat-Resistance | Oil Resistance | Oil Resistance / Heat-Resistance | Oil Resistance / Heat-Resistance | - | Heat-Resistance | - | Oil Resistance | - | Oil Resistance / Heat-Resistance | - | Oil Resistance | - | Oil Resistance / Heat-Resistance | Oil Resistance | Heat-Resistance | - | Oil Resistance / Heat-Resistance | - | Oil Resistance | - | - | Oil Resistance | - | - | Heat-Resistance | Heat-Resistance | Oil Resistance / Heat-Resistance | Oil Resistance / Heat-Resistance | - | - | Heat-Resistance | - | - | - | - | - | - | - | - | - | - | Heat-Resistance | - | Heat-Resistance / Cold Resistance | - | Heat-Resistance / Cold Resistance | - | Heat-Resistance / Cold Resistance | Heat-Resistance / Cold Resistance / Chemical Resistance | - | - | - | Oil Resistance | Heat-Resistance | Oil Resistance / Heat-Resistance | Heat-Resistance | - | Heat-Resistance | - | - | - | Heat-Resistance | - | Oil Resistance | Heat-Resistance | Heat-Resistance | - | Heat-Resistance / Cold Resistance | Heat-Resistance | Heat-Resistance | Heat-Resistance | Heat-Resistance | Heat-Resistance | Oil Resistance / Heat-Resistance / Cold Resistance / Abrasion Resistance | Oil Resistance / Heat-Resistance / Cold Resistance / Chemical Resistance | - | - | - | - | Oil Resistance / Cold Resistance | - | Heat-Resistance | Heat-Resistance | - | Heat-Resistance / Cold Resistance |
| Representative Standard | UL | UL / CSA(c-UL) | - | - | UL / CSA(c-UL) | UL | UL / CSA(c-UL) | - | - | UL | UL | UL | UL | UL / CSA(c-UL) | - | UL | - | UL | - | - | - | UL / CSA(c-UL) | UL / CE | UL | UL | UL | UL | - | - | - | - | UL / CSA(c-UL) | UL | - | - | - | - | - | - | - | UL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | UL | UL | UL / CSA(c-UL) | - | - | - | - | - | - | - | UL / CSA(c-UL) | UL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | UL | - | - | - | - | - | - |
| Sheath (outer coating) color | Black | Black | Gray | Blue | Gray | Blue | Black | Black | Black | Gray | Blue | Blue | Blue | Black | Gray | Blue | Black | Blue | Blue | Blue | - | Black | Gray | Blue | Blue | Blue | Blue | Black | Black / Yellow / Blue | Green | Blue | Black | Black | Black | Blue | Other | Black | Brown / Yellow / Blue | - | - | Blue | Yellow | Blue | Blue | Black | Brown | Gray | Black | Yellow | Yellow | Yellow | Blue | Blue / Purple | Blue | Blue | Black | Black | Black | Gray | Black | Green | Green | Green | Blue | Green | Blue | Black | Gray | Black | Blue | Brown | Blue | Blue | Blue | Blue | Other | Orange | Black | - | Brown / Yellow / Blue | - | - | - | Blue | Gray | Black | Blue | Blue | Blue | Yellow |
| Grounding Wire | - | Other | Other | - | NA / Other | - | NA | NA | NA | - | - | - | - | - | NA | - | NA | - | - | NA | NA | Other | GY (green/yellow) colored / NA | - | - | - | - | Other | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | - | - | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | - | - | - | NA | NA | NA | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | - | - | - | - | NA | NA | NA | NA | NA | NA |
| Sheath (outer coating) material | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) / Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) / Other | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | Other | Other | Other | Other | - | - | - | - | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) |
| Insulation body materials | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Polyethylene-Based | PVC (Polyvinyl Chloride) / Fluorine-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Polyethylene-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Polyethylene-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) / Fluorine-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Polyester-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) / Fluorine-Based | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) / Other | PVC (Polyvinyl Chloride) | Other | Polyethylene-Based | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Other | Other | Other | Other | Other | - | Fluorine-Based | - | - | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | Polyethylene-Based | PVC (Polyvinyl Chloride) | Other | Other | PVC (Polyvinyl Chloride) |
Loading...
How can we improve?
How can we improve?