NAKVVSB 100 V or less with Shield

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Shielded signal cable with excellent oil resistance and noise resistance.
    • Twisted-pair options use PVC insulation and a PVC sheath to support low-current circuit wiring.
    [Use]
    • Suitable for general instrumentation and low-current circuits.


    * For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
    * All unit prices are per meter.
    Unit Price Calculation Method
    [Formula: Last digits of model number (m) x unit price per meter above]
    * Color and softness may vary slightly due to manufacturer changes.

    Electrical Appliance and Material Safety Law certificate is not obtained.

    Specifications

    NAKVVSB 100 V or less with Shield:Related Image

    Model NumberSection Area
    (mm2)
    Number of Pairs *4
    1P = 2 Cores
    Total Length *3
    or
    Specified Length
    NAKVVSB0.21P1
    ~
    100
    (Specify 1 m
    Increment)
    /
    500
    /
    1000
    2P
    3P
    4P
    5P
    6P
    7P
    10P
    12P
    15P
    18P
    20P
    25P
    0.31P
    2P
    3P
    4P
    5P
    6P
    7P
    10P
    12P
    15P
    18P
    20P
    25P
    0.51P
    2P
    3P
    4P
    5P
    6P
    7P
    10P
    12P
    15P
    18P
    20P


    Be sure to read the following precautions when you place an order.
    * Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
    * For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
    *1 Stock products are indicated with T or A in the price column at right.
    *2 All unit prices above are per meter.
    Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
    *3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
    *4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Refer to the specifications table for number of wire cores.) 1P (1 PS) is "x 2-core".
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NAKVVSB 100 V or less with Shield | MISUMI | MISUMI Thailand