1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Lead Wire - Thermocouple B Type - BX-G-GGBF Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flat compensating conductor for shielded thermocouple with glass braid insulation and a glass braid jacket.
· A generic type with heat resistance.

 
Part Number
BX-G-GGBF-1PX7/0.45(1.25SQ)-10
BX-G-GGBF-1PX7/0.45(1.25SQ)-11
BX-G-GGBF-1PX7/0.45(1.25SQ)-12
BX-G-GGBF-1PX7/0.45(1.25SQ)-13
BX-G-GGBF-1PX7/0.45(1.25SQ)-14
BX-G-GGBF-1PX7/0.45(1.25SQ)-15
BX-G-GGBF-1PX7/0.45(1.25SQ)-16
BX-G-GGBF-1PX7/0.45(1.25SQ)-17
BX-G-GGBF-1PX7/0.45(1.25SQ)-18
BX-G-GGBF-1PX7/0.45(1.25SQ)-19
BX-G-GGBF-1PX7/0.45(1.25SQ)-20
BX-G-GGBF-1PX7/0.45(1.25SQ)-21
BX-G-GGBF-1PX7/0.45(1.25SQ)-22
BX-G-GGBF-1PX7/0.45(1.25SQ)-23
BX-G-GGBF-1PX7/0.45(1.25SQ)-24
BX-G-GGBF-1PX7/0.45(1.25SQ)-25
BX-G-GGBF-1PX7/0.45(1.25SQ)-26
BX-G-GGBF-1PX7/0.45(1.25SQ)-27
BX-G-GGBF-1PX7/0.45(1.25SQ)-28
BX-G-GGBF-1PX7/0.45(1.25SQ)-29
BX-G-GGBF-1PX7/0.45(1.25SQ)-30
BX-G-GGBF-1PX7/0.45(1.25SQ)-31
BX-G-GGBF-1PX7/0.45(1.25SQ)-32
BX-G-GGBF-1PX7/0.45(1.25SQ)-33
BX-G-GGBF-1PX7/0.45(1.25SQ)-34
BX-G-GGBF-1PX7/0.45(1.25SQ)-35
BX-G-GGBF-1PX7/0.45(1.25SQ)-36
BX-G-GGBF-1PX7/0.45(1.25SQ)-37
BX-G-GGBF-1PX7/0.45(1.25SQ)-38
BX-G-GGBF-1PX7/0.45(1.25SQ)-39
BX-G-GGBF-1PX7/0.45(1.25SQ)-40
BX-G-GGBF-1PX7/0.45(1.25SQ)-41
BX-G-GGBF-1PX7/0.45(1.25SQ)-42
BX-G-GGBF-1PX7/0.45(1.25SQ)-43
BX-G-GGBF-1PX7/0.45(1.25SQ)-44
BX-G-GGBF-1PX7/0.45(1.25SQ)-45
BX-G-GGBF-1PX7/0.45(1.25SQ)-46
BX-G-GGBF-1PX7/0.45(1.25SQ)-47
BX-G-GGBF-1PX7/0.45(1.25SQ)-48
BX-G-GGBF-1PX7/0.45(1.25SQ)-49
BX-G-GGBF-1PX7/0.45(1.25SQ)-50
BX-G-GGBF-1PX7/0.45(1.25SQ)-51
BX-G-GGBF-1PX7/0.45(1.25SQ)-52
BX-G-GGBF-1PX7/0.45(1.25SQ)-53
BX-G-GGBF-1PX7/0.45(1.25SQ)-54
BX-G-GGBF-1PX7/0.45(1.25SQ)-55
BX-G-GGBF-1PX7/0.45(1.25SQ)-56
BX-G-GGBF-1PX7/0.45(1.25SQ)-57
BX-G-GGBF-1PX7/0.45(1.25SQ)-58
BX-G-GGBF-1PX7/0.45(1.25SQ)-59
BX-G-GGBF-1PX7/0.45(1.25SQ)-60
BX-G-GGBF-1PX7/0.45(1.25SQ)-61
BX-G-GGBF-1PX7/0.45(1.25SQ)-62
BX-G-GGBF-1PX7/0.45(1.25SQ)-63
BX-G-GGBF-1PX7/0.45(1.25SQ)-64
BX-G-GGBF-1PX7/0.45(1.25SQ)-65
BX-G-GGBF-1PX7/0.45(1.25SQ)-66
BX-G-GGBF-1PX7/0.45(1.25SQ)-67
BX-G-GGBF-1PX7/0.45(1.25SQ)-68
BX-G-GGBF-1PX7/0.45(1.25SQ)-69
BX-G-GGBF-1PX7/0.45(1.25SQ)-70
BX-G-GGBF-1PX7/0.45(1.25SQ)-71
BX-G-GGBF-1PX7/0.45(1.25SQ)-72
BX-G-GGBF-1PX7/0.45(1.25SQ)-73
BX-G-GGBF-1PX7/0.45(1.25SQ)-74
BX-G-GGBF-1PX7/0.45(1.25SQ)-75
BX-G-GGBF-1PX7/0.45(1.25SQ)-76
BX-G-GGBF-1PX7/0.45(1.25SQ)-77
BX-G-GGBF-1PX7/0.45(1.25SQ)-78
BX-G-GGBF-1PX7/0.45(1.25SQ)-79
BX-G-GGBF-1PX7/0.45(1.25SQ)-80
BX-G-GGBF-1PX7/0.45(1.25SQ)-81
BX-G-GGBF-1PX7/0.45(1.25SQ)-82
BX-G-GGBF-1PX7/0.45(1.25SQ)-83
BX-G-GGBF-1PX7/0.45(1.25SQ)-84
BX-G-GGBF-1PX7/0.45(1.25SQ)-85
BX-G-GGBF-1PX7/0.45(1.25SQ)-86
BX-G-GGBF-1PX7/0.45(1.25SQ)-87
BX-G-GGBF-1PX7/0.45(1.25SQ)-88
BX-G-GGBF-1PX7/0.45(1.25SQ)-89
BX-G-GGBF-1PX7/0.45(1.25SQ)-90
BX-G-GGBF-1PX7/0.45(1.25SQ)-91
BX-G-GGBF-1PX7/0.45(1.25SQ)-92
BX-G-GGBF-1PX7/0.45(1.25SQ)-93
BX-G-GGBF-1PX7/0.45(1.25SQ)-94
BX-G-GGBF-1PX7/0.45(1.25SQ)-95
BX-G-GGBF-1PX7/0.45(1.25SQ)-96
BX-G-GGBF-1PX7/0.45(1.25SQ)-97
BX-G-GGBF-1PX7/0.45(1.25SQ)-98
BX-G-GGBF-1PX7/0.45(1.25SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Finished outer diameter
(mm)
Shield Shield type

฿ 2,265.71

CABLE 1 Piece(s) 7 Day(s) 10103.0x5.1NA-

฿ 2,466.51

CABLE 1 Piece(s) 7 Day(s) 10113.0x5.1NA-

฿ 2,667.33

CABLE 1 Piece(s) 7 Day(s) 10123.0x5.1NA-

฿ 2,868.14

CABLE 1 Piece(s) 7 Day(s) 10133.0x5.1NA-

฿ 3,068.96

CABLE 1 Piece(s) 7 Day(s) 10143.0x5.1NA-

฿ 3,269.78

CABLE 1 Piece(s) 7 Day(s) 10153.0x5.1NA-

฿ 3,470.59

CABLE 1 Piece(s) 7 Day(s) 10163.0x5.1NA-

฿ 3,671.41

CABLE 1 Piece(s) 7 Day(s) 10173.0x5.1NA-

฿ 3,872.22

CABLE 1 Piece(s) 7 Day(s) 10183.0x5.1NA-

฿ 4,073.04

CABLE 1 Piece(s) 7 Day(s) 10193.0x5.1NA-

฿ 4,273.85

CABLE 1 Piece(s) 7 Day(s) 10203.0x5.1NA-

฿ 4,474.66

CABLE 1 Piece(s) 7 Day(s) 10213.0x5.1NA-

฿ 4,675.48

CABLE 1 Piece(s) 7 Day(s) 10223.0x5.1NA-

฿ 4,876.30

CABLE 1 Piece(s) 7 Day(s) 10233.0x5.1NA-

฿ 5,077.11

CABLE 1 Piece(s) 7 Day(s) 10243.0x5.1NA-

฿ 5,277.93

CABLE 1 Piece(s) 7 Day(s) 10253.0x5.1NA-

฿ 5,478.74

CABLE 1 Piece(s) 7 Day(s) 10263.0x5.1NA-

฿ 5,679.56

CABLE 1 Piece(s) 7 Day(s) 10273.0x5.1NA-

฿ 5,880.38

CABLE 1 Piece(s) 7 Day(s) 10283.0x5.1NA-

฿ 6,081.19

CABLE 1 Piece(s) 7 Day(s) 10293.0x5.1NA-

฿ 6,282.00

CABLE 1 Piece(s) 7 Day(s) 10303.0x5.1NA-

฿ 6,482.81

CABLE 1 Piece(s) 7 Day(s) 10313.0x5.1NA-

฿ 6,683.63

CABLE 1 Piece(s) 7 Day(s) 10323.0x5.1NA-

฿ 6,884.45

CABLE 1 Piece(s) 7 Day(s) 10333.0x5.1NA-

฿ 7,085.26

CABLE 1 Piece(s) 7 Day(s) 10343.0x5.1NA-

฿ 7,286.08

CABLE 1 Piece(s) 7 Day(s) 10353.0x5.1NA-

฿ 7,486.89

CABLE 1 Piece(s) 7 Day(s) 10363.0x5.1NA-

฿ 7,687.71

CABLE 1 Piece(s) 7 Day(s) 10373.0x5.1NA-

฿ 7,888.53

CABLE 1 Piece(s) 7 Day(s) 10383.0x5.1NA-

฿ 8,089.34

CABLE 1 Piece(s) 7 Day(s) 10393.0x5.1NA-

฿ 8,290.15

CABLE 1 Piece(s) 7 Day(s) 10403.0x5.1NA-

฿ 6,982.74

CABLE 1 Piece(s) 7 Day(s) 10413.0x5.1NA-

฿ 7,146.78

CABLE 1 Piece(s) 7 Day(s) 10423.0x5.1NA-

฿ 7,310.80

CABLE 1 Piece(s) 7 Day(s) 10433.0x5.1NA-

฿ 7,474.83

CABLE 1 Piece(s) 7 Day(s) 10443.0x5.1NA-

฿ 7,638.86

CABLE 1 Piece(s) 7 Day(s) 10453.0x5.1NA-

฿ 7,802.89

CABLE 1 Piece(s) 7 Day(s) 10463.0x5.1NA-

฿ 7,966.92

CABLE 1 Piece(s) 7 Day(s) 10473.0x5.1NA-

฿ 8,130.95

CABLE 1 Piece(s) 7 Day(s) 10483.0x5.1NA-

฿ 8,294.98

CABLE 1 Piece(s) 7 Day(s) 10493.0x5.1NA-

฿ 8,459.00

CABLE 1 Piece(s) 7 Day(s) 10503.0x5.1NA-

฿ 8,623.04

CABLE 1 Piece(s) 7 Day(s) 10513.0x5.1NA-

฿ 8,787.07

CABLE 1 Piece(s) 7 Day(s) 10523.0x5.1NA-

฿ 8,951.09

CABLE 1 Piece(s) 7 Day(s) 10533.0x5.1NA-

฿ 9,115.13

CABLE 1 Piece(s) 7 Day(s) 10543.0x5.1NA-

฿ 9,279.15

CABLE 1 Piece(s) 7 Day(s) 10553.0x5.1NA-

฿ 9,443.18

CABLE 1 Piece(s) 7 Day(s) 10563.0x5.1NA-

฿ 9,607.22

CABLE 1 Piece(s) 7 Day(s) 10573.0x5.1NA-

฿ 9,771.24

CABLE 1 Piece(s) 7 Day(s) 10583.0x5.1NA-

฿ 9,935.27

CABLE 1 Piece(s) 7 Day(s) 10593.0x5.1NA-

฿ 10,099.29

CABLE 1 Piece(s) 7 Day(s) 10603.0x5.1NA-

฿ 10,263.33

CABLE 1 Piece(s) 7 Day(s) 10613.0x5.1NA-

฿ 10,427.36

CABLE 1 Piece(s) 7 Day(s) 10623.0x5.1NA-

฿ 10,591.38

CABLE 1 Piece(s) 7 Day(s) 10633.0x5.1NA-

฿ 10,755.42

CABLE 1 Piece(s) 7 Day(s) 10643.0x5.1NA-

฿ 10,919.44

CABLE 1 Piece(s) 7 Day(s) 10653.0x5.1NA-

฿ 11,083.47

CABLE 1 Piece(s) 7 Day(s) 10663.0x5.1NA-

฿ 11,247.51

CABLE 1 Piece(s) 7 Day(s) 10673.0x5.1NA-

฿ 11,411.53

CABLE 1 Piece(s) 7 Day(s) 10683.0x5.1NA-

฿ 11,575.56

CABLE 1 Piece(s) 7 Day(s) 10693.0x5.1NA-

฿ 11,739.59

CABLE 1 Piece(s) 7 Day(s) 10703.0x5.1NA-

฿ 11,903.62

CABLE 1 Piece(s) 7 Day(s) 10713.0x5.1NA-

฿ 12,067.65

CABLE 1 Piece(s) 7 Day(s) 10723.0x5.1NA-

฿ 12,231.68

CABLE 1 Piece(s) 7 Day(s) 10733.0x5.1NA-

฿ 12,395.71

CABLE 1 Piece(s) 7 Day(s) 10743.0x5.1NA-

฿ 12,559.73

CABLE 1 Piece(s) 7 Day(s) 10753.0x5.1NA-

฿ 12,723.77

CABLE 1 Piece(s) 7 Day(s) 10763.0x5.1NA-

฿ 12,887.80

CABLE 1 Piece(s) 7 Day(s) 10773.0x5.1NA-

฿ 13,051.82

CABLE 1 Piece(s) 7 Day(s) 10783.0x5.1NA-

฿ 13,215.86

CABLE 1 Piece(s) 7 Day(s) 10793.0x5.1NA-

฿ 13,379.88

CABLE 1 Piece(s) 7 Day(s) 10803.0x5.1NA-

฿ 13,543.91

CABLE 1 Piece(s) 7 Day(s) 10813.0x5.1NA-

฿ 13,707.94

CABLE 1 Piece(s) 7 Day(s) 10823.0x5.1NA-

฿ 13,871.97

CABLE 1 Piece(s) 7 Day(s) 10833.0x5.1NA-

฿ 14,036.00

CABLE 1 Piece(s) 7 Day(s) 10843.0x5.1NA-

฿ 14,200.02

CABLE 1 Piece(s) 7 Day(s) 10853.0x5.1NA-

฿ 14,364.06

CABLE 1 Piece(s) 7 Day(s) 10863.0x5.1NA-

฿ 14,528.09

CABLE 1 Piece(s) 7 Day(s) 10873.0x5.1NA-

฿ 14,692.11

CABLE 1 Piece(s) 7 Day(s) 10883.0x5.1NA-

฿ 14,856.15

CABLE 1 Piece(s) 7 Day(s) 10893.0x5.1NA-

฿ 15,020.17

CABLE 1 Piece(s) 7 Day(s) 10903.0x5.1NA-

฿ 15,184.20

CABLE 1 Piece(s) 7 Day(s) 10913.0x5.1NA-

฿ 15,348.24

CABLE 1 Piece(s) 7 Day(s) 10923.0x5.1NA-

฿ 15,512.26

CABLE 1 Piece(s) 7 Day(s) 10933.0x5.1NA-

฿ 15,676.29

CABLE 1 Piece(s) 7 Day(s) 10943.0x5.1NA-

฿ 15,840.32

CABLE 1 Piece(s) 7 Day(s) 10953.0x5.1NA-

฿ 16,004.35

CABLE 1 Piece(s) 7 Day(s) 10963.0x5.1NA-

฿ 16,168.38

CABLE 1 Piece(s) 7 Day(s) 10973.0x5.1NA-

฿ 16,332.40

CABLE 1 Piece(s) 7 Day(s) 10983.0x5.1NA-

฿ 16,496.44

CABLE 1 Piece(s) 7 Day(s) 10993.0x5.1NA-

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Properties Heat-Resistance Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material Glass braid Insulation body materials Glass braid Shape Flat Type
Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90 Conductor configuration (strands/mm) 7/0.45