1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-BA Series

Compensating Lead Wire - Thermocouple K Type - KX-GS-VVR-BA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,328.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Round type compensating conductor for shielded thermocouple with regular vinyl insulation and regular vinyl jacket.
·A round type that is moisture-proof and waterproof, and has an electrostatic shielding effect.

 
Part Number
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-10
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-11
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-12
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-13
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-14
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-15
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-16
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-17
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-18
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-19
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-20
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-21
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-22
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-23
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-24
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-25
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-26
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-27
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-28
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-29
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-30
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-31
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-32
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-33
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-34
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-35
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-36
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-37
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-38
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-39
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-40
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-41
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-42
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-43
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-44
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-45
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-46
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-47
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-48
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-49
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-50
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-51
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-52
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-53
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-54
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-55
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-56
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-57
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-58
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-59
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-60
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-61
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-62
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-63
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-64
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-65
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-66
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-67
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-68
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-69
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-70
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-71
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-72
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-73
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-74
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-75
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-76
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-77
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-78
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-79
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-80
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-81
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-82
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-83
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-84
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-85
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-86
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-87
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-88
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-89
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-90
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-91
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-92
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-93
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-94
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-95
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-96
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-97
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-98
KX-GS-VVR-BA-1PX7/0.45(1.25SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 4,328.12

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 4,735.18

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 5,142.24

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 5,549.29

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 5,956.36

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 6,363.42

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 6,770.48

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 7,177.53

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 7,584.59

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 7,991.65

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 8,398.70

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 8,805.76

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 9,212.82

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 9,619.87

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 10,026.93

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 10,433.99

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 10,841.05

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 11,248.11

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 11,655.17

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 12,062.22

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 12,469.28

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 12,876.34

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 13,283.39

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 13,690.45

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 14,097.51

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 14,504.56

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 14,911.62

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 15,318.68

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 15,725.74

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 16,132.80

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 16,539.86

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 13,905.74

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 14,238.62

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 14,571.50

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 14,904.39

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 15,237.28

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 15,570.16

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 15,903.04

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 16,235.92

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 16,568.80

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 16,901.69

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 17,234.57

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 17,567.45

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 17,900.33

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 18,233.21

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 18,566.10

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 18,898.98

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 19,231.86

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 19,564.74

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 19,897.63

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 20,230.52

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 20,563.40

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 20,896.28

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 21,229.16

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 21,562.04

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 21,894.93

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 22,227.81

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 22,560.69

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 22,893.57

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 23,226.45

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 23,559.34

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 23,892.22

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 24,225.10

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 24,557.99

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 24,890.87

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 25,223.76

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 25,556.64

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 25,889.52

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 26,222.40

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 26,555.28

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 26,888.17

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 27,221.05

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 27,553.93

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 27,886.81

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 28,219.69

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 28,552.58

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 28,885.46

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 29,218.35

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 29,551.23

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 29,884.11

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 30,217.00

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 30,549.88

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 30,882.76

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 31,215.64

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 31,548.52

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 31,881.41

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 32,214.29

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 32,547.17

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 32,880.05

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 33,212.93

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 7.8 Shield Available Sheath (outer coating) color Blue
Grounding Wire NA Sheath (outer coating) material Vinyl Insulation body materials Vinyl
Shape Round shape Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 – 90
Shield type Annealed copper wire braid Conductor configuration (strands/mm) 7/0.45