1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

K Type Compensating Lead Wire - Series for Movable Applications

K Type Compensating Lead Wire - Series for Movable Applications
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,875.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K type for movable applications - Heat resistant and oil resistant (non-halogen) sheath

Part Number
KX-ハイフレックス-0.3SQX1P-20
KX-ハイフレックス-0.3SQX1P-30
KX-ハイフレックス-0.3SQX1P-40
KX-ハイフレックス-0.3SQX1P-50
KX-ハイフレックス-0.3SQX1P-60
KX-ハイフレックス-0.3SQX1P-70
KX-ハイフレックス-0.3SQX1P-80
KX-ハイフレックス-0.3SQX1P-90
KX-ハイフレックス-0.3SQX1P-100
KX-ハイフレックス-シールド-0.3SQX1P-20
KX-ハイフレックス-シールド-0.3SQX1P-30
KX-ハイフレックス-シールド-0.3SQX1P-40
KX-ハイフレックス-シールド-0.3SQX1P-50
KX-ハイフレックス-シールド-0.3SQX1P-60
KX-ハイフレックス-シールド-0.3SQX1P-70
KX-ハイフレックス-シールド-0.3SQX1P-80
KX-ハイフレックス-シールド-0.3SQX1P-90
KX-ハイフレックス-シールド-0.3SQX1P-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Shield

฿ 3,875.84

CABLE 1 Piece(s) 7 Day(s) 20NA

฿ 5,684.99

CABLE 1 Piece(s) 7 Day(s) 30NA

฿ 7,494.13

CABLE 1 Piece(s) 7 Day(s) 40NA

฿ 9,303.28

CABLE 1 Piece(s) 7 Day(s) 50NA

฿ 10,388.77

CABLE 1 Piece(s) 7 Day(s) 60NA

฿ 12,077.29

CABLE 1 Piece(s) 7 Day(s) 70NA

฿ 13,765.83

CABLE 1 Piece(s) 7 Day(s) 80NA

฿ 15,454.37

CABLE 1 Piece(s) 7 Day(s) 90NA

฿ 15,514.67

CABLE 1 Piece(s) 7 Day(s) 100NA

฿ 5,081.94

CABLE 1 Piece(s) 7 Day(s) 20Available

฿ 7,494.13

CABLE 1 Piece(s) 7 Day(s) 30Available

฿ 9,906.33

CABLE 1 Piece(s) 7 Day(s) 40Available

฿ 12,318.52

CABLE 1 Piece(s) 7 Day(s) 50Available

฿ 13,753.77

CABLE 1 Piece(s) 7 Day(s) 60Available

฿ 16,003.14

CABLE 1 Piece(s) 7 Day(s) 70Available

฿ 18,252.52

CABLE 1 Piece(s) 7 Day(s) 80Available

฿ 20,501.88

CABLE 1 Piece(s) 7 Day(s) 90Available

฿ 19,555.10

CABLE 1 Piece(s) 7 Day(s) 100Available

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.3 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 4 Properties Oil Resistance / Heat-Resistance / Cold Resistance / Abrasion Resistance Grounding Wire NA