(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Twisted layer instrumentation cable, TKVVBS series
[Features]
· Has superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types available.
· Because the twisted pair type is set at a different pitch than adjacent pairs, crosstalk noise can be reduced.
· Braided shield provided as noise countermeasure.
· Shield wiring work can also be performed easily because a drain wire the same size as the conductor is provided.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 174.35 | CABLE | 1 Piece(s) | 3 Day(s) | 1 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 241.67 | CABLE | 1 Piece(s) | 3 Day(s) | 2 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 322.45 | CABLE | 1 Piece(s) | 3 Day(s) | 3 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 430.06 | CABLE | 1 Piece(s) | 3 Day(s) | 4 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 537.68 | CABLE | 1 Piece(s) | 3 Day(s) | 5 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 645.29 | CABLE | 1 Piece(s) | 3 Day(s) | 6 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 752.52 | CABLE | 1 Piece(s) | 3 Day(s) | 7 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 860.13 | CABLE | 1 Piece(s) | 3 Day(s) | 8 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 967.74 | CABLE | 1 Piece(s) | 3 Day(s) | 9 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 615.56 | CABLE | 1 Piece(s) | 3 Day(s) | 10 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 665.01 | CABLE | 1 Piece(s) | 3 Day(s) | 11 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 714.46 | CABLE | 1 Piece(s) | 3 Day(s) | 12 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 763.91 | CABLE | 1 Piece(s) | 3 Day(s) | 13 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 813.36 | CABLE | 1 Piece(s) | 3 Day(s) | 14 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 862.81 | CABLE | 1 Piece(s) | 3 Day(s) | 15 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 912.26 | CABLE | 1 Piece(s) | 3 Day(s) | 16 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 963.48 | CABLE | 1 Piece(s) | 3 Day(s) | 17 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,020.39 | CABLE | 1 Piece(s) | 3 Day(s) | 18 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,076.90 | CABLE | 1 Piece(s) | 3 Day(s) | 19 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,133.81 | CABLE | 1 Piece(s) | 3 Day(s) | 20 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,190.32 | CABLE | 1 Piece(s) | 3 Day(s) | 21 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,246.84 | CABLE | 1 Piece(s) | 3 Day(s) | 22 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,303.74 | CABLE | 1 Piece(s) | 3 Day(s) | 23 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,360.26 | CABLE | 1 Piece(s) | 3 Day(s) | 24 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,417.16 | CABLE | 1 Piece(s) | 3 Day(s) | 25 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,473.68 | CABLE | 1 Piece(s) | 3 Day(s) | 26 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,530.58 | CABLE | 1 Piece(s) | 3 Day(s) | 27 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,587.10 | CABLE | 1 Piece(s) | 3 Day(s) | 28 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,643.61 | CABLE | 1 Piece(s) | 3 Day(s) | 29 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,700.52 | CABLE | 1 Piece(s) | 3 Day(s) | 30 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,757.03 | CABLE | 1 Piece(s) | 3 Day(s) | 31 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,813.94 | CABLE | 1 Piece(s) | 3 Day(s) | 32 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,870.45 | CABLE | 1 Piece(s) | 3 Day(s) | 33 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,927.35 | CABLE | 1 Piece(s) | 3 Day(s) | 34 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 1,983.87 | CABLE | 1 Piece(s) | 3 Day(s) | 35 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,040.39 | CABLE | 1 Piece(s) | 3 Day(s) | 36 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,097.29 | CABLE | 1 Piece(s) | 3 Day(s) | 37 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,153.81 | CABLE | 1 Piece(s) | 3 Day(s) | 38 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,210.71 | CABLE | 1 Piece(s) | 3 Day(s) | 39 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,267.23 | CABLE | 1 Piece(s) | 3 Day(s) | 40 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,324.13 | CABLE | 1 Piece(s) | 3 Day(s) | 41 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,380.65 | CABLE | 1 Piece(s) | 3 Day(s) | 42 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,437.16 | CABLE | 1 Piece(s) | 3 Day(s) | 43 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,494.06 | CABLE | 1 Piece(s) | 3 Day(s) | 44 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,550.58 | CABLE | 1 Piece(s) | 3 Day(s) | 45 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,607.48 | CABLE | 1 Piece(s) | 3 Day(s) | 46 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,664.00 | CABLE | 1 Piece(s) | 3 Day(s) | 47 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,720.90 | CABLE | 1 Piece(s) | 3 Day(s) | 48 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,777.42 | CABLE | 1 Piece(s) | 3 Day(s) | 49 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,765.03 | CABLE | 1 Piece(s) | 3 Day(s) | 50 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,820.39 | CABLE | 1 Piece(s) | 3 Day(s) | 51 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,875.74 | CABLE | 1 Piece(s) | 3 Day(s) | 52 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,930.71 | CABLE | 1 Piece(s) | 3 Day(s) | 53 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 2,986.06 | CABLE | 1 Piece(s) | 3 Day(s) | 54 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,041.42 | CABLE | 1 Piece(s) | 3 Day(s) | 55 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,096.77 | CABLE | 1 Piece(s) | 3 Day(s) | 56 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,152.13 | CABLE | 1 Piece(s) | 3 Day(s) | 57 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,207.48 | CABLE | 1 Piece(s) | 3 Day(s) | 58 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,262.84 | CABLE | 1 Piece(s) | 3 Day(s) | 59 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,317.81 | CABLE | 1 Piece(s) | 3 Day(s) | 60 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,373.16 | CABLE | 1 Piece(s) | 3 Day(s) | 61 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,428.52 | CABLE | 1 Piece(s) | 3 Day(s) | 62 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,483.87 | CABLE | 1 Piece(s) | 3 Day(s) | 63 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,539.23 | CABLE | 1 Piece(s) | 3 Day(s) | 64 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,594.58 | CABLE | 1 Piece(s) | 3 Day(s) | 65 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,649.94 | CABLE | 1 Piece(s) | 3 Day(s) | 66 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,704.90 | CABLE | 1 Piece(s) | 3 Day(s) | 67 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,760.26 | CABLE | 1 Piece(s) | 3 Day(s) | 68 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,815.61 | CABLE | 1 Piece(s) | 3 Day(s) | 69 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,870.97 | CABLE | 1 Piece(s) | 3 Day(s) | 70 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,926.32 | CABLE | 1 Piece(s) | 3 Day(s) | 71 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 3,981.68 | CABLE | 1 Piece(s) | 3 Day(s) | 72 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,037.03 | CABLE | 1 Piece(s) | 3 Day(s) | 73 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,092.00 | CABLE | 1 Piece(s) | 3 Day(s) | 74 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,147.35 | CABLE | 1 Piece(s) | 3 Day(s) | 75 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,202.71 | CABLE | 1 Piece(s) | 3 Day(s) | 76 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,258.06 | CABLE | 1 Piece(s) | 3 Day(s) | 77 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,313.42 | CABLE | 1 Piece(s) | 3 Day(s) | 78 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,368.77 | CABLE | 1 Piece(s) | 3 Day(s) | 79 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,424.13 | CABLE | 1 Piece(s) | 3 Day(s) | 80 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,479.10 | CABLE | 1 Piece(s) | 3 Day(s) | 81 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,534.45 | CABLE | 1 Piece(s) | 3 Day(s) | 82 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,589.81 | CABLE | 1 Piece(s) | 3 Day(s) | 83 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,645.16 | CABLE | 1 Piece(s) | 3 Day(s) | 84 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,700.52 | CABLE | 1 Piece(s) | 3 Day(s) | 85 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,755.87 | CABLE | 1 Piece(s) | 3 Day(s) | 86 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,811.23 | CABLE | 1 Piece(s) | 3 Day(s) | 87 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,866.19 | CABLE | 1 Piece(s) | 3 Day(s) | 88 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,921.55 | CABLE | 1 Piece(s) | 3 Day(s) | 89 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 | ||
฿ 4,976.90 | CABLE | 1 Piece(s) | 3 Day(s) | 90 | 0.2 | 24 | 2 | 4.6 | 7/0.18 | 0.54 | 1.04 |
Loading...
Rated Voltage | 150V | Shield | Available | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Grounding Wire | Drain wire |
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) | Insulation body color | See the catalog |
How can we improve?
How can we improve?