NA2464 UL with Shield AWG28

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • 300 V cable compliant with ULAWM2464.
    • Small-diameter construction supports compact routing.
    • Braided shielding provides EMI countermeasures.
    [Use]
    • Use for electrical power, signal, or device-to-device wiring according to the listed connector and cable specifications.


    ● Braid-shielded for EMI countermeasures.

    · Be careful not to confuse specified length and quantity when ordering.
    · 1P = 2-core (twisted pair).
    · Not oil-resistant.
    · This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
    * For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
    * All unit prices are per meter.
    Unit Price Calculation Method
    [Formula: Last digits of model number (m) x unit price per meter above]
    * Color and softness may vary slightly due to manufacturer changes.

    The Electrical Appliance and Material Safety Law certificate has not been obtained.

    Specifications

    NA2464 UL with Shield AWG28:Related Image

    Model NumberNumber of Pairs
    1P = 2 Cores
    Total Length
    or
    Specified Length
    Sample
    Provided
    NA24642P1
    ~
    100
    (Specify 1 m
    Increment)
    ◎
    3P◎
    5P◎
    8P◎
    10P◎
    13P◎
    17P◎
    20P◎
    25P◎
    30P◎
    32P◎
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat