1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable, Bending Type, VX Tough, EV3 Series

Compensating Cable, Bending Type, VX Tough, EV3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,829.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The sheathing consists of incombustible special elastomer. Features heat resistance of -40°C to + 135°C (insulation resistance of -60°C to + 105°C) as well as excellent heat aging resistance, weather resistance, and oil and chemical resistance.

[Features]
• Can be used in areas requiring flexing. Passed 100,000 bending tests using method 29 of JISC3005.
· Heat resistance temperature of 105°C.
The sheath consists of incombustible special elastomer, providing heat resistance of -40°C to + 135°C (insulation resistance of -60°C to + 105°C) as well as excellent heat aging resistance, weather resistance, oil resistance equivalent to chloroprene rubber, and also chemical resistance.

 
Part Number
VXタフEV3-1PX0.75SQ-10
VXタフEV3-1PX0.75SQ-11
VXタフEV3-1PX0.75SQ-12
VXタフEV3-1PX0.75SQ-13
VXタフEV3-1PX0.75SQ-14
VXタフEV3-1PX0.75SQ-15
VXタフEV3-1PX0.75SQ-16
VXタフEV3-1PX0.75SQ-17
VXタフEV3-1PX0.75SQ-18
VXタフEV3-1PX0.75SQ-19
VXタフEV3-1PX0.75SQ-20
VXタフEV3-1PX0.75SQ-21
VXタフEV3-1PX0.75SQ-22
VXタフEV3-1PX0.75SQ-23
VXタフEV3-1PX0.75SQ-24
VXタフEV3-1PX0.75SQ-25
VXタフEV3-1PX0.75SQ-26
VXタフEV3-1PX0.75SQ-27
VXタフEV3-1PX0.75SQ-28
VXタフEV3-1PX0.75SQ-29
VXタフEV3-1PX0.75SQ-30
VXタフEV3-1PX0.75SQ-31
VXタフEV3-1PX0.75SQ-32
VXタフEV3-1PX0.75SQ-33
VXタフEV3-1PX0.75SQ-34
VXタフEV3-1PX0.75SQ-35
VXタフEV3-1PX0.75SQ-36
VXタフEV3-1PX0.75SQ-37
VXタフEV3-1PX0.75SQ-38
VXタフEV3-1PX0.75SQ-39
VXタフEV3-1PX0.75SQ-40
VXタフEV3-1PX0.75SQ-41
VXタフEV3-1PX0.75SQ-42
VXタフEV3-1PX0.75SQ-43
VXタフEV3-1PX0.75SQ-44
VXタフEV3-1PX0.75SQ-45
VXタフEV3-1PX0.75SQ-46
VXタフEV3-1PX0.75SQ-47
VXタフEV3-1PX0.75SQ-48
VXタフEV3-1PX0.75SQ-49
VXタフEV3-1PX0.75SQ-50
VXタフEV3-1PX0.75SQ-51
VXタフEV3-1PX0.75SQ-52
VXタフEV3-1PX0.75SQ-53
VXタフEV3-1PX0.75SQ-54
VXタフEV3-1PX0.75SQ-55
VXタフEV3-1PX0.75SQ-56
VXタフEV3-1PX0.75SQ-57
VXタフEV3-1PX0.75SQ-58
VXタフEV3-1PX0.75SQ-59
VXタフEV3-1PX0.75SQ-60
VXタフEV3-1PX0.75SQ-61
VXタフEV3-1PX0.75SQ-62
VXタフEV3-1PX0.75SQ-63
VXタフEV3-1PX0.75SQ-64
VXタフEV3-1PX0.75SQ-65
VXタフEV3-1PX0.75SQ-66
VXタフEV3-1PX0.75SQ-67
VXタフEV3-1PX0.75SQ-68
VXタフEV3-1PX0.75SQ-69
VXタフEV3-1PX0.75SQ-70
VXタフEV3-1PX0.75SQ-71
VXタフEV3-1PX0.75SQ-72
VXタフEV3-1PX0.75SQ-73
VXタフEV3-1PX0.75SQ-74
VXタフEV3-1PX0.75SQ-75
VXタフEV3-1PX0.75SQ-76
VXタフEV3-1PX0.75SQ-77
VXタフEV3-1PX0.75SQ-78
VXタフEV3-1PX0.75SQ-79
VXタフEV3-1PX0.75SQ-80
VXタフEV3-1PX0.75SQ-81
VXタフEV3-1PX0.75SQ-82
VXタフEV3-1PX0.75SQ-83
VXタフEV3-1PX0.75SQ-84
VXタフEV3-1PX0.75SQ-85
VXタフEV3-1PX0.75SQ-86
VXタフEV3-1PX0.75SQ-87
VXタフEV3-1PX0.75SQ-88
VXタフEV3-1PX0.75SQ-89
VXタフEV3-1PX0.75SQ-90
VXタフEV3-1PX0.75SQ-91
VXタフEV3-1PX0.75SQ-92
VXタフEV3-1PX0.75SQ-93
VXタフEV3-1PX0.75SQ-94
VXタフEV3-1PX0.75SQ-95
VXタフEV3-1PX0.75SQ-96
VXタフEV3-1PX0.75SQ-97
VXタフEV3-1PX0.75SQ-98
VXタフEV3-1PX0.75SQ-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 5,829.72

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 6,386.93

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 6,944.15

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 7,501.37

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 8,058.58

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 8,615.80

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 9,173.01

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 9,730.23

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 10,287.45

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 10,844.66

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 11,401.88

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 11,959.11

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 12,516.32

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 13,073.54

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 13,630.75

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 14,187.97

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 14,745.19

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 15,302.40

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 15,859.62

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 16,416.83

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 16,974.05

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 17,531.27

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 18,088.48

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 18,645.70

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 19,202.92

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 19,760.13

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 20,317.35

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 20,874.56

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 21,431.78

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 21,989.00

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 22,546.22

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 18,924.92

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 19,380.21

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 19,835.51

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 20,290.82

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 20,746.12

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 21,201.42

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 21,656.72

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 22,112.02

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 22,567.33

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 23,022.63

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 23,477.93

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 23,933.23

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 24,388.53

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 24,843.83

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 25,299.14

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 25,754.43

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 26,209.73

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 26,665.04

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 27,120.34

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 27,575.65

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 28,030.94

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 28,486.24

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 28,941.55

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 29,396.85

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 29,852.15

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 30,307.45

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 30,762.75

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 31,218.05

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 31,673.36

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 32,128.65

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 32,583.96

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 33,039.26

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 33,494.56

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 33,949.87

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 34,405.16

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 34,860.46

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 35,315.77

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 35,771.07

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 36,226.38

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 36,681.67

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 37,136.97

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 37,592.28

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 38,047.58

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 38,502.87

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 38,958.18

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 39,413.48

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 39,868.78

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 40,324.09

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 40,779.38

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 41,234.69

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 41,689.99

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 42,145.29

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 42,600.60

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 43,055.89

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 43,511.19

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 43,966.50

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 44,421.80

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 44,877.11

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 45,332.40

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 0.75 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 6.7 Shield NA Sheath (outer coating) color Blue
Grounding Wire NA Sheath (outer coating) material Flame retardant special elastomer Insulation body materials Special polyethylene
Shape Round Conductor configuration (strands/mm) 0.75SQ