• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Yashima Wooden Handle Large Hedge Shears For Pruning

Yashima Wooden Handle Large Hedge Shears For Pruning

[Features]
· Ideal for cutting off thick branches.
· The shears are fully tempered to stay sharp for a long time.

(i)Caution

  • The capacity to cut live branches varies by the type of tree and season.
Part Number
726856
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Cutting Scissors Overall Length(mm) 645

Please check the type/dimensions/specifications of the part 726856 in the Yashima Wooden Handle Large Hedge Shears For Pruning series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 726856 ในชุด Yashima Wooden Handle Large Hedge Shears For Pruning

Additional Products in this Category

Tech Support