• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Fused Diamond Cutter, Nandemo-Kirezo-Kun

Fused Diamond Cutter, Nandemo-Kirezo-Kun

[Features]
· The employment of a new production method and original diamond arrangement
allows it to cut iron and stainless steel plates—something which was previously thought extremely difficult.

Part Number
KZ-4
KZ-5
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Hole Diameter
(mm)
10 Day(s) or more 10620
10 Day(s) or more 12822

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Diamond cutter Wheel Type Rim Type Application Iron
Blade thickness(mm) 2

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)