High Branch Pruning Shears for Smooth Cutting of Thick Branches

High Branch Pruning Shears for Smooth Cutting of Thick Branches

[Features]
· Rope type, so can cut thick branches up to 25 mm thick.
· Long type that can be extended any length up to 3.5 m.
[Applications]
· For pruning tall garden trees.

Part Number
NO335
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Amount Of Content
5 Day(s) or more 13601 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model High Branch Scissors Cutting Ability(mm) 25 Blade Length(mm) 150
Total Length(mm) 1600~3500 Main Body Size(mm) :1708×172×55 Expandable Stepless extension
JAN Code 4954849103353 Trusco Code 480-3914 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NO335 in the High Branch Pruning Shears for Smooth Cutting of Thick Branches series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO335 ในชุด High Branch Pruning Shears for Smooth Cutting of Thick Branches

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)