• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hand Tap - SKS2 II class

 
Part Number
TS2U18X
TS2U18X/1
TS2U18X/3
TS2U20X
TS2U20X/1
TS2U20X/3
TS2U22X
TS2U22X/1
TS2U22X/3
TS2U24X
TS2U24X/1
TS2U24X/3
TS2U26X
TS2U26X/1
TS2U26X/3
TS2U28X
TS2U28X/1
TS2U28X/3
TS2U30X
TS2U30X/1
TS2U30X/3
TS2U32X
TS2U32X/1
TS2U32X/3
TS2U36Q
TS2U36Q/1
TS2U36Q/3
TS2U36X
TS2U36X/1
TS2U36X/3
TS2U40X
TS2U40X/1
TS2U40X/3
TS2U44X
TS2U44X/1
TS2U44X/3
TS2U48X
TS2U48X/1
TS2U48X/3
TS2U56X
TS2U56X/1
TS2U56X/3
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew size (Nominal) Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tap Detail
5 Day(s) or more 1"1/8UN85PMedium
5 Day(s) or more 1"1/8UN89PTip
5 Day(s) or more 1"1/8UN81.5PTop
5 Day(s) or more 1"1/4UN85PMedium
5 Day(s) or more 1"1/4UN89PTip
5 Day(s) or more 1"1/4UN81.5PTop
5 Day(s) or more 1"3/8UN85PMedium
5 Day(s) or more 1"3/8UN89PTip
5 Day(s) or more 1"3/8UN81.5PTop
5 Day(s) or more 1"1/2UN85PMedium
5 Day(s) or more 1"1/2UN89PTip
5 Day(s) or more 1"1/2UN81.5PTop
5 Day(s) or more 1"5/8UN85PMedium
5 Day(s) or more 1"5/8UN89PTip
5 Day(s) or more 1"5/8UN81.5PTop
5 Day(s) or more 1"3/4UN85PMedium
5 Day(s) or more 1"3/4UN89PTip
5 Day(s) or more 1"3/4UN81.5PTop
5 Day(s) or more 1"7/8UN85PMedium
5 Day(s) or more 1"7/8UN89PTip
5 Day(s) or more 1"7/8UN81.5PTop
5 Day(s) or more 2UN85PMedium
5 Day(s) or more 2UN89PTip
5 Day(s) or more 2UN81.5PTop
5 Day(s) or more 2"1/4UN145PMedium
5 Day(s) or more 2"1/4UN149PTip
5 Day(s) or more 2"1/4UN141.5PTop
5 Day(s) or more 2"1/4UN85PMedium
5 Day(s) or more 2"1/4UN89PTip
5 Day(s) or more 2"1/4UN81.5PTop
5 Day(s) or more 2"1/2UN85PMedium
5 Day(s) or more 2"1/2UN89PTip
5 Day(s) or more 2"1/2UN81.5PTop
5 Day(s) or more 2"3/4UN85PMedium
5 Day(s) or more 2"3/4UN89PTip
5 Day(s) or more 2"3/4UN81.5PTop
5 Day(s) or more 3UN85PMedium
5 Day(s) or more 3UN89PTip
5 Day(s) or more 3UN81.5PTop
5 Day(s) or more 3"1/2UN85PMedium
5 Day(s) or more 3"1/2UN89PTip
5 Day(s) or more 3"1/2UN81.5PTop

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Types Unified Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap
Details of Material SKSGⅡ

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)