• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

ML-250-S2GYF Series

ML-250-S2GYF Series
  • Volume Discount

[Features]
An ML-250-S2GYF series product with which the terminal number(s) is displayed on the main body. For circuit boards. Can be equipped with a single-action cover. For a variety of power supply types.

PDF

Japanese Only

 
Part Number
ML-250-S2GYF-2P
ML-250-S2GYF-3P
ML-250-S2GYF-4P
ML-250-S2GYF-5P
ML-250-S2GYF-6P
ML-250-S2GYF-7P
ML-250-S2GYF-8P
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Available 62 Day(s) or more 2
Available 62 Day(s) or more 3
Available 62 Day(s) or more 4
Available 62 Day(s) or more 5
Available 62 Day(s) or more 6
Available 62 Day(s) or more 7
Available 89 Day(s) or more 8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Specifications Right angle type Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M3 x 7.2 Pitch Between Terminals(mm) 7.62
Passage Applicable Standard UL/CSA/TUV Cover (accessory) Sold Separately
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)