(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Current Sensors

Current Sensors products from the Automation Components category can be selected based on many product specifications such as Applicable Current, Input Current, Through Hole, Mounting Method. The recommended brands for Current Sensors are RS Pro, URD. The products of Current Sensors are offered in a total of 42 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • Others
42 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cable Clamp Type / Split Type Direct Current Split Sensor for Cable Clamp Mounting, Split Type (Both Power Supply Compatible, 50 to 500 A)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Cable Clamp Type / Split Type Direct Current Split Sensor for Cable Clamp Mounting, Split Type (Both Power Supply Compatible, 50 to 500 A)

    URD

    [Features]
    · Split type and electric wire single-action clamp structure integrated with a sensor and an amplifier.
    · Can measure insulation.
    · Supports ±15 V power supply, direction determination is possible with ± voltage output.
    From: ฿ 3,694.09
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CTL General-purpose Series AC Current Sensor for PCB and Panel Mounting Used for General Measurement

    CTL General-purpose Series AC Current Sensor for PCB and Panel Mounting Used for General Measurement

    URD

    Standard product of medium size current sensor with through hole diameter ø12. 40 mm square compact shape, maximum 280A most versatile current sensor that covers the wide range.
    From: ฿ 833.91
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General-Purpose DC Current Sensor / Penetration Type for Panel Mounting / Compatible With ±15-V Power Supply

    General-Purpose DC Current Sensor / Penetration Type for Panel Mounting / Compatible With ±15-V Power Supply

    URD

    [Features]
    · High reliability with sensor/ amplifier integrated structure.
    · Can measure insulation.
    · Compatible with ±15 V power supply, 0 > ±4 V output and direction discrimination.
    · Measurement from DC to 20 KHz high frequency is possible. (in case of using high frequencies it may not be possible to use rated current.)
    · Fast response within 3 μ seconds.
    From: ฿ 2,648.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power ON/ Earth Leakage Detection Module Clamp Type Power ON Detection Module (Transistor Output Type)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power ON/ Earth Leakage Detection Module Clamp Type Power ON Detection Module (Transistor Output Type)

    URD

    [Features]
    · All-in-one structure having current detection circuit integrated in a clamp type AC current sensor.
    · Electricity detection signal can be obtained just by clamping to the live cable with no power supply.
    · Three configuration types are standardized: High sensitivity type with 1.0 A fixed operating point and setting types with 1 A to 10 A and 10 to 100 A operating points.
    · In response to small current of less than 1.0 A rating, the sensitivity will increase (n) times if the detection cable in the sensor is turned (n) times.
    · 50 Hz / 60 Hz dedicated purpose sine wave (the operating point changes if the waveform is distorted).
    From: ฿ 1,696.35
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CTL general-purpose series output lead wire type AC current sensor for general gauge

    CTL general-purpose series output lead wire type AC current sensor for general gauge

    URD

    Medium size current sensor with through hole diameter ø12. Lead wire type fully compatible with standard products and performance. 40 mm square compact shape, maximum 280A most versatile current sensor that covers the wide range.
    From: ฿ 958.96
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CTL-Z Series for Precise MeasurementPanel Mount AC Sensor

    CTL-Z Series for Precise MeasurementPanel Mount AC Sensor

    URD

    [Features]
    · A standard small sensor (panel mounted compatible type) for precision measurement. Adopts a high permeability permalloy core. Covers a wide range of 1mA to 20A.
    · With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
    · # 110 standard tab is output terminal.
    · Lead wire soldering can be used for either case.
    From: ฿ 966.08
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL general purpose series AC current sensor for mounting panel for general measurement

    CTL general purpose series AC current sensor for mounting panel for general measurement

    URD

    [Features]
    · General purpose type for general industrial machines such as heater and motor etc.
    · Best seller models have proudly reached the production cumulative total of 1 million or more (for panel mounting).
    · Despite being a small product with a through hole diameter of ø5.8 and a weight of approximately 12 g, it is able to cover a wide range from 0.1 A to 80A.
    · With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
    · # 110 standard tab is output terminal.
    · Supports lead wire soldering
    From: ฿ 687.63
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Split/Clamp Type Sensor, Clamp Type AC Current Sensor
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Split/Clamp Type Sensor, Clamp Type AC Current Sensor

    URD

    Smallest type in clamp-type sensor. Nylon spring / single-action clamp type that is easily installable on existing equipment.
    From: ฿ 670.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Energization/leakage detection module, Compact, No AC power supply, Current relay (transistor output type)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Energization/leakage detection module, Compact, No AC power supply, Current relay (transistor output type)

    URD

    AC non-power supply sensor and power ON detection circuit package as all in one structure.
    From: ฿ 3,053.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A

    Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A

    URD

    [Features]
    · Commercial power supply 50/60 Hz dedicated AC current detection and average value rectification current converter of DC voltage output.
    · 0 to 5 V DC direct output of instrumentation signal from a sensor that requires no power supply.
    · Mounting is extremely simple with clamp type sensor and integrated converter.
    · Can measure insulation.
    · Corresponds to a wide range of current from 0 to 5 A and from 0 to 500 A.
    From: ฿ 1,553.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CTL general-purpose series AC current sensor for printed circuit board mounting used for general measurement

    CTL general-purpose series AC current sensor for printed circuit board mounting used for general measurement

    URD

    General purpose type for general industrial machines such as heater and motor etc. Best seller models have proudly reached the production cumulative total of 1 million or more.
    From: ฿ 769.94
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements

    CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements

    URD

    [Features]
    · While being 38 × 38 mm compact design, it has compact current sensor with high versatility securing the through hole diameter of ø18.
    · High current ratio (3000: 1) the secondary current is small, allowing direct interface to electronic circuits.
    · 0.1 to 180Arms excellent linearity in the range.
    From: ฿ 966.08
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Servo DC current zero magnetic flux method sensor, for precision measurement use in wide frequency ranges.

    Servo DC current zero magnetic flux method sensor, for precision measurement use in wide frequency ranges.

    URD

    [Features]
    · Zero flux type current sensor composed of an iron core, a hall element, and a feedback coil.
    · Integrated sensor / amplifier structure is highly reliable.
    · From DC 500KHz excellent linearity with wide frequency band.
    Fast response within 1.5 μs.
    From: ฿ 6,581.04
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method

    Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method

    URD

    Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.
    From: ฿ 4,247.24
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type

    Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type

    URD

    [Features]
    · Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.
    · With no externally controlled power supply, it supports external sensor having small current.
    · Power supply is, 100V/200V can be shared with taps.
    · Operating point is 0.5A to 20A, accurate overload can be detected using programming method.
    · The dead zone timer prevents malfunction till current settling for motor startup current, and for starting mode such as magnetizing inrush current of transformer.
    · Operation display LED including operation point setting is easy.
    · Alarm output is non-voltage 1 transfer contact.
    · Standard item with built-in CT (CRY-DP) compatible with CT external type.
    From: ฿ 5,007.48
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method

    Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method

    URD

    Method to distinguish it as disconnection when there is voltage but insufficient current. All-in-one structure that requires no external control power supply.
    From: ฿ 3,942.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Effective Value Rectifier Type Current Transducer Clamp Sensor / Integrated Transducer (ø16 to ø36 / 5 A to 500 A Input)

    Effective Value Rectifier Type Current Transducer Clamp Sensor / Integrated Transducer (ø16 to ø36 / 5 A to 500 A Input)

    URD

    [Features]
    · Detects the distorted waveforms of commercial power supply of 50/60 Hz as the effective value.
    · Directly outputs 4 to 20 mA DC instrument signals.
    · Mounting is extremely simple with clamp type sensor and integrated converter.
    · Corresponds to a wide range of current from 0 to 5 A and from 0 to 500 A.
    · A 2-wire transmission system for sharing the power supply of both the data logger and PLC (20 V to 30 V).
    From: ฿ 3,805.34
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL common use series for general measurement, printed circuit board current sensor

    CTL common use series for general measurement, printed circuit board current sensor

    URD

    [Features]
    ■ CTL-6-L
    · Straight pins for printed board horizontal mounting.
    · For general measurement CTL smallest model of general series.
    · Secure through hole (ø6) for ultra small product.
    · With weight about 5 g, suitable for assembly method of directly loading on printed circuit board with integrated conductor.
    · compatible with CT external type. Applied current maximum 40A covers wide range.
    · 800: 1 Direct interface to electronic circuit is possible at high current variable.
    CTL-6-V
    · Right angle pin for vertical mounting of printed board.
    · For general measurement CTL smallest model of general series.
    From: ฿ 577.77
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL general-purpose series output lead wire mini type AC current sensor for general gauge.

    CTL general-purpose series output lead wire mini type AC current sensor for general gauge.

    URD

    [Features]
    · General purpose/ applied current to standard small current sensor and common number of windings 120A superior model with common extended electrical specifications.
    · Small design with slim external shape and weight while securing through hole ø12.
    · With an output lead wire type, any connector or cable extension connection is easy.
    · Pin terminal structure for PC board mounting, OEM available by handling
    From: ฿ 661.31
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements

    CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements

    URD

    Large diameter of through hole diameter ø24, standard product with medium size current sensor. Maximum 320A corresponds to large current.
    From: ฿ 1,079.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor

    For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor

    URD

    Large diameter of through hole diameter ø36, large standard current sensor. Maximum load current 800A for general measurement CTL Top most model for general purpose series.
    From: ฿ 1,990.22
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board

    CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board

    URD

    [Features]
    · Straight pins for printed board horizontal mounting
    · For general measurement CTL-Z smallest model of the series.
    · Secure through hole (ø6) for ultra small product.
    · With weight about 5 g, suitable for assembly method of directly loading on printed circuit board with integrated conductor.
    · Adopting high permeability permalloy core, 1mA to 15A covers wide range.
    · 800: 1 Direct interface to electronic circuit is possible at high current variable.
    From: ฿ 945.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board

    CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board

    URD

    [Features]
    · Compact standard sensor for precision measurement (compatible with printed board).
    · Adopts a high permeability permalloy core. Covers a wide range of 1mA to 20A.
    · With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
    · # 110 standard tab is output terminal.
    · Correspond to both printed circuit board soldering/ lead wire soldering.
    From: ฿ 904.73
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL-Z Series Alternating Current Sensor for Precision Measurement

    CTL-Z Series Alternating Current Sensor for Precision Measurement

    URD

    [Features]
    · Medium standard sensor for precision measurement with a through hole diameter ø12.
    · Adopting high permeability permalloy core 1mA to 100A covers wide range.
    From: ฿ 1,292.62
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor

    Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor

    URD

    [Features]
    ■ CTL-24-S28-10Z
    · large diameter of through hole diameter ø24, standard size sensor for precise measurement.
    · Adopts a high permeability permalloy core. Covers a wide 1mA to 80A.
    · With a high current ratio of 1000: 1, the secondary current is small, allowing direct interface to electronic circuits.
    · Output lead wire is a vinyl wire (0.3 mm² × 100l).
    · Mounting bracket sold separately for panel mounting (HLD-24) are customized.
    ■ CTL-24-S28-20Z
    · An expanded capacity type that has increased the secondary coil of the standard product for precision measurement (CTL-24-S28-10Z). Features a large diameter through hole of ø24. It also features an expanded applied current range of 1mA to 280A.
    · With a high current ratio of 2000: 1, the secondary current is small, allowing direct interface to electronic circuits.
    · Dimensions fully compatible with standard products.
    · Output lead wire is a vinyl wire (0.3 mm² × 100l).
    · Mounting bracket sold separately for panel mounting (HLD-24) are customized.
    From: ฿ 1,435.40
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement

    CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement

    URD

    [Features]
    · universal type / multi functional current sensor based on a combination of ferrite core and high current ratio.
    · Due to the high current ratio CT, it is possible to obtain a high output voltage despite its small size.
    · Good output linearity from a minute current of 1mA to 1 A, to a large current range of 1 A to 80A
    From: ฿ 945.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors

    Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors

    URD

    [Features]
    · A single-action clamp type CT with a through hole diameter of ø22 that can be attached to ground wires of up to 100 mm.
    · Boasts an ultra wide range of 1mA to 120A, through which good output linearity can be obtained.
    From: ฿ 1,891.28
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method

    Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method

    URD

    [Features]
    · For 1A, 5A input device (with conditions such as rated load).
    · A split structure that can be attached to electric wires with the single-action clamp.
    · A range of 100: 1 or higher.
    · Applicable wire diameter ø24 to ø100/100A to 1000A corresponding current.
    · Built-in over-voltage clamp element.
    · Spring pressure welding method of face-to-face cut core.
    From: ฿ 8,720.24
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -

    High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -

    URD

    Current transformer (CT) of small and high frequency band. Highest 1MHz/60A can detect current without contact, and is almost no load to the current line.
    From: ฿ 1,171.05
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use

    High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use

    URD

    Medium to high frequency band current transformer (CT). Highest 500kHz/200A can detect current without contact, and is almost no load to the current line.
    From: ฿ 1,511.37
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and output lead wire

    High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and output lead wire

    URD

    Medium to high frequency band current transformer (CT). Highest 500kHz/200A can detect current without contact, and is almost no load to the current line.
    From: ฿ 1,729.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Display C.T. LIGHT

    LED Display C.T. LIGHT

    URD

    [Features]
    · For small current transformer (CT) and light emitting display LED sealed in integral case.
    · Simply piercing the electric wire through which the alternating current flows into the hole in the center, the power ON condition can be easily monitored and is reliable.LED in an indicator.
    From: ฿ 710.76
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with/ ± 15 V power

    General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with/ ± 15 V power

    URD

    ±15V supports controlled power supply, for output direction identification at ± 4 V. Can measure insulation.
    From: ฿ 940.28
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.
    Until 31/03/2025

    Sale
    Until 31/03/2025

    General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.

    URD

    [Features]
    · +12V Single power supply compatible
    · Since the output varies in the range of 0.5 to 4.5 V while centered around 2.5 V, direction interruption is possible.
    · Can measure insulation.
    · DC to 20KHz Measurement of high frequencies bands is possible (in case of using high frequencies it may not be possible to use rated current).
    · no destruction even with over current (within the maximum pulse width).
    · Fast response within 3 μs (however, for continuous use, do not exceed the rated current).
    From: ฿ 940.28
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    General-Purpose DC Current Sensor / Penetration Type for Panel Mounting/+8 V to +16 V Power Supply Compatible

    General-Purpose DC Current Sensor / Penetration Type for Panel Mounting/+8 V to +16 V Power Supply Compatible

    URD

    [Features]
    · Integrated sensor/amplifier structure is highly reliable.
    · Can measure insulation.
    · Capable of measuring high frequencies from DC to 20 KHz (in case of high frequency use, it may not be possible to use up to the rated current).
    · Fast response within 3 μs.
    From: ฿ 2,740.43
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General-Purpose DC Current Sensor, Split Type for Panel Mounting / ±15 V Power Supply Compatible

    General-Purpose DC Current Sensor, Split Type for Panel Mounting / ±15 V Power Supply Compatible

    URD

    [Features]
    · Sensor / amplifier integrated structure / split mounting type.
    · Can measure insulation.
    · Compatible with ±15 V power supply, 0 to ±4 V output and direction discrimination.
    · Capable of continuously measuring high frequencies from DC to 20 KHz (using high frequency may make it impossible to use up to the rated current).
    · Fast response within 3 μsec.
    From: ฿ 4,590.82
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method

    Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method

    URD

    [Features]
    · Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.
    · In the structure that does not require externally controlled power supply, it is compatible to large current type with an external sensor attached.
    · Power supply is, 100V/200V can be shared with taps.
    · Operating point is, 5A to 200A accurate overload can be detected using programming method.
    · The dead zone timer prevents malfunction till current settling for motor startup current, and for starting mode such as magnetizing inrush current of transformer.
    · Operation display LED including operation point setting is easy.
    · Alarm output is non-voltage 1 transfer contact.
    From: ฿ 5,061.35
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system

    Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system

    URD

    [Features]
    · Method to distinguish it as disconnection in case of insufficient voltage and insufficient current (does not supporting cycle control).
    · With no externally controlled power supply, it supports external sensor having small current.
    · Power supply is, 100V/200V can be shared with taps.
    · Operating point is, 0.5A to 20A can be set by programming method.
    · Operation display LED including operation point setting is easy.
    · Alarm output is non-voltage 1 transfer contact.
    · Standard item with built-in CT (CRY-CP) compatible with CT external type.
    From: ฿ 5,441.27
    Days to Ship: day to ship 43 Day(s)
    day to ship 43 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A

    Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A

    URD

    [Features]
    · Average value rectification type current converter of AC current detection · DC voltage output.
    · Integrated sensor / converter structure is highly reliable.
    · Externally attached circuit not required.
    · Can measure insulation.
    · 1: 100 Excellent linearity within this range
    From: ฿ 2,781.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting bracket for the current sensor

    Mounting bracket for the current sensor

    URD

    Width W (ø) Height H (ø) Width W (mm) = 84 × 15.5 × 4 or 20 × 22.6 × 9.35. Mounting bracket for current sensor. Available for purchase by single unit
    From: ฿ 238.08
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Magnetic Pick-Up
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Digital Magnetic Pick-Up

    RS Pro

    VO = VS x RL / (RL + 5000)
    Where
    VO = Amplitude of output pulse (Volts)
    VS = Supply voltage (volts, dc)
    RL = Load impedance (ohms)
    5000 = Approximate output impedance (ohms)
    An ’active’ version of the standard type but incorporating an IC to provide a digital output compatible with most logic systems
    Requires a peripheral speed greater than 250mm per second to operate
    Rise and fall times and amplitude of the output pulse are independent of the characteristics and speed of discontinuity
    Output Characteristics: With no discontinuity moving in fromt of the pole piece, the output voltage will be less than 0.15V. For each discontinuity passing the pole piece, a positive pulse will be produced. To calculate the output pulse amplitude for various loads the following relationship may be used:
    From: ฿ 2,662.72
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Analogue Magnetic Pick-Up
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Analogue Magnetic Pick-Up

    RS Pro

    These analogue output style transducers are available in three sizes: 1/4in (std.), 3/8in (high o/p) and 5/8in (heavy duty). They offer an inexpensive solution wherever a simple alternating waveform corresponding to movement past the pole piece is required. They are passive devices requiring no external power. They yield an output voltage in response to variations in their self-induced magnetic field caused by proximity to moving ferrous metal parts. They are steel encased for ruggedness and are supplied with two fixing nuts.
    Use the pick up with a high impedance load and position the pick up as close as is safe to the moving parts, clearances up to 2.5mm are quite normal
    In a geared system, use the pick up with the highest speed gear wheel
    From: ฿ 2,063.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Applicable Current(A)
Input Current
Through Hole(φ)
Mounting Method
You can add up to 6 items per a category to the compare list.
Sale
Cable Clamp Type / Split Type Direct Current Split Sensor for Cable Clamp Mounting, Split Type (Both Power Supply Compatible, 50 to 500 A)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
CTL General-purpose Series AC Current Sensor for PCB and Panel Mounting Used for General Measurement
You can add up to 6 items per a category to the compare list.
General-Purpose DC Current Sensor / Penetration Type for Panel Mounting / Compatible With ±15-V Power Supply
You can add up to 6 items per a category to the compare list.
Sale
Power ON/ Earth Leakage Detection Module Clamp Type Power ON Detection Module (Transistor Output Type)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
CTL general-purpose series output lead wire type AC current sensor for general gauge
You can add up to 6 items per a category to the compare list.
CTL-Z Series for Precise MeasurementPanel Mount AC Sensor
You can add up to 6 items per a category to the compare list.
CTL general purpose series AC current sensor for mounting panel for general measurement
You can add up to 6 items per a category to the compare list.
Sale
Split/Clamp Type Sensor, Clamp Type AC Current Sensor
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Energization/leakage detection module, Compact, No AC power supply, Current relay (transistor output type)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A
You can add up to 6 items per a category to the compare list.
CTL general-purpose series AC current sensor for printed circuit board mounting used for general measurement
You can add up to 6 items per a category to the compare list.
CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements
You can add up to 6 items per a category to the compare list.
Servo DC current zero magnetic flux method sensor, for precision measurement use in wide frequency ranges.
You can add up to 6 items per a category to the compare list.
Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method
You can add up to 6 items per a category to the compare list.
Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type
You can add up to 6 items per a category to the compare list.
Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method
You can add up to 6 items per a category to the compare list.
Effective Value Rectifier Type Current Transducer Clamp Sensor / Integrated Transducer (ø16 to ø36 / 5 A to 500 A Input)
You can add up to 6 items per a category to the compare list.
CTL common use series for general measurement, printed circuit board current sensor
You can add up to 6 items per a category to the compare list.
CTL general-purpose series output lead wire mini type AC current sensor for general gauge.
You can add up to 6 items per a category to the compare list.
CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements
You can add up to 6 items per a category to the compare list.
For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor
You can add up to 6 items per a category to the compare list.
CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board
You can add up to 6 items per a category to the compare list.
CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board
You can add up to 6 items per a category to the compare list.
CTL-Z Series Alternating Current Sensor for Precision Measurement
You can add up to 6 items per a category to the compare list.
Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor
You can add up to 6 items per a category to the compare list.
CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement
You can add up to 6 items per a category to the compare list.
Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors
You can add up to 6 items per a category to the compare list.
Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method
You can add up to 6 items per a category to the compare list.
High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -
You can add up to 6 items per a category to the compare list.
High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use
You can add up to 6 items per a category to the compare list.
High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and output lead wire
You can add up to 6 items per a category to the compare list.
LED Display C.T. LIGHT
You can add up to 6 items per a category to the compare list.
General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with/ ± 15 V power
You can add up to 6 items per a category to the compare list.
Sale
General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
General-Purpose DC Current Sensor / Penetration Type for Panel Mounting/+8 V to +16 V Power Supply Compatible
You can add up to 6 items per a category to the compare list.
General-Purpose DC Current Sensor, Split Type for Panel Mounting / ±15 V Power Supply Compatible
You can add up to 6 items per a category to the compare list.
Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method
You can add up to 6 items per a category to the compare list.
Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system
You can add up to 6 items per a category to the compare list.
Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A
You can add up to 6 items per a category to the compare list.
Mounting bracket for the current sensor
You can add up to 6 items per a category to the compare list.
Sale
Digital Magnetic Pick-Up
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Analogue Magnetic Pick-Up
Until 30/06/2024
Brand

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

URD

RS Pro

RS Pro

Product Series

Cable Clamp Type / Split Type Direct Current Split Sensor for Cable Clamp Mounting, Split Type (Both Power Supply Compatible, 50 to 500 A)

CTL General-purpose Series AC Current Sensor for PCB and Panel Mounting Used for General Measurement

General-Purpose DC Current Sensor / Penetration Type for Panel Mounting / Compatible With ±15-V Power Supply

Power ON/ Earth Leakage Detection Module Clamp Type Power ON Detection Module (Transistor Output Type)

CTL general-purpose series output lead wire type AC current sensor for general gauge

CTL-Z Series for Precise MeasurementPanel Mount AC Sensor

CTL general purpose series AC current sensor for mounting panel for general measurement

Split/Clamp Type Sensor, Clamp Type AC Current Sensor

Energization/leakage detection module, Compact, No AC power supply, Current relay (transistor output type)

Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A

CTL general-purpose series AC current sensor for printed circuit board mounting used for general measurement

CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements

Servo DC current zero magnetic flux method sensor, for precision measurement use in wide frequency ranges.

Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method

Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type

Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method

Effective Value Rectifier Type Current Transducer Clamp Sensor / Integrated Transducer (ø16 to ø36 / 5 A to 500 A Input)

CTL common use series for general measurement, printed circuit board current sensor

CTL general-purpose series output lead wire mini type AC current sensor for general gauge.

CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements

For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor

CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board

CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board

CTL-Z Series Alternating Current Sensor for Precision Measurement

Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor

CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement

Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors

Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method

High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -

High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use

High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and output lead wire

LED Display C.T. LIGHT

General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with/ ± 15 V power

General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.

General-Purpose DC Current Sensor / Penetration Type for Panel Mounting/+8 V to +16 V Power Supply Compatible

General-Purpose DC Current Sensor, Split Type for Panel Mounting / ±15 V Power Supply Compatible

Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method

Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system

Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A

Mounting bracket for the current sensor

Digital Magnetic Pick-Up

Analogue Magnetic Pick-Up

From

฿ 3,694.09

Special Price

On Sale Until 31/03/2025

฿ 833.91

฿ 2,648.33

฿ 1,696.35

Special Price

On Sale Until 31/03/2025

฿ 958.96

฿ 966.08

฿ 687.63

฿ 670.50

Special Price

On Sale Until 31/03/2025

฿ 3,053.20

Special Price

On Sale Until 31/03/2025

฿ 1,553.34

฿ 769.94

฿ 966.08

฿ 6,581.04

฿ 4,247.24

฿ 5,007.48

฿ 3,942.39

฿ 3,805.34

฿ 577.77

฿ 661.31

฿ 1,079.61

฿ 1,990.22

฿ 945.59

฿ 904.73

฿ 1,292.62

฿ 1,435.40

฿ 945.59

฿ 1,891.28

฿ 8,720.24

฿ 1,171.05

฿ 1,511.37

฿ 1,729.79

฿ 710.76

฿ 940.28

฿ 940.28

Special Price

On Sale Until 31/03/2025

฿ 2,740.43

฿ 4,590.82

฿ 5,061.35

฿ 5,441.27

฿ 2,781.84

฿ 238.08

฿ 2,662.72

Special Price

On Sale Until 30/06/2024

฿ 2,063.30

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 5 Day(s) Same day Same day Same day 5 Day(s) 5 Day(s) Same day Same day Same day 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 9 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) Same day 5 Day(s) 5 Day(s) 10 Day(s) 43 Day(s) 5 Day(s) 5 Day(s) 7 Day(s) 7 Day(s)
Applicable Current(A)-500~500 ~ -50~500.1~280 ~ 0.1~320-800~800 ~ -10~101 ~ 10~1000.1~2800.001~200.1~800.01~15 ~ 0.1~5002~500~5 ~ 0~5000.1~800.1~180-250~250 ~ -25~250.2~200.5~200.2~200~5 ~ 0~5000.1~400.1~120 ~ 0.1~1800.1~320 ~ 0.1~5000.1~8000.001~150.001~200.0005~100 ~ 0.001~2000.001~80 ~ 0.001~2800.001~800.001~120100~2500.01~600.01~2000.02~2001~20-25~25 ~ -0.1~0.1-25~25 ~ -3~3-500~500 ~ -50~50-800~800 ~ -10~105~2000.5~200~20 ~ 0~50---
Input CurrentDCAlternating Current (AC)DCAlternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)DCAlternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)Alternating Current (AC)DCDCDCDCAlternating Current (AC)Alternating Current (AC)Alternating Current (AC)---
Through Hole(φ)10 ~ 361220 ~ 3610 ~ 16125.85.86 ~ 368.5X17.510 ~ 365.81820---16 ~ 36612243665.812248.5X17.521.5±0.5245.812245.8--20 ~ 3620 ~ 36--8.5X17.5---
Mounting MethodNot FixedMounting of SubstratePanel MountingNot FixedNot FixedPanel MountingPanel MountingNot FixedPanel MountingNot FixedMounting of SubstrateNot FixedNot FixedDIN Rail MountingDIN Rail MountingDIN Rail MountingNot FixedMounting of SubstrateNot FixedNot FixedPanel MountingMounting of SubstrateMounting of SubstrateMounting of SubstrateNot FixedPanel MountingNot FixedNot FixedPanel MountingMounting of SubstrateNot FixedNot FixedMounting of SubstrateMounting of SubstratePanel MountingPanel MountingDIN Rail MountingDIN Rail MountingPanel Mounting---

Loading...

  1. 1

Application example related to this category

Related Categories to Current Sensors