1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Analogue Magnetic Pick-Up

ANALOGUE MAGNETIC PICK UP

Analogue Magnetic Pick-Up
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,063.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These analogue output style transducers are available in three sizes: 1/4in (std.), 3/8in (high o/p) and 5/8in (heavy duty). They offer an inexpensive solution wherever a simple alternating waveform corresponding to movement past the pole piece is required. They are passive devices requiring no external power. They yield an output voltage in response to variations in their self-induced magnetic field caused by proximity to moving ferrous metal parts. They are steel encased for ruggedness and are supplied with two fixing nuts.
Use the pick up with a high impedance load and position the pick up as close as is safe to the moving parts, clearances up to 2.5mm are quite normal
In a geared system, use the pick up with the highest speed gear wheel

Part Number
304-166 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,063.30

฿ 1,375.60

ANALOGUE MAGNETIC PICK UP 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Length 22mm Maximum Operating Temperature +100°C Minimum Operating Temperature -40°C
Thread Size 1/4-28 UNF-2A Dimensions 6.35 (Dia.) x 22 mm Fixing Hole Diameter 5.4mm
Supply Voltage 10 V Housing Material Stainless Steel Output Type Analogue
Body Style Barrel Detection Range 2.5 mm

Please check the type/dimensions/specifications of the part 304-166 in the Analogue Magnetic Pick-Up series.