(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Ultrasonic Sensors

Ultrasonic Sensors products from the Automation Components category can be selected based on many product specifications. The recommended brands for Ultrasonic Sensors are OMRON, PANASONIC, RIKO. The products of Ultrasonic Sensors are offered in a total of 4 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 70 Day(s) or Less
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Amplifier Split-Type Ultrasonic Sensor [E4C-UDA]
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Digital Amplifier Split-Type Ultrasonic Sensor [E4C-UDA]

    OMRON

    Small cylindrical reflective ultrasonic sensor with easy setting.
    [Features]
    · Not affected by color, transparency nor material (metal, non-metal).
    · M18 compact cylindrical head, side-view type also available.
    · The distance of the detected object and the detected position (threshold) can be seen by digital display.
    · Easy workpiece presence detection setting and background effect removal setting (teaching function).
    · Analog output-type amplifier unit available.
    From: ฿ 17,255.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Ultrasonic Sensor, RU18 Series

    Ultrasonic Sensor, RU18 Series

    RIKO

    Sensing distance is 900 mm and 1,600 mm. Oscillator material is epoxy resin.
    From: ฿ 10,902.32
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Ultrasonic Sensor [E4E2]
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Compact Ultrasonic Sensor [E4E2]

    OMRON

    Compact, through-beam, ultrasonic sensor.
    [Features]
    · Stable detection of transparent films, transparent PET/regular bottles and other similar workpieces.
    · Compact built-in amplifier type.
    · Maximum sensing distance up to 500 mm.
    · Equipped with stability indicator light for checking the detection tolerance.
    From: ฿ 16,339.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (US-N300)

    Mounting Bracket (US-N300)

    PANASONIC

    Sensor mounting bracket. Two M4 (length 15 mm) captive washer screws are included.
    From: ฿ 80.00
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Digital Amplifier Split-Type Ultrasonic Sensor [E4C-UDA]
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Ultrasonic Sensor, RU18 Series
You can add up to 6 items per a category to the compare list.
Sale
Compact Ultrasonic Sensor [E4E2]
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Mounting Bracket (US-N300)
Brand

OMRON

RIKO

OMRON

PANASONIC

Product Series

Digital Amplifier Split-Type Ultrasonic Sensor [E4C-UDA]

Ultrasonic Sensor, RU18 Series

Compact Ultrasonic Sensor [E4E2]

Mounting Bracket (US-N300)

CAD
  • 2D / 3D
From

฿ 17,255.00

Special Price

On Sale Until 30/04/2024

฿ 10,902.32

฿ 16,339.00

Special Price

On Sale Until 31/03/2024

฿ 80.00

Days to Ship Same day 70 Day(s) 5 Day(s) Quote

Loading...

  1. 1

Application example related to this category

Related Categories to Ultrasonic Sensors