General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

Brand :
URD

Caution

    Product Description

    [Features]
    ·Split mounting type with integrated sensor / amplifier structure.
    ·Available for insulation measurement.
    ·Supports +/- 15 V power supply, 0 to +/- 4 V output, available for direction discrimination.
    ·Capable of continuous measurement from DC to high-frequency up to 20 KHz band (when used at high-frequency, it may not be possible to use this up to the rated current).
    ·High-speed response within 3 μsec.

    Drawing

    Drawing 1 of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

     HCS-20-AP-CL

     
    Drawing 2 of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    HCS-36-200-AP-CL, HCS-36-500-AP-CL

     
    Drawing 3 of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    HCS-36-800-AP-CL

    This product always requires +/- 15 V (+15 V and -15 V direct current dual power supply) as a control power supply.
    +/- 15 V is required even for current sensing only on the positive side.
    In any case, +15 V alone will not work.

    Product Specification

    TypeHCS-20- (rated current)-AP-CLHCS-36- (rated current)-AP-CL
    Rated current (FS)+/- 10 A+/- 20 A+/- 50 A+/- 100 A+/- 150 A+/- 200 A+/- 200 A+/- 500 A+/- 800 A
    Maximum Current+/- 25 A+/- 50 A+/- 125 A+/- 250 A+/- 375 A+/- 500 A+/- 500 A+/- 1250 A+/- 2000 A
    Output voltage+/- 4 V/rated current,+/- 10 V/maximum current (Recommended load resistance ≥ 10 kΩ)
    Residual voltageWithin +/- 100 mV (no load)Within +/- 50 mV (no load)Within +/- 20 mV (no load)
    Noise level10 mVp-p or less (no load)
    Output accuracyWithin +/- 2%FSWithin +/- 1%FS
    LinearityWithin +/- 2%FSWithin +/- 1%FS
    Hysteresis (FS to 0)Within +/- 50 mVWithin +/- 25 mVWithin +/- 15 mV
    Responsiveness3 μs or less (when di/dt = FS/2 μs)
    Output voltage temperature coefficient+/-0.4%/℃ typ+/-0.1%/℃ typ
    Residual voltage temperature coefficient+/-4 mV/℃ typ+/-2 mV/℃ typ+/-1 mV/℃ typ+/-0.5 mV/℃ typ+/-0.3 mV/℃ typ
    Control power supply+/- 15 V DC+/- 5% (25 mA typ) dual power supply
    Withstand voltage2,500 V AC (50/60 Hz), 1 min (Between through hole and batch of output terminals)
    Insulation resistance500 V DC, 500MΩ (Between through hole and batch of output terminals)
    Usage conditions-10℃ to +60℃, ≤ 85%RH, no condensation.
    Storage conditions-15℃ to +65℃, ≤ 85%RH, no condensation.
    Adjustment functionFS: Maximum output adjustment, OS: Zero point adjustment at no load (factory adjusted)
    Connection connector5045-04 (Molex, LLC)
    screw tightening torque0.3 N⋅m0.7 N⋅m
    WeightApproximately 55 gApproximately 210 gApproximately 520 g

    Ta = 25℃

    [Note]
    (1) Due to the hysteresis of the core, zero-point fluctuation occurs in proportion to the amount of overcurrent that exceeds the rating.
    (2) Since the output may fluctuate due to various factors, the range of actual usage should be 5% or more of the rating.
    (3) Do not exceed the maximum current for continuous use
    (4) There is a possibility of heating due to core loss in high-frequency and large-current applications.

    Technical Information & Design Ideas

    Control Block Diagram

    Control block diagram of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    Connection Diagram

    Connection diagram of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    Performance / Test Information

    Output Voltage Characteristics

    Output voltage characteristics of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    Frequency Characteristics

    Frequency characteristics of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    Output Waveform 1

    Output waveform 1 of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply

    Output Waveform 2

    Output waveform 2 of General-Purpose Direct Current Current Sensor, Split Type, Split Type for Panel-Mount / Compatible With +/- 15 V Power Supply
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat