(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Load Cells

Load cells are widely used in manufacturing automation. The load cell's principle is that electrical resistance will vary by force due to the deformation of the internal circuit. Both push and pull forces have the same effect, they will increase the electrical resistance of load cells. Load cells have been used in electrical circuits to measure force or weight. Load cells are typically used in weight balancers, Force gauges, and Press machines. Automation systems require precise measurement values before passing to the next step or measuring weight in the packaging process to control product quality.Load cells come in a variety of measurement ranges. In order to avoid breaking load cells, it is necessary to choose the most appropriate measurement range. If too low a range has been selected, the load cells may be damaged. On the other hand, if used too heavily, it cannot measure light force precisely. Effort force in another direction which is not in accordance with instructions may cause damage to load cells.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • Others
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Load Cell, Medium Capacity Scale

    Load Cell, Medium Capacity Scale

    MINEBEA

    [Features]
    · For medium-capacity weighing scales.
    · The low height makes it suitable for thin scales.
    · OIMLR60 certified product (standard product), NTEP certified product (rated capacity: 6 K to 35 K)
    From: ฿ 10,749.88
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Load Cell, Small Compression Type CMM1
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Load Cell, Small Compression Type CMM1

    MINEBEA

    A small and lightweight compression load cell.

    [Features]
    · A model CMM1R- compact and lightweight type compression load cell made fully of stainless steel and excellent in environmental resistance. *Equipped as standard with a flex-resistant robot cable (6 m).
    · Suitable for use in locations where the load cell and cable can move.
    From: ฿ 41,164.74
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Load Cell, Small Compression Type CM085
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Load Cell, Small Compression Type CM085

    MINEBEA

    A force or mass such as compression is converted into an electric signal, connecting with various measuring instruments, to perform display, output, recording, control, monitoring, etc.

    [Features]
    · Screw mounting with stopper is possible.
    · Low line design height 9.5 mm to diameter ø29 (2 N to 200 N), ø34 (500 N to 2 kN)
    From: ฿ 31,466.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Load Cell, Small Compression Type LSM

    Load Cell, Small Compression Type LSM

    MINEBEA

    øA is 12 to 20 mm, and the weight is 6 to 20 g, but the fatigue lifespan is 1 million times at the rated capacity, so excellent durability. Screw mount is not required. Easily fixed with adhesive or double-sided tape. Compact and lightweight, and suitable for applications where measurement locations are limited.
    From: ฿ 17,957.03
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Load Cell, Compact Tension/Compression Type UMM1

    Load Cell, Compact Tension/Compression Type UMM1

    MINEBEA

    [Features]
    ● A compact lightweight load cell for both tension and compression use.
     ● Intrinsically safe explosion-proof construction complies with technical standards. (Class iaIICT4)

    *Material indicated is of the strain element.
    From: ฿ 58,013.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Load Cell, Medium Capacity Scale
You can add up to 6 items per a category to the compare list.
Sale
Load Cell, Small Compression Type CMM1
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Load Cell, Small Compression Type CM085
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Load Cell, Small Compression Type LSM
You can add up to 6 items per a category to the compare list.
Load Cell, Compact Tension/Compression Type UMM1
Brand

MINEBEA

MINEBEA

MINEBEA

MINEBEA

MINEBEA

Product Series

Load Cell, Medium Capacity Scale

Load Cell, Small Compression Type CMM1

Load Cell, Small Compression Type CM085

Load Cell, Small Compression Type LSM

Load Cell, Compact Tension/Compression Type UMM1

CAD
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 10,749.88

฿ 41,164.74

Special Price

On Sale Until 31/03/2025

฿ 31,466.68

Special Price

On Sale Until 31/03/2025

฿ 17,957.03

฿ 58,013.71

Days to Ship 5 Day(s) Same day Same day Same day 12 Day(s)

Loading...

  1. 1

Related Categories to Load Cells