1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method

URD ALARM UNIT

Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,061.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.
· In the structure that does not require externally controlled power supply, it is compatible to large current type with an external sensor attached.
· Power supply is, 100V/200V can be shared with taps.
· Operating point is, 5A to 200A accurate overload can be detected using programming method.
· The dead zone timer prevents malfunction till current settling for motor startup current, and for starting mode such as magnetizing inrush current of transformer.
· Operation display LED including operation point setting is easy.
· Alarm output is non-voltage 1 transfer contact.

 
Part Number
CRY-DPX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,061.35

URD ALARM UNIT 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Applicable Current(A) 5~200 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 48 Height H(φ) 100 Height H(mm) 96

Please check the type/dimensions/specifications of the part CRY-DPX in the Over Current Alarm External Sensor and Large Current-capable Over Current Alarm 5 A to 200 A Program Method series.