1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

CTL common use series for general measurement, printed circuit board current sensor

CTL common use series for general measurement, printed circuit board current sensor
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 577.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
■ CTL-6-L
· Straight pins for printed board horizontal mounting.
· For general measurement CTL smallest model of general series.
· Secure through hole (ø6) for ultra small product.
· With weight about 5 g, suitable for assembly method of directly loading on printed circuit board with integrated conductor.
· compatible with CT external type. Applied current maximum 40A covers wide range.
· 800: 1 Direct interface to electronic circuit is possible at high current variable.
CTL-6-V
· Right angle pin for vertical mounting of printed board.
· For general measurement CTL smallest model of general series.

 
Part Number
CTL-6-L
CTL-6-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Direction
(mm)

฿ 727.89

URD DC SENSORS 1 Piece(s) Available 5 Day(s) Horizontal

฿ 577.77

URD DC SENSORS 1 Piece(s) 5 Day(s) Vertical

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.1~40 Input Current Alternating Current(AC) Through Hole(φ) 6
Mounting Method Substrate Mounting Number of secondary turns n(A) 800 Width W(φ) 17
Height H(φ) 17 Width W(mm) 9 Construction(mm) PBT Resin
Applicable Power Ultra-Small Type