(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
TRUSCO
From: ฿ 20,348.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Specifications |
Frontage(mm) |
Depth(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. ![]() | |
Brand | TRUSCO |
Product Series | |
From | ฿ 20,348.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | 40 Day(s) |
Product Specifications | Finished product / Assembly type |
Frontage(mm) | 550 ~ 1800 |
Depth(mm) | 450 ~ 700 |
Height(mm) | 690 ~ 890 |
Loading...
How can we improve?
How can we improve?