(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recovery Supplies

Restoration supplies are necessary to restore areas damaged by earthquakes, floods, etc. and to prevent the damage from spreading. Sandbags are bags that hold soil or sand, which can be used as barriers after being filled. There are different types depending on the size, and they are classified into general sandbags and large sandbags. A typical sandbag is 25 kg and a large sandbag is about 1 t. General sandbags will be installed to reinforce slopes and prevent flood damage. Large sandbags can be used for river flows, so they can also be used for waterway renovations and civil engineering, etc. There are also water-absorbable soil bags you do not need to put soil in, which can be used as sandbags after absorbing water, and thus are convenient for transportation. The material is generally polyethylene or polypropylene, which is durable.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
56 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sandbag (Set of 20 with Box Type Bath)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Sandbag (Set of 20 with Box Type Bath)

    MARUWA CHEMICAL

    From: ฿ 19,578.38
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units)

    Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units)

    TRUSCO

    Because it comes with a line that shows 25 kg when sand enters, it allows for excellent work without requiring an effort at measurement. Earthwork for civil engineering projects. Earthwork for river improvement projects. Earthwork for architectural and construction sites.
    From: ฿ 184.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sandbag
    Sandbag
    Sandbag
    Sandbag
    Sandbag

    Sandbag

    MARUWA CHEMICAL

    [Features]
    · Reacts to water and expands in minutes. No need to fill with soil.
    · Comes with a cord for joining together.
    [Applications]
    · Flood countermeasures.
    · Prevents the ingress of water into houses, etc.
    From: ฿ 775.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rescue Board Bench
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Rescue Board Bench

    TERAMOTO

    This bench is ideal as a stretcher in case of an emergency such as a sudden illness or injury due to heat stroke, etc.
    [Features]
    ・ A lock is attached to prevent the seat surface from being accidentally removed
    ・ When used as a stretcher, the handle has a rounded corner shape that makes it easy to hold, so the handle does not touch the ground
    ・ The operation method is displayed on the legs, so you can operate it correctly even in an emergency
    ・ With a robust seating surface made of polyethylene, the load capacity when used as a stretcher is 100 kg
    ・ Outdoor specifications are also available
    ・ Since it can be permanently installed in the space used by many people, it can respond quickly to emergencies
    [Applications]
    ・ For rest areas such as work sites
    From: ฿ 19,153.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Water Flooding Counter Measure, Tiger Dam, Attachment
    Until 31/07/2024
    From: ฿ 37,906.67
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    OD Sandbag
    Until 31/07/2024

    Sale
    Until 31/07/2024

    OD Sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · Dark green sandbag that blends into green environments.
    · A sandbag that when used in mountainous areas and green belts does not mar the scenery. Also used for masking dirt and other stains.
    [Applications]
    · Construction and earthwork in forests, mountainous areas, green belts, etc.
    From: ฿ 12,043.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Water Flooding Counter Measure, Tiger Dam
    Until 31/07/2024
    From: ฿ 242,605.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Water Flooding Counter Measure, Tiger Dam, Attachment for Fire Hydrants
    Until 31/07/2024
    From: ฿ 45,486.67
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Caution Rope (3-Strand Type)

    Caution Rope (3-Strand Type)

    YUTAKA MAKE

    Noticeable striped pattern for the display and readjustment of off-limits areas. To indicate that an area is off limits or dangerous.
    From: ฿ 218.50
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tent for Assemblies
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Tent for Assemblies

    ASAHI INDUSTORY

    [Features]
    · Uses sturdy hot dip galvanized steel pipes that have been coated with a rust-poof resin giving them excellent rust resistance.
    · Designed to be folded up for easy storage and transportation.
    ​· The support poles can be folded down at the diagonal braces, so the tent awning (with the ropes attached) can be secured while it is still down.
    ​· Has a pole plate to enable safe assembly.
    [Applications]
    · For material storage
    ​· For construction sites
    ​· For sports days
    ​· For presenting gifts / awards
    From: ฿ 39,480.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Sandbag

    Super Sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · Genuine Japanese sandbag specialized for earthwork.
    · Made from polyethylene, making it a pliant and very easy to handle product.
    · All bags come with a black line indicating the point at which the bag will weigh 25 kg when filled with sand. There is no need to weigh the bags, making them supremely easy to work with.
    [Applications]
    · Earthwork in civil engineering projects.
    · Earthwork such as that in river works.
    · Earthwork such as at construction and building sites.
    From: ฿ 313.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single action one person sandbag

    Single action one person sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · Can be filled easily by a single person using the supplied PP foam sheet auxiliary tool.
    · All bags come with a black line indicating the point at which the bag will weigh 25 kg when filled with sand. There is no need to weigh the bags, making them supremely easy to work with.
    [Applications]
    · Earthwork in civil engineering projects.
    · Earthwork such as at construction and building sites.
    From: ฿ 7,614.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Striped Sandbag

    Striped Sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · Sandbag with yellow and black stripes used as a safety marking to clearly indicate that the location is dangerous.
    [Applications]
    · Earthwork in civil engineering projects.
    · Earthwork such as that in river works.
    · Earthwork such as at construction and building sites.
    From: ฿ 453.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UV Sandbag

    UV Sandbag

    HAGIHARA INDUSTRIES

    From: ฿ 1,176.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UV Block Sandbag
    UV Block Sandbag
    UV Block Sandbag

    UV Block Sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · The addition of a UV agent (stabilizing agent against ultra violet rays) gives the sandbag excellent weather resistance, making it ideal for permanent earthwork.
    · Sandbag with weather resistance for approximately 3 years.
    [Applications]
    · Permanent and long-term earthwork.
    · As a sandbag for earthwork such as river works.
    · As a disaster preparedness item.
    From: ฿ 547.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pillow Sandbag
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Pillow Sandbag

    HAGIHARA INDUSTRIES

    [Features]
    · Pillow type special sandbag. Specialized for road works. Ideal for drainage works or weighing down barricades.
    [Applications]
    · Road works, drainage works, slope construction, etc.
    From: ฿ 16,325.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    J Bag (Large Sandbag)

    J Bag (Large Sandbag)

    HAGIHARA INDUSTRIES

    [Features]
    · Used for river repairs or civil engineering work.
    · Large-volume strong type sandbag.
    [Applications]
    · River repairs, civil engineering projects.
    From: ฿ 1,093.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    J Bag Large Sandbag Cover
    J Bag Large Sandbag Cover
    J Bag Large Sandbag Cover

    J Bag Large Sandbag Cover

    HAGIHARA INDUSTRIES

    [Features]
    · Cover for 1-ton large-volume sandbags. Used to protect from UV damage / degradation.
    · Can be moved and laid by a forklift by picking it up using the belt section.
    [Applications]
    · Cover for laying large-volume sandbags.
    From: ฿ 844.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Back
    Flexible Back
    Flexible Back

    Flexible Back

    YUTAKA MAKE

    A large 1 cubic meter size sandbag for collecting waste materials.
    [Features]
    ·One-way type (single use type).
    ·Two types are available, one with and without an outlet.
    ·Large sandbags and large bags for collecting raw materials and waste.
    [Applications]
    ·Ideal for temporary construction in rivers, cliffs, etc., and for sediment damming.
    From: ฿ 837.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Jack with Hook for Disaster Prevention
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Jack with Hook for Disaster Prevention

    DAIKI

    [Features]
    · Speeds up rescue work because the jack with a claw attached can be inserted into the smallest of gaps and used to widen the gap. 
    Uses a red color that makes it visually stand out as a disaster relief work item.
    · Includes a specialized storage case perfect for carrying in a disaster.
    [Applications]
    · Used in disasters as life-saving equipment by firefighting-related organizations and community disaster response groups, etc.
    · As disaster preparedness equipment in public facilities, office buildings, condominiums, hotels, and community halls, and by neighborhood associations and individual households, etc.
    From: ฿ 20,966.43
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    "Rescue Set" (19-Piece)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    "Rescue Set" (19-Piece)

    MASADA SEISAKUSHO

    [Features]
    · Abundant attachments can be attached with one touch.
    · Can be used for a wide variety of applications by changing the attachments.
    [Applications]
    · Repairing damaged cars.
    · For disaster rescue sites.
    · Hydraulic work on construction sites.
    From: ฿ 133,118.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Movable and Foldable Bed
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Movable and Foldable Bed

    MIZUNO

    [Features]
    · Features casters for easy movement. The casters can be conveniently stowed away.
    · Extremely convenient in an emergency such as a disaster.
    [Applications]
    · As an emergency bed in a disaster etc.
    From: ฿ 50,143.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disaster Tool Set (9 Items)

    Disaster Tool Set (9 Items)

    TRUSCO

    [Features]
    · This compact set can be installed in multiple locations in factories, etc. or anywhere.
    · Equipped with the minimum tools needed to escape during an emergency evacuation during an earthquake.
    From: ฿ 8,754.95
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Quick dike
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Quick dike

    HASHIMOTO CLOTH

    The water-absorbing polymer quickly absorbs water. Can absorb approximately 40 times its own weight in water. As a countermeasure for flooding and inundation of water.
    From: ฿ 29,266.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disaster Resistant Tent
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Disaster Resistant Tent

    KOK

    Can be pitched easily. Simply fasten the tent with TS clips. The tent is made from a welded waterproof fabric, so there is no need to worry about rain getting in, etc.
    From: ฿ 200,232.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    "Collapsible Tank" (for Fire Fighting)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    "Collapsible Tank" (for Fire Fighting)

    NATIONAL MARINE

    [Features]
    ·Can be stored compactly when not in use
    ·Easy to assemble and disassemble. Lightweight and compact for storage
    ·Excellent airtight structure by high frequency welding.
    ·Excellent durability due to the use of tarpaulin (polyvinyl chloride sheet with reinforcing fabric)
    ·Easy to repair
    [Applications]
    ·for water storage
    From: ฿ 36,287.42
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cover for "Collapsible Tank"
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cover for "Collapsible Tank"

    NATIONAL MARINE

    [Features]
    ·Excellent airtight structure due to high-frequency welding.
    [Applications]
    ·A lid for building a frame.
    From: ฿ 8,885.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Radiation Shielding Insole, BIORUBBER RSM E400
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Radiation Shielding Insole, BIORUBBER RSM E400

    YAMAMOTO CORP

    [Features]
    · Simply insert in the soles of your shoes to reduce exposure to radiation from the ground.
    · Shields you from over 92% of X rays and up to approximately 50% of mixed rays including gamma rays (Cs137).
    · Can easily be cut with scissors, etc., to fit the shape of the shoes you are using.
    · Can easily be cleaned thanks to its special surface treatment.
    [Applications]
    · To reduce exposure to radiation when working in (low-dose) radioactive environments that include gamma rays.
    From: ฿ 15,129.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disaster Resistant Wader
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Disaster Resistant Wader

    HANSHIN SHAVING

    [Features]
    · Easy-to-clean and sturdy 3-layer structure.
    · Built-in toe box and piercing protection plate.
    · Fully lined with mesh, allowing you to put them on and take them off smoothly without sticking.
    [Applications]
    · For disaster recovery after a flood, etc.
    From: ฿ 17,396.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disaster Resistant Overall
    From: ฿ 6,085.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disaster Resistant Jacket
    From: ฿ 8,205.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Radiation Shielding Clothing Coreware, BIORUBBER RSM 400-T
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Radiation Shielding Clothing Coreware, BIORUBBER RSM 400-T

    YAMAMOTO CORP

    [Features]
    · A type that is specialized to shield your trunk (spine and genitals)—an area of the body which is easily affected by radiation.
    · Lightweight and can be easily worn regardless of body shape.
    · The shielding material parts can be removed and cleaned.
    · The wide type under protector protects the abdomen area.
    · Includes a pocket on the inside and outside of the chest area for inserting a dosimeter for workers working under a dose control system.
    [Applications]
    · To reduce exposure to radiation when working in (low-dose) radioactive environments that include gamma rays.
    From: ฿ 48,543.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Radiation Protective Clothing, Bio-Rubber RSM E400, Pants
    Until 31/07/2024
    From: ฿ 75,650.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Radiation Protective Clothing, Bio-Rubber RSM E400, Under Protector
    Until 31/07/2024
    From: ฿ 15,129.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Radiation Protective Clothing, Bio-Rubber RSM E400, Vest
    Until 31/07/2024
    From: ฿ 100,237.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disaster Use Tent, 3-Wall Type Curtain
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Disaster Use Tent, 3-Wall Type Curtain

    ASAHI INDUSTORY

    From: ฿ 54,263.07
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disaster Use Tent, 3-Wall Type Curtain, Front Wall Type Curtain
    Until 31/07/2024
    From: ฿ 58,898.09
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mesh Tent
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Mesh Tent

    ASAHI INDUSTORY

    [Features]
    · Maintains a bright space and provides good ventilation while reducing exposure to the harmful UV rays in direct sunlight.
    · Maximizes light shielding efficiency while bringing a breeze into the tent.
    · The tent material is made of high density mesh sew.
    [Applications]
    · To ensure there is a place to rest in hot locations
    From: ฿ 60,628.60
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bellows Tent for Meetings, Looper 21
    Until 31/07/2024
    From: ฿ 146,109.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disaster Prevention Equipment Set

    Disaster Prevention Equipment Set

    TRUSCO

    [Features]
    · It is lightweight and excellent in weather resistance.
    · The width can be adjusted by connecting the sheets together with the attached string.
    · It comes with a special bag that's convenient for carrying.
    · Bags can also be used as temporary storage bags for clothing and miscellaneous goods.
    [Applications]
    · For securing space during emergency evacuations, sheltering from rain, and blocking out the surrounding area.
    From: ฿ 3,338.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disaster Tool Set (9 Items) Tool Box Only

    Disaster Tool Set (9 Items) Tool Box Only

    TRUSCO

    [Features]
    · It is a steel tool box for a disaster set.
    · Tough press integrated type that withstands hard use.
    [Applications]
    · For storage of disaster fixtures and tools.
    From: ฿ 1,435.18
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)

    BAHCO

    [Features]
    · An assembly system that allows you to work faster and more easily.
    · Includes 10 types of adapter.
    [Applications]
    · Supporting leveling when installing equipment.
    · Items to have on hand for rescue operations.
    From: ฿ 17,218.91
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Emergency Tool Black

    Emergency Tool Black

    HASEGAWA CUTLERY

    [Features]
    · A tool featuring a sharp cutter to cut seat belts and an ultra-hard hammer to break side windows. Used to quickly remove someone from a vehicle.
    From: ฿ 840.42
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Emergency Use Folding Bed
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Emergency Use Folding Bed

    IRISOHYAMA

    [Features]
    · A folding bed that does not require assembly.
    · Uses a mattress with a low-rebound profile that evenly distributes body contact pressure.
    · Offers 14-stage reclining functionality.
    · A safety design that helps prevent accidents such as fingers getting caught.
    · Can be folded up and stored when not in use.
    · Has casters for easy movement.
    [Applications]
    · As an emergency bed in a disaster etc.
    From: ฿ 14,450.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guide Board for Sand Bags

    Guide Board for Sand Bags

    TRUSCO

    [Features]
    · It can be simply inserted in a sandbag to make it self-standing, allowing one person to fill the soil bag.
    · Can be folded up, allowing space-efficient storage.
    · With handle for easy pulling out after sand-bagging work.
    · Aligning a sandbag at the handle position allows approximately 25 kg of sand to be bagged without the hassle of weighing.
    · Since the junctions of the body use resin rivets, it does not need to be sorted for disposal.
    [Applications]
    · For filling soil to soil bags.
    From: ฿ 502.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    J Bag 301 Black

    J Bag 301 Black

    HAGIHARA INDUSTRIES

    From: ฿ 1,192.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Weatherproof Large Volume Soil Bag Black

    Weatherproof Large Volume Soil Bag Black

    HAGIHARA INDUSTRIES

    [Features]
    · Complies with the Design and Installation Manual for the Stacking Method of Large Weather-Resistant Sandbags issued by the Public Works Research Center in Japan.
    · Use of this manual is recommended by the River Bureau in the Ministry of Land, Transport and Infrastructure.
    [Applications]
    · Setting up civil engineering projects and river improvement works.
    · NETIS-registered product (No. KK-080047-V)
    From: ฿ 2,064.22
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Stand

    Flexible Stand

    YUTAKA MAKE

    A stand that allows flexible containers to stand on their own.
    [Features]
    ・ Improved safety and efficiency of packing work into flexible containers
    ・ Can work without people holding
    ・ Even 1 person can work
    ・ Stand dedicated for 1,000 liter flexible container
    [Application]
    ・ Convenient for filling flexible container bags at civil engineering sites, etc.
    From: ฿ 15,410.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    I-Pack Water-Absorbent Sandbag
    From: ฿ 718.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)

    Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)

    TOMBO INDUSTRY

    [Features]
    · Water absorption time shortened to 2 minutes due to the use of non-woven fabric.
    · After absorbing water, the bags become cube-shaped, which is ideal for stacking and is more effective for blocking water.
    · Has a handle for more convenient working.
    · Comes in sets of 10 in vacuum-packed bags, enabling long-term storage.
    [Applications]
    · For flood and water inundation countermeasures.
    From: ฿ 629.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replaceable Blade Type Foldable Saw 210 mm
    Replaceable Blade Type Foldable Saw 210 mm
    Replaceable Blade Type Foldable Saw 210 mm

    Replaceable Blade Type Foldable Saw 210 mm

    KAKURI

    [Features]
    · Tool that is useful for performing rescue operations in a disaster.
    From: ฿ 1,236.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Bag EA925NB-1

    Work Bag EA925NB-1

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Dim.-400 x 450 x 500mm
    ・Content-90L
    ・Load capacity-100kg
    ・Self-standing type that does not require support by hand
    ・Used as a work bag or a bag for grass, trimmed twigs, or construction work waste.
    From: ฿ 1,600.97
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [OD Green]Folding stretcher EA999ZT

    [OD Green]Folding stretcher EA999ZT

    ESCO

    【Product Specifications】
    ・Load Capacity …150kg
    ・Dim. When In Use …700×1950mm
    ・Material …Polyester 600D(PVC Processing )
    ・With Fixed Belt in Foot Pocket , Two places of chest・waist
    ・Light-weighted And Possible To Be Stored Away In Small Size.
    From: ฿ 4,490.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IRIS 緊急簡易土のう 10枚スタンダード

    IRIS 緊急簡易土のう 10枚スタンダード【10 Pieces Per Package】

    IRISOHYAMA

    【特長】
    ・水を吸わせるだけで、約5分で膨らみます。
    ・水を吸わせるだけで、約5分で膨らみます。
    ・使用後は乾燥させた後、一般ゴミとして廃棄できます。
    ・広い場所で便利です。
    【用途】
    ・都市部での水害対策、少量の水の路誘導に。
    【商品仕様】
    ・吸水前本体寸法(mm)縦×横×厚み:470×570
    ・吸水後寸法(mm)縦×横×厚み:450×550×70
    ・吸水後重量(kg):16
    ・吸水時間(分):5
    ・幅(mm):320
    ・奥行(mm):70
    ・高さ(mm):420
    ・吸水時間:約5分
    ・吸水後重量:約16kg
    ・JANコード:4967576166638
    ・トラスココード:818-4918
    ・単品単位数量:10枚
    ・質量:945g
    【材質/仕上】
    ・ポリマー
    ・PP土のう袋
    From: ฿ 2,506.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Emergency Disaster Prevention Tool (for General High Pressure Gas) EA999LA

    Emergency Disaster Prevention Tool (for General High Pressure Gas) EA999LA

    ESCO

    【Product Specifications】
    …Red flagFlashlightMegaphoneNylon rope(15m x 2 pcs)Leakage detection agentWheel stopper (2 pcs)Opening-closing handle for container valveContainer valve ground wrenchLeather glovesWooden plug (3 pcs)Wooden hammerKnapsack
    From: ฿ 11,527.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Emergency Disaster Prevention Tool (for LPG) EA999LB

    Emergency Disaster Prevention Tool (for LPG) EA999LB

    ESCO

    【Product Specifications】

    ・Red flag
    ・Megaphone
    ・Flashlight
    ・Knapsack
    ・Leather gloves
    ・Leakage detection agent
    ・Nylon rope-15m x 2 pcs
    ・Wheel stopper (2 pcs)
    ・Wrench for opening-closing container valve
    ・Container valve ground wrench
    ・Bag size -approx. 370(W)×190(D)×450(H)mm,stored:approx. 200(W)×200(D)×380(H)mm
    ・Total weight - approx. 4.1kg
    From: ฿ 11,527.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Capacity (L)
Color
Built-in sound
You can add up to 6 items per a category to the compare list.
Sale
Sandbag (Set of 20 with Box Type Bath)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units)
You can add up to 6 items per a category to the compare list.
Sandbag
Sandbag
Sandbag
Sandbag
Sandbag
You can add up to 6 items per a category to the compare list.
Sale
Rescue Board Bench
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Water Flooding Counter Measure, Tiger Dam, Attachment
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
OD Sandbag
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Water Flooding Counter Measure, Tiger Dam
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Water Flooding Counter Measure, Tiger Dam, Attachment for Fire Hydrants
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Caution Rope (3-Strand Type)
You can add up to 6 items per a category to the compare list.
Sale
Tent for Assemblies
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Super Sandbag
You can add up to 6 items per a category to the compare list.
Single action one person sandbag
You can add up to 6 items per a category to the compare list.
Striped Sandbag
You can add up to 6 items per a category to the compare list.
UV Sandbag
You can add up to 6 items per a category to the compare list.
UV Block Sandbag
UV Block Sandbag
UV Block Sandbag
You can add up to 6 items per a category to the compare list.
Sale
Pillow Sandbag
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
J Bag (Large Sandbag)
You can add up to 6 items per a category to the compare list.
J Bag Large Sandbag Cover
J Bag Large Sandbag Cover
J Bag Large Sandbag Cover
You can add up to 6 items per a category to the compare list.
Flexible Back
Flexible Back
Flexible Back
You can add up to 6 items per a category to the compare list.
Sale
Jack with Hook for Disaster Prevention
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
"Rescue Set" (19-Piece)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Movable and Foldable Bed
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Disaster Tool Set (9 Items)
You can add up to 6 items per a category to the compare list.
Sale
Quick dike
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Disaster Resistant Tent
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
"Collapsible Tank" (for Fire Fighting)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cover for "Collapsible Tank"
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Radiation Shielding Insole, BIORUBBER RSM E400
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Disaster Resistant Wader
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Disaster Resistant Overall
You can add up to 6 items per a category to the compare list.
Disaster Resistant Jacket
You can add up to 6 items per a category to the compare list.
Sale
Radiation Shielding Clothing Coreware, BIORUBBER RSM 400-T
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Radiation Protective Clothing, Bio-Rubber RSM E400, Pants
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Radiation Protective Clothing, Bio-Rubber RSM E400, Under Protector
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Radiation Protective Clothing, Bio-Rubber RSM E400, Vest
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Disaster Use Tent, 3-Wall Type Curtain
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Disaster Use Tent, 3-Wall Type Curtain, Front Wall Type Curtain
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Mesh Tent
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Bellows Tent for Meetings, Looper 21
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Disaster Prevention Equipment Set
You can add up to 6 items per a category to the compare list.
Disaster Tool Set (9 Items) Tool Box Only
You can add up to 6 items per a category to the compare list.
Sale
Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Emergency Tool Black
You can add up to 6 items per a category to the compare list.
Sale
Emergency Use Folding Bed
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Guide Board for Sand Bags
You can add up to 6 items per a category to the compare list.
J Bag 301 Black
You can add up to 6 items per a category to the compare list.
Weatherproof Large Volume Soil Bag Black
You can add up to 6 items per a category to the compare list.
Flexible Stand
You can add up to 6 items per a category to the compare list.
I-Pack Water-Absorbent Sandbag
You can add up to 6 items per a category to the compare list.
Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)
You can add up to 6 items per a category to the compare list.
Replaceable Blade Type Foldable Saw 210 mm
Replaceable Blade Type Foldable Saw 210 mm
Replaceable Blade Type Foldable Saw 210 mm
You can add up to 6 items per a category to the compare list.
Work Bag EA925NB-1
You can add up to 6 items per a category to the compare list.
[OD Green]Folding stretcher EA999ZT
You can add up to 6 items per a category to the compare list.
IRIS 緊急簡易土のう 10枚スタンダード
You can add up to 6 items per a category to the compare list.
Emergency Disaster Prevention Tool (for General High Pressure Gas) EA999LA
You can add up to 6 items per a category to the compare list.
Emergency Disaster Prevention Tool (for LPG) EA999LB
Brand

MARUWA CHEMICAL

TRUSCO

MARUWA CHEMICAL

TERAMOTO

SRG TAKAMIYA

HAGIHARA INDUSTRIES

SRG TAKAMIYA

SRG TAKAMIYA

YUTAKA MAKE

ASAHI INDUSTORY

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

YUTAKA MAKE

DAIKI

MASADA SEISAKUSHO

MIZUNO

TRUSCO

HASHIMOTO CLOTH

KOK

NATIONAL MARINE

NATIONAL MARINE

YAMAMOTO CORP

HANSHIN SHAVING

HANSHIN SHAVING

HANSHIN SHAVING

YAMAMOTO CORP

YAMAMOTO CORP

YAMAMOTO CORP

YAMAMOTO CORP

ASAHI INDUSTORY

ASAHI INDUSTORY

ASAHI INDUSTORY

SHINYA

TRUSCO

TRUSCO

BAHCO

HASEGAWA CUTLERY

IRISOHYAMA

TRUSCO

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

YUTAKA MAKE

ASAHI KASEI

TOMBO INDUSTRY

KAKURI

ESCO

ESCO

IRISOHYAMA

ESCO

ESCO

Product Series

Sandbag (Set of 20 with Box Type Bath)

Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units)

Sandbag

Rescue Board Bench

Water Flooding Counter Measure, Tiger Dam, Attachment

OD Sandbag

Water Flooding Counter Measure, Tiger Dam

Water Flooding Counter Measure, Tiger Dam, Attachment for Fire Hydrants

Caution Rope (3-Strand Type)

Tent for Assemblies

Super Sandbag

Single action one person sandbag

Striped Sandbag

UV Sandbag

UV Block Sandbag

Pillow Sandbag

J Bag (Large Sandbag)

J Bag Large Sandbag Cover

Flexible Back

Jack with Hook for Disaster Prevention

"Rescue Set" (19-Piece)

Movable and Foldable Bed

Disaster Tool Set (9 Items)

Quick dike

Disaster Resistant Tent

"Collapsible Tank" (for Fire Fighting)

Cover for "Collapsible Tank"

Radiation Shielding Insole, BIORUBBER RSM E400

Disaster Resistant Wader

Disaster Resistant Overall

Disaster Resistant Jacket

Radiation Shielding Clothing Coreware, BIORUBBER RSM 400-T

Radiation Protective Clothing, Bio-Rubber RSM E400, Pants

Radiation Protective Clothing, Bio-Rubber RSM E400, Under Protector

Radiation Protective Clothing, Bio-Rubber RSM E400, Vest

Disaster Use Tent, 3-Wall Type Curtain

Disaster Use Tent, 3-Wall Type Curtain, Front Wall Type Curtain

Mesh Tent

Bellows Tent for Meetings, Looper 21

Disaster Prevention Equipment Set

Disaster Tool Set (9 Items) Tool Box Only

Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)

Emergency Tool Black

Emergency Use Folding Bed

Guide Board for Sand Bags

J Bag 301 Black

Weatherproof Large Volume Soil Bag Black

Flexible Stand

I-Pack Water-Absorbent Sandbag

Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)

Replaceable Blade Type Foldable Saw 210 mm

Work Bag EA925NB-1

[OD Green]Folding stretcher EA999ZT

IRIS 緊急簡易土のう 10枚スタンダード【10 Pieces Per Package】

Emergency Disaster Prevention Tool (for General High Pressure Gas) EA999LA

Emergency Disaster Prevention Tool (for LPG) EA999LB

From

฿ 19,578.38

Special Price

On Sale Until 31/07/2024

฿ 184.00

฿ 775.00

฿ 19,153.00

Special Price

On Sale Until 31/07/2024

฿ 37,906.67

Special Price

On Sale Until 31/07/2024

฿ 12,043.00

Special Price

On Sale Until 31/07/2024

฿ 242,605.00

Special Price

On Sale Until 31/07/2024

฿ 45,486.67

Special Price

On Sale Until 31/07/2024

฿ 218.50

฿ 39,480.00

Special Price

On Sale Until 31/07/2024

฿ 313.96

฿ 7,614.00

฿ 453.00

฿ 1,176.00

฿ 547.00

฿ 16,325.00

Special Price

On Sale Until 31/07/2024

฿ 1,093.00

฿ 844.00

฿ 837.00

฿ 20,966.43

Special Price

On Sale Until 31/07/2024

฿ 133,118.00

Special Price

On Sale Until 31/07/2024

฿ 50,143.00

Special Price

On Sale Until 31/07/2024

฿ 8,754.95

฿ 29,266.00

Special Price

On Sale Until 31/07/2024

฿ 200,232.00

Special Price

On Sale Until 31/07/2024

฿ 36,287.42

Special Price

On Sale Until 31/07/2024

฿ 8,885.00

Special Price

On Sale Until 31/07/2024

฿ 15,129.00

Special Price

On Sale Until 31/07/2024

฿ 17,396.00

Special Price

On Sale Until 31/07/2024

฿ 6,085.00

฿ 8,205.00

฿ 48,543.00

Special Price

On Sale Until 31/07/2024

฿ 75,650.00

Special Price

On Sale Until 31/07/2024

฿ 15,129.00

Special Price

On Sale Until 31/07/2024

฿ 100,237.00

Special Price

On Sale Until 31/07/2024

฿ 54,263.07

Special Price

On Sale Until 31/07/2024

฿ 58,898.09

Special Price

On Sale Until 31/07/2024

฿ 60,628.60

Special Price

On Sale Until 31/07/2024

฿ 146,109.00

Special Price

On Sale Until 31/07/2024

฿ 3,338.00

฿ 1,435.18

฿ 17,218.91

Special Price

On Sale Until 31/07/2024

฿ 840.42

฿ 14,450.00

Special Price

On Sale Until 31/07/2024

฿ 502.00

฿ 1,192.00

฿ 2,064.22

฿ 15,410.00

฿ 718.00

฿ 629.00

฿ 1,236.00

฿ 1,600.97

฿ 4,490.00

฿ 2,506.88

฿ 11,527.00

฿ 11,527.00

Days to Ship 10 Day(s) Same day 1 Day(s) 1 Day(s) 19 Day(s) 10 Day(s) 40 Day(s) 19 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 6 Day(s) 22 Day(s) 10 Day(s) 22 Day(s) 22 Day(s)
Product TypeSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsDisaster StretcherSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsropeTent for disasterSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsDisaster Relief ProductsSet for Disaster Relief ProductsDisaster StretcherSet for Disaster Relief ProductsRestoration work equipmentTent for disasterWater storage suppliesWater storage suppliesDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsDisaster Relief ProductsTent for disasterTent for disasterTent for disasterTent for disasterSet for Disaster Relief ProductsSet for Disaster Relief ProductsSet for Disaster Relief ProductsDisaster Relief ProductsOtherSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsSand bags and flood prevention goodsDisaster Relief Products-----
Capacity (L)-------------------------500 ~ 10000------------------------------
Color-White------Yellow/BlackWhite-----------Blue-Blue-YellowYellowBlack---BlackBlackBlackBlack--BlueWhiteOther--BlackOtherBlueBlackBlackBlueWhiteWhite------
Built-in sound-------------------------NANA-----------------------------

Loading...

  1. 1

Related Categories to Recovery Supplies