Emergency Disaster Prevention Tool (for LPG) EA999LB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・
・Red flag
・Megaphone
・Flashlight
・Knapsack
・Leather gloves
・Leakage detection agent
・Nylon rope-15m x 2 pcs
・Wheel stopper (2 pcs)
・Wrench for opening-closing container valve
・Container valve ground wrench
・Bag size -approx. 370(W)×190(D)×450(H)mm,stored:approx. 200(W)×200(D)×380(H)mm
・Total weight - approx. 4.1kg