(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Alarms

An alarm is a device that emits sound or light and transmits it to the surroundings when an abnormal situation or danger is detected. There are various types, such as those having sensors that detect humans as a countermeasure against thieves, those that detect smoke when a fire occurs, those that detect gas leaks and water leaks, and those that intimidate intruders by detecting the impact or breakage of windows and doors. There are also sprays that can check for gas leaks simply by spraying. The location of the alarm device varies depending on the device, such as the ceiling, door, or wall. There are a wide variety of operating methods, including those that use batteries, those that use motors, and those that take power from an outlet, so it is necessary to consider the product depending on the installation environment. In addition, there are various methods of notifying abnormalities such as sound and light, so it is important to select a product that matches the application.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • 15 Day(s) or Less
  • Others
19 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Vehicle Entryway Audio Sensor, Foamill II

    Vehicle Entryway Audio Sensor, Foamill II

    TSUKUSHI KOBO

    [Features]
    · Vehicles leaving a work site and joining the road are detected by a direction identification sensor. Those in the vicinity are then warned of the approaching vehicle by a voiced warning and an alarm buzzer sound.
    [Applications]
    · For ensuring safety at the entrances and exits for construction vehicles.
    From: ฿ 48,502.28
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Smoke Detection Type] Home Fire Alarm EA999X-12

    [Smoke Detection Type] Home Fire Alarm EA999X-12

    ESCO

    【Product Specifications】
    ・Sensitive method-Smoking sensor(The photoelectric system 2 kind)
    ・Power supply-Dedicated rechargeable lithium battery(included)
    ・Battery life-approx.10 years
    ・Sound volume-Peak value:distance 1m:about 90dB(sound)
    ・Fitting point-Top and wall
    ・Size-Dia.100x26mm
    ・Weight-About 110g(including batteries)
    ・Accessories-fitting wood screw、for plasterboard fitting plug
    ・Japan Fire Equipment Inspection Corp Appraisal items
    ・Qty. per unit-1pc
    From: ฿ 2,974.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Call Points Break Glass
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Manual Call Points Break Glass【5 Pieces Per Package】

    RS Pro

    Green plastic
    Break glass
    Surface mount
    COM / NO / NC
    Dimensions: H 85mm x W 85mm x D 51mm
    From: ฿ 377.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Green Emergency exit unlocking box, Break Glass Operated
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Green Emergency exit unlocking box, Break Glass Operated

    RS Pro

    Specifications
    Call Point Type = Emergency Release Call Point
    Operation Type = Break Glass
    Power Source = Mains
    Resettable = No
    Colour = Green
    Element Material = Glass
    Box Material = Plastic
    Depth = 51 mm
    Height = 85 mm
    Width = 85mm
    From: ฿ 515.25
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Guard

    Sensor Guard

    TAKENAKA

    [Features]
    · Intruders are detected by the sensor and warned off by the sounding of a loud alarm.
    · Can be placed standing up or mounted on a wall.
    · Has a function which notifies when the battery needs replacing.
    From: ฿ 5,975.50
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crime Prevention Buzzer "Barrier Guard"

    Crime Prevention Buzzer "Barrier Guard"

    YOSHIO

    [Features]
    · When an intruder, animal or some other object touches the set wire line and the pin is pulled out, an alarm sounds for approximately 25 to 30 seconds to warn off the intruder. (100 dB)
    · Includes a rain-proof cover so that it can be used outdoors.
    [Applications]
    · A crime prevention measure.
    From: ฿ 2,279.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crime Prevention Buzzer Volume (dB) 100
    From: ฿ 1,819.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    YAZAWA Motion Alarm II
    YAZAWA Motion Alarm II
    YAZAWA Motion Alarm II
    YAZAWA Motion Alarm II

    YAZAWA Motion Alarm II

    YAZAWA

    [Features]
    · Can be used as an automatic doorbell or as a warning to intruders, etc.
    · Battery powered. Can be placed anywhere.
    · The hood that covers the head can be removed, allowing the sensor detection range to be changed.
    · AC adapters can be used.
    From: ฿ 872.70
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Fire Detection Type] Home Fire Alarm EA864CJ-1

    [Fire Detection Type] Home Fire Alarm EA864CJ-1

    ESCO

    【Product Specifications】
    ・Detection area-10m (for approx. 7cm flame height)
    ・Directivity angle-Approx. 120°
    ・Buzzer noise-80dB
    ・Power supply-AA size battery x 2 pcs (included)
    ・Dim.-Dia. 120 x 40mm
    ・Specification…When a flame is detected, the built-in buzzer sounds.
    From: ฿ 17,614.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Leak Alarm with Point Sensor EA864CL-2

    Water Leak Alarm with Point Sensor EA864CL-2

    ESCO

    【Product Specifications】
    ・Indoor , outdoor(floor mounting type)
    ・Power supply-Lithium coin battery×2 pcs(including) (EA758YD-12)
    ・Detection method-Electrode type spot detection
    ・Volume-75dB or more(at equipment front 1m)
    ・This detects leak of water with 2 electrodes in the bottom , and inform by signal sound and flashing of indicator light.
    ・Can be detected leak of water at body and point sensor
    ・Cable length-3.5m
    ・Dim.-Dia. 75.6×21.5mm
    ・Weight-Approx. 235g(including batteries)
    From: ฿ 7,848.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Heat Detection Type] Home Fire Alarm EA999X-11

    [Heat Detection Type] Home Fire Alarm EA999X-11

    ESCO

    【Product Specifications】
    ・Sensitive method-Heating sensor(The fixed temperature system)
    ・Power supply-Dedicated rechargeable lithium battery(included)
    ・Battery life-approx.10 years
    ・Sound volume-Peak value:distance 1m:about 90dB(sound)
    ・Fitting point-Top and wall
    ・Size-Dia.100x36.3mm
    ・Weight-About 100g(including batteries)
    ・Accessories-fitting wood screw、for plasterboard fitting plug
    ・Japan Fire Equipment Inspection Corp Appraisal items
    From: ฿ 2,837.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Smoke Detection Type] Home Fire Alarm EA999X-13

    [Smoke Detection Type] Home Fire Alarm EA999X-13

    ESCO

    【Product Specifications】
    ・Sensitive method-Smoking sensor(The photoelectric system 2 kind)
    ・Power supply-Dedicated rechargeable lithium battery(included)
    ・Battery life-approx.10 years
    ・Sound volume-Peak value:distance 1m:about 90dB(sound)
    ・Fitting point-Top and wall
    ・Size-Dia.100x26mm
    ・Weight-1pc:about 110g(including batteries)
    ・Accessories-fitting wood screw、for plasterboard fitting plug
    ・Japan Fire Equipment Inspection Corp Appraisal items
    ・Qty. per unit-3 pcs
    From: ฿ 8,920.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Smoke Detection Type] Home Fire Alarm EA999X-8A

    [Smoke Detection Type] Home Fire Alarm EA999X-8A

    ESCO

    【Product Specifications】
    ・Sensitive method-Smoking sensor
    ・Power supply-Lithium battery(included)
    ・Battery life-approx.10 years
    ・Sound volume-up-to 70db(distance:1m)
    ・Alarms you upon any occurrence of fire, dead batteries, or failure
    ・Size-100x41.5mm
    ・Weight-110g
    ・Fitting point-Top and wall
    ・Accessories-Attachment base, attachment screw, plug for plaster board
    ・Conform to Japan Fire Equipment Inspection Corp
    From: ฿ 2,649.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    竹中 卓上型受信機

    竹中 卓上型受信機

    TAKENAKA

    【特長】
    ・フラッシュとメロディーでお知らせする卓上型受信機です。
    ・卓上などに置いてACアダプタをコンセントに差し込むだけで使用できます。

    【商品仕様】
    ・電源(V):AC100
    ・幅(mm):200
    ・奥行(mm):70
    ・高さ(mm):206
    ・設置場所:屋内
    ・トラスココード:820-4968
    ・質量:570g
    From: ฿ 18,436.76
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    竹中 大音量電子ベル

    竹中 大音量電子ベル

    TAKENAKA

    【特長】
    ・最大110dBの強力な電子音で、騒音の大きな場所で威力を発揮します。(音量調整用ボリューム付)
    ・警報音は、内蔵のディップスイッチ設定により13種類の音色から自由選択。目的に応じた設定が可能です。
    ・動作表示灯が点灯するため防災ベルなどの他の類似機器との識別が可能です。
    ・屋外防雨型仕様(IP56)ですので、水気や粉塵の多い工場や屋外での使用のほか、塩害地域でも使用できます。
    【用途】
    ・警報機器の威嚇・報知用。
    【商品仕様】
    ・電源電圧(V):DC10.8~16.5V(極性あり)
    ・本体寸法(mm)奥行×直径:70×φ125
    ・音量:最大110dB(調整可能)
    ・音色:13種類(設定により選択)
    ・外観:レッド
    ・消費電流:220mA(DC12V時)
    ・使用可能温度範囲:-10℃~+55℃
    ・設置場所:屋内・屋外(IP56)
    ・質量:300g
    【材質/仕上】
    ・PC樹脂
    From: ฿ 13,158.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Smoke Detection Type] Home Fire Alarm Only Sub-Unit EA999X-15A

    [Smoke Detection Type] Home Fire Alarm Only Sub-Unit EA999X-15A

    ESCO

    【Product Specifications】
    ・Description …Main unit +Child unit Set
    ・Feature …Appraised by Japan Fire Equipment Inspection InstituteGoods
    ・Shape …Exposure Press Thin type
    ・Inspection number…Main unit :House Alerm No.26-34Child unit :House Alerm No.26-35Sensitive Method …Smoke Type (Photoelectric Type 2 )
    ・Alerm Sound ・Voice Alert…At the peak : About 90dB per 1m(Own measurement) Says Byu-Byu- Kajidesu Kajidesu
    ・Interlocking Warning starting Hour …About 10 seconds after the first alert rings.(20 seconds due to the environment.)
    ・Power Supply System …Exclusive Lithium Battery (included )(For exchanges Battery The stock number :SH384552520) x 1 pc
    ・Battery Life …About 10 years
    ・Battery-lack Alert Period …About 1 Week
    ・LED Notice …○
    ・Alarm Stop Function …The alarm stops for about 5 minutes if you pull the string or push the alarm stop button.
    ・The alarm will inform you of the fire quickly through wireless interlocking system.
    ・Interlocking Possible Number …1Interlocking Possible NumbeSingle system : 1 master unit is required and up to 14 child units is available.
    ・Automatic Test Function …○
    ・Automatic Restoration Function …The alert will stop automatically if smoke and heat disapper.
    ・Usage Temperature Range …0℃ to +40℃
    ・Recommended Install Area …Bedroom, Living room, Stairs, Floor
    ・Install location …Ceiling Surface ・Wall
    ・Size …Dia 100 x 26(H)mm
    ・Weight …Main unit :About 120g(Including Batteries)Child unit :About 120g(Including Batteries)
    ・Transmission Output …10mW
    ・Working Frequency …Master unit CH1fixed : 2 waves (426.6625/426.7625)MHz(small power security)Child unit (smoke type)・Child unit (heat type) CH1 fixed : 1 wave (426.6625)MHz(small power security)
    ・ID number …About thousand billion ways
    ・Radio Wave Coverage Distance (Between main unit and child unit)…Horizontal prospective distance in no-obstacle space : about 100m(It becomes shorter due to the environment.)
    ・Package Size …270(W) x 56(D) x 230(H)mm
    ・Accessories …Exclusive Lithium Battery (2 pcs ),Attached wooden bolt(4 Pcs ),Attachment bolt for gypsum board (4 Pcs )
    From: ฿ 11,892.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fire Alarm Call Point
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Fire Alarm Call Point

    RS Pro

    Green plastic
    Resettable
    Surface Mount
    COM / NO / NC
    Double Pole
    Dimensions: H 85mm x W 85mm x D 51mm
    From: ฿ 822.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Break Glass Unit Replacement Cover
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Break Glass Unit Replacement Cover

    RS Pro

    Clear plastic cover
    Call Point Ancillary Item
    From: ฿ 156.57
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Green Emergency exit unlocking box, Break Glass Operated, Resettable
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Green Emergency exit unlocking box, Break Glass Operated, Resettable

    RS Pro

    Specifications
    Call Point Type = Emergency Release Call Point
    Operation Type = Break Glass
    Power Source = Mains
    Resettable = Yes
    Colour = Green
    Element Material = Glass
    Box Material = Plastic
    Depth = 51 mm
    Height = 85 mm
    Width = 85mm
    From: ฿ 486.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Sound Level (dB)
You can add up to 6 items per a category to the compare list.
Vehicle Entryway Audio Sensor, Foamill II
You can add up to 6 items per a category to the compare list.
[Smoke Detection Type] Home Fire Alarm EA999X-12
You can add up to 6 items per a category to the compare list.
Sale
Manual Call Points Break Glass
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Green Emergency exit unlocking box, Break Glass Operated
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sensor Guard
You can add up to 6 items per a category to the compare list.
Crime Prevention Buzzer "Barrier Guard"
You can add up to 6 items per a category to the compare list.
Crime Prevention Buzzer Volume (dB) 100
You can add up to 6 items per a category to the compare list.
YAZAWA Motion Alarm II
YAZAWA Motion Alarm II
YAZAWA Motion Alarm II
YAZAWA Motion Alarm II
You can add up to 6 items per a category to the compare list.
[Fire Detection Type] Home Fire Alarm EA864CJ-1
You can add up to 6 items per a category to the compare list.
Water Leak Alarm with Point Sensor EA864CL-2
You can add up to 6 items per a category to the compare list.
[Heat Detection Type] Home Fire Alarm EA999X-11
You can add up to 6 items per a category to the compare list.
[Smoke Detection Type] Home Fire Alarm EA999X-13
You can add up to 6 items per a category to the compare list.
[Smoke Detection Type] Home Fire Alarm EA999X-8A
You can add up to 6 items per a category to the compare list.
竹中 卓上型受信機
You can add up to 6 items per a category to the compare list.
竹中 大音量電子ベル
You can add up to 6 items per a category to the compare list.
[Smoke Detection Type] Home Fire Alarm Only Sub-Unit EA999X-15A
You can add up to 6 items per a category to the compare list.
Sale
Fire Alarm Call Point
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Break Glass Unit Replacement Cover
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Green Emergency exit unlocking box, Break Glass Operated, Resettable
Until 30/06/2024
Brand

TSUKUSHI KOBO

ESCO

RS Pro

RS Pro

TAKENAKA

YOSHIO

YOSHIO

YAZAWA

ESCO

ESCO

ESCO

ESCO

ESCO

TAKENAKA

TAKENAKA

ESCO

RS Pro

RS Pro

RS Pro

Product Series

Vehicle Entryway Audio Sensor, Foamill II

[Smoke Detection Type] Home Fire Alarm EA999X-12

Manual Call Points Break Glass【5 Pieces Per Package】

RS PRO Green Emergency exit unlocking box, Break Glass Operated

Sensor Guard

Crime Prevention Buzzer "Barrier Guard"

Crime Prevention Buzzer Volume (dB) 100

YAZAWA Motion Alarm II

[Fire Detection Type] Home Fire Alarm EA864CJ-1

Water Leak Alarm with Point Sensor EA864CL-2

[Heat Detection Type] Home Fire Alarm EA999X-11

[Smoke Detection Type] Home Fire Alarm EA999X-13

[Smoke Detection Type] Home Fire Alarm EA999X-8A

竹中 卓上型受信機

竹中 大音量電子ベル

[Smoke Detection Type] Home Fire Alarm Only Sub-Unit EA999X-15A

Fire Alarm Call Point

Break Glass Unit Replacement Cover

RS PRO Green Emergency exit unlocking box, Break Glass Operated, Resettable

From

฿ 48,502.28

฿ 2,974.00

฿ 377.90

Special Price

On Sale Until 30/06/2024

฿ 515.25

Special Price

On Sale Until 30/06/2024

฿ 5,975.50

฿ 2,279.00

฿ 1,819.00

฿ 872.70

฿ 17,614.00

฿ 7,848.00

฿ 2,837.00

฿ 8,920.00

฿ 2,649.00

฿ 18,436.76

฿ 13,158.00

฿ 11,892.00

฿ 822.17

Special Price

On Sale Until 30/06/2024

฿ 156.57

Special Price

On Sale Until 30/06/2024

฿ 486.30

Special Price

On Sale Until 30/06/2024

Days to Ship 12 Day(s) 20 Day(s) 7 Day(s) 7 Day(s) 40 Day(s) 12 Day(s) 1 Day(s) Quote 12 Day(s) 8 Day(s) 20 Day(s) 20 Day(s) 22 Day(s) 19 Day(s) 15 Day(s) 20 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Product Model----Burglar AlarmBurglar AlarmBurglar AlarmBurglar Alarm-----------
Sound Level (dB)87---90~100100120-----------

Loading...

  1. 1

Related Categories to Alarms