Water Flooding Counter Measure, Tiger Dam

Brand :
SRG_TAKAMIYA

Caution

    Product Description

    Tiger Dam
    [Features]
    Possible to install in combination with products of prescribed size.
    Possible to install from pyramid product 50cm to approx. 2m in the height direction.
    [Usage]
    Stagnation at the time of building inundation.
    [Specification]
    W x L: 0.55m x 16.46m
    Mass: 27kg/set
    SPQ: 1set
    Water Storage: 2.7m3, equivalent to approx. 300 sand bags of soil 20kg
    Injecting Water: Total Length x W x Total Height: Approx. 15 x 0.55 x 0.45m
    Weight: Approx. 2727kg
    Roll Storage Size: Width x Diameter: 0.75 x 0.5m
    [Materials]
    Polyester Film
    Accessories: 2 Sheets Sleeve for Connection

    Features

    ●Possible to install in combination with products of prescribed size.
    ●Possible to install from pyramid product 50cm to approx. 2m in the height direction.

    Usage

    ●Stagnation at the time of building inundation.

    Specification

    ●W x L(m):0.55 x 16.46
    ●SPQ(set):1
    ●Water Storage: 2.7m3(equivalent to approx. 300 sand bags of soil 20kg)
    ●Injecting Water: Total Length x W x Total Height: Approx. 15 x 0.55 x 0.45m, Weight: Approx. 2727kg
    ●Roll Storage Size: Width x Diameter: 0.75 x 0.5m

    Materials

    ●Polyester Film

    Accessories

    ●2 Sheets Sleeve for Connection

    Warning

    ●At the time of use, an exclusive attachment or a fire hydrant attachment is necessary.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat