Sandbag (Set of 20 with Box Type Bath)

Brand :
MARUWA CHEMICAL

Caution

    Product Description

    Sandbag Set of 20 with Box
    [Features]
    Set contents, 722 Soil No. Bag Box Type: 20 pieces
    728 Dehydrating Agent: 20 pieces
    Special Water Tank: 1 piece
    This is a set with a special water tank, which has been requested by many people.
    This is a 20-piece set for groups.
    [Specifications]
    Product Type: Sandbags, Water Stop Supplies
    Width: 790mm
    Depth: 510mm
    Height: 235mm
    Mass: 15,000g
    Set Content: Soil Bag (Box Type) x 20, Dehydrating Agent x 20, Dedicated Water Tank x 1
    Amount Of Content: 1 Set

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat