(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Supplies to Prevent Overturning

Overturning prevention products are parts that secure shelves and tools to prevent them from falling mainly due to tremors from earthquakes. There are belt types, earthquake-resistant mats, fixing brackets, overturn prevention telescopic sticks, etc. Overturn/fall prevention belts are used by attaching to a column of a rack, etc. In addition, earthquake-resistant mats can fix an object with a strong adhesive strength and shock-absorbing capacity. Overturn prevention telescopic sticks can be fixed by stretching them between a shelf and the ceiling. In addition, there are cylinder fixers that support cylinders filled with gas and prevent them from falling, and locks that prevent drawers from popping out. Since shock absorption, vibration resistance and weather resistance depend on the material and product, it is necessary to select according to what you want to secure.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
99 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Pro-7® Anti-Seismic Mat

    Pro-7® Anti-Seismic Mat

    AS ONE

    [Specifications]
    ·Resistant to up-and-down, left-and-right, and back-and-forth shaking, it is useful for vibration resistance and overturning prevention.
    ·Resistant to seismic intensity class 7 and flame retardant.
    From: ฿ 1,752.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sorbo seat
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Sorbo seat

    AS ONE

    Ether-based sheet that exhibits the properties of excellent vibration and impact resistance.
    From: ฿ 1,742.77
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M しっかりつくクッションゴム 11.2mm径X5.1mm 丸形 16粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M しっかりつくクッションゴム 11.2mm径X5.1mm 丸形 16粒入り【16 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:11.2×5.1
    ・形状:丸形
    ・シート入数(個):16
    ・硬度(ショアA):73
    ・JANコード:4549395316212
    ・トラスココード:787-4677
    ・単品単位数量:16個
    ・質量:8g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 263.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Taorenzo
    From: ฿ 311.29
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    G Mat (Adhesive Mat)

    G Mat (Adhesive Mat)

    TRUSCO

    A mat that prevents falling just by attachment to the bottom of objects thanks to its strong adhesion and shock absorbency.
    [Features]
    · Has a shock absorption percentage of over 90%, for peace of mind even in major earthquakes. Supported years: 5-7 years. Applicable temperatures: -20°C to +75°C.
    · Can be used repeatedly (when it becomes dirty, the adhesive strength can be revived by washing with water). Excellent weather resistance and insulation.
    · No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
    · Flame retardancy test: equivalent to UL-94 V-2. Adhesive force: Horizontal 1,550 N, vertical 3,550 N (vs. SUS304, per 100 mm square).
    · Physical property data from other third parties obtained in quantity.
    [Applications]
    · Can be used as an earthquake countermeasure just by adhering to the bottom surfaces of company PCs, servers, printers, office furniture, etc.
    From: ฿ 282.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs

    Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs

    MIDORI ANZEN

    An earthquake counter measure that does not require the drilling of holes in walls or floors. The Link Stopper L Type. Retains its strength even after being stuck on and removed.
    [Features]
    · Anchors IT equipment, computers, servers and other devices being used to walls or desks without having to move them, so as to prevent them from falling over. An anti-toppling device that uses a powerful adhesive pad to achieve excellent stability.
    · An anti-toppling device for furniture and fixtures. Ideal for furniture such as low cabinets that you want to anchor to the wall without moving them.
    · If you want to move the piece of furniture, the device can be removed using a coin or dedicated removal tool.
    [Applications]
    · For implementing earthquake counter measures for IT equipment and devices, etc., without drilling holes in walls or floors.
    · Ideal for situations where the devices are too heavy to lift or for when you want to anchor devices where they are.
    From: ฿ 1,334.83
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alpha Step AS4067

    Alpha Step AS4067

    LTI 1

    A non-slip device for stairs. Includes high-luminance phosphorescent tape
    From: ฿ 1,359.53
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Protection Telescopic Rod Fixing Type Single

    Furniture Fall Protection Telescopic Rod Fixing Type Single

    IRISOHYAMA

    A support type Furniture Fall Protection Telescopic Rod used to prevent furniture from falling over in an earthquake.
    [Features]
    · The large contact surface area means that the furniture remains securely fixed to the ceiling, even during shaking.
    · The contact surface uses polyethylene foam materials to protect the ceiling and the furniture from being damaged.
    · 2 per set.
    [Applications]
    · Earthquake readiness.
    From: ฿ 775.91
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Protection Telescopic Rod Fixing Type Double

    Furniture Fall Protection Telescopic Rod Fixing Type Double

    IRISOHYAMA

    Extendable type Furniture Fall Protection Rod used to prevent furniture from falling over in an earthquake.
    [Features]
    · The H-shaped structure helps it securely anchor the furniture.
    · The jacking method ensures that the rod is securely anchored to the furniture and the ceiling. Comes in different sizes, allowing use in anchoring many different types of furniture.
    · Does not require tools and is easy to attach.
    · Pressure resistance: Approximately 150 kg.
    · Material: Steel (steel pipe with PVC coating), ABS resin.
    [Applications]
    · Earthquake readiness.
    From: ฿ 2,498.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Tumble Prevention Stabilizing Plate "Funbarukun"

    Furniture Tumble Prevention Stabilizing Plate "Funbarukun"

    NITOMS

    Simply laid under the furniture, it prevents furniture from slipping and helps prevent tipping. Does not require nails or screws for installation and does not scratch valuable furniture, pillars, etc.
    From: ฿ 324.71
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vertical Guard Locating Block
    From: ฿ 94.45
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vertical Guard Topple/Fall Prevention Belt
    Vertical Guard Topple/Fall Prevention Belt
    Vertical Guard Topple/Fall Prevention Belt

    Vertical Guard Topple/Fall Prevention Belt

    OHINDUSTRIAL

    A belt that prevents products and books stored on shelves from falling due to an earthquake.
    [Features]
    ·The opening and closing buckle makes it easy to remove stored items with a single touch.
    ·Fall prevention equipment that can be attached to various pillars and whose height can be adjusted freely.
    ·It is easy to take out stored items.
    [Applications]
    ·Available in widths of 25 mm and 50 mm.
    ·You can choose between a lightweight, easy-to-use resin buckle type and a strong cam buckle type.
    ·Ideal for preventing products and documents on shelves from falling, and for preventing pails and drums from tipping over.
    ·Ideal for preventing molds from falling.
    From: ฿ 644.22
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drop Prevention Rubber Band for Shelves

    Drop Prevention Rubber Band for Shelves

    TRUSCO

    Rubber band type fall prevention product for preventing items from falling from the shelf.
    [Features]
    · Uses elastic tire tube, making stored goods easy to take out.
    · Installation is easy as it is a hook type.
    · To prevent the falling of items on the shelf.
    · Rubber band for preventing ordinary goods from easily falling off shelves without making it difficult to remove or return items.
    · A simple structure with only hooks at both ends, it is easy to install using shelf holes, etc.
    · 2-wire hook on both ends.
    [Applications]
    · Convenient for preventing medium/light weight objects from falling off shelves.
    From: ฿ 126.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adhesive Type Aseismic Belt

    Adhesive Type Aseismic Belt

    AS ONE

    Features adhesive on both ends and does not damage walls or equipment. Strong and has excellent flexibility. The belt and adhesive part can be removed easily with Hook and loop fastener.
    From: ฿ 1,752.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Anchoring Brackets (Made of Stainless Steel)
    From: ฿ 754.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)

    Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)

    AS ONE

    Can be easily attached without damaging furniture and fixtures. FT-004 is a transparent type, and connects double stacked or side-by-side placed cabinets etc. with strong adhesive power, preventing falling. FFT-001 can also be used for wallpaper on uneven surfaces, and can be used repeatedly up to 3 or 4 times within half a year after being set.
    From: ฿ 1,997.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Earthquake-resistant gel fall prevention sheet
    Earthquake-resistant gel fall prevention sheet
    Earthquake-resistant gel fall prevention sheet

    Earthquake-resistant gel fall prevention sheet

    EXEAL

    Anti-toppling shock-absorbing sheets. Earthquake resistant and use a powerful adhesive.
    [Features]
    ·Since it uses urethane gel's self-adhesive properties, the adhesive will not transfer after it is pasted and removed.            
    · Does not use plasticizer. Has anti-static effect.
    ·Even if the surface becomes dirty reducing the adhesion strength, the sheet can be washed in water to restore its adhesion.
    [Applications]
    ·Utilizing the strong self-adhesion of the gel itself, it can be used in a wide range of applications as vibration absorbing, shock absorbing, and cushioning materials.
    ·Ideal for preventing office office equipment, document shelves, televisions, etc. from falling over.
    ·Can also be used to prevent factory machinery and measuring instruments in research facilities from falling over.
    From: ฿ 1,640.14
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earthquake Resistant Mat (Can Be Used Repeatedly)

    Earthquake Resistant Mat (Can Be Used Repeatedly)

    PROSEVEN

    Anti-toppling products that, by attaching to the base surface of an item, has the adhesive strength and shock-absorbing capacity to stop the item from falling over in an earthquake of level 7 on the Japanese seismic scale.
    [Features]
    · Can be used for 5 to 7 years. Applicable temperature: -20 to +75°C. Can be used repeatedly (the adhesive strength can be restored by washing the mat in water if it becomes dirty).
    · Flame retardancy testing: Equivalent to UL-94 V-2.
    · Adhesive strength: Horizontal 1,550 N, Vertical 3,550 N (against SUS304, per 100 mm square).
    · Designed using a significant amount of physical property data obtained from third-party bodies.
    · Uses a gel that is made of ultra-adhesive vibration-absorbing materials with both solid and liquid properties.
    · Offers excellent adhesion that resists up-down, left-right and front-back shaking.
    [Applications]
    · Can be used as an earthquake-resistant device for computers, servers, printers and other office furniture in a company by simply sticking it on the base surface of each item.
    From: ฿ 621.77
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L-Type Stopper (with Anti-Seismic Mat)

    L-Type Stopper (with Anti-Seismic Mat)

    PROSEVEN

    [Features]
    ·We use Proseven anti-seismic mats. This is an anti-earthquake product that uses an L-shaped jig that corresponds to a seismic intensity of 7.
    ·Easy to attach and detach without damaging the adhesive surface.
    ·A "removal card" is included for easy removal.
    ·For seismic resistance of equipment.
    ·It can be easily installed on the side without having to lift the installation object.
    ·This is a product for the safety and security of equipment such as rubber feet that are difficult to install on earthquake-resistant mats.
    ·It has an anti-fungal effect.
    ·Made of lightweight, shock-resistant polycarbonate.
    From: ฿ 1,657.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suction Cup Handle

    Suction Cup Handle【2 Pieces Per Package】

    HIKARI

    [Features]
    · Suction plate door handle that can be easily mounted and removed.
    · Suction type that can be installed and removed many times.
    · Depending on your ingenuity, it can be used conveniently for veranda windows, sliding doors, etc.
    From: ฿ 448.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    G Mat (Adhesive Mat) Round Model

    G Mat (Adhesive Mat) Round Model

    TRUSCO

    [Features]
    · Although it is a thin type, it can handle class-7 seismic intensity.
    · Performance doesn't change even when there is a temperature change (-20 to 75°C).
    · Ultra-elasticity and excellent stickiness allows it to support any variation, up and down, left and right, or front and rear.
    · Can be used repeatedly by washing with water.
    · No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
    · Superior weather resistance/insulating capacity.
    · The G-Mat is a completely new type of ultra-soft rubber that has added adhesiveness to a semisolid (gel).
    From: ฿ 314.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    G Mat (Adhesive Mat / Bar Type)

    G Mat (Adhesive Mat / Bar Type)

    TRUSCO

    [Features]
    · Can be cut in appropriate size with scissors for use. (Cut to size using 1 cm square per 1 kg of load as a guide.)
    · Has a shock absorption percentage of over 90%, for peace of mind even in major earthquakes.
    · Performance doesn't change even when there is a temperature change (-20 to 75°C).
    · Ultra-elasticity and excellent stickiness allows it to support any variation, up and down, left and right, or front and rear.
    · Can be used repeatedly by washing with water.
    · No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
    · Superior light resistance/insulating capacity.
    · The G-Mat is a completely new type of ultra-soft rubber that has added adhesiveness to a semisolid (gel).
    From: ฿ 3,709.71
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    G Mat (Adhesive Mat / Thin Type)

    G Mat (Adhesive Mat / Thin Type)

    TRUSCO

    [Features]
    · Although it is a thin type, it can handle class-7 seismic intensity.
    · Performance doesn't change even when there is a temperature change (-20 to 75°C).
    · Ultra-elasticity and excellent stickiness allows it to support any variation, up and down, left and right, or front and rear.
    · Can be used repeatedly by washing with water.
    · No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
    · Superior weather resistance/insulating capacity.
    · The G-Mat is a completely new type of ultra-soft rubber that has added adhesiveness to a semisolid (gel).
    From: ฿ 265.16
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ring Stopper (4 of Each)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Ring Stopper (4 of Each)

    AS ONE

    [Features]
    · Secures tabletop devices
    · L type is used when the gap with the desk is 5 mm or less. I type is used to fix stacked articles vertically
    From: ฿ 1,635.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fall stopper
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Fall stopper

    AS ONE

    [Features]
    · Prevents documents, products, cases, etc. placed on perforated upright open shelving from falling.
    · The belt can be attached with one touch, and built-in springs prevent slackening of the belt.
    · Clasp the support struts with mounting brackets and screw receiving plates, and mount by fixing with screws.
    [Applications]
    · For preventing bookcases, etc. stored on open shelving (struts with holes) from falling.
    From: ฿ 1,005.02
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fall stopper S
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Fall stopper S

    AS ONE

    [Features]
    · Can be used for winding various types of supports around open shelves, as well as for their installation and removal.
    · Attaching/detaching buckle enables loading and unloading stored articles.
    · Slip stopper is attached to the belt support winding part, keeping the belt from sliding down.
    From: ฿ 654.92
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cabinet Stopper

    Cabinet Stopper

    AS ONE

    [Features]
    · Prevents cabinets, open shelves, lockers, cabinets, etc. from falling.
    · Drilling and moving of equipment is not required when installing as it is fixed by bonding.
    · Since the elastic strap absorbs the shock of earthquakes, it more reliably prevents cabinets from toppling over.
    · A dedicated peeling tool can be used for removal when moving fixtures.
    From: ฿ 1,867.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Earthquake Resistant Mat Eco Type

    Earthquake Resistant Mat Eco Type

    PROSEVEN

    [Features]
    · Reduces carbon dioxide emissions through the use of environmentally friendly biomass as a raw material, and boasts a longer service life than conventional products and an improved seismic load resistance.
    · Can withstand an earthquake of level 7 on the Japanese seismic scale.
    · Excellent adhesion that resists up-down, left-right and front-back shaking.
    · Does not require tools to attach: simply lay the sheet down.
    · Can be used repeatedly by washing the mat with water to remove dirt and other foreign objects and then drying. This then restores its adhesive strength.
    · The performance does not change due to temperature variations (from -20 to 75°C).
    From: ฿ 758.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Drop Preventive Tape
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M™ Drop Preventive Tape

    3M

    [Features]
    · Simply stick on to prevent the risk of injury due to files or books falling down.
    · A user-friendly design that makes allowances for removing books, files etc.
    [Applications]
    · For preventing books and documents from falling from bookshelves.
    · Prevents books and documents from scattering. (BCP measure)
    From: ฿ 432.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    薄型テレビストッパーM

    薄型テレビストッパーM

    MIDORI ANZEN

    【特長】
    ・46型未満の各種液晶テレビに対応し、転倒を防止します。
    ・簡単に取り付けることができ、テレビの修理や掃除の際は一時的に取り外すことが可能です。
    ・木・鉄・ガラスなど各種テレビ台に対応します。
    ・テレビ台に傷や汚れを残しません。
    【用途】
    ・プリンター・パソコン・サーバー・モニター・テレビ・家電製品などの転倒・落下防止。
    From: ฿ 1,101.47
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    キャビネットホルダー

    キャビネットホルダー

    MIDORI ANZEN

    【特長】
    ・キャビネット・軽量棚・ロッカーなどの天板と壁を固定し、転倒を防止します。
    ・什器などを動かさずに固定が可能です。
    ・壁の状況に合わせ、接着方法は接着パッドと木ネジの2種類から選べます。
    ・ベルトは長さ調整が可能で、什器と壁面の距離に合わせて調整できます。
    【用途】
    ・キャビネット・軽量棚・ロッカーなどの転倒防止。
    From: ฿ 2,025.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    リンクジョイント

    リンクジョイント

    MIDORI ANZEN

    【特長】
    ・強力接着テープを貼るだけで簡単に連結できます。
    ・タンスや棚を傷つけずに、強力な接着テープで2つの棚を一体化させ転倒を防ぎます。
    ・使用方法は、シートのスジの方向が、棚と棚の境と直角になるように貼るだけです。
    ・積み重なった棚、横に並んだ棚、両方に使用できます。
    ・薄くて邪魔になりません。
    ・不要になった際は、簡単に剥離できます。
    【用途】
    ・什器等の転倒防止
    From: ฿ 1,326.08
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    リンクストッパー

    リンクストッパー

    MIDORI ANZEN

    【特長】
    ・強力接着パッドを使用し、プリンターなどを簡単に対象物に固定します。
    ・段積みされている機器の固定に最適です。
    ・機器保守時もコインでロックトップを簡単に外すことができ、移動が容易です。
    【用途】
    ・プリンター・パソコン・サーバー・モニター・テレビ・家電製品等の転倒・落下防止。
    From: ฿ 1,240.64
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook & Loop Fastener Guard

    Hook & Loop Fastener Guard

    KURARAY

    [Features]
    · Anchors the base of the main body of the corresponding item and strongly holds it in place.
    [Applications]
    · Prevents equipment such as LCD monitors and computers from falling over.
    · Prevents equipment such as LCD monitors and computers from falling over or falling off (desks etc.)
    From: ฿ 437.83
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magic Stop

    Magic Stop

    KURARAY

    [Features]
    · Helps stop doors and drawers from being shaken open in an earthquake, thereby preventing items within from flying out.
    [Applications]
    · Helps stop hinged doors and sliding doors from opening, thereby preventing items within from flying out.
    From: ฿ 553.63
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magic Rock

    Magic Rock

    KURARAY

    [Features]
    · Can be used as a measure against earthquakes simply by attaching it to walls and furniture.
    · Absorbs vibrations through the triple effect of the Magic Tape, MAGILOCK, and foam.
    [Applications]
    · Preventing furniture and cabinets from toppling over.
    From: ฿ 1,154.98
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magipita Tape
    From: ฿ 1,107.65
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earthquake Resistant Gel Tape

    Earthquake Resistant Gel Tape

    KURARAY

    [Features]
    · Uses the adhesive and vibration control effects of the gel to prevent furniture, etc., from falling down or toppling over.
    · Can be freely cut to the required length.
    · If the tape has collected dust or other kinds of dirt and lost its adhesive strength due to long-term use, the adhesion can be restored by washing the tape in water.
    [Applications]
    · Preventing office equipment, furniture and small items, etc., from toppling over or falling down.
    From: ฿ 758.72
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Protection Plate (Earthquake Proof Mat)

    Furniture Fall Protection Plate (Earthquake Proof Mat)

    IRISOHYAMA

    An anti-toppling device for furniture that is laid beneath chests of drawers, sideboards and other kinds of furniture to prevent the furniture from toppling over.
    [Features]
    · Uses a semi-transparent synthetic resin to prevent it from standing out too much from the surroundings.
    · An anti-topping plate. Simply lay beneath shelves, etc., to prevent them from falling over.
    · Can be freely cut to the desired length with scissors or a box cutter.
    [Applications]
    · Ideal for use as a disaster preparedness item.
    From: ฿ 319.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Fluorescent Lamp]Shatter Proof Cover EA944D-101

    [For Fluorescent Lamp]Shatter Proof Cover EA944D-101【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・※…Fluorescent Lamp is sold separately.
    ・Description …Transparent PET、Aluminum Deposition PET
    ・Size …78mm×1190mm(For 40W)
    ・Prevents From Having Glass Material Scattered When The Fluorescent Lamp Is Damaged.
    ・Easy To Attach By Only Putting The Fluorescent Tube Through It.
    ・The Ultraviolet Absorption Film On The Surface Will Reduced The Number Of Insects Coming Closer.
    ・The Brightness Will Be Improved, Uv Protection Will Be Enabled, And Scatter Prevention Effect Will Be Ensured By Simply Attaching The Product.
    ・Qty. Per Unit …10Sheets
    From: ฿ 3,685.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Prevention Pole(2 pcs) EA979BC-2

    Furniture Fall Prevention Pole(2 pcs) EA979BC-2【2 Pieces Per Package】

    ESCO

    [Features]
    Pole for furniture overturning prevention with improved stability with 2 fulcrums
    From: ฿ 3,198.36
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Prevention Pole(2 pcs) EA979BC-3

    Furniture Fall Prevention Pole(2 pcs) EA979BC-3【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Pressure-resistant-Approx. 200kg
    ・Material-Pipe: resin coating steel pipeMolded part: ABS resin, EVA
    ・Higher stability with two fulcrums
    ・Mount range…Height 500 to 800mm
    From: ฿ 3,614.33
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Prevention Pole(2 pcs) EA979BD-1

    Furniture Fall Prevention Pole(2 pcs) EA979BD-1【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Pressure-resistant-150kg
    ・Material-steel(vinyl chloride resin coated steel pipe), ABS resin
    ・Its H-shaped structure allows this product to securely fasten furniture.
    ・Attachment size-300 to 450mm
    ・Weight(1 pc)-930g
    From: ฿ 2,412.88
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Prevention Pole(2 pcs) EA979BD-2

    Furniture Fall Prevention Pole(2 pcs) EA979BD-2【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Pressure-resistant-150kg
    ・Material-steel(vinyl chloride resin coated steel pipe), ABS resin
    ・Its H-shaped structure allows this product to securely fasten furniture.
    ・Attachment size-450 to 700mm
    ・Weight(1 pc)-1135g
    From: ฿ 2,706.73
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Furniture Fall Prevention Pole(2 pcs) EA979BD-3

    Furniture Fall Prevention Pole(2 pcs) EA979BD-3【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Pressure-resistant-150kg
    ・Material-steel(vinyl chloride resin coated steel pipe), ABS resin
    ・Its H-shaped structure allows this product to securely fasten furniture.
    ・Attachment size-700 to 1200mm
    ・Weight(1 pc)-1485g
    From: ฿ 3,066.35
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Gel Tape EA979BK-20

    Aseismic Gel Tape EA979BK-20

    ESCO

    【Product Specifications】
    ・For furniture ,home electric appliance
    ・Length-50cm
    ・Tape width-25mm
    ・Material-adhesive gel : Styrene-based elastomer
    ・Color-Transparent
    ・Free cut type
    ・With its strong adhesive power and gel, it reduces the turnover or fall of objectsat any time of earthquake.
    ・Washable and usable repeatedly
    From: ฿ 985.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TOSUBERU (for Sliding Door & Drawer) EA979DX-10

    TOSUBERU (for Sliding Door & Drawer) EA979DX-10

    ESCO

    【Product Specifications】
    ・Dim.-30 x 12mm (for 1 pc)
    ・Easy to slide shoji, fusuma, shutter and drawer and reduce bumpy, noise.
    From: ฿ 178.26
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    エクシール 防振材“クッションパット"

    エクシール 防振材“クッションパット"

    EXEAL

    【特長】
    ・衝撃・振動を防止します。
    ・ゲルに方向性は無く垂直方向、水平方向とも同等の効果があります。
    ・低い領域からの効果が得られます。
    ・マス目に沿って切ってお使いいただけます。
    【用途】
    ・機械、精密機器、OA機器の防振に。
    【商品仕様】
    ・本体寸法(mm)幅×長さ×厚み:95×95×4
    ・色:透明
    ・使用温度範囲(℃):-20~80
    ・適正荷重(kg):6.2
    ・防振周波数(Hz):51
    ・硬度:アスカーC30
    ・JANコード:4514851002138
    ・トラスココード:806-6919
    ・質量:16g
    【材質/仕上】
    ・ウレタンエラストマー
    From: ฿ 569.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    アルインコ 耐震材ビタブロック黒19X19X19 2個入り

    アルインコ 耐震材ビタブロック黒19X19X19 2個入り【2 Pieces Per Package】

    ALINCO

    【特長】
    ・従来のシートのように対象物を持ち上げることなく、ただ、側面と床面に貼り付けるだけで簡単に取付ができます。
    ・取り外しの時も道具を使わずゲルを直接手でつまんで簡単に外せます。(特許出願中)
    ・自己粘着性ですので汚れなどを洗っていただければ繰り返し使えます。
    ・重さ6kgを2個取付で震度7でも耐えられる転倒防止ブロックです。4個取付で重さ12kgを震度7でも耐えられます。
    ・縦横の2面が粘着しますので挟むだけで簡単に取付けられます。
    ・取付時は取付け場所の汚れや油分を洗浄してください。
    ・シロキサン系ガスが発生しないので電子部品や半導体工場などにも使用出来ます。
    ・家庭、オフィスでもご使いいただけます。

    【商品仕様】
    ・本体寸法(mm)幅×長さ×厚み:19x19x19
    ・色:黒
    ・耐震度:2個取付時6kgの重さを震度7でも耐えられます。
    ・容量(g):15
    ・幅(mm):19
    ・厚み(mm):19
    ・長さ(mm):19
    ・ゲル長さ:19mm
    ・ゲル幅:19mm
    ・ゲル厚さ:19mm
    ・質量:7.5g/1個
    ・JANコード:4969182611977
    ・単品単位数量:2個
    ・質量:15g
    【材質/仕上】
    ・ウレタン樹脂
    From: ฿ 592.20
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    アルインコ 耐震材ビタブロック黒28X28X28 2個入り

    アルインコ 耐震材ビタブロック黒28X28X28 2個入り【2 Pieces Per Package】

    ALINCO

    【特長】
    ・従来のシートのように対象物を持ち上げることなく、ただ、側面と床面に貼り付けるだけで簡単に取付ができます。
    ・取り外しの時も道具を使わずゲルを直接手でつまんで簡単に外せます。(特許出願中)
    ・自己粘着性ですので汚れなどを洗っていただければ繰り返し使えます。
    ・重さ10kgを2個取付で震度7でも耐えられる転倒防止ブロックです。4個取付で重さ20kgを震度7でも耐えられます。
    ・縦横の2面が粘着しますので挟むだけで簡単に取付けられます。
    ・取付時は取付け場所の汚れや油分を洗浄してください。
    ・シロキサン系ガスが発生しないので電子部品や半導体工場などにも使用出来ます。
    ・家庭、オフィスでもご使いいただけます。。

    【商品仕様】
    ・本体寸法(mm)幅×長さ×厚み:28x28x28
    ・色:黒
    ・耐震度:2個取付時10kgの重さを震度7でも耐えられます。
    ・容量(g):48
    ・幅(mm):28
    ・厚み(mm):28
    ・長さ(mm):28
    ・ゲル長さ:28mm
    ・ゲル幅:28mm
    ・ゲル厚さ:28mm
    ・質量:24g/1個
    ・JANコード:4969182611984
    ・単品単位数量:2個
    ・質量:48g
    【材質/仕上】
    ・ウレタン樹脂
    From: ฿ 1,233.84
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    アルインコ 耐震材ビタブロック黒39X39X39 2個入り

    アルインコ 耐震材ビタブロック黒39X39X39 2個入り【2 Pieces Per Package】

    ALINCO

    【特長】
    ・従来のシートのように対象物を持ち上げることなく、ただ、側面と床面に貼り付けるだけで簡単に取付ができます。
    ・取り外しの時も道具を使わずゲルを直接手でつまんで簡単に外せます。(特許出願中)
    ・自己粘着性ですので汚れなどを洗っていただければ繰り返し使えます。
    ・重さ17kgを2個取付で震度7でも耐えられる転倒防止ブロックです。4個取付で重さ35kgを震度7でも耐えられます。
    ・縦横の2面が粘着しますので挟むだけで簡単に取付けられます。
    ・取付時は取付け場所の汚れや油分を洗浄してください。
    ・シロキサン系ガスが発生しないので電子部品や半導体工場などにも使用出来ます。
    ・家庭、オフィスでもご使いいただけます。

    【商品仕様】
    ・本体寸法(mm)幅×長さ×厚み:39x39x39
    ・色:黒
    ・耐震度:2個取付時17kgの重さを震度7でも耐えられます。
    ・容量(g):130
    ・幅(mm):39
    ・厚み(mm):39
    ・長さ(mm):39
    ・ゲル長さ:39mm
    ・ゲル幅:39mm
    ・ゲル厚さ:39mm
    ・質量:65g/1個
    ・JANコード:4969182611991
    ・単品単位数量:2個
    ・質量:130g
    【材質/仕上】
    ・ウレタン樹脂
    From: ฿ 1,764.53
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M いつでもはがせるクッションゴム 7.9mm径X2.2mm 丸形 20粒入
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M いつでもはがせるクッションゴム 7.9mm径X2.2mm 丸形 20粒入【20 Pieces Per Package】

    3M

    【特長】
    ・のり残りが少なく、はがしたい時にはがせます。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・タブレットやスマホのすべり止めに。
    ・PCのゴム足として。
    ・ドアと壁の戸当たりに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:7.9×2.2
    ・形状:丸形
    ・パック入数(個):20
    ・硬度(ショアA):73
    ・JANコード:4549395316243
    ・トラスココード:787-4618
    ・単品単位数量:20個
    ・質量:5g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:シリコーン系
    From: ฿ 356.66
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M いつでもはがせるクッションゴム 8mm径X2mm 台形 18粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M いつでもはがせるクッションゴム 8mm径X2mm 台形 18粒入り【18 Pieces Per Package】

    3M

    【特長】
    ・のり残りが少なく、はがしたい時にはがせます。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・タブレットやスマホのすべり止めに。
    ・PCのゴム足として。
    ・ドアと壁の戸当たりに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:8×2
    ・形状:台形
    ・パック入数(個):18
    ・硬度(ショアA):73
    ・JANコード:4549395316250
    ・トラスココード:787-4626
    ・単品単位数量:18個
    ・質量:6g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:シリコーン系
    From: ฿ 297.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M まとめ買い いつでもはがせるクッションゴム7.9mmX2.2mm丸形60入
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M まとめ買い いつでもはがせるクッションゴム7.9mmX2.2mm丸形60入【60 Pieces Per Package】

    3M

    【特長】
    ・のり残りが少なく、はがしたい時にはがせます。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・タブレットやスマホのすべり止めに。
    ・PCのゴム足として。
    ・ドアと壁の戸当たりに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:7.9×2.2
    ・形状:丸形
    ・パック入数(個):60
    ・硬度(ショアA):73
    ・JANコード:4549395317844
    ・トラスココード:787-4634
    ・単品単位数量:60個
    ・質量:12g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:シリコーン系
    From: ฿ 581.95
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M まとめ買い いつでもはがせるクッションゴム8mm径X2mm台形54粒入
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M まとめ買い いつでもはがせるクッションゴム8mm径X2mm台形54粒入【54 Pieces Per Package】

    3M

    【特長】
    ・のり残りが少なく、はがしたい時にはがせます。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・タブレットやスマホのすべり止めに。
    ・PCのゴム足として。
    ・ドアと壁の戸当たりに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:8×2
    ・形状:台形
    ・パック入数(個):54
    ・硬度(ショアA):73
    ・JANコード:4549395317851
    ・トラスココード:787-4642
    ・単品単位数量:54個
    ・質量:18g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:シリコーン系
    From: ฿ 581.95
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M しっかりつくクッションゴム 7.9mm径X2.2mm 丸形 22粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M しっかりつくクッションゴム 7.9mm径X2.2mm 丸形 22粒入り【22 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:7.9×2.2
    ・形状:丸形
    ・シート入数(個):22
    ・硬度(ショアA):73
    ・JANコード:4549395316199
    ・トラスココード:787-4651
    ・単品単位数量:22個
    ・質量:5g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 311.43
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M しっかりつくクッションゴム 9.5mm径X3.8mm 丸形 18粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M しっかりつくクッションゴム 9.5mm径X3.8mm 丸形 18粒入り【18 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:9.5×3.8
    ・形状:丸形
    ・シート入数(個):18
    ・硬度(ショアA):73
    ・JANコード:4549395316205
    ・トラスココード:787-4669
    ・単品単位数量:18個
    ・質量:6g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 263.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M しっかりつくクッションゴム 8mm径X2mm 台形 22粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M しっかりつくクッションゴム 8mm径X2mm 台形 22粒入り【22 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:8×2
    ・形状:台形
    ・シート入数(個):22
    ・硬度(ショアA):73
    ・JANコード:4549395316229
    ・トラスココード:787-4685
    ・単品単位数量:22個
    ・質量:6g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 263.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M しっかりつくクッションゴム 12.7mm径X3.6mm 台形 16粒入り
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M しっかりつくクッションゴム 12.7mm径X3.6mm 台形 16粒入り【16 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:12.7×3.6
    ・形状:台形
    ・シート入数(個):16
    ・硬度(ショアA):73
    ・JANコード:4549395316236
    ・トラスココード:787-4693
    ・単品単位数量:16個
    ・質量:11g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 263.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M まとめ買い しっかりつくクッションゴム8mm径X2mm 台形 88粒入
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M まとめ買い しっかりつくクッションゴム8mm径X2mm 台形 88粒入【88 Pieces Per Package】

    3M

    【特長】
    ・高い接着力で、はがれやズレに強いです。
    ・耐久性が高くゴムの変色や劣化が少ないです。
    【用途】
    ・スチール家具の戸当たりに。
    ・ブックスタンド、ハンガーのすべり止めに。
    ・リモコンのすべり止めに。
    【商品仕様】
    ・色:透明
    ・本体寸法(mm)直径×厚み:8×2
    ・形状:台形
    ・シート入数(個):88
    ・硬度(ショアA):73
    ・JANコード:4549395316274
    ・トラスココード:787-4715
    ・単品単位数量:88個
    ・質量:20g
    【材質/仕上】
    ・素材:ポリウレタン
    ・粘着剤:アクリル系
    From: ฿ 569.28
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IRIS 転倒防止粘着マット ECT-10051 ブルー

    IRIS 転倒防止粘着マット ECT-10051 ブルー

    IRISOHYAMA

    【特長】
    ・優れた粘着性により、大切な家具・置物などの底面に張るだけで転倒・落下を防止する粘着マットです。エネルギー吸収率の高い超粘着・超無反発ゲル素材を使用しています。はきれいにはがせるので接着面を痛めず、水洗いをすることで繰り返し使用できます。
    【用途】
    ・災害の被害を抑えることにお使いいただけます。
    【商品仕様】
    ・耐震度:7(使用条件により異なります。)
    ・JANコード:4905009699582
    ・トラスココード:512-9419
    ・質量:8kg
    【材質/仕上】
    ・ステレン系ポリマー
    From: ฿ 825.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IRIS 転倒防止粘着マット ECT-2554 ブルー

    IRIS 転倒防止粘着マット ECT-2554 ブルー

    IRISOHYAMA

    【特長】
    ・優れた粘着性により、大切な家具・置物などの底面に張るだけで転倒・落下を防止する粘着マットです。エネルギー吸収率の高い超粘着・超無反発ゲル素材を使用しています。はきれいにはがせるので接着面を痛めず、水洗いをすることで繰り返し使用できます。
    【用途】
    ・災害の被害を抑えることにお使いいただけます。
    【商品仕様】
    ・耐震度:7(使用条件により異なります。)
    ・JANコード:4905009699551
    ・トラスココード:512-9427
    ・質量:3kg
    【材質/仕上】
    ・ステレン系ポリマー
    From: ฿ 418.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IRIS 転倒防止粘着マット ECT-4054 ブルー

    IRIS 転倒防止粘着マット ECT-4054 ブルー

    IRISOHYAMA

    【特長】
    ・優れた粘着性により、大切な家具・置物などの底面に張るだけで転倒・落下を防止する粘着マットです。エネルギー吸収率の高い超粘着・超無反発ゲル素材を使用しています。はきれいにはがせるので接着面を痛めず、水洗いをすることで繰り返し使用できます。
    【用途】
    ・災害の被害を抑えることにお使いいただけます。
    【商品仕様】
    ・耐震度:7(使用条件により異なります。)
    ・JANコード:4905009699568
    ・トラスココード:512-9435
    ・質量:5.6kg
    【材質/仕上】
    ・ステレン系ポリマー
    From: ฿ 587.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IRIS 転倒防止粘着マット ECT-5054 ブルー

    IRIS 転倒防止粘着マット ECT-5054 ブルー

    IRISOHYAMA

    【特長】
    ・優れた粘着性により、大切な家具・置物などの底面に張るだけで転倒・落下を防止する粘着マットです。エネルギー吸収率の高い超粘着・超無反発ゲル素材を使用しています。はきれいにはがせるので接着面を痛めず、水洗いをすることで繰り返し使用できます。
    【用途】
    ・災害の被害を抑えることにお使いいただけます。
    【商品仕様】
    ・耐震度:7(使用条件により異なります。)
    ・JANコード:4905009699575
    ・トラスココード:512-9443
    ・質量:8kg
    【材質/仕上】
    ・ステレン系ポリマー
    From: ฿ 825.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    スギコ 耐震金具

    スギコ 耐震金具

    SUGICO

    【特長】
    ・家具や材料等の転倒防止として使う家具です。

    【商品仕様】
    ・材質:SUS430
    ・JANコード:4515261994174
    【材質/仕上】
    ・材質:SUS43
    From: ฿ 210.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    スギコ 耐震金具

    スギコ 耐震金具

    SUGICO

    【特長】
    ・家具や材料等の転倒防止として使う家具です。

    【商品仕様】
    ・材質:SUS430
    ・JANコード:4515261994167
    【材質/仕上】
    ・材質:SUS43
    From: ฿ 210.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cabinet Holder LH Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Cabinet Holder LH Series

    AS ONE

    [Features]
    ·It can be used for overturning prevention of cabinets, lockers, etc.
    ·It can be installed without moving the object.
    ·By attaching and detaching the buckle, you can easily move it temporarily.
    ·Two pieces are used for 1 object
    From: ฿ 2,483.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Furniture Overturning Prevention Pole EA979BC Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Furniture Overturning Prevention Pole EA979BC Series

    AS ONE

    [Specifications]
    ·Furniture overturning prevention pole, EA979BC series.
    ·The sense of stability is improved by using 2 fulcrums.
    From: ฿ 4,097.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cable Karaman 4 Pcs. Included
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Cable Karaman 4 Pcs. Included【4 Pieces Per Package】

    AS ONE

    [Features]
    ·By attaching it to casters of carts, etc., it prevents the cable from being stepped on, the equipment from overturning, and disconnection due to entanglement.
    ·Easy to install and remove.
    From: ฿ 30,282.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Jump-out Prevention Bar EA979CE-2

    Paper Jump-out Prevention Bar EA979CE-2

    ESCO

    【Product Specifications】
    ・Material …Paper Tube ・base Stand :Paper Board ,spring:Piano Wire
    ・Tape adhesive Adapted
    ・It firmly stretches with the spring, it is outstanding stability.
    ・Prevent the document from falling with sufficient strength even with paper and prepare for any chance.
    ・Compatible Dim. …Inside Dim 700~800mm
    From: ฿ 1,592.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-9

    Cabinet For Earthquake-resistant Belt EA979CF-9

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・Internal Installation
    ・Compatible Dim. …Inside Dim to 900mm
    ・Adhesion / Screwed
    From: ฿ 1,144.95
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-12

    Cabinet For Earthquake-resistant Belt EA979CF-12

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・Internal Installation
    ・Compatible Dim. …Inside Dim to 1200mm
    ・Adhesion / Screwed
    From: ฿ 2,232.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-15

    Cabinet For Earthquake-resistant Belt EA979CF-15

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・Internal Installation
    ・Compatible Dim. …Inside Dim to 1500mm
    ・Adhesion / Screwed
    From: ฿ 2,310.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-18

    Cabinet For Earthquake-resistant Belt EA979CF-18

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・Internal Installation
    ・Compatible Dim. …Inside Dim to 1800mm
    ・Adhesion / Screwed
    From: ฿ 2,379.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Seismatic belt for cabinets (For outside mounting)
    From: ฿ 1,797.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-112

    Cabinet For Earthquake-resistant Belt EA979CF-112

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・External Installation
    ・Compatible Dim. …Inside Dim to 1200mm
    ・Screwed
    From: ฿ 1,874.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-115

    Cabinet For Earthquake-resistant Belt EA979CF-115

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・External Installation
    ・Compatible Dim. …Inside Dim to 1500mm
    ・Screwed
    From: ฿ 1,942.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cabinet For Earthquake-resistant Belt EA979CF-118

    Cabinet For Earthquake-resistant Belt EA979CF-118

    ESCO

    【Product Specifications】
    ・Easy to install.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(Per 1pc)
    ・Material …Metal fittings :Steel , Belt :Polypropylene , Adhesives :Acrylic fiber System
    ・External Installation
    ・Compatible Dim. …Inside Dim to 1800mm
    ・Screwed
    From: ฿ 2,019.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CG-9

    Aseismic Belt For Steel Rack EA979CG-9

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …Metal Rack
    ・Compatible Dim. (mm) …900
    ・Applicable Pole …Dia 25mm
    From: ฿ 2,232.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CG-12

    Aseismic Belt For Steel Rack EA979CG-12

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …Metal Rack
    ・Compatible Dim. (mm) …1200
    ・Applicable Pole …Dia 25mm
    From: ฿ 2,310.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CH-9

    Aseismic Belt For Steel Rack EA979CH-9

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …S(LAngle ・CChannel )
    ・Compatible Dim. (mm) …900
    ・Pole Circumference…120 to 160mm
    ・Applicable Pole …C:30 x 30mm ・35 x 35mm, L:40 x 40mm・45 x 30mm ・45 x 45mm
    From: ฿ 2,232.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CH-12

    Aseismic Belt For Steel Rack EA979CH-12

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …S(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1200
    ・Pole Circumference…120 to 160mm
    ・Applicable Pole …C:30 x 30mm ・35 x 35mm, L:40 x 40mm・45 x 30mm ・45 x 45mm
    From: ฿ 2,310.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CH-15

    Aseismic Belt For Steel Rack EA979CH-15

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …S(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1500
    ・Pole Circumference…120 to 160mm
    ・Applicable Pole …C:30 x 30mm ・35 x 35mm, L:40 x 40mm・45 x 30mm ・45 x 45mm
    From: ฿ 2,379.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CH-18

    Aseismic Belt For Steel Rack EA979CH-18

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …S(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1800
    ・Pole Circumference…120 to 160mm
    ・Applicable Pole …C:30 x 30mm ・35 x 35mm, L:40 x 40mm・45 x 30mm ・45 x 45mm
    From: ฿ 2,455.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CJ-9

    Aseismic Belt For Steel Rack EA979CJ-9

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …M(LAngle ・CChannel )
    ・Compatible Dim. (mm) …900
    ・Pole Circumference…160 to 230mm
    ・Applicable Pole (mm) …C:40 x 40, 45 x 45, 55 x 45, 50 x 50, 55 x 55, L:60 x 40, 50 x 50
    From: ฿ 2,232.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CJ-12

    Aseismic Belt For Steel Rack EA979CJ-12

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …M(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1200
    ・Pole Circumference…160 to 230mm
    ・Applicable Pole (mm) …C:40 x 40, 45 x 45, 55 x 45, 50 x 50, 55 x 55, L:60 x 40, 50 x 50
    From: ฿ 2,310.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CJ-15

    Aseismic Belt For Steel Rack EA979CJ-15

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …M(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1500
    ・Pole Circumference…160 to 230mm
    ・Applicable Pole (mm) …C:40 x 40, 45 x 45, 55 x 45, 50 x 50, 55 x 55, L:60 x 40, 50 x 50
    From: ฿ 2,379.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CJ-18

    Aseismic Belt For Steel Rack EA979CJ-18

    ESCO

    【Product Specifications】
    ・Ideal for mounting on metal rack, L angle, C channel.
    ・Easy installation with one touch, height adjustment is also possible.
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・Correspondence Pole …M(LAngle ・CChannel )
    ・Compatible Dim. (mm) …1800
    ・Pole Circumference…160 to 230mm
    ・Applicable Pole (mm) …C:40 x 40, 45 x 45, 55 x 45, 50 x 50, 55 x 55, L:60 x 40, 50 x 50
    From: ฿ 2,455.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aseismic Belt For Steel Rack EA979CK-9

    Aseismic Belt For Steel Rack EA979CK-9

    ESCO

    【Product Specifications】
    ・Correspondence Pole Circumference… to 250mm
    ・Belt Width …25mm
    ・Load Capacity …About 100kg(per 1 Pc)
    ・Material …Buckle :Resin , Belt :Polypropylene
    ・It can be set to wind around L-angle ・ C-channel posts.
    ・Compatible Dim. … to 900mm
    From: ฿ 950.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vibration Resistant Belt for Steel Shelves (for Angle/Channel)

    Vibration Resistant Belt for Steel Shelves (for Angle/Channel)

    ESCO

    It can be installed in 2 ways: passing it through and winding it around the L-angle and C-channel struts.
    From: ฿ 984.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Fixed Type
Other
You can add up to 6 items per a category to the compare list.
Pro-7® Anti-Seismic Mat
You can add up to 6 items per a category to the compare list.
Sale
Sorbo seat
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M しっかりつくクッションゴム 11.2mm径X5.1mm 丸形 16粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Taorenzo
You can add up to 6 items per a category to the compare list.
G Mat (Adhesive Mat)
You can add up to 6 items per a category to the compare list.
Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs
You can add up to 6 items per a category to the compare list.
Alpha Step AS4067
You can add up to 6 items per a category to the compare list.
Furniture Fall Protection Telescopic Rod Fixing Type Single
You can add up to 6 items per a category to the compare list.
Furniture Fall Protection Telescopic Rod Fixing Type Double
You can add up to 6 items per a category to the compare list.
Furniture Tumble Prevention Stabilizing Plate "Funbarukun"
You can add up to 6 items per a category to the compare list.
Vertical Guard Locating Block
You can add up to 6 items per a category to the compare list.
Vertical Guard Topple/Fall Prevention Belt
Vertical Guard Topple/Fall Prevention Belt
Vertical Guard Topple/Fall Prevention Belt
You can add up to 6 items per a category to the compare list.
Drop Prevention Rubber Band for Shelves
You can add up to 6 items per a category to the compare list.
Adhesive Type Aseismic Belt
You can add up to 6 items per a category to the compare list.
Anchoring Brackets (Made of Stainless Steel)
You can add up to 6 items per a category to the compare list.
Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)
You can add up to 6 items per a category to the compare list.
Earthquake-resistant gel fall prevention sheet
Earthquake-resistant gel fall prevention sheet
Earthquake-resistant gel fall prevention sheet
You can add up to 6 items per a category to the compare list.
Earthquake Resistant Mat (Can Be Used Repeatedly)
You can add up to 6 items per a category to the compare list.
L-Type Stopper (with Anti-Seismic Mat)
You can add up to 6 items per a category to the compare list.
Suction Cup Handle
You can add up to 6 items per a category to the compare list.
G Mat (Adhesive Mat) Round Model
You can add up to 6 items per a category to the compare list.
G Mat (Adhesive Mat / Bar Type)
You can add up to 6 items per a category to the compare list.
G Mat (Adhesive Mat / Thin Type)
You can add up to 6 items per a category to the compare list.
Sale
Ring Stopper (4 of Each)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Fall stopper
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Fall stopper S
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Cabinet Stopper
You can add up to 6 items per a category to the compare list.
Earthquake Resistant Mat Eco Type
You can add up to 6 items per a category to the compare list.
Sale
3M™ Drop Preventive Tape
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
薄型テレビストッパーM
You can add up to 6 items per a category to the compare list.
キャビネットホルダー
You can add up to 6 items per a category to the compare list.
リンクジョイント
You can add up to 6 items per a category to the compare list.
リンクストッパー
You can add up to 6 items per a category to the compare list.
Hook & Loop Fastener Guard
You can add up to 6 items per a category to the compare list.
Magic Stop
You can add up to 6 items per a category to the compare list.
Magic Rock
You can add up to 6 items per a category to the compare list.
Magipita Tape
You can add up to 6 items per a category to the compare list.
Earthquake Resistant Gel Tape
You can add up to 6 items per a category to the compare list.
Furniture Fall Protection Plate (Earthquake Proof Mat)
You can add up to 6 items per a category to the compare list.
[For Fluorescent Lamp]Shatter Proof Cover EA944D-101
You can add up to 6 items per a category to the compare list.
Furniture Fall Prevention Pole(2 pcs) EA979BC-2
You can add up to 6 items per a category to the compare list.
Furniture Fall Prevention Pole(2 pcs) EA979BC-3
You can add up to 6 items per a category to the compare list.
Furniture Fall Prevention Pole(2 pcs) EA979BD-1
You can add up to 6 items per a category to the compare list.
Furniture Fall Prevention Pole(2 pcs) EA979BD-2
You can add up to 6 items per a category to the compare list.
Furniture Fall Prevention Pole(2 pcs) EA979BD-3
You can add up to 6 items per a category to the compare list.
Aseismic Gel Tape EA979BK-20
You can add up to 6 items per a category to the compare list.
TOSUBERU (for Sliding Door & Drawer) EA979DX-10
You can add up to 6 items per a category to the compare list.
エクシール 防振材“クッションパット"
You can add up to 6 items per a category to the compare list.
アルインコ 耐震材ビタブロック黒19X19X19 2個入り
You can add up to 6 items per a category to the compare list.
アルインコ 耐震材ビタブロック黒28X28X28 2個入り
You can add up to 6 items per a category to the compare list.
アルインコ 耐震材ビタブロック黒39X39X39 2個入り
You can add up to 6 items per a category to the compare list.
Sale
3M いつでもはがせるクッションゴム 7.9mm径X2.2mm 丸形 20粒入
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M いつでもはがせるクッションゴム 8mm径X2mm 台形 18粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M まとめ買い いつでもはがせるクッションゴム7.9mmX2.2mm丸形60入
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M まとめ買い いつでもはがせるクッションゴム8mm径X2mm台形54粒入
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M しっかりつくクッションゴム 7.9mm径X2.2mm 丸形 22粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M しっかりつくクッションゴム 9.5mm径X3.8mm 丸形 18粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M しっかりつくクッションゴム 8mm径X2mm 台形 22粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M しっかりつくクッションゴム 12.7mm径X3.6mm 台形 16粒入り
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M まとめ買い しっかりつくクッションゴム8mm径X2mm 台形 88粒入
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
IRIS 転倒防止粘着マット ECT-10051 ブルー
You can add up to 6 items per a category to the compare list.
IRIS 転倒防止粘着マット ECT-2554 ブルー
You can add up to 6 items per a category to the compare list.
IRIS 転倒防止粘着マット ECT-4054 ブルー
You can add up to 6 items per a category to the compare list.
IRIS 転倒防止粘着マット ECT-5054 ブルー
You can add up to 6 items per a category to the compare list.
スギコ 耐震金具
You can add up to 6 items per a category to the compare list.
スギコ 耐震金具
You can add up to 6 items per a category to the compare list.
Sale
Cabinet Holder LH Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Furniture Overturning Prevention Pole EA979BC Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Cable Karaman 4 Pcs. Included
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Paper Jump-out Prevention Bar EA979CE-2
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-9
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-12
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-15
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-18
You can add up to 6 items per a category to the compare list.
Seismatic belt for cabinets (For outside mounting)
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-112
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-115
You can add up to 6 items per a category to the compare list.
Cabinet For Earthquake-resistant Belt EA979CF-118
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CG-9
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CG-12
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CH-9
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CH-12
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CH-15
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CH-18
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CJ-9
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CJ-12
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CJ-15
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CJ-18
You can add up to 6 items per a category to the compare list.
Aseismic Belt For Steel Rack EA979CK-9
You can add up to 6 items per a category to the compare list.
Vibration Resistant Belt for Steel Shelves (for Angle/Channel)
Brand

AS ONE

AS ONE

3M

MITSUGIRON

TRUSCO

MIDORI ANZEN

LTI 1

IRISOHYAMA

IRISOHYAMA

NITOMS

OHINDUSTRIAL

OHINDUSTRIAL

TRUSCO

AS ONE

AS ONE

AS ONE

EXEAL

PROSEVEN

PROSEVEN

HIKARI

TRUSCO

TRUSCO

TRUSCO

AS ONE

AS ONE

AS ONE

AS ONE

PROSEVEN

3M

MIDORI ANZEN

MIDORI ANZEN

MIDORI ANZEN

MIDORI ANZEN

KURARAY

KURARAY

KURARAY

KURARAY

KURARAY

IRISOHYAMA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

EXEAL

ALINCO

ALINCO

ALINCO

3M

3M

3M

3M

3M

3M

3M

3M

3M

IRISOHYAMA

IRISOHYAMA

IRISOHYAMA

IRISOHYAMA

SUGICO

SUGICO

AS ONE

AS ONE

AS ONE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Pro-7® Anti-Seismic Mat

Sorbo seat

3M しっかりつくクッションゴム 11.2mm径X5.1mm 丸形 16粒入り【16 Pieces Per Package】

Taorenzo

G Mat (Adhesive Mat)

Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs

Alpha Step AS4067

Furniture Fall Protection Telescopic Rod Fixing Type Single

Furniture Fall Protection Telescopic Rod Fixing Type Double

Furniture Tumble Prevention Stabilizing Plate "Funbarukun"

Vertical Guard Locating Block

Vertical Guard Topple/Fall Prevention Belt

Drop Prevention Rubber Band for Shelves

Adhesive Type Aseismic Belt

Anchoring Brackets (Made of Stainless Steel)

Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)

Earthquake-resistant gel fall prevention sheet

Earthquake Resistant Mat (Can Be Used Repeatedly)

L-Type Stopper (with Anti-Seismic Mat)

Suction Cup Handle【2 Pieces Per Package】

G Mat (Adhesive Mat) Round Model

G Mat (Adhesive Mat / Bar Type)

G Mat (Adhesive Mat / Thin Type)

Ring Stopper (4 of Each)

Fall stopper

Fall stopper S

Cabinet Stopper

Earthquake Resistant Mat Eco Type

3M™ Drop Preventive Tape

薄型テレビストッパーM

キャビネットホルダー

リンクジョイント

リンクストッパー

Hook & Loop Fastener Guard

Magic Stop

Magic Rock

Magipita Tape

Earthquake Resistant Gel Tape

Furniture Fall Protection Plate (Earthquake Proof Mat)

[For Fluorescent Lamp]Shatter Proof Cover EA944D-101【10 Pieces Per Package】

Furniture Fall Prevention Pole(2 pcs) EA979BC-2【2 Pieces Per Package】

Furniture Fall Prevention Pole(2 pcs) EA979BC-3【2 Pieces Per Package】

Furniture Fall Prevention Pole(2 pcs) EA979BD-1【2 Pieces Per Package】

Furniture Fall Prevention Pole(2 pcs) EA979BD-2【2 Pieces Per Package】

Furniture Fall Prevention Pole(2 pcs) EA979BD-3【2 Pieces Per Package】

Aseismic Gel Tape EA979BK-20

TOSUBERU (for Sliding Door & Drawer) EA979DX-10

エクシール 防振材“クッションパット"

アルインコ 耐震材ビタブロック黒19X19X19 2個入り【2 Pieces Per Package】

アルインコ 耐震材ビタブロック黒28X28X28 2個入り【2 Pieces Per Package】

アルインコ 耐震材ビタブロック黒39X39X39 2個入り【2 Pieces Per Package】

3M いつでもはがせるクッションゴム 7.9mm径X2.2mm 丸形 20粒入【20 Pieces Per Package】

3M いつでもはがせるクッションゴム 8mm径X2mm 台形 18粒入り【18 Pieces Per Package】

3M まとめ買い いつでもはがせるクッションゴム7.9mmX2.2mm丸形60入【60 Pieces Per Package】

3M まとめ買い いつでもはがせるクッションゴム8mm径X2mm台形54粒入【54 Pieces Per Package】

3M しっかりつくクッションゴム 7.9mm径X2.2mm 丸形 22粒入り【22 Pieces Per Package】

3M しっかりつくクッションゴム 9.5mm径X3.8mm 丸形 18粒入り【18 Pieces Per Package】

3M しっかりつくクッションゴム 8mm径X2mm 台形 22粒入り【22 Pieces Per Package】

3M しっかりつくクッションゴム 12.7mm径X3.6mm 台形 16粒入り【16 Pieces Per Package】

3M まとめ買い しっかりつくクッションゴム8mm径X2mm 台形 88粒入【88 Pieces Per Package】

IRIS 転倒防止粘着マット ECT-10051 ブルー

IRIS 転倒防止粘着マット ECT-2554 ブルー

IRIS 転倒防止粘着マット ECT-4054 ブルー

IRIS 転倒防止粘着マット ECT-5054 ブルー

スギコ 耐震金具

スギコ 耐震金具

Cabinet Holder LH Series

Furniture Overturning Prevention Pole EA979BC Series

Cable Karaman 4 Pcs. Included【4 Pieces Per Package】

Paper Jump-out Prevention Bar EA979CE-2

Cabinet For Earthquake-resistant Belt EA979CF-9

Cabinet For Earthquake-resistant Belt EA979CF-12

Cabinet For Earthquake-resistant Belt EA979CF-15

Cabinet For Earthquake-resistant Belt EA979CF-18

Seismatic belt for cabinets (For outside mounting)

Cabinet For Earthquake-resistant Belt EA979CF-112

Cabinet For Earthquake-resistant Belt EA979CF-115

Cabinet For Earthquake-resistant Belt EA979CF-118

Aseismic Belt For Steel Rack EA979CG-9

Aseismic Belt For Steel Rack EA979CG-12

Aseismic Belt For Steel Rack EA979CH-9

Aseismic Belt For Steel Rack EA979CH-12

Aseismic Belt For Steel Rack EA979CH-15

Aseismic Belt For Steel Rack EA979CH-18

Aseismic Belt For Steel Rack EA979CJ-9

Aseismic Belt For Steel Rack EA979CJ-12

Aseismic Belt For Steel Rack EA979CJ-15

Aseismic Belt For Steel Rack EA979CJ-18

Aseismic Belt For Steel Rack EA979CK-9

Vibration Resistant Belt for Steel Shelves (for Angle/Channel)

From

฿ 1,752.00

฿ 1,742.77

Special Price

On Sale Until 30/04/2024

฿ 263.00

Special Price

On Sale Until 30/04/2024

฿ 311.29

฿ 282.00

฿ 1,334.83

฿ 1,359.53

฿ 775.91

฿ 2,498.00

฿ 324.71

฿ 94.45

฿ 644.22

฿ 126.00

฿ 1,752.00

฿ 754.00

฿ 1,997.00

฿ 1,640.14

฿ 621.77

฿ 1,657.00

฿ 448.60

฿ 314.00

฿ 3,709.71

฿ 265.16

฿ 1,635.00

Special Price

On Sale Until 30/04/2024

฿ 1,005.02

Special Price

On Sale Until 30/04/2024

฿ 654.92

Special Price

On Sale Until 30/04/2024

฿ 1,867.00

฿ 758.00

฿ 432.00

Special Price

On Sale Until 30/04/2024

฿ 1,101.47

฿ 2,025.00

฿ 1,326.08

฿ 1,240.64

฿ 437.83

฿ 553.63

฿ 1,154.98

฿ 1,107.65

฿ 758.72

฿ 319.00

฿ 3,685.84

฿ 3,198.36

฿ 3,614.33

฿ 2,412.88

฿ 2,706.73

฿ 3,066.35

฿ 985.00

฿ 178.26

฿ 569.00

฿ 592.20

฿ 1,233.84

฿ 1,764.53

฿ 356.66

Special Price

On Sale Until 30/04/2024

฿ 297.00

Special Price

On Sale Until 30/04/2024

฿ 581.95

Special Price

On Sale Until 30/04/2024

฿ 581.95

Special Price

On Sale Until 30/04/2024

฿ 311.43

Special Price

On Sale Until 30/04/2024

฿ 263.00

Special Price

On Sale Until 30/04/2024

฿ 263.00

Special Price

On Sale Until 30/04/2024

฿ 263.00

Special Price

On Sale Until 30/04/2024

฿ 569.28

Special Price

On Sale Until 30/04/2024

฿ 825.00

฿ 418.00

฿ 587.00

฿ 825.00

฿ 210.00

฿ 210.00

฿ 2,483.00

Special Price

On Sale Until 30/04/2024

฿ 4,097.00

Special Price

On Sale Until 30/04/2024

฿ 30,282.00

Special Price

On Sale Until 30/04/2024

฿ 1,592.00

฿ 1,144.95

฿ 2,232.00

฿ 2,310.00

฿ 2,379.00

฿ 1,797.00

฿ 1,874.00

฿ 1,942.00

฿ 2,019.00

฿ 2,232.00

฿ 2,310.00

฿ 2,232.00

฿ 2,310.00

฿ 2,379.00

฿ 2,455.00

฿ 2,232.00

฿ 2,310.00

฿ 2,379.00

฿ 2,455.00

฿ 950.00

฿ 984.00

Days to Ship Same day Same day 10 Day(s) 10 Day(s) Same day 3 Day(s) Quote 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) Same day Same day Same day Same day 10 Day(s) 5 Day(s) 1 Day(s) 10 Day(s) Same day 1 Day(s) Same day Same day 5 Day(s) Same day Same day 10 Day(s) 10 Day(s) 19 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 19 Day(s) 10 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) Same day 31 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 16 Day(s) 16 Day(s) 16 Day(s) 16 Day(s) Quote Quote 19 Day(s) 19 Day(s) 19 Day(s) 20 Day(s) 31 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s)
Product TypeTip-over prevention matTip-over prevention mat-Tip-over prevention plateTip-over prevention matFurniture Fall Prevention Metal FittingsTip-over prevention plateTip-over prevention telescopic rodTip-over prevention telescopic rodTip-over prevention plate-Furniture Fall Prevention Metal FittingsTip-over prevention plateTip-over prevention adhesiveFurniture Fall Prevention Metal FittingsTip-over prevention matTip-over prevention plateTip-over prevention matTip-over prevention mat-Tip-over prevention matTip-over prevention matTip-over prevention matFurniture Fall Prevention Metal FittingsFurniture Fall Prevention Metal FittingsFurniture Fall Prevention Metal FittingsFurniture Fall Prevention Metal FittingsTip-over prevention matOtherTip-over prevention plateTip-over prevention plateOtherTip-over prevention plateTip-over prevention plateTip-over prevention plateOtherOtherOtherTip-over prevention mat---------------------------------------------------
Color---TransparencyTransparencyCream (Opaque)OtherOtherOtherTransparency-BlueOther---TransparencyBlueOtherCream (Opaque)TransparencyTransparencyTransparencyCream (Opaque)OtherOtherOther-Semi-Transparent-Cream (Opaque)--Cream (Opaque)--Semi-TransparentSemi-TransparentSemi-Transparent---------------------------------------------------
Fixed Type-------Single TypeDouble Type----------Double Type----------------------------------------------------------------------
Other----------Option-------------------------------------------------------------------------------

Loading...

Related Categories to Supplies to Prevent Overturning