(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Locks and Keys

Keys and locks are parts that are used for security or safekeeping and that lock the closed state. The lock and key are simply called a lock and is used as a set. It is used for various things such as building doors and windows, safes, and suitcases. Lock to prevent from opening and use the key to open and close. There are types in which the key is made of metal and can be inserted into the lock, types where dials can be used to align numbers, and lockout type where multiple keys can be used. Some can be protected against electrical disturbances by protecting them with non-conductive materials. There are many with high safety and security, and there are some that adopt a mechanism where you cannot draw out the key without locking or completely unlocking. Others can be attached to doors and windows to prevent opening and closing, and to prevent unauthorized breaking or unlocking of the crescent by breaking glass.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
179 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Installation Lock

    Lock And Key, Installation Lock

    MIWA LOCK

    Dedicated lock for internal doors.

    [Features]
    · Stainless steel knobs.
    · Japan domestic manufacturing.
    · Security lock for doors.

    [Application]
    · Ideal for dedicated use as locks for internal doors of offices, warehouses, etc.
    From: ฿ 3,888.29
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lock And Key, Lockout Starter Kit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lock And Key, Lockout Starter Kit

    RS Pro

    Portable electrical department lockout tagout kit
    Provides all the basic Lockout for valves and electrical panels
    Comprises of around 24 different products
    Supplied in a tough LOTO carrying bag (with handle and shoulder carrier)
    From: ฿ 10,650.15
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lock And Key, Electrician's Lockout Kit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lock And Key, Electrician's Lockout Kit

    RS Pro

    Portable electrical department lockout/tagout kit
    All the basic lockout for locking out breakers, electrical plugs, wall switches, MCB's, fuses, etc
    Comprises of around 27 different products
    Supplied in a tough LOTO carrying bag (with handle and shoulder carrier)
    From: ฿ 18,917.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA

    Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA

    ABUS

    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key) A single key can be used to open locks with the same key number. (Enabling centralized key management) In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).
    From: ฿ 1,162.56
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Paint Latch (Made of Steel)

    Lock And Key, Paint Latch (Made of Steel)

    SHIMIZU

    A simple yet effective locking mechanism used for closing doors and windows.

    [Features]
    · Standard latch metal fitting.
    · Easy to open and close.

    [Application]
    · Various types of swing doors and boxes.
    From: ฿ 116.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lockout Hasp
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lockout Hasp

    RS Pro

    Simple to use device allowing up to 6 workers to lockout a single energy source such as electrical switchgear, etc.
    Plated to resist chemicals and rust
    Manufactured from high tensile steel
    Thick vinyl covered padlock section to resist wear
    Each lockout accepts up to 6 padlocks with up to 9.5mm shackle diameter
    Available in two sizes, 25mm or 38mm jaw diameter
    From: ฿ 210.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Number Variable Type Stainless Steel Shackle Padlock

    Lock And Key, Number Variable Type Stainless Steel Shackle Padlock

    ABUS

    [Features]
    · Shackle made of rust-resistant stainless steel.
    · Can select whatever number you like from 10,000 combinations.
    · Highly secure 4-stage dial lock.
    · A dial type lock, so you do not have to carry the key around with you.
    · Ideal for use in common spaces such as warehouses and entrance gates.
    · The body is made of aluminum, so it is lightweight and resistant to corrosion and dirt. It also stays looking good for a long time.
    [Applications]
    · Warehouses and lockers, post boxes, tool boxes, storage boxes, etc.
    From: ฿ 802.04
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 6 Lock SteelHasp Lockout, 38mm Attachment Point
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 6 Lock SteelHasp Lockout, 38mm Attachment Point

    RS Pro

    Specifications
    Type = Hasp Lockout
    Material = Steel
    Number of Locks = 6
    Attachment Point Minimum Size = 9mm
    Attachment Point Maximum Size = 38mm
    From: ฿ 1,074.95
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Sliding Door Lock BJ

    Universal Sliding Door Lock BJ

    AGENT

    [Features]
    · Can be used on regular front entrance sliding doors.
    · Can be locked and unlocked without inserting a key.
    [Applications]
    · Shop entrance doors. (Aluminum and wooden front entrance sliding doors)
    From: ฿ 6,472.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)

    Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)

    AGENT

    It is a replacement lock that is also suitable for narrow horizontal frame doors with aluminum sashes.
    [Features]
    ·Widely compatible with many aluminum doors with integral locks
    [Applications]
    ·Office, factory door
    From: ฿ 4,495.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Screwed Latch EA951BM-102

    Lock And Key, Screwed Latch EA951BM-102

    ESCO

    【Product Specifications】
    ・Material-Steel plate
    ・Finish-Green baking finish
    ・With wood screw
    ・A…102
    ・B…25
    ・C…68
    ・E…50
    ・Thick…3.0
    From: ฿ 349.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dial Lock (Common Key) EA983S-93

    Lock And Key, Dial Lock (Common Key) EA983S-93

    ESCO

    【Product Specifications】
    ・Material …Body :Aluminum ,Hanger :Steel
    ・Number Of Dials …3Figure
    ・Number Setting Available
    ・The width …20mm
    ・Hanger Dia. …3.2mm
    ・Clearance size …Vertical :21mm,Horizontal :9mm
    ・Color …Black
    From: ฿ 640.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point

    RS Pro

    Specifications
    Type = Hasp Lockout
    Material = Steel
    Number of Locks = 6
    Attachment Point Maximum Size = 25mm
    Lock Shackle Maximum Diameter = 9.5mm
    From: ฿ 837.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lock-Out System, Breaker Lockout No.493B

    Lock And Key, Lock-Out System, Breaker Lockout No.493B

    MIDORI ANZEN

    Can be safely and easily attached to reliably implement lockout. Grips firmly and provides excellent clamping strength simply by turning the insertion screw and pushing the handle.
    From: ฿ 644.31
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Valve Lockout VL-61/62/63/64

    Lock And Key, Valve Lockout VL-61/62/63/64

    JAPAN GREEN CROSS

    Highly safe lockout.
    [Features]
    · Prevents malicious tinkering with or incorrect operation of the valve.
    · Covers the valve handle and securely locks the valve.
    · Easy to attach and locks securely.
    [Applications]
    · For securing valves.
    From: ฿ 2,532.62
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Number Variable Type Dial Lock 155

    Lock And Key, Number Variable Type Dial Lock 155

    ABUS

    · Product Model: Padlock
    · Material: Zinc Alloy Diecasting
    · Main Body Material: Zinc Diecast
    · Connector Material: Iron
    · Specifications/Lock: Dial 3-Step Type
    From: ฿ 339.59
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Number Variable Type Dial Lock 145

    Lock And Key, Number Variable Type Dial Lock 145

    ABUS

    Lightweight and colorful padlock with a sturdy aluminum body and resettable code.
    [Features]
    · Light and comes in many colors. High value of recognition of purpose by color.
    · Uses a lightweight aluminum body that is stronger than diecast types.
    · Allows for any number to be set as the code.
    [Applications]
    · Provides simple security for personal items in lockers, bags, post boxes and shoe closets, etc. 
    From: ฿ 339.65
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lever Handle Lock

    Lock And Key, Lever Handle Lock

    MIWA LOCK

    Lever handle is easy to install, and a method is utilized that eliminates rattling between the lever, lever shaft, and case. Can be used in entrances, offices, patient rooms, restrooms, etc.
    From: ฿ 5,011.70
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lever Handle Lock For Wooden Door

    Lock And Key, Lever Handle Lock For Wooden Door

    MIWA LOCK

    The beveled front and adjusting strike have standard settings. Front entrances, offices, hospital rooms, toilets, etc.
    From: ฿ 4,996.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)

    Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)

    AGENT

    [Features]
    · Supports single-spindle type integral locks. (Other than the MIWA HM series)
    [Applications]
    · Doors inside offices and factories.
    From: ฿ 2,325.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Padlock For Lock-Out

    Lock And Key, Padlock For Lock-Out

    PANDUIT

    [Features]
    · Key cannot be removed until it is completely locked.
    · Highly secure double-locking, 6-pin cylinder.
    · Aluminum body and shackle are protected by non-conductive polyethylene to resist electrical disturbances.
    [Material Properties]
    · Main body: aluminum
    · Shackle: steel
    From: ฿ 1,598.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lock And Key, Hasp (Hanger) For Lock-Out
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Lock And Key, Hasp (Hanger) For Lock-Out

    PANDUIT

    [Features]
    · Multiple workers can be locked out at the same time for superior safety.
    [Application]
    · Lock out the object with multiple keys.
    [Material Properties]
    · Galvanized steel plate, resin
    From: ฿ 496.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lockout Hasp EA983TB-41

    Lock And Key, Lockout Hasp EA983TB-41

    ESCO

    【Product Specifications】
    ・Material-Body:plastic、hanger:steel、cylinder:brass
    ・With PVC shack cover
    ・With key 1 pc
    ・Color-Red
    ・Width(mm)-38
    ・Hanger Dia.(mm)-8
    ・Clearance(mm)-vertically:38、horizontally:18
    From: ฿ 925.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electro-Holding Magnets
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electro-Holding Magnets

    RS Pro

    Electrical current is required to turn the magnet ON. Power is removed to turn the magnet OFF
    Free leads, two-pole connector, Hirschman connector
    Threaded hole/s in rear face of magnet
    Bright nickel plated with machined face
    From: ฿ 411.70
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lockout Hasps
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lockout Hasps

    RS Pro

    Lockout Hasps with “Locking Clamp” for superior strength.
    Lockout hasps with locking clamp
    Allow up to six workers to lock out a single energy source
    Hardened steel
    Nickel-plated and vinyl coated
    Fits all padlock shackle sizes up to 9 mm diameter
    From: ฿ 315.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non Conductive Aluminium Padlocks

    Non Conductive Aluminium Padlocks

    RS Pro

    Solid aluminium core with steel plastic covered shackle for best physical strength
    Body and shackle insulated against electric shock
    NANO-PROTECT ™ shackle for superior corrosion resistance
    Intrinsically safe, key retaining
    Automatic locking for user convenience
    Compact and lightweight
    High precision 6-pin cylinder for better tamper resistance
    From: ฿ 843.14
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lockout Station
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lockout Station

    RS Pro

    Group Lock Box simplifies lockout of large equipments and helps ensure maximum security for complex work team situations.
    Team members may secure their assigned padlocks individually
    Keys of secured padlocks are placed inside the box
    Keys are only released once all padlocks have been removed
    Made of heavy duty steel, powder-coated
    When used for storage, can hold up to 40 padlocks
    From: ฿ 3,000.65
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1 Lock 5mm Shackle SteelSafety Lockout (175-1180)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1 Lock 5mm Shackle SteelSafety Lockout (175-1180)

    RS Pro

    Specifications
    Type = Safety Lockout
    Material = Steel
    Number of Locks = 1
    Lock Shackle Maximum Diameter = 5mm
    From: ฿ 1,043.48
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1 LockMiniature Circuit Breaker Lockout
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1 LockMiniature Circuit Breaker Lockout

    RS Pro

    Specifications
    Type = Miniature Circuit Breaker Lockout
    Number of Locks = 1
    From: ฿ 163.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense

    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense

    HINAKA

    [Features]
    · Auxiliary lock that prevents someone illegally breaking the window and unlocking the crescent sash lock.
    · Can even be used with large-sized crescent sash locks.
    From: ฿ 1,273.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Chain Lock

    Lock And Key, Chain Lock

    JAPAN GREEN CROSS

    Chain for key locks (padlocks)
    From: ฿ 428.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Padlock with Security Card

    Cylinder Padlock with Security Card

    ABUS

    Padlock that provides the ultimate protection from all kinds of breakage. Also provides superior durability. Use with a hefty chain to achieve a top-level security combination. Heavy equipment at construction sites, various doors, motorcycles, ships, etc.
    From: ฿ 6,909.72
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock)

    Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock)

    MIWA LOCK

    Uses a tubular case that is easy to add into the door. For doors inside houses
    From: ฿ 2,376.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)

    Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)

    SHIMIZU

    Brass padlock with excellent durability. ​​
    [Features]
    · Uses stainless steel (SUS304) for the shackle for improved strength.
    ​· Keyed alike type that enables management of multiple locks.
    [Applications]
    · Various kinds of doors, safekeeping boxes on site at factories, etc.
    From: ฿ 385.40
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Cylinder Padlock (Crane Length Type Made Of Stainless Steel Same Key Unspecified Number Type)

    Lock And Key, Cylinder Padlock (Crane Length Type Made Of Stainless Steel Same Key Unspecified Number Type)

    SHIMIZU

    Uses stainless steel (SUS304) for the shackle for improved strength. Keyed alike type that enables management of multiple locks. Various kinds of doors, safekeeping boxes on site at factories, etc.
    From: ฿ 739.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, 1 Spindle Type Replacement Door Knob (Dimple Cylinder Lock Type)

    Lock And Key, 1 Spindle Type Replacement Door Knob (Dimple Cylinder Lock Type)

    AGENT

    [Features]
    · Can be used on doors with an integral lock that incorporates a single spindle.
    [Applications]
    · Doors inside offices and factories.
    From: ฿ 2,985.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Benry P Latch (Steel)

    Lock And Key, Benry P Latch (Steel)

    SHIMIZU

    [Features]
    · The large grip makes it easy to manipulate.
    [Applications]
    · Various kinds of hinged doors, various kinds of boxes.
    From: ฿ 121.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 8

    Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 8

    DAIKEN

    [Features]
    · Padlock with a space for storing small items.
    · Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
    · The lock code is resettable, so any 4-digit number can be set.
    · Padlock with a space for storing small items.
    · Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
    · The lock code is resettable, so any 4-digit number can be set.
    [Applications]
    · For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.
    · For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.
    · For storing and passing on keys at housing exhibitions and in warehouses, etc.
    · For passing on messages and small items, etc.
    From: ฿ 2,137.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lockout For Breaker For Circuit Breaker

    Lock And Key, Lockout For Breaker For Circuit Breaker

    PANDUIT

    [Features]
    · Can be installed without any modification to panels or breakers.
    [Application]
    · Lock out breaker switches to prevent accidental switching on.
    [Material Properties]
    · Nylon
    From: ฿ 1,224.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Control Cabinet Key EA613AJ-28

    Lock And Key, Control Cabinet Key EA613AJ-28

    ESCO

    【Product Specifications】
    ・Square-6, 8mm (-28 only: with 5mm)
    ・Triangle-9mm
    ・Key type-9mm
    ・Bit-(+)#2 x (-) 7mm
    ・With bit adapter
    ・For control of main switch of air conditioner and ventilation system in building construction site.
    ・At time of shutdown of gas, water and electricity from a control box
    ・Length…76mm
    From: ฿ 2,634.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, [Stainless Steel] Latch EA951BJ-1

    Lock And Key, [Stainless Steel] Latch EA951BJ-1

    ESCO

    【Product Specifications】
    ・With wood screw
    ・Material-SUS304
    ・Finish-Hairline
    ・A…33
    ・B…19
    ・C…40
    ・D…25
    ・F…6
    From: ฿ 264.73
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dial Lock EA983S-11

    Lock And Key, Dial Lock EA983S-11

    ESCO

    【Product Specifications】
    ・Material-Body: die cast, Hanger: steel
    ・Number can be changed.
    ・Width(mm)…30
    ・Hangerdia. (mm)…4.7
    ・Length…23.8
    ・Width…14.2
    From: ฿ 879.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Breaker Lockout EA983T-36

    Breaker Lockout EA983T-36

    ESCO

    【Product Specifications】
    ・X-width-up to 12.7mm
    ・Material-Plastic
    ・Dim.-19×28×50mm
    ・Key hole dia-8mm
    From: ฿ 1,217.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Breaker Lockout EA983T-37

    Breaker Lockout EA983T-37

    ESCO

    【Product Specifications】
    ・Lockout for breaker
    ・Material-Plastic
    ・Dim.-10×24×45
    ・Key hole dia-8mm
    From: ฿ 668.49
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Side Bar Lock EA983TH-5

    Lock And Key, Side Bar Lock EA983TH-5

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Finish-Chrome plating
    ・Cylinder dia.-22mm
    ・Door thickness…Up to 10.5mm
    ・Specification…Individual key
    From: ฿ 934.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gate Slide Bolt EA951LR-21

    Gate Slide Bolt EA951LR-21

    ESCO

    【Product Specifications】
    ・Material …Stainless
    ・Hole Dia. …4mm
    ・Gate Usable .
    ・size …Dia 10×250mm
    From: ฿ 1,557.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gate Slide Bolt EA951LR-22

    Gate Slide Bolt EA951LR-22

    ESCO

    【Product Specifications】
    ・Material …Stainless
    ・Hole Dia. …4mm
    ・Gate Usable .
    ・size …Dia 10×350mm
    From: ฿ 1,759.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dial Lock Dial Lock (Common Key) EA983S-91

    Dial Lock Dial Lock (Common Key) EA983S-91

    ESCO

    【Product Specifications】
    ・Material …Body :Aluminum ,Hanger :Steel
    ・Number Of Dials …3Figure
    ・Number Setting Available
    ・The width …20mm
    ・Hanger Dia. …3.2mm
    ・Clearance size …Vertical :21mm,Horizontal :9mm
    ・Color …Red
    From: ฿ 640.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dial Lock Dial Lock (Common Key) EA983S-111

    Dial Lock Dial Lock (Common Key) EA983S-111

    ESCO

    【Product Specifications】
    ・Material …Body :Aluminum ,Hanger :Steel
    ・Number Of Dials …4Figure
    ・Number Setting Available
    ・The width …40mm
    ・Hanger Dia. …6.0mm
    ・Clearance size …Vertical :25mm,Horizontal :22mm
    ・Color …Red
    From: ฿ 1,297.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dial Lock Dial Lock (Common Key) EA983S-112

    Dial Lock Dial Lock (Common Key) EA983S-112

    ESCO

    【Product Specifications】
    ・Material …Body :Aluminum ,Hanger :Steel
    ・Number Of Dials …4Figure
    ・Number Setting Available
    ・The width …40mm
    ・Hanger Dia. …6.0mm
    ・Clearance size …Vertical :25mm,Horizontal :22mm
    ・Color …Blue
    From: ฿ 1,297.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dial Lock Dial Lock (Common Key) EA983S-113

    Dial Lock Dial Lock (Common Key) EA983S-113

    ESCO

    【Product Specifications】
    ・Material …Body :Aluminum ,Hanger :Steel
    ・Number Of Dials …4Figure
    ・Number Setting Available
    ・The width …40mm
    ・Hanger Dia. …6.0mm
    ・Clearance size …Vertical :25mm,Horizontal :22mm
    ・Color …Black
    From: ฿ 1,297.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, 38 mm, Padlock (For Lockout / Red), EA983TB-31

    Lock And Key, 38 mm, Padlock (For Lockout / Red), EA983TB-31

    ESCO

    [Features]Materials: main body: plastic, handle: steel, cylinder: brass
    ·With 1 key
    ·You can improve the security level by writing the administrator name on the back side
    ·38 mm wide
    ·Handle diameter 6.35 mm
    ·Clearance size, vertical: 38 mm, horizontal: 19 mm
    ·For lock out
    · Quantity 1
    [Product Specifications]
    ·JAN Code: 4548745877519
    From: ฿ 834.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lock And Key, Nylon Lockout Hasp
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lock And Key, Nylon Lockout Hasp

    RS Pro

    Lockout hasp for max. 6 padlocks with a shackle diameter up to 6 mm
    Manufactured from heavy duty flexible nylon
    Completely non-conductive
    Red colour for better hi visibility
    25 mm jaw diameter
    Can be installed easily to different locations
    Ideal for use on electrical panels, MCB's, switches & panel handles
    From: ฿ 152.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lock And Key, Stainless Steel Lockout Hasp, 25 mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lock And Key, Stainless Steel Lockout Hasp, 25 mm

    RS Pro

    The stainless steel lockout hasps
    Has space for up to 6 individual padlocks with a shackle diameter up to 6 mm
    The padlock fixing is divided in to 3 holes and three lock combination bar
    Suitable for use in corrosive areas and near sea shore areas
    25 mm jaw diameter
    From: ฿ 1,095.65
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Nylon Slider Lockout Hasp
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Nylon Slider Lockout Hasp

    RS Pro

    De - Electric slider lockout hasp for 4 locks
    Yellow / black colour is being used for high visibility
    Manufactured from special grade Nylon and ABS material
    For use on the electrical panels, electrical switches and MCB's
    From: ฿ 202.67
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1 Lock PVC/Stainless SteelConventional Miniature Circuit Breaker Lockout
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1 Lock PVC/Stainless SteelConventional Miniature Circuit Breaker Lockout

    RS Pro

    Specifications
    Type = Conventional Miniature Circuit Breaker Lockout
    Material = PVC/Stainless Steel
    Number of Locks = 1
    From: ฿ 190.22
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener

    Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener

    HINAKA

    [HINAKA 'Locks and Keys' Product]

    An auxiliary lock for aluminum sash window that can be attached to the window frame for increased security.

    [Specifications]
    · Body dimensions (mm) width x length: 33 x 55
    · Material: Zinc die-cast
    · Mounting type: Lower frame
    From: ฿ 203.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Ventilation Type Tojimari Kun

    Lock And Key, Ventilation Type Tojimari Kun

    HINAKA

    [Features]
    · Crescent bracket for metallic frames that allows doors to be locked while enabling natural ventilation.
    · Mount by simply fixing to the bracket by fastening it with a coin (or screwdriver).
    From: ฿ 185.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lock-Out System, Breaker Lockout No.491B

    Lock And Key, Lock-Out System, Breaker Lockout No.491B

    MIDORI ANZEN

    Can be safely and easily attached to reliably implement lockout. Grips firmly and provides excellent clamping strength simply by turning the insertion screw and pushing the handle.
    From: ฿ 1,842.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Safety Lock-Out

    Lock And Key, Safety Lock-Out

    JAPAN GREEN CROSS

    Rust-resistant insulation type that enables 6-level lockout
    From: ฿ 1,004.40
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Cylinder Padlock Shackle Diameter (mm) 3.0 To 6.5

    Lock And Key, Cylinder Padlock Shackle Diameter (mm) 3.0 To 6.5

    ABUS

    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key) Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.
    From: ฿ 368.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm

    Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm

    ABUS

    Fully brass padlock that uses a precision pin tumbler cylinder.
    [Features]
    · Stays looking good for a long time without any of the copper rust or blackening often seen on brass. Excellent value for money.
    · Designed so that the key number is not engraved on the padlock so as to prevent it from being read.
    · Has a double lock shackle mechanism as a tensile strength countermeasure.
    · The shackle locks in 2 internal locations so that the padlock maintains its strength (*Used for products of 30 mm or larger)
    · Has an anti-lock-picking mechanism known as "paracentric keyway." Its zigzag keyhole design makes it difficult to insert unlocking tools.
    · Has an anti-lock-picking mechanism known as a "mushroom pin." Can make it look as if lock picking was successful.
    [Applications]
    · Provides simple security for post boxes and bags, etc.
    From: ฿ 369.78
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dimple Cylinder, Padlock EC75-KA

    Lock And Key, Dimple Cylinder, Padlock EC75-KA

    ABUS

    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key)
    Hardened steel shackle that is difficult to cut. A single key can be used to open locks with the same number. (Enabling centralized key management)
    Lockers at schools and offices, post boxes, car stopping bollards, etc.
    From: ฿ 805.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dimple Cylinder, Padlock EC75-KD

    Lock And Key, Dimple Cylinder, Padlock EC75-KD

    ABUS

    The "safety design" of the unit has no key number engraved on the body, preventing serious unlocking crimes. (Key is imprinted with a key number.)
    Tempered steel cut-resistant shackle. Boasts an overwhelming difference in keys.
    The 30 and 40 mm type has 8000, and the 50 and 60 mm type has 168000.

    [Features]
    · The shackle material is tempered steel, perfect for car stops!!
    · Double-locking shackle (tensile strength countermeasure mechanism).
    · Locking shackle (suspension) at 2 locations inside to maintain strength.
    · Paracentric keyway (anti-picking countermeasure mechanism).
    · Zigzag keyhole makes it difficult for unlocking tools to enter.
    · Pick-resistant performance of over 5 minutes.
    · Includes 3 keys (with numbers engraved on the key side).
    From: ฿ 805.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dimple Cylinder, Padlock EC75IB-40-KD

    Dimple Cylinder, Padlock EC75IB-40-KD

    ABUS

    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key) Boasts an incredible number of key differs. (8,000 key differs) In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).
    From: ฿ 1,162.56
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Bolt Type Cylinder Padlock

    Lock And Key, Bolt Type Cylinder Padlock

    ABUS

    The main body has a shape whereby shackle exposure is minimized when using the padlock on a regular latch. Has a structure whereby cut-resistant steel materials are incorporated to help protect against the use of cutting tools. Various kinds of doors, warehouse doors, etc.
    From: ฿ 1,367.12
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Padlock with Resin Cover (Stainless Steel Tools)

    Cylinder Padlock with Resin Cover (Stainless Steel Tools)

    ABUS

    Ideal for doors to places that are rarely opened. In addition to the shock-absorbing resin cover, it also includes an additional cover to protect the cylinder from water, dirt, dust, etc. In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).
    From: ฿ 724.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Robust Cylinder Padlock - Security Lock For Doors

    Lock And Key, Robust Cylinder Padlock - Security Lock For Doors

    ABUS

    Padlock that provides the ultimate protection from all kinds of breakage. Also provides superior durability. Use with a hefty chain to achieve a top-level security combination. Heavy machinery on construction sites, various kinds of doors such as container doors, motorcycles, boats, etc.
    From: ฿ 3,218.92
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Robust Cylinder Padlock (Stainless Tool)

    Lock And Key, Robust Cylinder Padlock (Stainless Tool)

    ABUS

    Padlock that provides the ultimate protection from all kinds of breakage. Also provides superior durability. Use with a hefty chain to achieve a top-level security combination. Heavy machinery on construction sites, various kinds of doors such as container doors, motorcycles, boats, etc.
    From: ฿ 1,358.35
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Robust Lock

    Lock And Key, Robust Lock

    ABUS

    Dedicated latch for ABUS Diskus padlocks. (Recommended padlock part numbers: 20-70, 20-80, 24IB-70) The shape is suited to Diskus padlocks, so the shackle is not exposed. Extremely difficult to cut. Gates and various kinds of doors such as warehouse doors.
    From: ฿ 1,046.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Number Variable Type Dial Lock 160

    Lock And Key, Number Variable Type Dial Lock 160

    ABUS

    A large dial lock that does not require you to carry the key around with you. Designed to make the dial numbers easy to see from the front. Allows for any number to be set as the code. Lockers at schools and offices, post boxes, bags, tool boxes, etc.
    From: ฿ 1,890.71
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Large Capacity Key Box

    Lock And Key, Large Capacity Key Box

    ABUS

    A large-capacity key box; ideal for storing and handing over cards and keys. Removable shackle that allows for smooth attachment and removal. Uses a dial with white numbers for better visibility. Administering construction sites and real estate, etc.
    From: ฿ 2,861.09
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lock "DA"

    Lock And Key, Lock "DA"

    MIWA LOCK

    Same key operation as an LA lock, making it ideal for use as auxiliary lock for this series. One-door two-lock auxiliary locks, inspection doors, knobless doors, etc.
    From: ฿ 3,523.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)

    Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)

    MIWA LOCK

    Case lock type interior lock. Designed with a safety function whereby even if you accidentally close the door with the thumbturn engaged, the door will not lock. This can prevent you from being accidentally locked out. Superbly quiet. For doors inside houses
    From: ฿ 2,602.62
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"

    Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"

    MIWA LOCK

    [Features]
    · Simple use by attaching the ChecKEY to your current key.
    When the key is operated, the color of the display window changes to notify locking/unlocking.
    In addition to the operation feeling and locking sound, it is now possible to check the status of lock opening and closing visually.
    · ChecKEY is there to help build the habit of locking doors. Suitable for residential entrances, etc.
    From: ฿ 600.17
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Simple Dial Lock For Mail Box

    Lock And Key, Simple Dial Lock For Mail Box

    MIWA LOCK

    [MIWA LOCK 'Locks and Keys' Product]

    This simple zinc die-cast dial lock provides reliable security for your important documents and valuables without using a key.

    [Application]
    · Can be installed at the latch of the mailbox in condominiums and buildings.
    From: ฿ 1,163.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Surface Lock, Key Rex Mini

    Lock And Key, Surface Lock, Key Rex Mini

    NAGASAWA MFG

    [Features]
    · Mechanical keyless lock that is rain resistant, does not use electricity, and that uses a memorized number instead of a key.
    · A compact type product series with a reasonable price.
    [Applications]
    · For hinged doors.
    From: ฿ 9,545.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Auto Lock Keylex
    From: ฿ 18,838.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Keylex with Auto Lock

    Lock And Key, Keylex with Auto Lock

    NAGASAWA MFG

    [Features]
    · Mechanical key-operated lock that is rain resistant, does not use electricity, and that uses a memorized number instead of a key.
    · Automatically locks when the door is closed.
    · Comes with a cylinder key, so can be used as a key-operated lock.
    [Applications]
    · For hinged doors.
    From: ฿ 20,740.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, General Purpose Door Lock (Dimple Cylinder Type)

    Lock And Key, General Purpose Door Lock (Dimple Cylinder Type)

    AGENT

    [Features]
    · Universal type that can be used in place of almost all integral locks from Japanese manufacturers.
    [Applications]
    · Doors inside offices and factories.
    From: ฿ 3,023.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Breaker Lock-out
    Lock And Key, Breaker Lock-out
    Lock And Key, Breaker Lock-out

    Lock And Key, Breaker Lock-out

    JAPAN GREEN CROSS

    Tools that are used to lock a breaker so that it cannot be operated by anyone else while the breaker is being worked on.
    Sturdy thumbscrew type made using polypropylene and impact-resistant modified nylon which help prevent the catch from loosening.
    From: ฿ 822.23
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No.

    Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No.

    ABUS

    Padlock that uses a special next-generation aluminum alloy called TITALIUM that is lightweight and corrosion resistant.
    [Features]
    · Approximately 30% lighter than conventional products.
    · The shackle is finished with brand new NANO PROTECTO plating technology.
    · Uses a double latch system that resists attempts to open the padlock by pulling or hitting the shackle (excepting the 20 mm and 25 mm types).
    · Stays looking good for a long time without any of the copper rust or blackening often seen on brass.
    · Uses an auto latch system. Auto locking mechanism whereby the padlock can still be locked by pushing down the shackle even when the key has been removed.
    · Includes a drain hole to discharge any rain or seawater that has seeped inside. Maintains a high quality and good performance.
    [Applications]
    · Ideal for use as a simple security device for bags, tool boxes, lockers and post boxes, etc.
    From: ฿ 339.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No.

    Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No.

    ABUS

    Padlock made using a special aluminum alloy. The alloy is an innovative material developed by ABUS that is both lightweight and strong.
    [Features]
    · The body is made of aluminum, making it light and strong (approximately 30% lighter than brass types).
    · A single key can be used to open locks with the same number (allowing for both centralized management and for keys to be shared).
    · Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
    · Uses an auto latch system. Auto locking mechanism whereby the padlock can still be locked by pushing down the shackle even when the key has been removed.
    · Includes a drain hole to discharge any rain or seawater that has seeped inside. Maintains a high quality and good performance.
    [Applications]
    · Ideal for use as a simple security device for bags, tool boxes, lockers and post boxes, etc.
    · Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.
    From: ฿ 410.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.

    Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.

    ABUS

    [Features]
    The body is made of aluminum, making it light and strong. (Approximately 30% lighter than brass types)
    The hardened steel shackle achieves a higher degree of lightness and strength.
    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
    The body is made of aluminum, making it light and strong.
    Also provides superior durability.
    Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.
    From: ฿ 530.44
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.

    Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.

    ABUS

    [Features]
    The body is made of aluminum, making it light and strong. (Approximately 30% lighter than brass types)
    The hardened steel shackle achieves a higher degree of lightness and strength.
    A single key can be used to open locks with the same number. (Allowing keys to be shared and centralized management)
    Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
    Price is the same as the discrete numbered (KD) type.
    Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.
    From: ฿ 480.85
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder padlock with shackle guard (stainless steel crane)

    Cylinder padlock with shackle guard (stainless steel crane)

    ABUS

    [Features]
    Shackle made of rust-resistant stainless steel. Additionally, the shackle guard provides protection against attempts to cut the shackle.
    The body is made of aluminum, making it lighter than before.
    Various kinds of doors such as container doors, post boxes, lockers, etc.
    From: ฿ 1,909.06
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Automatic Latch (Made of Zinc Die Casting)

    Lock And Key, Automatic Latch (Made of Zinc Die Casting)

    SHIMIZU

    [Features]
    · Simple locking device that can be locked and unlocked with one hand.
    · Press the push-button to open the lock.
    [Application]
    · Various types of doors.
    From: ฿ 258.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Dial Key Change Lock

    Lock And Key, Dial Key Change Lock

    SHIMIZU

    [Features]
    · When used with a chain, it can also be used to lock doors.
    · Key numbers can be changed at will.
    [Application]
    · Various doors, mailboxes, lockers, etc.
    From: ฿ 547.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10

    Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10

    DAIKEN

    [Features]
    · Padlock with a space for storing small items.
    · In addition to the storage space and shackle, it also includes a dial lock with a resettable 4-digit code.
    [Applications]
    · For storing and passing on keys at housing exhibitions and in warehouses. For passing on messages and small items, etc.
    From: ฿ 1,106.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10

    Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10

    DAIKEN

    [Features]
    · Padlock with a space for storing small items.
    · Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
    · The shackle height can be set to 2 positions.
    · The lock code is resettable, so any 4-digit number can be set.
    [Applications]
    · For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.
    From: ฿ 2,579.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Material
Color
You can add up to 6 items per a category to the compare list.
Lock And Key, Installation Lock
You can add up to 6 items per a category to the compare list.
Sale
Lock And Key, Lockout Starter Kit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Lock And Key, Electrician's Lockout Kit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA
You can add up to 6 items per a category to the compare list.
Lock And Key, Paint Latch (Made of Steel)
You can add up to 6 items per a category to the compare list.
Sale
Lockout Hasp
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Lock And Key, Number Variable Type Stainless Steel Shackle Padlock
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 6 Lock SteelHasp Lockout, 38mm Attachment Point
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Universal Sliding Door Lock BJ
You can add up to 6 items per a category to the compare list.
Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, Screwed Latch EA951BM-102
You can add up to 6 items per a category to the compare list.
Lock And Key, Dial Lock (Common Key) EA983S-93
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Lock And Key, Lock-Out System, Breaker Lockout No.493B
You can add up to 6 items per a category to the compare list.
Lock And Key, Valve Lockout VL-61/62/63/64
You can add up to 6 items per a category to the compare list.
Lock And Key, Number Variable Type Dial Lock 155
You can add up to 6 items per a category to the compare list.
Lock And Key, Number Variable Type Dial Lock 145
You can add up to 6 items per a category to the compare list.
Lock And Key, Lever Handle Lock
You can add up to 6 items per a category to the compare list.
Lock And Key, Lever Handle Lock For Wooden Door
You can add up to 6 items per a category to the compare list.
Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, Padlock For Lock-Out
You can add up to 6 items per a category to the compare list.
Sale
Lock And Key, Hasp (Hanger) For Lock-Out
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Lock And Key, Lockout Hasp EA983TB-41
You can add up to 6 items per a category to the compare list.
Sale
Electro-Holding Magnets
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Lockout Hasps
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Non Conductive Aluminium Padlocks
You can add up to 6 items per a category to the compare list.
Sale
Lockout Station
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1 Lock 5mm Shackle SteelSafety Lockout (175-1180)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1 LockMiniature Circuit Breaker Lockout
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense
You can add up to 6 items per a category to the compare list.
Lock And Key, Chain Lock
You can add up to 6 items per a category to the compare list.
Cylinder Padlock with Security Card
You can add up to 6 items per a category to the compare list.
Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock)
You can add up to 6 items per a category to the compare list.
Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, Cylinder Padlock (Crane Length Type Made Of Stainless Steel Same Key Unspecified Number Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, 1 Spindle Type Replacement Door Knob (Dimple Cylinder Lock Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, Benry P Latch (Steel)
You can add up to 6 items per a category to the compare list.
Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 8
You can add up to 6 items per a category to the compare list.
Lock And Key, Lockout For Breaker For Circuit Breaker
You can add up to 6 items per a category to the compare list.
Lock And Key, Control Cabinet Key EA613AJ-28
You can add up to 6 items per a category to the compare list.
Lock And Key, [Stainless Steel] Latch EA951BJ-1
You can add up to 6 items per a category to the compare list.
Lock And Key, Dial Lock EA983S-11
You can add up to 6 items per a category to the compare list.
Breaker Lockout EA983T-36
You can add up to 6 items per a category to the compare list.
Breaker Lockout EA983T-37
You can add up to 6 items per a category to the compare list.
Lock And Key, Side Bar Lock EA983TH-5
You can add up to 6 items per a category to the compare list.
Gate Slide Bolt EA951LR-21
You can add up to 6 items per a category to the compare list.
Gate Slide Bolt EA951LR-22
You can add up to 6 items per a category to the compare list.
Dial Lock Dial Lock (Common Key) EA983S-91
You can add up to 6 items per a category to the compare list.
Dial Lock Dial Lock (Common Key) EA983S-111
You can add up to 6 items per a category to the compare list.
Dial Lock Dial Lock (Common Key) EA983S-112
You can add up to 6 items per a category to the compare list.
Dial Lock Dial Lock (Common Key) EA983S-113
You can add up to 6 items per a category to the compare list.
Lock And Key, 38 mm, Padlock (For Lockout / Red), EA983TB-31
You can add up to 6 items per a category to the compare list.
Sale
Lock And Key, Nylon Lockout Hasp
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Lock And Key, Stainless Steel Lockout Hasp, 25 mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Nylon Slider Lockout Hasp
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1 Lock PVC/Stainless SteelConventional Miniature Circuit Breaker Lockout
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener
You can add up to 6 items per a category to the compare list.
Lock And Key, Ventilation Type Tojimari Kun
You can add up to 6 items per a category to the compare list.
Lock And Key, Lock-Out System, Breaker Lockout No.491B
You can add up to 6 items per a category to the compare list.
Lock And Key, Safety Lock-Out
You can add up to 6 items per a category to the compare list.
Lock And Key, Cylinder Padlock Shackle Diameter (mm) 3.0 To 6.5
You can add up to 6 items per a category to the compare list.
Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm
You can add up to 6 items per a category to the compare list.
Lock And Key, Dimple Cylinder, Padlock EC75-KA
You can add up to 6 items per a category to the compare list.
Lock And Key, Dimple Cylinder, Padlock EC75-KD
You can add up to 6 items per a category to the compare list.
Dimple Cylinder, Padlock EC75IB-40-KD
You can add up to 6 items per a category to the compare list.
Lock And Key, Bolt Type Cylinder Padlock
You can add up to 6 items per a category to the compare list.
Cylinder Padlock with Resin Cover (Stainless Steel Tools)
You can add up to 6 items per a category to the compare list.
Lock And Key, Robust Cylinder Padlock - Security Lock For Doors
You can add up to 6 items per a category to the compare list.
Lock And Key, Robust Cylinder Padlock (Stainless Tool)
You can add up to 6 items per a category to the compare list.
Lock And Key, Robust Lock
You can add up to 6 items per a category to the compare list.
Lock And Key, Number Variable Type Dial Lock 160
You can add up to 6 items per a category to the compare list.
Lock And Key, Large Capacity Key Box
You can add up to 6 items per a category to the compare list.
Lock And Key, Lock "DA"
You can add up to 6 items per a category to the compare list.
Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)
You can add up to 6 items per a category to the compare list.
Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"
You can add up to 6 items per a category to the compare list.
Lock And Key, Simple Dial Lock For Mail Box
You can add up to 6 items per a category to the compare list.
Lock And Key, Surface Lock, Key Rex Mini
You can add up to 6 items per a category to the compare list.
Auto Lock Keylex
You can add up to 6 items per a category to the compare list.
Lock And Key, Keylex with Auto Lock
You can add up to 6 items per a category to the compare list.
Lock And Key, General Purpose Door Lock (Dimple Cylinder Type)
You can add up to 6 items per a category to the compare list.
Lock And Key, Breaker Lock-out
Lock And Key, Breaker Lock-out
Lock And Key, Breaker Lock-out
You can add up to 6 items per a category to the compare list.
Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No.
You can add up to 6 items per a category to the compare list.
Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No.
You can add up to 6 items per a category to the compare list.
Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.
You can add up to 6 items per a category to the compare list.
Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.
You can add up to 6 items per a category to the compare list.
Cylinder padlock with shackle guard (stainless steel crane)
You can add up to 6 items per a category to the compare list.
Lock And Key, Automatic Latch (Made of Zinc Die Casting)
You can add up to 6 items per a category to the compare list.
Lock And Key, Dial Key Change Lock
You can add up to 6 items per a category to the compare list.
Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10
You can add up to 6 items per a category to the compare list.
Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10
Brand

MIWA LOCK

RS Pro

RS Pro

ABUS

SHIMIZU

RS Pro

ABUS

RS Pro

AGENT

AGENT

ESCO

ESCO

RS Pro

MIDORI ANZEN

JAPAN GREEN CROSS

ABUS

ABUS

MIWA LOCK

MIWA LOCK

AGENT

PANDUIT

PANDUIT

ESCO

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

HINAKA

JAPAN GREEN CROSS

ABUS

MIWA LOCK

SHIMIZU

SHIMIZU

AGENT

SHIMIZU

DAIKEN

PANDUIT

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

RS Pro

RS Pro

RS Pro

HINAKA

HINAKA

MIDORI ANZEN

JAPAN GREEN CROSS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

ABUS

MIWA LOCK

MIWA LOCK

MIWA LOCK

MIWA LOCK

NAGASAWA MFG

NAGASAWA MFG

NAGASAWA MFG

AGENT

JAPAN GREEN CROSS

ABUS

ABUS

ABUS

ABUS

ABUS

SHIMIZU

SHIMIZU

DAIKEN

DAIKEN

Product Series

Lock And Key, Installation Lock

Lock And Key, Lockout Starter Kit

Lock And Key, Electrician's Lockout Kit

Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA

Lock And Key, Paint Latch (Made of Steel)

Lockout Hasp

Lock And Key, Number Variable Type Stainless Steel Shackle Padlock

RS PRO 6 Lock SteelHasp Lockout, 38mm Attachment Point

Universal Sliding Door Lock BJ

Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)

Lock And Key, Screwed Latch EA951BM-102

Lock And Key, Dial Lock (Common Key) EA983S-93

RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point

Lock And Key, Lock-Out System, Breaker Lockout No.493B

Lock And Key, Valve Lockout VL-61/62/63/64

Lock And Key, Number Variable Type Dial Lock 155

Lock And Key, Number Variable Type Dial Lock 145

Lock And Key, Lever Handle Lock

Lock And Key, Lever Handle Lock For Wooden Door

Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)

Lock And Key, Padlock For Lock-Out

Lock And Key, Hasp (Hanger) For Lock-Out

Lock And Key, Lockout Hasp EA983TB-41

Electro-Holding Magnets

Lockout Hasps

Non Conductive Aluminium Padlocks

Lockout Station

RS PRO 1 Lock 5mm Shackle SteelSafety Lockout (175-1180)

RS PRO 1 LockMiniature Circuit Breaker Lockout

Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense

Lock And Key, Chain Lock

Cylinder Padlock with Security Card

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock)

Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)

Lock And Key, Cylinder Padlock (Crane Length Type Made Of Stainless Steel Same Key Unspecified Number Type)

Lock And Key, 1 Spindle Type Replacement Door Knob (Dimple Cylinder Lock Type)

Lock And Key, Benry P Latch (Steel)

Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 8

Lock And Key, Lockout For Breaker For Circuit Breaker

Lock And Key, Control Cabinet Key EA613AJ-28

Lock And Key, [Stainless Steel] Latch EA951BJ-1

Lock And Key, Dial Lock EA983S-11

Breaker Lockout EA983T-36

Breaker Lockout EA983T-37

Lock And Key, Side Bar Lock EA983TH-5

Gate Slide Bolt EA951LR-21

Gate Slide Bolt EA951LR-22

Dial Lock Dial Lock (Common Key) EA983S-91

Dial Lock Dial Lock (Common Key) EA983S-111

Dial Lock Dial Lock (Common Key) EA983S-112

Dial Lock Dial Lock (Common Key) EA983S-113

Lock And Key, 38 mm, Padlock (For Lockout / Red), EA983TB-31

Lock And Key, Nylon Lockout Hasp

Lock And Key, Stainless Steel Lockout Hasp, 25 mm

Nylon Slider Lockout Hasp

RS PRO 1 Lock PVC/Stainless SteelConventional Miniature Circuit Breaker Lockout

Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener

Lock And Key, Ventilation Type Tojimari Kun

Lock And Key, Lock-Out System, Breaker Lockout No.491B

Lock And Key, Safety Lock-Out

Lock And Key, Cylinder Padlock Shackle Diameter (mm) 3.0 To 6.5

Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm

Lock And Key, Dimple Cylinder, Padlock EC75-KA

Lock And Key, Dimple Cylinder, Padlock EC75-KD

Dimple Cylinder, Padlock EC75IB-40-KD

Lock And Key, Bolt Type Cylinder Padlock

Cylinder Padlock with Resin Cover (Stainless Steel Tools)

Lock And Key, Robust Cylinder Padlock - Security Lock For Doors

Lock And Key, Robust Cylinder Padlock (Stainless Tool)

Lock And Key, Robust Lock

Lock And Key, Number Variable Type Dial Lock 160

Lock And Key, Large Capacity Key Box

Lock And Key, Lock "DA"

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)

Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"

Lock And Key, Simple Dial Lock For Mail Box

Lock And Key, Surface Lock, Key Rex Mini

Auto Lock Keylex

Lock And Key, Keylex with Auto Lock

Lock And Key, General Purpose Door Lock (Dimple Cylinder Type)

Lock And Key, Breaker Lock-out

Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No.

Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No.

Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.

Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.

Cylinder padlock with shackle guard (stainless steel crane)

Lock And Key, Automatic Latch (Made of Zinc Die Casting)

Lock And Key, Dial Key Change Lock

Lock And Key, Boxy Key Storage Box Shackle Diameter (mm) 10

Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10

From

฿ 3,888.29

฿ 10,650.15

Special Price

On Sale Until 30/06/2024

฿ 18,917.00

Special Price

On Sale Until 30/06/2024

฿ 1,162.56

฿ 116.00

฿ 210.63

Special Price

On Sale Until 30/06/2024

฿ 802.04

฿ 1,074.95

Special Price

On Sale Until 30/06/2024

฿ 6,472.00

฿ 4,495.00

฿ 349.00

฿ 640.00

฿ 837.17

Special Price

On Sale Until 30/06/2024

฿ 644.31

฿ 2,532.62

฿ 339.59

฿ 339.65

฿ 5,011.70

฿ 4,996.53

฿ 2,325.00

฿ 1,598.00

฿ 496.00

Special Price

On Sale Until 31/03/2025

฿ 925.00

฿ 411.70

Special Price

On Sale Until 30/06/2024

฿ 315.43

Special Price

On Sale Until 30/06/2024

฿ 843.14

฿ 3,000.65

Special Price

On Sale Until 30/06/2024

฿ 1,043.48

Special Price

On Sale Until 30/06/2024

฿ 163.77

Special Price

On Sale Until 30/06/2024

฿ 1,273.00

฿ 428.53

฿ 6,909.72

฿ 2,376.78

฿ 385.40

฿ 739.04

฿ 2,985.00

฿ 121.67

฿ 2,137.00

฿ 1,224.00

฿ 2,634.00

฿ 264.73

฿ 879.00

฿ 1,217.00

฿ 668.49

฿ 934.00

฿ 1,557.00

฿ 1,759.00

฿ 640.00

฿ 1,297.00

฿ 1,297.00

฿ 1,297.00

฿ 834.00

฿ 152.93

Special Price

On Sale Until 30/06/2024

฿ 1,095.65

Special Price

On Sale Until 30/06/2024

฿ 202.67

Special Price

On Sale Until 30/06/2024

฿ 190.22

Special Price

On Sale Until 30/06/2024

฿ 203.00

฿ 185.00

฿ 1,842.00

฿ 1,004.40

฿ 368.18

฿ 369.78

฿ 805.84

฿ 805.84

฿ 1,162.56

฿ 1,367.12

฿ 724.59

฿ 3,218.92

฿ 1,358.35

฿ 1,046.59

฿ 1,890.71

฿ 2,861.09

฿ 3,523.78

฿ 2,602.62

฿ 600.17

฿ 1,163.10

฿ 9,545.00

฿ 18,838.00

฿ 20,740.00

฿ 3,023.34

฿ 822.23

฿ 339.28

฿ 410.28

฿ 530.44

฿ 480.85

฿ 1,909.06

฿ 258.00

฿ 547.90

฿ 1,106.00

฿ 2,579.00

Days to Ship 1 Day(s) Same day Same day 10 Day(s) 1 Day(s) 7 Day(s) Same day 7 Day(s) 1 Day(s) 12 Day(s) Same day 22 Day(s) 7 Day(s) Same day Same day Same day 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) Same day Same day Same day 7 Day(s) 7 Day(s) 8 Day(s) 7 Day(s) Same day 7 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 31 Day(s) 17 Day(s) 11 Day(s) 31 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 12 Day(s) 10 Day(s) 11 Day(s) Same day 10 Day(s) Same day 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) Same day 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s)
Product TypeSecurity Lock for Doors--PadlockSecurity Lock for Doors-Padlock-Security Lock for DoorsSecurity Lock for Doors---Security Lock for DoorsSecurity Lock for WindowPadlockPadlockSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for DoorsPadlockLock-out-------Security Lock for WindowWire LockPadlockSecurity Lock for DoorsPadlockPadlockSecurity Lock for DoorsSecurity Lock for DoorsPadlockLock-out-----------------Security Lock for WindowSecurity Lock for WindowSecurity Lock for DoorsSecurity Lock for DoorsPadlockPadlockPadlockPadlockPadlockPadlockPadlockSecurity Lock for DoorsPadlockSecurity Lock for DoorsPadlockSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for WindowSecurity Lock for WindowSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for DoorsSecurity Lock for DoorsPadlockPadlockPadlockPadlockPadlockSecurity Lock for DoorsPadlockPadlockPadlock
MaterialStainless Steel--OtherIron-Aluminum-AluminumStainless Steel---OtherStainless SteelZinc DiecastAluminumStainless Steel / AluminumStainless Steel / AluminumStainless SteelAluminumGalvanized Steel-------Zinc DiecastGalvanized SteelOtherAluminumStainless SteelStainless SteelStainless SteelIronZinc DiecastOther-----------------Zinc DiecastGalvanized SteelOtherOtherOtherOtherOtherOtherOtherOtherStainless SteelStainless SteelStainless SteelStainless SteelZinc DiecastZinc DiecastStainless SteelAluminum-Zinc DiecastOtherOtherOtherStainless SteelStainless SteelOtherOtherOtherOtherOtherZinc DiecastOtherZinc DiecastZinc Diecast
ColorOther--OtherOther-Silver / Red / Blue-Silver / Other / BronzeSilver---OtherOther--OtherOtherSilverOther / Red / Blue--------Amber / SilverOtherOtherOtherAmberAmberSilverOther-------------------Amber / SilverAmber / SilverOtherOtherOtherAmberAmberAmberOtherAmberOtherOtherOtherOther--OtherOtherOtherOtherSilverSilverSilverSilver------SilverBronzeBlue-

Loading...

Related Categories to Locks and Keys