(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Devices (Options, Others)

Measuring devices (option/other) are accessories for enhancing the functions of measuring machines, measuring devices with special applications, and related parts. Accessories include temperature sensors that are used while connected to measuring devices, and software for importing data from the measuring device to a PC to be saved and analyzed. Other parts include crocodile clips and versatile test leads. The measuring devices with special applications include current transformers, current signal generators and compact thermal imaging cameras. A current transformer is a device for transforming a large current into a small current. Other available devices include an electric tool insulation checker for determining the quality of the insulation condition of electric tools and checking whether the ground circuit is open or closed; an earth resistance tester used for measuring the ground resistance; and an automatic insulation withstanding tester that can control various settings from a computer.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
90 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer (CT) CW-5L Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer (CT) CW-5L Series

    MITSUBISHI

    CW series low voltage current transformer for voltages of 1,100 V or less.
    [Features]
    · For cable wiring / round hole push-through type
    · The direction of the attached legs can be changed 90°.
    · The primary conductor is capable of using 600 V vinyl wiring.
    · Secondary terminal insulation caps are available as an option.
    [Applications]
    · For general meters.
    · Low voltage current transformers.
    From: ฿ 942.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer (CT) CW-LT Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer (CT) CW-LT Series

    MITSUBISHI

    CW-□L series low voltage current transformer for voltages of 1,100 V or less.
    [Features]
    · For small current flows. Primary wind type.
    · The direction of the attached legs can be changed 90°.
    · Secondary terminal insulation caps are available as an option.
    · Material with excellent insulation.
    [Applications]
    · Low voltage current transformer.
    · For general meters.
    From: ฿ 1,167.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CW-□LM Series Low-Voltage Current Transformer for Less Than 1100V
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CW-□LM Series Low-Voltage Current Transformer for Less Than 1100V

    MITSUBISHI

    For busbar wiring/for rectangular window through-type, general-use meters
    From: ฿ 1,073.00
    Special Price
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer (CT) CW series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer (CT) CW series

    MITSUBISHI

    For separated type/cabling
    From: ฿ 5,327.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer PE Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer PE Series

    MITSUBISHI

    PE series for general-use meters/relays
    From: ฿ 5,983.00
    Special Price
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer PD Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer PD Series

    MITSUBISHI

    PD series for general-use meters/relays
    From: ฿ 6,507.00
    Special Price
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Safety Controller G9SP
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Safety Controller G9SP

    OMRON

    G9SP safety controller

    [Features]
    · A stand-alone safety controller.
    · The G9SP series is available in three types with different numbers of safety input/output points.
    · The number of expansion I/O units can be increased to 2 with 4 options of standard control.
    · Monitoring of safety system via Ethernet or serial connection.
    · Various non-contact type input devices, such as door switches and mat switches, can be connected.
    · A programming tool (configurator) which can be used for designing, verification, modularization, and reuse.
    · ISO13849-1 (PLe), IEC61508 (SIL3) certification acquired.
    From: ฿ 31,980.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Test Leads

    Test Leads

    FLUKE

    [Features]
    · Made from 2-layer silicone insulating material so that when the lead is scratched, worn or damaged and needs replacing, the inside layer, which is the opposite color to the outside, can be seen.
    From: ฿ 3,357.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thermocouple

    Thermocouple

    CHINO

    Simple to operate and can be used in a wide range of places
    From: ฿ 5,738.57
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Case for mobile

    Case for mobile

    HIOKI

    [Features]
    · For DT4221/DT4222
    From: ฿ 1,883.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulation Cap  for CW Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Insulation Cap for CW Series

    MITSUBISHI

    Insulation cap for CW-type low voltage current transformers.
    [Features]
    · Can be attached with the crimp terminal attached.
    · To ensure that the entire terminals are insulated, there is no exposed charging section.
    · Features a dedicated insulation cap that matches the shape of the product so that there is almost no change in product height after attaching them.
    · Semi-transparent, thus the insulation attachment can be checked while attached.
    [Applications]
    · Low voltage current transformer cap.
    From: ฿ 70.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Reflective Tape 9211

    Reflective Tape 9211

    HIOKI

    It is a reflective tape 9211 made by Hioki E.E. Corporation.
    From: ฿ 1,916.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Probe with Needle Point Head

    Spring Probe with Needle Point Head【5 Pieces Per Package】

    RS Pro

    Brought to you under the trusted RS Pro Brand, this flat head spring spade terminal probe is designed to be used with an appropriate receptacle, which is ordered separately. Having the probe separate from the receptacle allows easy replacement of damaged spring test probes without disturbing the wiring.

    The probe is suited ideally (in development and production) for automatic test equipment (ATE) and test jigs, where fast testing of multipoint PCBs and sub-assemblies is required. Receptacles can be push fitted into the mounting plate to provide an airtight seal without the use of adhesives.

    The needle head is ideal for test lands, pads, leads and holes. Penetrates oxides and fluxes as well as contaminated boards.
    • Contact Resistance of 50mΩ
    • Current Rating of 3A
    • Gold Plated
    • Spring Pressure of 1.47 N(g)
    From: ฿ 842.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Tachometer Optional Part HT-0522

    Handheld Tachometer Optional Part HT-0522

    ONOSOKKI

    [Features]
    · Magnetic stand for holding the measuring equipment in place
    From: ฿ 5,596.13
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Communications adapter LR5091

    Communications adapter LR5091

    HIOKI

    PC transfer optional part for LR5000 Series. LR5091
    From: ฿ 2,866.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulation Resistance Meter
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Insulation Resistance Meter

    FLUKE

    High-performance insulation resistance multimeter with automatic electric discharge function

    [Features]
    · Has obtained the relevant safety standards from many countries.
    · UL, CSA, VDE, SEMKO, NEMKO, FIMKO, DEMKO, SEV.
    · Compact design (30% smaller compared to conventional product).
    · Polypropylene film with good high frequency properties is used for the dielectric.
    From: ฿ 38,985.12
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Optional Parts for Temperature Sensor
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Optional Parts for Temperature Sensor

    CHINO

    Wireless with monitoring function

    [Features]
    · Smart system construction, operation and monitoring.
    · The wireless logger with monitoring function MD8000 series is capable of capturing and monitoring data from a maximum of 60 transmitters and a complete alarm system is included with a variety of alarm judgment and external outputs.
    · In addition to a thermistor temperature sensor and temperature and humidity sensor, it is possible to connect the logger to a thermocouple and use it for a wider range of applications.
    · There is also internal memory in the transmitter capable of storing 16,000 data items and it is possible to use the instrument as a conventional logger as well as a backup for data loss when there is a communication failure
    From: ฿ 12,999.84
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Set of Leads with Switch

    Set of Leads with Switch

    HIOKI

    [Features]
    · With LED that lights up the work area and another LED light for the comparator judgment screen
    From: ฿ 4,283.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Test Lead

    Test Lead

    HIOKI

    [Features]
    ·HIOKI E.E., test lead
    · Compatible models: DT4222, DT4221
    From: ฿ 733.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Test Lead (Interchangeable Large Tester Pin and Banana Plug)

    Test Lead (Interchangeable Large Tester Pin and Banana Plug)【2 Pieces Per Package】

    TEISHINDENKI

    [Features]
    · Cable processing not required.
    · Easy to distinguish between the different wire colors.
    [Application]
    · For tests on temporary wiring, models and teaching materials, etc.
    · Perfect for conductivity checks, etc.
    · For manufacturers handling electricity and school teaching materials.
    From: ฿ 490.06
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Probe with Serrated Head

    Spring Probe with Serrated Head【5 Pieces Per Package】

    RS Pro

    Brought to you under the trusted RS Pro Brand, this serrated head spring spade terminal probe is designed to be used with an appropriate receptacle, which is ordered separately. Having the probe separate from the receptacle allows easy replacement of damaged spring test probes without disturbing the wiring.
    The probe is suited ideally (in development and production) for automatic test equipment (ATE) and test jigs, where fast testing of multipoint PCBs and sub-assemblies is required. Receptacles can be push fitted into the mounting plate to provide an airtight seal without the use of adhesives.

    • Contact Resistance of 50mΩ
    • Current Rating of 3A
    • Gold Plated
    • Spring Pressure of 1.47 N(g)
    From: ฿ 797.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Optional Parts for Linear Gauge Sensor AA-0400
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Optional Parts for Linear Gauge Sensor AA-0400

    ONOSOKKI

    [Features]
    · Gauge head AA-040
    From: ฿ 3,737.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-8802

    Optional Parts for Linear Gauge Sensor AA-8802

    ONOSOKKI

    [Features]
    · Extension signal cable 10MDG series gauge counter and BS/GS series gauge sensor connection
    From: ฿ 6,644.24
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sheath Type Temperature Sensor LR9621 for Use with LR5011

    Sheath Type Temperature Sensor LR9621 for Use with LR5011

    HIOKI

    Temperature sensor for LR5011. Sheath type 1 m. LR9621

    [Features]
    · Temperature range: 40 to 120°C.
    · Response time: approx. 90 seconds (90% response rate).
    · Waterproofing: None.
    · Materials: Cable: Silicone, metal tip: SUS304.
    From: ฿ 3,766.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AC Automatic Withstand Voltage Tester 3174
    Until 31/07/2024

    Sale
    Until 31/07/2024

    AC Automatic Withstand Voltage Tester 3174

    HIOKI

    AC automatic insulation withstanding HiTester. Featuring contact check functionality. 3174

    [Features]
    · Can remotely test insulation (DC500V/1000V) and withstand voltage (AC) 0.2kV to 5kV.
    · With the PWM method, an accurate test voltage is generated independent of the current and voltage.
    · Analysis of samples can be performed by continuing testing, even with FAIL judgments (continuous test mode).
    · Ramp timer function allows the applied voltage for the withstand voltage test to be ramped up or down any time
    From: ฿ 247,950.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sheath Type Temperature Probe 9180

    Sheath Type Temperature Probe 9180

    HIOKI

    For 3441/3442. For K-type thermocouple liquid/ambient temperature. 9180
    From: ฿ 5,666.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature sensor 9680-51

    Temperature sensor 9680-51

    HIOKI

    [Specifications]·Temperature and humidity sensor for 3641/3670. 5 m long. 9680-51
    From: ฿ 6,266.67
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-8801

    Optional Parts for Linear Gauge Sensor AA-8801

    ONOSOKKI

    [Features]
    · Extension signal cable 5MDG series gauge counter and BS/GS series gauge sensor connection
    From: ฿ 5,194.77
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carrying case (DT-510Z)

    Carrying case (DT-510Z)

    HOZAN

    Applicable model: DT-110/113/117/510. Cannot hold the DT-510A

    [Features]
    · For DT-510.
    From: ฿ 857.90
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor (H-768)

    Sensor (H-768)

    HOZAN

    For a precision soldering iron with fine iron tip. Applicable model: H-762/767

    [Features]
    · 2 types are available.
    · For digital use (K-type thermocouple class 2).
    From: ฿ 3,963.73
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer EC Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer EC Series

    MITSUBISHI

    EC series (LA) for general-use meters/relays
    From: ฿ 69,800.00
    Special Price
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Transformer  TM Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Current Transformer TM Series

    MITSUBISHI

    5+5A system, current transformer for vectorially composed current
    From: ฿ 59,683.00
    Special Price
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thermal Imaging Sensor

    Thermal Imaging Sensor

    CHINO

    Compact form factor, yet monitors temperature over a wide field of view
    From: ฿ 102,168.03
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    K thermocouple

    K thermocouple

    HIOKI

    [Features]
    · Operating temperature range: -40 to 260°C (temperature sensing part), tolerance: ±2.5°C.
    From: ฿ 1,746.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optical link USB, PC connection cable (for PC773)

    Optical link USB, PC connection cable (for PC773)

    SANWA ELE INST

    PCLink7, PC773 LINK APP dedicated optical link USB connection cable. HID Standard device specification means no drivers required.

    [Features]
    · Optical link USB.
    · PC connection cable.
    · Approximate total length: 1.3 m.
    · Compatible main body types.
    · PC773
    From: ฿ 3,007.43
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Test probe for removable breaker terminal cover

    Test probe for removable breaker terminal cover

    SANWA ELE INST

    [Features]
    · IEC61010CAT.III 600V.
    · Adapter with ø3.7 mm pin.
    · Compatible test lead: TL-26, TL-28.
    From: ฿ 925.85
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carrying Case For HiTester 3030-10

    Carrying Case For HiTester 3030-10

    HIOKI

    Carrying case for HiTester 3030-10.
    [Features]
    ・ Standard accessory.
    From: ฿ 666.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Test Lead L9207-30

    Test Lead L9207-30

    HIOKI

    It is compatible with 7 models. Test lead L9207-30 manufactured by HIOKI E.E. CORPORATION. Dimensions 700 mm.
    From: ฿ 1,133.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PC card 512M9728

    PC card 512M9728

    HIOKI

    For 3168, 3169, 8807, 8808. Capacity: 512MB. 9728
    From: ฿ 6,300.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp On sensor 9651

    Clamp On sensor 9651

    HIOKI

    Clamp sensor for 3636/8205, up to AC500A. 9651
    From: ฿ 5,733.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sheath Type Temperature Probe 9472-50
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Sheath Type Temperature Probe 9472-50

    HIOKI

    [Specifications]·For 3446. For K-type thermocouple, For liquid and ambient temperature. 9472-50
    From: ฿ 13,866.67
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature sensor 9680-50

    Temperature sensor 9680-50

    HIOKI

    Temperature and humidity sensor for 3641/3670. 1 m. 9680-50

    [Features]
    · For recoding temperature, humidity, and voltage.
    · Dedicated sensor enables temperature and humidity to be measured and recorded at regular intervals.
    · Temperature 2ch.Temperature sensor 9682 series.
    · Temperature and humidity 1ch each. Temperature and humidity sensor 9680-50 series.
    · Temperature 1ch.Temperature sensor 9631 series.
    · 2ch measurement can record 16,000 data instances, and 1ch measurement can record 32,000 data instances.
    · Simultaneous recording and data collection possible.
    · The two power sources of a battery and AC adapter enable long-term logging.
    · Simple waterproof construction (IP54).
    From: ฿ 5,733.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature sensor 9680-52

    Temperature sensor 9680-52

    HIOKI

    Temperature and humidity sensor for 3641/3670. Length 10 m. 9680-52

    [Features]
    · For recoding temperature, humidity, and voltage.
    · Dedicated sensor enables temperature and humidity to be measured and recorded at regular intervals.
    · Temperature 2ch.Temperature sensor 9682 series.
    · Temperature and humidity 1ch each. Temperature and humidity sensor 9680-50 series.
    · Temperature 1ch.Temperature sensor 9631 series.
    · 2ch measurement can record 16,000 data instances, and 1ch measurement can record 32,000 data instances.
    · Simultaneous recording and data collection possible.
    · The two power sources of a battery and AC adapter enable long-term logging.
    · Simple waterproof construction (IP54).
    From: ฿ 6,800.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Handed Remote Control 9613

    One-Handed Remote Control 9613

    HIOKI

    [Features]
    · Remote control box (single) for 315331583159.
    · 9613.
    From: ฿ 10,800.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric safety test software 9267

    Electric safety test software 9267

    HIOKI

    [Features]
    · PC software for 3153/3156/3157/3158/3159.
    From: ฿ 11,066.67
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Precise and Fast Operation Battery Hi-Tester 3561
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Precise and Fast Operation Battery Hi-Tester 3561

    HIOKI

    Compact secondary battery HiTester. Tabletop type. 3561

    [Features]
    · High-precision, high-resolution measurement ideal for high-speed production lines.
    · Measurement error detection.
    · Detects test probe contact failure and broken leads, for greater measurement reliability.
    · Self-calibration.
    · Minor drift and gain fluctuations within the internal measurement circuitry are automatically corrected to maintain high accuracy.
    · Measurement value storage.
    · Store up to 400 measurement values by external trigger input. Bulk transfer to a computer is possible.
    · Averaging function.
    · Stable readings can be consistently obtained by averaging two to 16 measurements.
    · Statistical calculations.
    · Apply statistical calculations on up to 30,000 data points to facilitate process and quality control.
    · Calculation items.
    · Total data count, valid data count, maximum, minimum and average values, standard deviation, population standard deviation and process capability index (Cp, CpK).
    · Save measurement setting configurations.
    · Up to 126 measurement configurations such as comparator setting criteria can be saved and reloaded.
    · Saved configurations can be selected externally.
    · Measurement function, resistance measurement range, auto-range setting, zero-adjust setting data, sampling rate, trigger source, delay setting, averaging and comparator settings, statistical calculation setting, display switching and key-lock.
    From: ฿ 98,400.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elevator Speedometer Optional Part EC-0924

    Elevator Speedometer Optional Part EC-0924

    ONOSOKKI

    [Features]·Relay shaft for rotating contactor for EC-2100 ·Compatible model: for EC-900
    From: ฿ 2,942.65
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Tachometer Optional Part HT-0003

    Handheld Tachometer Optional Part HT-0003

    ONOSOKKI

    [Features]·Soft case for HT-4200 handy tachometer ·Compatible model: HT-4201
    From: ฿ 1,244.18
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-0200

    Optional Parts for Linear Gauge Sensor AA-0200

    ONOSOKKI

    [Features]·ONO SOKKI, Linear gauge sensor options ·Type: Standard probe ·Material: tip ball, steel ball
    From: ฿ 1,470.26
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-5100

    Optional Parts for Linear Gauge Sensor AA-5100

    ONOSOKKI

    [Features]
    · Thermographic paper for RQ-1410 digital printer
    From: ฿ 2,358.93
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-827

    Optional Parts for Linear Gauge Sensor AA-827

    ONOSOKKI

    [Features]·Probe AA-827 ·Type: Probe (No. 7) ·Material: SUj2
    From: ฿ 3,455.66
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector Signal Cable MX-105

    Rotation Detector Signal Cable MX-105

    ONOSOKKI

    [Features]
    · 5 m signal cable BNC cable output MP-900/9000 series, etc. and BNC input connection
    From: ฿ 2,139.81
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector Signal Cable MX-603

    Rotation Detector Signal Cable MX-603

    ONOSOKKI

    [Features]
    · 0.3 m signal cable for connecting the MX-000 series and MX-100 series cables and terminal block inputs
    From: ฿ 1,586.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Part for Tachometer/Speedometer KS-100

    Optional Part for Tachometer/Speedometer KS-100

    ONOSOKKI

    [Features]
    · Circumferential speed ring for a handheld tachometer (for mm/s)
    From: ฿ 2,374.57
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Circumferential Speed Ring for Elevator Speedometer

    Circumferential Speed Ring for Elevator Speedometer

    ONOSOKKI

    [Features]·Peripheral speed ring for elevator speedometers. ·Compatible models: EC-900/EC-2100
    From: ฿ 2,319.85
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Part for Tachometer/Speedometer KS-700

    Optional Part for Tachometer/Speedometer KS-700

    ONOSOKKI

    [Features]
    · Rotating contactor (KS-300) extension relay shaft for handheld tachometers
    From: ฿ 2,092.05
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Series type temperature probe 9183 for 3441 · 3442

    Series type temperature probe 9183 for 3441 · 3442

    HIOKI

    For 3441/3442. For K-type thermocouple liquid/ambient temperature. 9183
    From: ฿ 5,826.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sheath Type Temperature Probe 9478 for 3447

    Sheath Type Temperature Probe 9478 for 3447

    HIOKI

    For 3447. Pt100 Temperature measuring resistor for liquid/ambient temperature. 9478
    From: ฿ 10,566.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DC Signal Source, SS7012
    Until 31/07/2024

    Sale
    Until 31/07/2024

    DC Signal Source, SS7012

    HIOKI

    Reference voltage and current generator. DC ±15V, DC ±25mA. SS7012

    [Features]
    · Can simultaneously produce a voltage of ± 25V and a current of ± 25mA while measuring voltages of ± 28V and currents of ± 28mA.
    · Eight thermoelectromotive force generating (TC) modes (K, E, J, T, R, S, B, N).
    · -25°C to 80°C temperature measurement (TEMP).
    · Improved stability and lower calibration costs.
    · Control from a PC via USB connection
    From: ฿ 60,933.33
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Communication package SS9000 for SS7012

    Communication package SS9000 for SS7012

    HIOKI

    [Specifications]
    ·For SS7012. With software, cable. SS9000
    From: ฿ 1,200.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Terminator ID1 to 59690-01

    Terminator ID1 to 59690-01

    HIOKI

    [Features]
    ·For checking the connection destination of multiple cables.
    From: ฿ 8,026.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Terminator ID6 to 109690-02

    Terminator ID6 to 109690-02

    HIOKI

    [Features]
    · Terminator for 3665, 9690-02
    From: ฿ 8,026.67
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Both hands remote control 9614

    Both hands remote control 9614

    HIOKI

    [Specifications]
    · [Specifications]
    ·Remote control box for both hands for 3153/3158/3159. 9614
    From: ฿ 12,266.67
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Supply 3269

    Power Supply 3269

    HIOKI

    Drive power for 3273-50 to 3276. For four sensors. 3269
    From: ฿ 43,733.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Supply 3272

    Power Supply 3272

    HIOKI

    Drive power for 3273-50 to 3276. For one sensor. 3272
    From: ฿ 32,000.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elevator Speedometer Optional Part EC-001A

    Elevator Speedometer Optional Part EC-001A

    ONOSOKKI

    [Features]·External hold signal detection switch, Compatible models: EC-900/EC-2100
    From: ฿ 8,556.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elevator Speedometer Optional Part EC-0922

    Elevator Speedometer Optional Part EC-0922

    ONOSOKKI

    External hold signal cable, Length (m): 1.4 Target measuring instruments: Tachometer, speedometer option
    From: ฿ 5,503.70
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Tachometer Optional Part HT-0502

    Handheld Tachometer Optional Part HT-0502

    ONOSOKKI

    [Features]·Contact adapter for handy tachometer ·Compatible model: HT-5500
    From: ฿ 4,649.92
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor Gauge Stand ST-0230

    Linear Gauge Sensor Gauge Stand ST-0230

    ONOSOKKI

    [Specifications]·Gauge stand table dimensions 80 × 85 mm. ·Compatible models: For gauge sensors
    From: ฿ 56,242.71
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Linear Gauge Sensor Gauge Stand ST-044B

    Linear Gauge Sensor Gauge Stand ST-044B

    ONOSOKKI

    [Features]·Gauge stand table dimensions 105 × 105 mm ·Compatible models: For gauge sensors
    From: ฿ 74,882.86
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-0210

    Optional Parts for Linear Gauge Sensor AA-0210

    ONOSOKKI

    [Features]·Probe AA-0210 ·Type: Probe (No. 1) ·Material: SKS3
    From: ฿ 1,470.26
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-0230

    Optional Parts for Linear Gauge Sensor AA-0230

    ONOSOKKI

    [Features]·Probe AA-023 ·Type: Probe (No. 3) ·Material: SKS3
    From: ฿ 1,470.57
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-0320

    Optional Parts for Linear Gauge Sensor AA-0320

    ONOSOKKI

    [Features]·Probe AA-032 ·Type: Probe (No. 10) ·Material: SKS3
    From: ฿ 1,470.41
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-8101

    Optional Parts for Linear Gauge Sensor AA-8101

    ONOSOKKI

    Linear gauge counter DA-4130 BCD cable 3 m

    [Features]
    · A highly reliable and secure connection is possible thanks to the new locking mechanism in the spring action part of the terminal (187 series)
    From: ฿ 8,608.56
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-844

    Optional Parts for Linear Gauge Sensor AA-844

    ONOSOKKI

    [Features]
    · Extension spindle 30 mm
    From: ฿ 1,470.57
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Linear Gauge Sensor AA-969

    Optional Parts for Linear Gauge Sensor AA-969

    ONOSOKKI

    Type: Finger lift, Compatible model: For GS series, Compatible measuring instruments, For linear gauges
    From: ฿ 1,470.57
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotation Detector Signal Cable MX-101

    Rotation Detector Signal Cable MX-101

    ONOSOKKI

    [Features]
    · Signal cable for 1.5MBNC MP-900/9000 series, etc. cable output and BNC input connection
    From: ฿ 1,781.49
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sound Level Meter Thermographic Paper CX-050B

    Sound Level Meter Thermographic Paper CX-050B

    ONOSOKKI

    [Features]
    · Thermographic paper for DPU-414 digital printer (10 rolls)
    From: ฿ 5,507.94
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor (H-763)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor (H-763)

    HOZAN

    Applicable model: H-762/767 number of inputs: 1

    [Features]
    · 2 types are available.
    · For digital use (K-type thermocouple class 2).
    From: ฿ 3,846.28
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Temperature high tester 3442

    Temperature high tester 3442

    HIOKI

    K-type thermocouple. Classic thermometer. 3442

    [Features]
    · Supports management of food preparation storage temperatures and electronic device temperatures.
    · The 3442 has a drip-proof construction allowing for use in moisture-prone environments.
    · The construction is drip-proof when used together with the optional temperature probes 9472 to 9475.
    · Choose from nine different temperature probes (optional), according to application.
    · More than 200 hours continuous usage time using the auto power save function.
    From: ฿ 9,466.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small terminal covers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Small terminal covers 【2 Pieces Per Package】

    MITSUBISHI

    Large-type terminal cover and small-type terminal cover available. The structure can be sealed to prevent power theft.
    From: ฿ 825.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carrying Case (for digital multimeter)

    Carrying Case (for digital multimeter)

    SANWA ELE INST

    [Features]
    · Case for Sanwa Electric Instrument products. Select the case corresponding to the model to be stored.
    From: ฿ 1,112.96
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ディジタルハイテスタ用テストリード

    ディジタルハイテスタ用テストリード

    HIOKI

    [Specifications]·Hioki E.E. Corporation's test lead for digital high testers.
    From: ฿ 1,133.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lux Meter

    Lux Meter

    KYORITSU

    Capable of measurements over a wide range, digital display

    [Features]
    · Digital illuminometer with display and data hold functions at the touch of a button.
    · LCD digital display, 0.1 to 09990l × wide range measurement with automatic range switching.
    · Movable light receiving head (280° rotation) and light receiving element use silicon photo diodes.
    · Uses an OK multi-switch for switch-on, digital display, data hold, and switch-off, allowing all to be done in a single operation.
    · Compliant with JIS standard general type A grade (JISC1609-2006)
    From: ฿ 12,050.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electricity detector

    Electricity detector

    HASEGAWAELEC

    Voltage detector that can be used for a broad range of applications

    [Features]
    · Ultimate AC low-voltage version.
    · Detector is equally sensitive whether working bare or coated.
    · Detection possible from above the cord.
    · Equipped with new integrated circuitry.
    · Available in three colors
    From: ฿ 1,314.94
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Communication Package (USB)

    Communication Package (USB)

    HIOKI

    [Features]
    · (optional parts for DT4251/DT4252/DT4253/DT4281/DT4282)
    From: ฿ 7,400.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Signal Cable

    Signal Cable

    ONOSOKKI

    [Features]
    · Signal cable for RQ-2110 digital printer
    From: ฿ 11,978.32
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Unit (software included) for hand-held I0R leak clamp meter.

    Transmission Unit (software included) for hand-held I0R leak clamp meter.

    SANWA ELE INST

    Connect the Ior leak clamp meter and I0R-USB communication unit to record measured Ior and Io values to the PC. I0R100, I0R500 compliant.
    From: ฿ 6,376.22
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp sensor for DC circuit 16ch DC monitor

    Clamp sensor for DC circuit 16ch DC monitor

    MULTIMEASURING

    A clamp sensor for direct current circuit 16 ch current monitors
    [Specifications]Cord length: 30 m
    From: ฿ 5,199.64
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Measuring Cord

    Measuring Cord

    KYORITSU

    [Features]
    · Red and black probe set with remote control switch for insulation resistance meters.
    · With probe, flat test bar, alligator clips, extension prod, standard and lead case.
    · 3321A Series (3-range), 3315 series (4-range), 3211 series (single-range) compliant.
    From: ฿ 413.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Division
Type of Measuring Instrument
Applicable Measuring Instrument
Type
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer (CT) CW-5L Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer (CT) CW-LT Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CW-□LM Series Low-Voltage Current Transformer for Less Than 1100V
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer (CT) CW series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer PE Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer PD Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Safety Controller G9SP
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Test Leads
You can add up to 6 items per a category to the compare list.
Thermocouple
You can add up to 6 items per a category to the compare list.
Case for mobile
You can add up to 6 items per a category to the compare list.
Sale
Insulation Cap  for CW Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Reflective Tape 9211
You can add up to 6 items per a category to the compare list.
Spring Probe with Needle Point Head
You can add up to 6 items per a category to the compare list.
Handheld Tachometer Optional Part HT-0522
You can add up to 6 items per a category to the compare list.
Communications adapter LR5091
You can add up to 6 items per a category to the compare list.
Sale
Insulation Resistance Meter
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Optional Parts for Temperature Sensor
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Set of Leads with Switch
You can add up to 6 items per a category to the compare list.
Test Lead
You can add up to 6 items per a category to the compare list.
Test Lead (Interchangeable Large Tester Pin and Banana Plug)
You can add up to 6 items per a category to the compare list.
Spring Probe with Serrated Head
You can add up to 6 items per a category to the compare list.
Sale
Optional Parts for Linear Gauge Sensor AA-0400
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-8802
You can add up to 6 items per a category to the compare list.
Sheath Type Temperature Sensor LR9621 for Use with LR5011
You can add up to 6 items per a category to the compare list.
Sale
AC Automatic Withstand Voltage Tester 3174
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sheath Type Temperature Probe 9180
You can add up to 6 items per a category to the compare list.
Temperature sensor 9680-51
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-8801
You can add up to 6 items per a category to the compare list.
Carrying case (DT-510Z)
You can add up to 6 items per a category to the compare list.
Sensor (H-768)
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer EC Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Current Transformer  TM Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Thermal Imaging Sensor
You can add up to 6 items per a category to the compare list.
K thermocouple
You can add up to 6 items per a category to the compare list.
Optical link USB, PC connection cable (for PC773)
You can add up to 6 items per a category to the compare list.
Test probe for removable breaker terminal cover
You can add up to 6 items per a category to the compare list.
Carrying Case For HiTester 3030-10
You can add up to 6 items per a category to the compare list.
Test Lead L9207-30
You can add up to 6 items per a category to the compare list.
PC card 512M9728
You can add up to 6 items per a category to the compare list.
Clamp On sensor 9651
You can add up to 6 items per a category to the compare list.
Sale
Sheath Type Temperature Probe 9472-50
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Temperature sensor 9680-50
You can add up to 6 items per a category to the compare list.
Temperature sensor 9680-52
You can add up to 6 items per a category to the compare list.
One-Handed Remote Control 9613
You can add up to 6 items per a category to the compare list.
Electric safety test software 9267
You can add up to 6 items per a category to the compare list.
Sale
Precise and Fast Operation Battery Hi-Tester 3561
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Elevator Speedometer Optional Part EC-0924
You can add up to 6 items per a category to the compare list.
Handheld Tachometer Optional Part HT-0003
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-0200
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-5100
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-827
You can add up to 6 items per a category to the compare list.
Rotation Detector Signal Cable MX-105
You can add up to 6 items per a category to the compare list.
Rotation Detector Signal Cable MX-603
You can add up to 6 items per a category to the compare list.
Optional Part for Tachometer/Speedometer KS-100
You can add up to 6 items per a category to the compare list.
Circumferential Speed Ring for Elevator Speedometer
You can add up to 6 items per a category to the compare list.
Optional Part for Tachometer/Speedometer KS-700
You can add up to 6 items per a category to the compare list.
Series type temperature probe 9183 for 3441 · 3442
You can add up to 6 items per a category to the compare list.
Sheath Type Temperature Probe 9478 for 3447
You can add up to 6 items per a category to the compare list.
Sale
DC Signal Source, SS7012
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Communication package SS9000 for SS7012
You can add up to 6 items per a category to the compare list.
Terminator ID1 to 59690-01
You can add up to 6 items per a category to the compare list.
Terminator ID6 to 109690-02
You can add up to 6 items per a category to the compare list.
Both hands remote control 9614
You can add up to 6 items per a category to the compare list.
Power Supply 3269
You can add up to 6 items per a category to the compare list.
Power Supply 3272
You can add up to 6 items per a category to the compare list.
Elevator Speedometer Optional Part EC-001A
You can add up to 6 items per a category to the compare list.
Elevator Speedometer Optional Part EC-0922
You can add up to 6 items per a category to the compare list.
Handheld Tachometer Optional Part HT-0502
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor Gauge Stand ST-0230
You can add up to 6 items per a category to the compare list.
Linear Gauge Sensor Gauge Stand ST-044B
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-0210
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-0230
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-0320
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-8101
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-844
You can add up to 6 items per a category to the compare list.
Optional Parts for Linear Gauge Sensor AA-969
You can add up to 6 items per a category to the compare list.
Rotation Detector Signal Cable MX-101
You can add up to 6 items per a category to the compare list.
Sound Level Meter Thermographic Paper CX-050B
You can add up to 6 items per a category to the compare list.
Sale
Sensor (H-763)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Temperature high tester 3442
You can add up to 6 items per a category to the compare list.
Sale
Small terminal covers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Carrying Case (for digital multimeter)
You can add up to 6 items per a category to the compare list.
ディジタルハイテスタ用テストリード
You can add up to 6 items per a category to the compare list.
Lux Meter
You can add up to 6 items per a category to the compare list.
Electricity detector
You can add up to 6 items per a category to the compare list.
Communication Package (USB)
You can add up to 6 items per a category to the compare list.
Signal Cable
You can add up to 6 items per a category to the compare list.
Transmission Unit (software included) for hand-held I0R leak clamp meter.
You can add up to 6 items per a category to the compare list.
Clamp sensor for DC circuit 16ch DC monitor
You can add up to 6 items per a category to the compare list.
Measuring Cord
Brand

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

FLUKE

CHINO

HIOKI

MITSUBISHI

HIOKI

RS Pro

ONOSOKKI

HIOKI

FLUKE

CHINO

HIOKI

HIOKI

TEISHINDENKI

RS Pro

ONOSOKKI

ONOSOKKI

HIOKI

HIOKI

HIOKI

HIOKI

ONOSOKKI

HOZAN

HOZAN

MITSUBISHI

MITSUBISHI

CHINO

HIOKI

SANWA ELE INST

SANWA ELE INST

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

ONOSOKKI

HOZAN

HIOKI

MITSUBISHI

SANWA ELE INST

HIOKI

KYORITSU

HASEGAWAELEC

HIOKI

ONOSOKKI

SANWA ELE INST

MULTIMEASURING

KYORITSU

Product Series

Current Transformer (CT) CW-5L Series

Current Transformer (CT) CW-LT Series

CW-□LM Series Low-Voltage Current Transformer for Less Than 1100V

Current Transformer (CT) CW series

Current Transformer PE Series

Current Transformer PD Series

Safety Controller G9SP

Test Leads

Thermocouple

Case for mobile

Insulation Cap for CW Series

Reflective Tape 9211

Spring Probe with Needle Point Head【5 Pieces Per Package】

Handheld Tachometer Optional Part HT-0522

Communications adapter LR5091

Insulation Resistance Meter

Optional Parts for Temperature Sensor

Set of Leads with Switch

Test Lead

Test Lead (Interchangeable Large Tester Pin and Banana Plug)【2 Pieces Per Package】

Spring Probe with Serrated Head【5 Pieces Per Package】

Optional Parts for Linear Gauge Sensor AA-0400

Optional Parts for Linear Gauge Sensor AA-8802

Sheath Type Temperature Sensor LR9621 for Use with LR5011

AC Automatic Withstand Voltage Tester 3174

Sheath Type Temperature Probe 9180

Temperature sensor 9680-51

Optional Parts for Linear Gauge Sensor AA-8801

Carrying case (DT-510Z)

Sensor (H-768)

Current Transformer EC Series

Current Transformer TM Series

Thermal Imaging Sensor

K thermocouple

Optical link USB, PC connection cable (for PC773)

Test probe for removable breaker terminal cover

Carrying Case For HiTester 3030-10

Test Lead L9207-30

PC card 512M9728

Clamp On sensor 9651

Sheath Type Temperature Probe 9472-50

Temperature sensor 9680-50

Temperature sensor 9680-52

One-Handed Remote Control 9613

Electric safety test software 9267

Precise and Fast Operation Battery Hi-Tester 3561

Elevator Speedometer Optional Part EC-0924

Handheld Tachometer Optional Part HT-0003

Optional Parts for Linear Gauge Sensor AA-0200

Optional Parts for Linear Gauge Sensor AA-5100

Optional Parts for Linear Gauge Sensor AA-827

Rotation Detector Signal Cable MX-105

Rotation Detector Signal Cable MX-603

Optional Part for Tachometer/Speedometer KS-100

Circumferential Speed Ring for Elevator Speedometer

Optional Part for Tachometer/Speedometer KS-700

Series type temperature probe 9183 for 3441 · 3442

Sheath Type Temperature Probe 9478 for 3447

DC Signal Source, SS7012

Communication package SS9000 for SS7012

Terminator ID1 to 59690-01

Terminator ID6 to 109690-02

Both hands remote control 9614

Power Supply 3269

Power Supply 3272

Elevator Speedometer Optional Part EC-001A

Elevator Speedometer Optional Part EC-0922

Handheld Tachometer Optional Part HT-0502

Linear Gauge Sensor Gauge Stand ST-0230

Linear Gauge Sensor Gauge Stand ST-044B

Optional Parts for Linear Gauge Sensor AA-0210

Optional Parts for Linear Gauge Sensor AA-0230

Optional Parts for Linear Gauge Sensor AA-0320

Optional Parts for Linear Gauge Sensor AA-8101

Optional Parts for Linear Gauge Sensor AA-844

Optional Parts for Linear Gauge Sensor AA-969

Rotation Detector Signal Cable MX-101

Sound Level Meter Thermographic Paper CX-050B

Sensor (H-763)

Temperature high tester 3442

Small terminal covers 【2 Pieces Per Package】

Carrying Case (for digital multimeter)

ディジタルハイテスタ用テストリード

Lux Meter

Electricity detector

Communication Package (USB)

Signal Cable

Transmission Unit (software included) for hand-held I0R leak clamp meter.

Clamp sensor for DC circuit 16ch DC monitor

Measuring Cord

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 942.00

Special Price

On Sale Until 31/03/2025

฿ 1,167.00

Special Price

On Sale Until 31/03/2025

฿ 1,073.00

Special Price

On Sale Until 31/03/2025

฿ 5,327.00

Special Price

On Sale Until 31/03/2025

฿ 5,983.00

Special Price

On Sale Until 31/03/2025

฿ 6,507.00

Special Price

On Sale Until 31/03/2025

฿ 31,980.00

Special Price

On Sale Until 31/03/2025

฿ 3,357.00

฿ 5,738.57

฿ 1,883.33

฿ 70.00

Special Price

On Sale Until 31/03/2025

฿ 1,916.67

฿ 842.00

฿ 5,596.13

฿ 2,866.67

฿ 38,985.12

Special Price

On Sale Until 31/07/2024

฿ 12,999.84

Special Price

On Sale Until 31/07/2024

฿ 4,283.33

฿ 733.33

฿ 490.06

฿ 797.00

฿ 3,737.73

Special Price

On Sale Until 31/03/2025

฿ 6,644.24

฿ 3,766.67

฿ 247,950.00

Special Price

On Sale Until 31/07/2024

฿ 5,666.67

฿ 6,266.67

฿ 5,194.77

฿ 857.90

฿ 3,963.73

฿ 69,800.00

Special Price

On Sale Until 31/03/2025

฿ 59,683.00

Special Price

On Sale Until 31/03/2025

฿ 102,168.03

฿ 1,746.67

฿ 3,007.43

฿ 925.85

฿ 666.67

฿ 1,133.33

฿ 6,300.00

฿ 5,733.33

฿ 13,866.67

Special Price

On Sale Until 31/07/2024

฿ 5,733.33

฿ 6,800.00

฿ 10,800.00

฿ 11,066.67

฿ 98,400.00

Special Price

On Sale Until 31/07/2024

฿ 2,942.65

฿ 1,244.18

฿ 1,470.26

฿ 2,358.93

฿ 3,455.66

฿ 2,139.81

฿ 1,586.00

฿ 2,374.57

฿ 2,319.85

฿ 2,092.05

฿ 5,826.67

฿ 10,566.67

฿ 60,933.33

Special Price

On Sale Until 31/07/2024

฿ 1,200.00

฿ 8,026.67

฿ 8,026.67

฿ 12,266.67

฿ 43,733.33

฿ 32,000.00

฿ 8,556.00

฿ 5,503.70

฿ 4,649.92

฿ 56,242.71

฿ 74,882.86

฿ 1,470.26

฿ 1,470.57

฿ 1,470.41

฿ 8,608.56

฿ 1,470.57

฿ 1,470.57

฿ 1,781.49

฿ 5,507.94

฿ 3,846.28

Special Price

On Sale Until 31/03/2025

฿ 9,466.67

฿ 825.00

Special Price

On Sale Until 31/03/2025

฿ 1,112.96

฿ 1,133.33

฿ 12,050.00

฿ 1,314.94

฿ 7,400.00

฿ 11,978.32

฿ 6,376.22

฿ 5,199.64

฿ 413.00

Days to Ship Same day 86 Day(s) 72 Day(s) 86 Day(s) 72 Day(s) 72 Day(s) Same day 10 Day(s) 1 Day(s) 45 Day(s) Same day 45 Day(s) 8 Day(s) 16 Day(s) 45 Day(s) 12 Day(s) 19 Day(s) Same day 45 Day(s) 5 Day(s) 8 Day(s) Same day 13 Day(s) 45 Day(s) Quote 45 Day(s) 35 Day(s) 11 Day(s) 5 Day(s) Same day 72 Day(s) 98 Day(s) 40 Day(s) 45 Day(s) 3 Day(s) 3 Day(s) 45 Day(s) 45 Day(s) 45 Day(s) 35 Day(s) 45 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 13 Day(s) 13 Day(s) 13 Day(s) 11 Day(s) 13 Day(s) 23 Day(s) 3 Day(s) 3 Day(s) 13 Day(s) 9 Day(s) Same day 45 Day(s) 35 Day(s) 35 Day(s) 45 Day(s) 45 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 13 Day(s) 11 Day(s) 13 Day(s) 11 Day(s) 13 Day(s) 13 Day(s) 11 Day(s) 3 Day(s) 17 Day(s) 11 Day(s) 3 Day(s) 3 Day(s) 11 Day(s) Same day Same day Same day 9 Day(s) 45 Day(s) 60 Day(s) 1 Day(s) Same day 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s)
Division-------------Measuring Instrument Options--Other Measuring Instruments-----Measuring Instrument OptionsMeasuring Instrument Options---Measuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument Options----------Measuring Instrument Options-----Measuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument Options-Measuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument Options-Measuring Instrument Options-------Measuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument Options--Measuring Instrument OptionsMeasuring Instrument OptionsMeasuring Instrument Options--------Measuring Instrument Options---
Type of Measuring Instrument----------------Hygrothermometer / Temperature and Humidity Sensor-------------------------------------------------------------------------
Applicable Measuring Instrument-------------Optional Part For Tachometer/Speedometer--------For Linear GaugeFor Hygrothermometer / Temperature and Humidity Sensor---For Linear GaugeFor Hygrothermometer / Temperature and Humidity SensorFor Hygrothermometer / Temperature and Humidity Sensor----------For Hygrothermometer / Temperature and Humidity Sensor-----Optional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerFor Linear Gauge-For Linear GaugeOptional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerOptional Part For Tachometer/Speedometer-For Hygrothermometer / Temperature and Humidity Sensor-------Optional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerOptional Part For Tachometer/SpeedometerFor Linear GaugeFor Linear GaugeFor Linear GaugeFor Linear GaugeFor Linear Gauge--For Linear GaugeOptional Part For Tachometer/SpeedometerFor Noise Meter------------
Type-------------Anchoring Stand / Holder--------CableOther---CableCarrying Case-----------Test Lead / Probe / Clip-----Relay ShaftCarrying CaseContact/Probe-Contact/ProbeCableCablePeripheral Speed RingPeripheral Speed RingRelay Shaft-Test Lead / Probe / Clip-------OtherCableOtherAnchoring Stand / HolderAnchoring Stand / HolderContact/ProbeContact/ProbeContact/Probe--OtherCableThermal Recording Paper--------Cable---

Loading...

  1. 1

Related Categories to Measuring Devices (Options, Others)