1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotation Detector Signal Cable MX-603

MEASUREMENT ACCESSORIES

Rotation Detector Signal Cable MX-603
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,586.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 0.3 m signal cable for connecting the MX-000 series and MX-100 series cables and terminal block inputs

 
Part Number
MX-603
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,586.00

MEASUREMENT ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument Optional Part For Tachometer/Speedometer Type Cable
Length 0.3m Cable type 3C-2V (high-frequency coaxial cable)

Please check the type/dimensions/specifications of the part MX-603 in the Rotation Detector Signal Cable MX-603 series.